/content/sps/ca/en/search-results.html

    single gas

    ToxiRAE Pro CO2 Safe Area Personal Monitor

    A full range of wireless personal single-gas monitors

    Overview
    Streamline your plant-wide deployment with a family of instruments that offer similar user interface, calibration and maintenance routines, and accessories for easy interoperability for users, and cost savings on training. The ToxiRAE Pro family is the industry’s first and largest family of wireless, personal single-gas monitors that can reliably and accurately monitor a full range of common toxic industrial chemicals (TICs), volatile organic compounds (VOCs), combustible gases, carbon dioxide (CO2), and Oxygen (O2). When combined with ProRAE Guardian software, safety managers can easily view data in real time on all ToxiRAE Pro instruments, anytime, anywhere.Features and Benefits:• Easy to maintain and calibrate• Anytime, anywhere access to real-time instrument reading and alarm status with ProRAE Guardian Software or EchoView Portable Controller• Five-way alarm notification — man down, and 4 instrument alarms• Rugged, IP-54 (PID) and IP-65 (EC, LEL, and CO2) protection rating• Compact and lightweight• 3 months of continuous data logging• Field-replaceable battery, filter, sensor, and PID fan• Fully automated calibration with AutoRAE2Application:• CBRNE• Clandestine Labs• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fire Overhaul• Fracking• Hazmat Response• Leak Detection• Plant Shutdown & Turn-Around• Residential Calls• Urban Search & Rescue• Worker Exposure
    Specifications

    Overview

    • Brand
      • RAE Systems by Honeywell
    • Warranty
      • 1 Year on All Other Sensors, Battery, and Other Consumable Parts
      • 2 Years on Non-Consumable Components
      • Four years on O2 sensor

    Temperature

    • Maximum Temperature
      • 55 degree Celsius

    Dimension & Weight

    • Weight
      • 220 gram

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Included
      • Yes
    • Alarm Type
      • Audible (95 dB)
      • Audible, Visual, Vibrating
      • Vibrating
      • Visual (Flashing Bright Red LEDs)
    • Datalogging Interval
      • 1 Min
      • 1 to 3,600 sec
    • Datalogging
      • Continuous (3 Months)
    • Display Readout
      • Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality
      • STEL, TWA, and peak values
    • Features & Benefits
      • Continuous Datalogging
      • Device Management with Honeywell SafetySuite
      • Easy to Use
      • Intelligent Sensor Stores Calibration Data, So It can be Swapped in the Field
      • Largest Display in Its Class
      • Reliable and Rugged
      • Unmistakable 5-Way Local and Remote Wireless Notification of Alarm Conditions
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
      • Wireless elevates safety to the next level
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Wireless Technology
      • MESH Network
    • Includes
      • AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)
      • CD with Documentation
      • Calibration Adapters
      • Calibration Card, Quality Certificate, and Warranty/Registration Card
      • Charging and PC Communication Cradle
      • PC Communication Cable
      • Quick Start Guide
      • ToxiRAE Pro CO2 Monitor with Sensor as Specified, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Weight range
      • 220 g
    • Dimension
      • H: 118 mm W: 60 mm D: 30 mm

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
    • Sensor Range
      • 0 to 50,000 ppm
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Sensor Type
      • Nondispersive Infrared Sensor. Range: 0 to 50,000 ppm. Resolution: 100 ppm
    • Gas Type
      • CO2
    • Communication and Data Download
      • Data Download and Instrument Setup on PC via Charging and PC Communication Cradle
      • Data Download via AutoRAE 2 Automatic Test and Calibration System
      • Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Wireless Frequency
      • ISM License-Free Bands
    • Wireless Network
      • Closed-Loop Network with the EchoView Host
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range
      • ToxiRAE Pro to Mesh Router or EchoView Host - 660 ft (200m)
      • ToxiRAE Pro to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 330 ft (100m)
    • Battery Life
      • 11 Hours
    • Keypad Type
      • 2 Buttons for Operation and Programming
    • Resolution
      • 100 ppm
    • Sampling
      • Diffusion

    Battery & Charging

    • Batteries Required
      • Rechargeable Li-Ion Battery
    • Batteries Included
      • Yes
    • Battery Run Time
      • 11 Hours

    Standards & Certifications

    • Standards
      • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Ingress Protection
      • IP65
    • Hazardous Location Approvals
      • Unit cannot be Used in Hazardous Area

    Applications & Compatibility

    • Application
      • Emergency Response
      • Indoor Air Quality
      • Landfill Operations
      • Plant Shutdown and Turn-Around
      • Wineries and Breweries
      • Worker Exposure

    Others

    • Industry
      • Energy
      • Manufacturing
      • Retail

    Overview

    • Brand
      • RAE Systems by Honeywell
    • Warranty
      • 1 Year on All Other Sensors, Battery, and Other Consumable Parts
      • 2 Years on Non-Consumable Components
      • Four years on O2 sensor

    Temperature

    • Maximum Temperature
      • 55 degree Celsius

    Dimension & Weight

    • Weight
      • 220 gram

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Included
      • Yes
    • Alarm Type
      • Audible (95 dB)
      • Audible, Visual, Vibrating
      • Vibrating
      • Visual (Flashing Bright Red LEDs)
    • Datalogging Interval
      • 1 Min
      • 1 to 3,600 sec
    • Datalogging
      • Continuous (3 Months)
    • Display Readout
      • Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality
      • STEL, TWA, and peak values
    • Features & Benefits
      • Continuous Datalogging
      • Device Management with Honeywell SafetySuite
      • Easy to Use
      • Intelligent Sensor Stores Calibration Data, So It can be Swapped in the Field
      • Largest Display in Its Class
      • Reliable and Rugged
      • Unmistakable 5-Way Local and Remote Wireless Notification of Alarm Conditions
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
      • Wireless elevates safety to the next level
    • User Options
      • Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Wireless Technology
      • MESH Network
    • Includes
      • AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)
      • CD with Documentation
      • Calibration Adapters
      • Calibration Card, Quality Certificate, and Warranty/Registration Card
      • Charging and PC Communication Cradle
      • PC Communication Cable
      • Quick Start Guide
      • ToxiRAE Pro CO2 Monitor with Sensor as Specified, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed

    Dimensions & Weight

    • Instrument Size
      • 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Weight range
      • 220 g
    • Dimension
      • H: 118 mm W: 60 mm D: 30 mm

    Technical Specifications

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)
    • Sensor Range
      • 0 to 50,000 ppm
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Sensor Type
      • Nondispersive Infrared Sensor. Range: 0 to 50,000 ppm. Resolution: 100 ppm
    • Gas Type
      • CO2
    • Communication and Data Download
      • Data Download and Instrument Setup on PC via Charging and PC Communication Cradle
      • Data Download via AutoRAE 2 Automatic Test and Calibration System
      • Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Wireless Frequency
      • ISM License-Free Bands
    • Wireless Network
      • Closed-Loop Network with the EchoView Host
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range
      • ToxiRAE Pro to Mesh Router or EchoView Host - 660 ft (200m)
      • ToxiRAE Pro to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 330 ft (100m)
    • Battery Life
      • 11 Hours
    • Keypad Type
      • 2 Buttons for Operation and Programming
    • Resolution
      • 100 ppm
    • Sampling
      • Diffusion

    Battery & Charging

    • Batteries Required
      • Rechargeable Li-Ion Battery
    • Batteries Included
      • Yes
    • Battery Run Time
      • 11 Hours

    Standards & Certifications

    • Standards
      • CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Ingress Protection
      • IP65
    • Hazardous Location Approvals
      • Unit cannot be Used in Hazardous Area

    Applications & Compatibility

    • Application
      • Emergency Response
      • Indoor Air Quality
      • Landfill Operations
      • Plant Shutdown and Turn-Around
      • Wineries and Breweries
      • Worker Exposure

    Others

    • Industry
      • Energy
      • Manufacturing
      • Retail
    • Brand : RAE Systems by Honeywell
    • Maximum Temperature : 55 degree Celsius
    • Weight : 220 gram
    • Sub-Category : Single-Gas
    • Instrument Size : 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
    • Weight range : 220 g
    • Humidity Range : 0 to 95% RH (Non-Condensing)
    • Sensor Range : 0 to 50,000 ppm
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB)|Audible, Visual, Vibrating|Vibrating|Visual (Flashing Bright Red LEDs)
    • Batteries Required : Rechargeable Li-Ion Battery
    • Batteries Included : Yes
    • Battery Run Time : 11 Hours
    • Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Standards : CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
    • Datalogging Interval : 1 Min|1 to 3,600 sec
    • Datalogging : Continuous (3 Months)
    • Display Readout : Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality|STEL, TWA, and peak values
    • Features & Benefits : Continuous Datalogging|Device Management with Honeywell SafetySuite|Easy to Use|Intelligent Sensor Stores Calibration Data, So It can be Swapped in the Field|Largest Display in Its Class|Reliable and Rugged|Unmistakable 5-Way Local and Remote Wireless Notification of Alarm Conditions|Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location|Wireless elevates safety to the next level
    • User Options : Wireless remote alarm notification; audible (95 dB @ 30 cm)
    • Sensor Type : Nondispersive Infrared Sensor. Range: 0 to 50,000 ppm. Resolution: 100 ppm
    • Warranty : 1 Year on All Other Sensors, Battery, and Other Consumable Parts|2 Years on Non-Consumable Components|Four years on O2 sensor
    • Wireless Technology : MESH Network
    • Ingress Protection : IP65
    • Gas Type : CO2
    • Communication and Data Download : Data Download and Instrument Setup on PC via Charging and PC Communication Cradle|Data Download via AutoRAE 2 Automatic Test and Calibration System|Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Hazardous Location Approvals : Unit cannot be Used in Hazardous Area
    • Wireless Frequency : ISM License-Free Bands
    • Wireless Network : Closed-Loop Network with the EchoView Host|ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range : ToxiRAE Pro to Mesh Router or EchoView Host - 660 ft (200m)|ToxiRAE Pro to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 330 ft (100m)
    • Battery Life : 11 Hours
    • Keypad Type : 2 Buttons for Operation and Programming
    • Application : Emergency Response|Indoor Air Quality|Landfill Operations|Plant Shutdown and Turn-Around|Wineries and Breweries|Worker Exposure
    • Resolution : 100 ppm
    • Dimension : H: 118 mm W: 60 mm D: 30 mm
    • Sampling : Diffusion
    • Industry : Energy|Manufacturing|Retail
    • Includes : AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)|CD with Documentation|Calibration Adapters|Calibration Card, Quality Certificate, and Warranty/Registration Card|Charging and PC Communication Cradle|PC Communication Cable|Quick Start Guide|ToxiRAE Pro CO2 Monitor with Sensor as Specified, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list