/content/sps/ca/en/search-results.html

    single gas

    BW™ Clip Series 3 Year Single Gas Detector

    BW Clip Series

    Overview
    The BW Clip Series of single-gas detectors provides up to three years maintenance-free operation: just turn on the device and it runs continuously — no need for sensor and battery replacement or battery charging. That means great reliability and no downtime.Product Overview:The BW Clip Series of maintenance-free detectors are the most user-friendly, reliable and cost-effective way to ensure safety, compliance and productivity.The BW Clip Series operates for up to three years maintenance-free, and with the two-year version for H2S or CO, you can get even more life for the price: just slip it into a hibernation case when you’re not using it for a week or more, and extend its service life for that period of time — for up to a year.With an automated internal test, rugged protection for harsh environments, a wide-angle alarm flash and other features, the BW Clip Series are the most reliable detectors of their kind — from the most trusted experts in gas detection.And when used with the IntelliDoX instrument management system, the BW Clip Series are the most flexible and configurable maintenance-free detectors on the market. With IntelliDoX, you can: • Adjust alarm set points to meet changing requirements • Track bump tests and set a noncompliance indicator • Bump 50 detectors in less than three minutes • And more — so you can improve safety and compliance in gas detectionFeatures & Benefits: • Available in a two-year or three-year version for H2S or CO • Available in a two-year version for O2 or SO2 • Unique hibernation case extends service life for the two-year H2S or CO • Compact, lightweight and easy to use — with one-button operation and no extensive trainingQuick Specs: • Automated internal test for improved safety • Automatically logs the 35 most recent gas events for easy, accurate recordkeeping • Device management with Honeywell Safety Suite • Both detectors are compatible with the IntelliDoX instrument management system for extremely quick bump tests, bump test tracking, adjustable set points and more.Choose from two detectors: - BW Clip – provides standard operation and no calibration - BW Clip Real Time – includes a real-time gas level display and the ability to calibrate the device.
    Specifications

    Overview

    • Brand
      • Honeywell BW
    • Warranty
      • 3 Years

    Temperature

    • Maximum Temperature
      • 50 degree Celsius

    Dimension & Weight

    • Weight
      • 92 gram

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Included
      • Yes
    • Alarm Type
      • Audible
      • Audible, Visual, Vibrating
      • Vibrating
      • Visual
    • Datalogging Sessions
      • 35 Most Recent Events
    • Datalogging
      • 35most recent events
    • Display Included
      • Yes
    • Display Type
      • LCD
    • Features & Benefits
      • Affordable, with Low Cost of Ownership
      • Automated Self-Test of Battery, Sensor and Electronics
      • Automatic Logging of the 35 Most Recent Gas Events and Bump Test Tesults
      • Compact, Light Weight Design with One-Button Operation
      • Designed for a Range of Harsh Environments and Extreme Temperatures
      • Device Management with Honeywell SafetySuite
      • Hibernation Mode with Case Accessory or IntelliDoX
      • Maintenance-Free
      • The BW Clip Series of single-gas detectors provides up to three years maintenance-free operation: Just turn on the device and it runs continuously — no need for calibration, sensor replacement, battery replacement or battery charging. That means great reliability and no downtime.
      • Wide-Angle Flash, which Alerts Simultaneously with Audible and Vibrating Alarm
    • Number of Gas Sensors Included
      • 1

    Dimensions & Weight

    • Instrument Size
      • 1.6 x 2.0 x 3.4 in. / 4.1 x 5.0 x 8.7 cm
    • Weight range
      • 92 g
    • Dimension
      • H: 4.1 cm H: 5.0 cm D: 8.7 cm

    Technical Specifications

    • Humidity Range
      • 5%-95%
    • Sensor Range
      • H2S (0-100ppm)- CO (0-300ppm)- O2 (0-25%vol)- SO2 (0-100ppm)
    • Sensor Type
      • Electrochemical Cells
    • Gas Type
      • H2S, CO, O2, LEL, SO2
    • Battery Life
      • 3 Years

    Battery & Charging

    • Batteries Required
      • Lithium (Non-Replaceable)
    • Batteries Included
      • Yes
    • Battery Run Time
      • 2

    Standards & Certifications

    • Standards
      • Class I, Div. 1, Gr. A, B, C, D
    • Ingress Protection
      • IP66/67

    Applications & Compatibility

    • For Use With
      • IntelliDoX Instrument Management System
    • Application
      • Hazardous Atmospheres that are Not More Than 21% v/v O2

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing

    Overview

    • Brand
      • Honeywell BW
    • Warranty
      • 3 Years

    Temperature

    • Maximum Temperature
      • 50 degree Celsius

    Dimension & Weight

    • Weight
      • 92 gram

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Included
      • Yes
    • Alarm Type
      • Audible
      • Audible, Visual, Vibrating
      • Vibrating
      • Visual
    • Datalogging Sessions
      • 35 Most Recent Events
    • Datalogging
      • 35most recent events
    • Display Included
      • Yes
    • Display Type
      • LCD
    • Features & Benefits
      • Affordable, with Low Cost of Ownership
      • Automated Self-Test of Battery, Sensor and Electronics
      • Automatic Logging of the 35 Most Recent Gas Events and Bump Test Tesults
      • Compact, Light Weight Design with One-Button Operation
      • Designed for a Range of Harsh Environments and Extreme Temperatures
      • Device Management with Honeywell SafetySuite
      • Hibernation Mode with Case Accessory or IntelliDoX
      • Maintenance-Free
      • The BW Clip Series of single-gas detectors provides up to three years maintenance-free operation: Just turn on the device and it runs continuously — no need for calibration, sensor replacement, battery replacement or battery charging. That means great reliability and no downtime.
      • Wide-Angle Flash, which Alerts Simultaneously with Audible and Vibrating Alarm
    • Number of Gas Sensors Included
      • 1

    Dimensions & Weight

    • Instrument Size
      • 1.6 x 2.0 x 3.4 in. / 4.1 x 5.0 x 8.7 cm
    • Weight range
      • 92 g
    • Dimension
      • H: 4.1 cm H: 5.0 cm D: 8.7 cm

    Technical Specifications

    • Humidity Range
      • 5%-95%
    • Sensor Range
      • H2S (0-100ppm)- CO (0-300ppm)- O2 (0-25%vol)- SO2 (0-100ppm)
    • Sensor Type
      • Electrochemical Cells
    • Gas Type
      • H2S, CO, O2, LEL, SO2
    • Battery Life
      • 3 Years

    Battery & Charging

    • Batteries Required
      • Lithium (Non-Replaceable)
    • Batteries Included
      • Yes
    • Battery Run Time
      • 2

    Standards & Certifications

    • Standards
      • Class I, Div. 1, Gr. A, B, C, D
    • Ingress Protection
      • IP66/67

    Applications & Compatibility

    • For Use With
      • IntelliDoX Instrument Management System
    • Application
      • Hazardous Atmospheres that are Not More Than 21% v/v O2

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing
    • Brand : Honeywell BW
    • Maximum Temperature : 50 degree Celsius
    • Weight : 92 gram
    • Sub-Category : Single-Gas
    • Instrument Size : 1.6 x 2.0 x 3.4 in. / 4.1 x 5.0 x 8.7 cm
    • Weight range : 92 g
    • Humidity Range : 5%-95%
    • Sensor Range : H2S (0-100ppm)- CO (0-300ppm)- O2 (0-25%vol)- SO2 (0-100ppm)
    • Alarm Included : Yes
    • Alarm Type : Audible|Audible, Visual, Vibrating|Vibrating|Visual
    • Batteries Required : Lithium (Non-Replaceable)
    • Batteries Included : Yes
    • Battery Run Time : 2
    • Standards : Class I, Div. 1, Gr. A, B, C, D
    • Datalogging Sessions : 35 Most Recent Events
    • Datalogging : 35most recent events
    • Display Included : Yes
    • Display Type : LCD
    • Features & Benefits : Affordable, with Low Cost of Ownership|Automated Self-Test of Battery, Sensor and Electronics|Automatic Logging of the 35 Most Recent Gas Events and Bump Test Tesults|Compact, Light Weight Design with One-Button Operation|Designed for a Range of Harsh Environments and Extreme Temperatures|Device Management with Honeywell SafetySuite|Hibernation Mode with Case Accessory or IntelliDoX|Maintenance-Free|The BW Clip Series of single-gas detectors provides up to three years maintenance-free operation: Just turn on the device and it runs continuously — no need for calibration, sensor replacement, battery replacement or battery charging. That means great reliability and no downtime.|Wide-Angle Flash, which Alerts Simultaneously with Audible and Vibrating Alarm
    • For Use With : IntelliDoX Instrument Management System
    • Number of Gas Sensors Included : 1
    • Sensor Type : Electrochemical Cells
    • Warranty : 3 Years
    • Ingress Protection : IP66/67
    • Gas Type : H2S, CO, O2, LEL, SO2
    • Battery Life : 3 Years
    • Application : Hazardous Atmospheres that are Not More Than 21% v/v O2
    • Dimension : H: 4.1 cm H: 5.0 cm D: 8.7 cm
    • Industry : Energy|Government & Public Sector|Manufacturing
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    BWC3-H-B
    BWC3-H 3 year H2S 10-15 Black
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-H-B
    BWC3-H 3 year H2S 10-15 Black
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-H-B50
    BWC3-H-B50 3 year H2S 10-15 Bulk 50
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-H-B50
    BWC3-H-B50 3 year H2S 10-15 Bulk 50
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-H1010
    BWC3-H1010 3 year H2S 10-10
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-H1010
    BWC3-H1010 3 year H2S 10-10
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-H27
    BWClip 3y H₂S 27
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-H27
    BWClip 3y H₂S 27
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-H5
    BWC3-H 3 YEAR H2S 5-5
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-H5
    BWC3-H 3 YEAR H2S 5-5
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-H7-RU
    BWClip 3y H₂S 77
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-H7-RU
    BWClip 3y H₂S 77
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-M-B
    BWC3-M 3 year CO 35-200 Black
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-M-B
    BWC3-M 3 year CO 35-200 Black
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-M-B50
    BWC3-M-B50 3 year CO 35-200 Bulk 50
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-M-B50
    BWC3-M-B50 3 year CO 35-200 Bulk 50
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-M1535
    BWClip 3y CO 1535
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-M1535
    BWClip 3y CO 1535
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-M25100
    BWClip 3y CO 25100
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square
    BWC3-M25100
    BWClip 3y CO 25100
    https://s7d1.scene7.com/is/image/Honeywell65/BWClipRTmainimage-Square