/content/sps/ca/en/search-results.html

    photoionization detectors pid

    UltraRAE 3000 + PID9.8 Portable Handheld Computer

    The most advanced wireless handheld VOC monitor with parts per million measurement

    Overview
    Whether for industrial hygiene, leak detection, or HazMat response, the MiniRAE 3000 + delivers one of the most advanced VOC monitoring capabilities on the market. With a photoionization detector (PID) that has an extended detection range from 0-15,000 ppm, a rapid three-second response time, built-in correction factors for more than 200 compounds, patented auto-cleaning sensor technology and Reflex PID Technology™, the MiniRAE 3000 + can measure one of the highest levels of ionizable chemicals available on the market.The powerful sample pump draws through up to 100 feet of tubing horizontally or vertically. A built-in flashlight to help navigate in darker environments and an IP 65/67 dust-tight and water-proof housing all add up to a device that performs reliably even in harsh conditions.MiniRAE 3000 + is solution oriented through multiple connected options. A dedicated mobile APP has been developed for Remediation engineers and Industrial Hygienists. Instrument is also available with real time connectivity which can relay readings and alarm status up to 2 miles to a RAELink 3 wireless transmitter.Features and Benefits:• Most advanced handheld VOC monitor on the market• PID measures from 0-15,000 ppm• 3-second response• Humidity compensation• Patented PID lamp auto-cleaning technology• Patented Reflex PID Technology™• Optional Mesh Radio for ConneXT compatibility• Optional built-in Bluetooth transmitter that transmits real-time data up to 2 miles with RAELink3 wireless router• Optional BLE Module• Sample pump draws from up to 100 feet• Correction factors for more than 200 compounds• Built-in flashlight• IP 65/67 water-proof and dust-tight• Logs up to 6 months of data at 1-minute intervals• Multi-language capability – up to 10 languages• 9.8eV for benzene and TVOC and 10.6 and 11.7 UV lamps for TVOCApplication:• Emergency Response• Environmental Cleanups/ Remediation• Hazmat Response• Leak Detection• Urban Search & Rescue• Venue Protection• Worker Exposure
    Specifications

    Dimension & Weight

    • Weight
      • 738 gram
    • Instrument Size
      • 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
    • Weight range
      • 738 g gram

    Brand

    • Brand
      • Honeywell RAE Systems

    Category

    • Sub-Category
      • Portable Handheld Compound-Specific VOC Monitor

    Range

    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
    • Extended Range
      • 0.01-10,000 ppm
    • Sensor Range
      • Benzene 0 -200 ppm
      • Butadiene 0-200 ppm
      • VOC (0-10000ppm)- Benzene (0-200ppm)- Butadiene (0-200ppm)
      • VOCs 0 to 99.99 ppm, 100 to 999.9 ppm, 1000 to 9999 ppm

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
    • Maximum Temperature
      • 50
      • 50 degree Celsius

    Alarm

    • Alarm Settings
      • Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall
      • Alarm Latching with Manual Override or Automatic Reset
      • High: 3 Beeps and Flashes per sec
      • Low: 2 Beeps and Flashes per sec
    • Alarm Type
      • Audible (95 dB)
      • Audible- Visual- Vibrating
      • Visual (LED)

    Features

    • Alarm Included
      • Yes
    • Series Name
      • UltraRAE 3000+ PID9.8
    • Languages
      • Multi-Language Support

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 16 Hours hours

    Calibration

    • Calibration Procedures
      • Calibration Memory for 8 Calibration Gases, Alarm Limits, Span Values and Calibration Dates
      • Reflex PID Technology
      • Two-Point or Three-Point Calibration for Zero and Span
    • Calibration Points
      • 2
      • 3

    Certifications

    • Standards
      • Europe: ATEX II 2G EEx ia IIC T4
      • IECEx CSA 10.0005 Ex ia IIC/IIB GbT4
      • US and Canada: CSA, Classified as Intrinsically Safe for use in Class I, Div 1 Group A, B, C, D
      • US and Canada: CSA- Classified as Intrinsically Safe for use in Class I- Division 1

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Standard 6 Months at 1 min Intervals

    Display

    • Display Viewing Area
      • 28 x 43 mm
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • Built-In Humidity Sensor with Automatic Temperature Controlled Sampling Time Calculation
      • Cost Effective Solution and Low-Cost RAE-SepTM Tubes
      • Easy Access to Lamp, Sensor and Battery in Seconds without Tools
      • Highly Connectivity Capability through Multiple Wireless Module Options
      • Highly Specific Readings, Combining a 9.8eV UV Lamp and RAE-Sep™ Benzene Tube
      • Multi-Language Support
      • Reflex PID Technology
      • See-Through Sampling Probe Design for Instant Tube Breakthrough Visibility
      • Versatile VOC or Benzene-Specific Modes
      • • Versatile VOC or Benzene-Specific modes

    Filter

    • Filter Included
      • No

    Options

    • User Options
      • • Alarms latching with manual override or automatic reset

    Sampling

    • Sampling Pump Included
      • Yes
    • Sampling Pump Range
      • 100 ft meter
    • Sampling Pump Rate
      • 400

    Sensor

    • Number of Sensors Included
      • 3
    • Sensor Mechanism
      • Photoionization
    • Sensor Type
      • Photoionization

    Warranty

    • Warranty
      • 1 Year for Pump, Battery, Sensor and Instrument
      • 3 Years for 10.6 eV Lamp
      • 3 years for 10.6 eV lamp- 6 months for
      • 6 Months for 9.8 eV Lamp

    Wireless

    • Wireless Technology
      • MESH- BLE
    • Wireless Enabled
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP65

    Additional Specifications

    • Combustible
      • Yes
    • Gas Type
      • VOC- Benzene- Butadiene
    • Decibels
      • 95 decibel

    Dimensions & Weight

    • Size
      • 10 in L x 3.0 in W x 2.5 in H

    Technical Specifications

    • Communication and Data Download
      • Download Data and Upload Instrument Set-Up From PC Through Charging Cradle or Using BLE Module and Dedicated App
      • Wireless Data Transmission Through Built-In RF Modem
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Wireless Network
      • Mesh RAE Systems Dedicated Wireless Network
    • Display Graphic
      • 4 Lines, 28 x 43 mm
    • Wireless Range
      • EchoView Host: LOS > 660 ft (200 m)
      • ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)
      • ProRAE Guardian and RAEMesh Reader: LOS > 660 ft (200m)
      • Up to 15 ft (5m) for BLE
    • Gases Detected
      • VOCS, Benzene, Butadiene
    • Direct Readout
      • Battery and Shutdown Voltage
      • Date and Time
      • High and Low Values
      • STEL and TWA
      • Temperature
      • VOCs as ppm by Volume (mg/m³)
    • Keypad Type
      • 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
    • Resolution
      • Benzene 0.010 ppm
      • Butadiene 0.010 ppm
      • VOCs 0.010 ppm, 0.1 ppm, 1 ppm
    • Attachment
      • Durable Bright Red Rubber Boot
    • Pump Draw
      • Sample from 100 ft (30m) Horizontally or Vertically
    • Sampling
      • Internal
    • EMC/RFI
      • EMC Directive: 2004/108/EC
      • EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm, Contact: ±4kV, Air: ±8kV, No Alarm

    Material Specifications

    • Housing Material
      • Rubber

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Confined Space Entry Pre-Screening During Refinery and Plant Maintenance
      • Hazardous Material Response
      • Marine Spill Response
      • Plant Overhaul
      • Refinery Down-Stream Monitoring

    Others

    • Industry
      • Energy

    Dimension & Weight

    • Weight
      • 738 gram
    • Instrument Size
      • 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
    • Weight range
      • 738 g gram

    Brand

    • Brand
      • Honeywell RAE Systems

    Category

    • Sub-Category
      • Portable Handheld Compound-Specific VOC Monitor

    Range

    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
    • Extended Range
      • 0.01-10,000 ppm
    • Sensor Range
      • Benzene 0 -200 ppm
      • Butadiene 0-200 ppm
      • VOC (0-10000ppm)- Benzene (0-200ppm)- Butadiene (0-200ppm)
      • VOCs 0 to 99.99 ppm, 100 to 999.9 ppm, 1000 to 9999 ppm

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
    • Maximum Temperature
      • 50
      • 50 degree Celsius

    Alarm

    • Alarm Settings
      • Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall
      • Alarm Latching with Manual Override or Automatic Reset
      • High: 3 Beeps and Flashes per sec
      • Low: 2 Beeps and Flashes per sec
    • Alarm Type
      • Audible (95 dB)
      • Audible- Visual- Vibrating
      • Visual (LED)

    Features

    • Alarm Included
      • Yes
    • Series Name
      • UltraRAE 3000+ PID9.8
    • Languages
      • Multi-Language Support

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 16 Hours hours

    Calibration

    • Calibration Procedures
      • Calibration Memory for 8 Calibration Gases, Alarm Limits, Span Values and Calibration Dates
      • Reflex PID Technology
      • Two-Point or Three-Point Calibration for Zero and Span
    • Calibration Points
      • 2
      • 3

    Certifications

    • Standards
      • Europe: ATEX II 2G EEx ia IIC T4
      • IECEx CSA 10.0005 Ex ia IIC/IIB GbT4
      • US and Canada: CSA, Classified as Intrinsically Safe for use in Class I, Div 1 Group A, B, C, D
      • US and Canada: CSA- Classified as Intrinsically Safe for use in Class I- Division 1

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Standard 6 Months at 1 min Intervals

    Display

    • Display Viewing Area
      • 28 x 43 mm
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • Built-In Humidity Sensor with Automatic Temperature Controlled Sampling Time Calculation
      • Cost Effective Solution and Low-Cost RAE-SepTM Tubes
      • Easy Access to Lamp, Sensor and Battery in Seconds without Tools
      • Highly Connectivity Capability through Multiple Wireless Module Options
      • Highly Specific Readings, Combining a 9.8eV UV Lamp and RAE-Sep™ Benzene Tube
      • Multi-Language Support
      • Reflex PID Technology
      • See-Through Sampling Probe Design for Instant Tube Breakthrough Visibility
      • Versatile VOC or Benzene-Specific Modes
      • • Versatile VOC or Benzene-Specific modes

    Filter

    • Filter Included
      • No

    Options

    • User Options
      • • Alarms latching with manual override or automatic reset

    Sampling

    • Sampling Pump Included
      • Yes
    • Sampling Pump Range
      • 100 ft meter
    • Sampling Pump Rate
      • 400

    Sensor

    • Number of Sensors Included
      • 3
    • Sensor Mechanism
      • Photoionization
    • Sensor Type
      • Photoionization

    Warranty

    • Warranty
      • 1 Year for Pump, Battery, Sensor and Instrument
      • 3 Years for 10.6 eV Lamp
      • 3 years for 10.6 eV lamp- 6 months for
      • 6 Months for 9.8 eV Lamp

    Wireless

    • Wireless Technology
      • MESH- BLE
    • Wireless Enabled
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP65

    Additional Specifications

    • Combustible
      • Yes
    • Gas Type
      • VOC- Benzene- Butadiene
    • Decibels
      • 95 decibel

    Dimensions & Weight

    • Size
      • 10 in L x 3.0 in W x 2.5 in H

    Technical Specifications

    • Communication and Data Download
      • Download Data and Upload Instrument Set-Up From PC Through Charging Cradle or Using BLE Module and Dedicated App
      • Wireless Data Transmission Through Built-In RF Modem
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Wireless Network
      • Mesh RAE Systems Dedicated Wireless Network
    • Display Graphic
      • 4 Lines, 28 x 43 mm
    • Wireless Range
      • EchoView Host: LOS > 660 ft (200 m)
      • ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)
      • ProRAE Guardian and RAEMesh Reader: LOS > 660 ft (200m)
      • Up to 15 ft (5m) for BLE
    • Gases Detected
      • VOCS, Benzene, Butadiene
    • Direct Readout
      • Battery and Shutdown Voltage
      • Date and Time
      • High and Low Values
      • STEL and TWA
      • Temperature
      • VOCs as ppm by Volume (mg/m³)
    • Keypad Type
      • 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
    • Resolution
      • Benzene 0.010 ppm
      • Butadiene 0.010 ppm
      • VOCs 0.010 ppm, 0.1 ppm, 1 ppm
    • Attachment
      • Durable Bright Red Rubber Boot
    • Pump Draw
      • Sample from 100 ft (30m) Horizontally or Vertically
    • Sampling
      • Internal
    • EMC/RFI
      • EMC Directive: 2004/108/EC
      • EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm, Contact: ±4kV, Air: ±8kV, No Alarm

    Material Specifications

    • Housing Material
      • Rubber

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Confined Space Entry Pre-Screening During Refinery and Plant Maintenance
      • Hazardous Material Response
      • Marine Spill Response
      • Plant Overhaul
      • Refinery Down-Stream Monitoring

    Others

    • Industry
      • Energy
    • Weight : 738 gram
    • Brand : Honeywell RAE Systems
    • Sub-Category : Portable Handheld Compound-Specific VOC Monitor
    • Instrument Size : 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
    • Weight range : 738 g gram
    • Humidity Range : 0 to 95% RH (Non-Condensing) percent
    • Extended Range : 0.01-10,000 ppm
    • Sensor Range : Benzene 0 -200 ppm|Butadiene 0-200 ppm|VOC (0-10000ppm)- Benzene (0-200ppm)- Butadiene (0-200ppm)|VOCs 0 to 99.99 ppm, 100 to 999.9 ppm, 1000 to 9999 ppm
    • Minimum Temperature : -20|-20 degree Celsius
    • Maximum Temperature : 50|50 degree Celsius
    • Alarm Settings : Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall|Alarm Latching with Manual Override or Automatic Reset|High: 3 Beeps and Flashes per sec|Low: 2 Beeps and Flashes per sec
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB)|Audible- Visual- Vibrating|Visual (LED)
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Battery Run Time : 16 Hours hours
    • Calibration Procedures : Calibration Memory for 8 Calibration Gases, Alarm Limits, Span Values and Calibration Dates|Reflex PID Technology|Two-Point or Three-Point Calibration for Zero and Span
    • Calibration Points : 2|3
    • Standards : Europe: ATEX II 2G EEx ia IIC T4|IECEx CSA 10.0005 Ex ia IIC/IIB GbT4|US and Canada: CSA, Classified as Intrinsically Safe for use in Class I, Div 1 Group A, B, C, D|US and Canada: CSA- Classified as Intrinsically Safe for use in Class I- Division 1
    • Datalogging Interval : 1 min
    • Datalogging Capable : Yes
    • Datalogging : Standard 6 Months at 1 min Intervals
    • Display Viewing Area : 28 x 43 mm
    • Display Included : Yes
    • Features & Benefits : Built-In Humidity Sensor with Automatic Temperature Controlled Sampling Time Calculation|Cost Effective Solution and Low-Cost RAE-SepTM Tubes|Easy Access to Lamp, Sensor and Battery in Seconds without Tools|Highly Connectivity Capability through Multiple Wireless Module Options|Highly Specific Readings, Combining a 9.8eV UV Lamp and RAE-Sep™ Benzene Tube|Multi-Language Support|Reflex PID Technology|See-Through Sampling Probe Design for Instant Tube Breakthrough Visibility|Versatile VOC or Benzene-Specific Modes|• Versatile VOC or Benzene-Specific modes
    • Filter Included : No
    • User Options : • Alarms latching with manual override or automatic reset
    • Sampling Pump Included : Yes
    • Sampling Pump Range : 100 ft meter
    • Sampling Pump Rate : 400
    • Number of Sensors Included : 3
    • Sensor Mechanism : Photoionization
    • Sensor Type : Photoionization
    • Warranty : 1 Year for Pump, Battery, Sensor and Instrument|3 Years for 10.6 eV Lamp|3 years for 10.6 eV lamp- 6 months for|6 Months for 9.8 eV Lamp
    • Wireless Technology : MESH- BLE
    • Wireless Enabled : Yes
    • Ingress Protection : IP65
    • Combustible : Yes
    • Gas Type : VOC- Benzene- Butadiene
    • Decibels : 95 decibel
    • Size : 10 in L x 3.0 in W x 2.5 in H
    • Communication and Data Download : Download Data and Upload Instrument Set-Up From PC Through Charging Cradle or Using BLE Module and Dedicated App|Wireless Data Transmission Through Built-In RF Modem
    • Wireless Approvals : CE RandTTE|FCC Part 15
    • Wireless Network : Mesh RAE Systems Dedicated Wireless Network
    • Housing Material : Rubber
    • Display Graphic : 4 Lines, 28 x 43 mm
    • Wireless Range : EchoView Host: LOS > 660 ft (200 m)|ProRAE Guardian and RAELink3 Mesh: LOS > 330 ft (100m)|ProRAE Guardian and RAEMesh Reader: LOS > 660 ft (200m)|Up to 15 ft (5m) for BLE
    • Gases Detected : VOCS, Benzene, Butadiene
    • Direct Readout : Battery and Shutdown Voltage|Date and Time|High and Low Values|STEL and TWA|Temperature|VOCs as ppm by Volume (mg/m³)
    • Power Source : Battery
    • Series Name : UltraRAE 3000+ PID9.8
    • Keypad Type : 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
    • Application : Confined Space Entry Pre-Screening During Refinery and Plant Maintenance|Hazardous Material Response|Marine Spill Response|Plant Overhaul|Refinery Down-Stream Monitoring
    • Resolution : Benzene 0.010 ppm|Butadiene 0.010 ppm|VOCs 0.010 ppm, 0.1 ppm, 1 ppm
    • Attachment : Durable Bright Red Rubber Boot
    • Pump Draw : Sample from 100 ft (30m) Horizontally or Vertically
    • Languages : Multi-Language Support
    • Sampling : Internal
    • Industry : Energy
    • EMC/RFI : EMC Directive: 2004/108/EC|EMI and ESD Test: 100 MHz to 1 GHz 30V/m, No Alarm, Contact: ±4kV, Air: ±8kV, No Alarm
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    059-D311-000
    ULTRARAE 3K+9.8EVRE LI-IONBLET,UL
    059-D311-000
    ULTRARAE 3K+9.8EVRE LI-IONBLET,UL
    059-D312-000
    ULTRARAE 3K+9.8EVRE LI-ION900M,UL
    059-D312-000
    ULTRARAE 3K+9.8EVRE LI-ION900M,UL
    059D-REPAIR
    UltraRAE 3000 Repair
    059D-REPAIR
    UltraRAE 3000 Repair