/content/sps/ca/en/search-results.html

    photoionization detectors pid

    GasAlertMicro 5 Series Multi-Gas Detector

    GasAlertMicro 5 Series

    Overview

    Providing protection from up to 5 potential atmospheric hazards including oxygen, combustibles and toxic gases, this portable gas detector is unmatched in its versatility.

    Product Overview:

    Providing protection from up to five potential atmospheric hazards including oxygen, combustible and toxic gases, GasAlertMicro 5 is unparalleled in its versatility, capability and overall value. BW Technologies by Honeywell's newest addition to its water-resistant line of portable gas detectors has transformed the market with its matchless array of features.

    Continuously monitoring and displaying concentrations of up to five gases, the compact and lightweight GasAlertMicro 5 was designed and engineered with an extensive host of applications in mind.

    Additional Features:

    • Integral concussion-proof boot
    • Optional integral motorized pump option for remote sampling
    • Powered by three AA alkaline batteries or a hot-swappable rechargeable battery pack
    • Triple alarms (audible, visual and vibrating)
    • Multi-language support in English, French, German, Spanish and Portuguese
    • Large, user selectable backlit LCD
    • Four alarm levels: Low, High, TWA and STEL
    • Compatible with MicroDock II Automatic Test and Calibration Station
    • Datalogging models store and recall event information
    • Wide range of user selectable field options including password protection, safe and stealth modes.

    Self-Tests:

    • Full function self-test confirms sensor, battery and circuitry integrity and audible/visual alarms on activation

    GasAlertMicro 5 PID:

    Smaller and 50% lighter than competitive instruments, this portable, multi-gas detector delivers a high-level of protection wherever it’s needed.

    Features & Benefits:

    • Monitors VOCs (PID), H2S, CO, O2, SO2, PH3, CI2, NH3, NO2, HCN, CIO2, O3 and combustibles
    • Water-resistant
    • 0 -1000 ppm measurement of VOCs (Volatile Organic Compounds)

    Protect Yourself:

    • Smaller and over 50% lighter than competitive instruments
    • Water-resistant design in an integral concussion-proof enclosure
    • Continuous LCD shows simultaneous gas concentrations for five gases
    • 0 - 1000 ppm measurement of VOCs (Volatile Organic Compounds)
    • Integral motorized pump option for remote sampling
    • Two power options: AA alkaline or rechargeable hot-swappable battery pack
    • Provides 95 dB alarm tone and two bright wide-angled alarm bars
    • Equipped with internal vibrating alarm for high noise areas
    • Multi-language support in English, French, German, Spanish, and Portuguese
    • Three backlight options: standard- activates in low light (auto), in alarm (auto) and reactivates on-demand: alarm only- activates in alarm conditions and reactivates on-demand: stealth mode
    • Four alarm levels: instantaneous Low and High Alarm for all gases: TWA (time-weighted average) and STEL (short-term exposure limit) for VOCs and toxic gases
    • Simple automatic calibration procedure: compatible with BW Technologies by Honeywell MicroDock II automatic test and calibration station
    • Records TWA, STEL, and maximum exposures to gas and displays readings on command
    • User selectable field options include: PID correction factor, language selection, confidence beep, span level, set TWA/STEL calculation choice, set calibration due date, pass code protection, latching alarm, 'SAFE' display function, stealth mode, and selectable ppm resolution for some gases (e.g. SO2 0.1 ppm)
    • Full function self-test of: sensor, battery and circuit integrity: and audible/visual alarms

    GasAlertMicro 5 IR:

    Compact and lightweight, simultaneously monitors up to five atmospheric hazards and alerts you I the event of low, high, TWA or STEL alarm condition.

    Features & Benefits:

    • Monitors CO2 (IR), H2S, CO, O2, SO2, NH3, O3 and combustibles
    • 0-5% vol (0-50,000 ppm) measurements of carbon dioxide
    • Simple automatic calibration procedure

    Product Overview:

    GasAlertMicro 5 IR portable gas detector simultaneously monitors up to five atmospheric hazards including carbon dioxide (CO2), oxygen (O2), combustible gas (%LEL), and a wide selection of toxic gases. Compact and lightweight, GasAlertMicro 5 IR activates audible, visual and vibrating alarms in the event of a low, high, TWA or STEL alarm condition.

    Additional Features:

    • 0-5% vol (0-50,000 ppm) measurement of carbon dioxide
    • Integral concussion-proof enclosure for the most rugged environments
    • Continuous LCD shows simultaneous gas concentrations for up to five gases
    • Two power options: three AA alkaline batteries or a rechargeable battery pack
    • Simple automatic calibration procedure: compatible with BW Technologies by Honeywell's MicroDock II system
    • Provides 95 dB alarm tone, two bright wide-angled alarm bars and internal vibrating alarm for high noise areas
    • Multi-language support in English, French, German, Spanish and Portuguese
    • Full function self-test of sensor, battery and circuit integrity, and audible/visual alarms
    • Two year warranty including sensors (1 year NH3)

    Packaging Contents:

    Standard Versions: Complete with monitor and sensors (as specified), sensor compartment cover for diffusion operation, calibration adaptor and hose, quick reference guide and technical documentation CD, integral concussion-proof boot, and three AA alkaline batteries.

    Confined Space Kits: Includes standard version contents plus foam lined carrying case for instrument and accessories, 34 L cylinder(s) of calibration gas required for sensors installed, 0.5 LPM/1.0 LPM calibration regulator (male) and tubing.

    Features & Benefits:

    • Monitors H2S, CO, O2, SO2, PH3, CI2, NH3, NO2, HCN, CIO2, O3 and combustibles
    • Integral concussion-proof boot
    • Triple alarms (audible, visual, vibrating)

    Quick Specs:

    • Size: 5.7 x 2.9 x 1.5 in. / 14.5 x 7.4 x 3.8 cm
    • Weight: 13.1 oz. / 370 g
    • Pump: Optional: Sample from up to 66 ft. / 20 m
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Brand

    • Brand
      • BW
      • Honeywell

    Temperature

    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit

    Dimension & Weight

    • Weight
      • 13.1 ounce av
      • 370 gram
    • Instrument Size
      • 5.7 x 2.9 x 1.5 in. / 14.5 x 7.4 x 3.8 cm
    • Weight range
      • 370 g gram

    Category

    • Sub-Category
      • Multi-Gas

    Range

    • Humidity Range
      • 0%-99% percent
    • Sensor Range
      • H2S (0-500ppm), CO (0-1000ppm), O2 (0-30%vol), SO2 (0-150ppm), PH3 (0-5ppm), NH3 (0-100ppm), NO2 (0-100ppm), HCN (0-30ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), O3 (0-1ppm), CO2 (0-50000ppm), LEL (0-100%LEL)

    Alarm

    • Alarm Settings
      • Low, High, STEL, TWA, OL (Over Limit)
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual

    Features

    • Alarm Included
      • Yes
    • Series Name
      • GasAlertMicro 5
    • Languages
      • English, French, German, Spanish, Portuguese

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 20 hours

    Calibration

    • Calibration Procedures
      • Automatic Calibration Procedure
    • Calibration Gas
      • Oxygen

    Certifications

    • Standards
      • ATEX: CE g II 1 G
      • ATEX: CE g II 2 G - IR Model Only
      • ATEX: Ex d ia IIC T4
      • ATEX: Ga Ex ia IIC T4
      • American Bureau of Shipping - Toxic and PID Models
      • Class I, Div 1, Group A, B, C, D
      • IECEx: Ex d ia IIC T4 - IR Model Only
      • IECEx: Ga Ex ia IIC T4

    Datalogging

    • Datalogging Capable
      • Yes
    • Datalogging
      • 4.4 months at 5 second

    Display

    • Display Included
      • Yes
    • Display Readout
      • Real-Time Gas Concentrations Shown on LCD
    • Display Type
      • LCD

    Features & Benefits

    • Features & Benefits
      • Bright Wide-Angled Visual Alarm Bars
      • Built-In Concussion Proof Boot
      • Continuous LCD Shows Real-Time Gas Concentrations
      • Equipped with Internal Vibrating Alarm for High Noise Areas
      • Full Function Self-Test of Sensors, Battery Status, Circuit Integrity and Audible/Visual Alarms on Start Up
      • Integral Motorized Pump Option for Remote Sampling
      • Multi-Language Support in English, French, German, Spanish and Portuguese
      • Two Power Options: AA Alkaline or Rechargeable Hot-Swappable Battery Packs
      • Water-Resistant

    Options

    • User Options
      • Adjust Clock
      • Automatic Backlight
      • Calibration Due Lockout
      • Combustible Gas Measurement (% LEL or % by Volume Methane)
      • Confidence Beep
      • Correction Factor Library (LEL, PID)
      • Daily Bump Test
      • Fast Pump
      • High resolution
      • Language Choices (Five)
      • Latching Alarms
      • O2 Auto Calibration on Start Up
      • Passcode Protection
      • Safe Display Mode
      • Sensor On/Off
      • Set Datalogger Rate
      • Set STEL Interval
      • Set TWA Method
      • Sleep Mode
      • Stealth Mode
      • User-Settable Calibration Gas Level

    Sampling

    • Sampling Pump Included
      • Optional
    • Sampling Pump Range
      • 66 ft meter
      • 66ft (20m) meter

    Sensor

    • Sensor Type
      • Electrochemical and Catalytic Bead Sensors
      • Infrared (IR)
      • Photoionization

    Warranty

    • Warranty
      • 1 Year Including Sensors (NH3, Cl2, O3, ClO2 and PID Lamp)
      • 2 Years Including Sensors

    Additional Specifications

    • Combustible Concentration
      • 0-100% LEL, 0-5.0% v/v
    • External Calibration
      • BW MicroDock II Automatic Test and Calibration Station
    • Combustible
      • Yes
    • Gas Type
      • H2S, CO, O2, SO2, PH3, NH3, NO2, HCN, Cl2, ClO2, O3, CO2, LEL
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP65/IP66

    Dimensions & Weight

    • Size
      • H: 5.7 in W: 2.9 in D: 1.5 in

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Confined Space Entry
      • Construction
      • Food and Beverage
      • Pulp and Paper
      • Steel/Iron Production
      • Waste Water Treatment

    Technical Specifications

    • Attachment
      • Belt Holster
      • Collapsible Sampling Probe
      • Confined Space Kit
      • Integral Pump and Battery Charger
    • Sampling
      • Sampling Pump
    • EMC/RFI
      • EMC Directive: 89/336/EEC
    • Tests
      • Sensor Integrity, Circuitry, Battery and Audible/Visual Alarms on Activation, Battery (Continuous)

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
      • Retail

    Brand

    • Brand
      • BW
      • Honeywell

    Temperature

    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50 degree Celsius
    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit

    Dimension & Weight

    • Weight
      • 13.1 ounce av
      • 370 gram
    • Instrument Size
      • 5.7 x 2.9 x 1.5 in. / 14.5 x 7.4 x 3.8 cm
    • Weight range
      • 370 g gram

    Category

    • Sub-Category
      • Multi-Gas

    Range

    • Humidity Range
      • 0%-99% percent
    • Sensor Range
      • H2S (0-500ppm), CO (0-1000ppm), O2 (0-30%vol), SO2 (0-150ppm), PH3 (0-5ppm), NH3 (0-100ppm), NO2 (0-100ppm), HCN (0-30ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), O3 (0-1ppm), CO2 (0-50000ppm), LEL (0-100%LEL)

    Alarm

    • Alarm Settings
      • Low, High, STEL, TWA, OL (Over Limit)
    • Alarm Type
      • Audible (95 dB)
      • Vibrating
      • Visual

    Features

    • Alarm Included
      • Yes
    • Series Name
      • GasAlertMicro 5
    • Languages
      • English, French, German, Spanish, Portuguese

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 20 hours

    Calibration

    • Calibration Procedures
      • Automatic Calibration Procedure
    • Calibration Gas
      • Oxygen

    Certifications

    • Standards
      • ATEX: CE g II 1 G
      • ATEX: CE g II 2 G - IR Model Only
      • ATEX: Ex d ia IIC T4
      • ATEX: Ga Ex ia IIC T4
      • American Bureau of Shipping - Toxic and PID Models
      • Class I, Div 1, Group A, B, C, D
      • IECEx: Ex d ia IIC T4 - IR Model Only
      • IECEx: Ga Ex ia IIC T4

    Datalogging

    • Datalogging Capable
      • Yes
    • Datalogging
      • 4.4 months at 5 second

    Display

    • Display Included
      • Yes
    • Display Readout
      • Real-Time Gas Concentrations Shown on LCD
    • Display Type
      • LCD

    Features & Benefits

    • Features & Benefits
      • Bright Wide-Angled Visual Alarm Bars
      • Built-In Concussion Proof Boot
      • Continuous LCD Shows Real-Time Gas Concentrations
      • Equipped with Internal Vibrating Alarm for High Noise Areas
      • Full Function Self-Test of Sensors, Battery Status, Circuit Integrity and Audible/Visual Alarms on Start Up
      • Integral Motorized Pump Option for Remote Sampling
      • Multi-Language Support in English, French, German, Spanish and Portuguese
      • Two Power Options: AA Alkaline or Rechargeable Hot-Swappable Battery Packs
      • Water-Resistant

    Options

    • User Options
      • Adjust Clock
      • Automatic Backlight
      • Calibration Due Lockout
      • Combustible Gas Measurement (% LEL or % by Volume Methane)
      • Confidence Beep
      • Correction Factor Library (LEL, PID)
      • Daily Bump Test
      • Fast Pump
      • High resolution
      • Language Choices (Five)
      • Latching Alarms
      • O2 Auto Calibration on Start Up
      • Passcode Protection
      • Safe Display Mode
      • Sensor On/Off
      • Set Datalogger Rate
      • Set STEL Interval
      • Set TWA Method
      • Sleep Mode
      • Stealth Mode
      • User-Settable Calibration Gas Level

    Sampling

    • Sampling Pump Included
      • Optional
    • Sampling Pump Range
      • 66 ft meter
      • 66ft (20m) meter

    Sensor

    • Sensor Type
      • Electrochemical and Catalytic Bead Sensors
      • Infrared (IR)
      • Photoionization

    Warranty

    • Warranty
      • 1 Year Including Sensors (NH3, Cl2, O3, ClO2 and PID Lamp)
      • 2 Years Including Sensors

    Additional Specifications

    • Combustible Concentration
      • 0-100% LEL, 0-5.0% v/v
    • External Calibration
      • BW MicroDock II Automatic Test and Calibration Station
    • Combustible
      • Yes
    • Gas Type
      • H2S, CO, O2, SO2, PH3, NH3, NO2, HCN, Cl2, ClO2, O3, CO2, LEL
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP65/IP66

    Dimensions & Weight

    • Size
      • H: 5.7 in W: 2.9 in D: 1.5 in

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Confined Space Entry
      • Construction
      • Food and Beverage
      • Pulp and Paper
      • Steel/Iron Production
      • Waste Water Treatment

    Technical Specifications

    • Attachment
      • Belt Holster
      • Collapsible Sampling Probe
      • Confined Space Kit
      • Integral Pump and Battery Charger
    • Sampling
      • Sampling Pump
    • EMC/RFI
      • EMC Directive: 89/336/EEC
    • Tests
      • Sensor Integrity, Circuitry, Battery and Audible/Visual Alarms on Activation, Battery (Continuous)

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
      • Retail
    • Brand : BW|Honeywell
    • Maximum Temperature : 122 degree Fahrenheit|50 degree Celsius
    • Weight : 13.1 ounce av|370 gram
    • Sub-Category : Multi-Gas
    • Instrument Size : 5.7 x 2.9 x 1.5 in. / 14.5 x 7.4 x 3.8 cm
    • Weight range : 370 g gram
    • Humidity Range : 0%-99% percent
    • Sensor Range : H2S (0-500ppm), CO (0-1000ppm), O2 (0-30%vol), SO2 (0-150ppm), PH3 (0-5ppm), NH3 (0-100ppm), NO2 (0-100ppm), HCN (0-30ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), O3 (0-1ppm), CO2 (0-50000ppm), LEL (0-100%LEL)
    • Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
    • Alarm Settings : Low, High, STEL, TWA, OL (Over Limit)
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB)|Vibrating|Visual
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Battery Run Time : 20 hours
    • Calibration Procedures : Automatic Calibration Procedure
    • Calibration Gas : Oxygen
    • Standards : ATEX: CE g II 1 G|ATEX: CE g II 2 G - IR Model Only|ATEX: Ex d ia IIC T4|ATEX: Ga Ex ia IIC T4|American Bureau of Shipping - Toxic and PID Models|Class I, Div 1, Group A, B, C, D|IECEx: Ex d ia IIC T4 - IR Model Only|IECEx: Ga Ex ia IIC T4
    • Datalogging Capable : Yes
    • Datalogging : 4.4 months at 5 second
    • Display Included : Yes
    • Display Readout : Real-Time Gas Concentrations Shown on LCD
    • Display Type : LCD
    • Features & Benefits : Bright Wide-Angled Visual Alarm Bars|Built-In Concussion Proof Boot|Continuous LCD Shows Real-Time Gas Concentrations|Equipped with Internal Vibrating Alarm for High Noise Areas|Full Function Self-Test of Sensors, Battery Status, Circuit Integrity and Audible/Visual Alarms on Start Up|Integral Motorized Pump Option for Remote Sampling|Multi-Language Support in English, French, German, Spanish and Portuguese|Two Power Options: AA Alkaline or Rechargeable Hot-Swappable Battery Packs|Water-Resistant
    • User Options : Adjust Clock|Automatic Backlight|Calibration Due Lockout|Combustible Gas Measurement (% LEL or % by Volume Methane)|Confidence Beep|Correction Factor Library (LEL, PID)|Daily Bump Test|Fast Pump|High resolution|Language Choices (Five)|Latching Alarms|O2 Auto Calibration on Start Up|Passcode Protection|Safe Display Mode|Sensor On/Off|Set Datalogger Rate|Set STEL Interval|Set TWA Method|Sleep Mode|Stealth Mode|User-Settable Calibration Gas Level
    • Sampling Pump Included : Optional
    • Sampling Pump Range : 66 ft meter|66ft (20m) meter
    • Sensor Type : Electrochemical and Catalytic Bead Sensors|Infrared (IR)|Photoionization
    • Warranty : 1 Year Including Sensors (NH3, Cl2, O3, ClO2 and PID Lamp)|2 Years Including Sensors
    • Combustible Concentration : 0-100% LEL, 0-5.0% v/v
    • External Calibration : BW MicroDock II Automatic Test and Calibration Station
    • Ingress Protection : IP65/IP66
    • Combustible : Yes
    • Gas Type : H2S, CO, O2, SO2, PH3, NH3, NO2, HCN, Cl2, ClO2, O3, CO2, LEL
    • Decibels : 95 decibel
    • Size : H: 5.7 in W: 2.9 in D: 1.5 in
    • Power Source : Battery
    • Series Name : GasAlertMicro 5
    • Application : Confined Space Entry|Construction|Food and Beverage|Pulp and Paper|Steel/Iron Production|Waste Water Treatment
    • Attachment : Belt Holster|Collapsible Sampling Probe|Confined Space Kit|Integral Pump and Battery Charger
    • Languages : English, French, German, Spanish, Portuguese
    • Sampling : Sampling Pump
    • Industry : Commercial Buildings|Energy|Manufacturing|Retail
    • EMC/RFI : EMC Directive: 89/336/EEC
    • Tests : Sensor Integrity, Circuitry, Battery and Audible/Visual Alarms on Activation, Battery (Continuous)
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    GasAlertMicro 5 Series Data Sheet
    application/pdf 421.25 KB
    7/15/2021
    421.25 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    GasAlertMicro 5-PID-IR User Manual
    application/pdf 2.31 MB
    7/15/2021
    2.31 MB
    GasAlert Micro5 Quick Start Guide Rev. N
    application/pdf 632.34 KB
    1/27/2022
    632.34 KB
    GasAlertMicro 5 Series - User Manual
    application/pdf 2.64 MB
    9/5/2023
    2.64 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Portable Gas Detection Product Guide
    application/pdf 2.5 MB
    5/16/2023
    2.5 MB
    GasAlertMicro 5 Series Order Info
    application/pdf 997.36 KB
    7/15/2021
    997.36 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    GasAlertMicro 5 Cradle Charger - EU Declaration of Conformity
    application/pdf 184.75 KB
    10/6/2022
    184.75 KB
    GasAlertMicro 5 Series Design Assessment Juarez
    application/pdf 192.33 KB
    7/15/2021
    192.33 KB
    GasAlertMicro 5 Series Design Assessment Calgary
    application/pdf 84.26 KB
    7/15/2021
    84.26 KB
    GasAlertMicro 5 Series Certificate of Compliance 120138
    application/pdf 509.35 KB
    7/15/2021
    509.35 KB
    GasAlertMicro 5 Series EU Declaration of Conformity
    application/pdf 164.04 KB
    1/11/2022
    164.04 KB
    GasAlertMicro 5 Series IECEx Certificate of Conformity
    application/pdf 78.12 KB
    7/15/2021
    78.12 KB
    GasAlertMicro 5 Series CSA Certificate of Compliance
    application/pdf 100.73 KB
    7/15/2021
    100.73 KB
    GasAlertMicro 5 Series Certificate of Approval
    application/pdf 52.23 KB
    7/15/2021
    52.23 KB
    GasAlertMicro 5 Series KCS Certificate Korea
    application/pdf 380.48 KB
    7/15/2021
    380.48 KB
    GasAlertMicro 5 Series Atex EC-Type Certificate
    application/pdf 219.29 KB
    7/15/2021
    219.29 KB
    Name
    Description
    File Size
    Date
    Size
    GasAlertMicro 5 Cradle Charger - EU Declaration of Conformity
    application/pdf 184.75 KB
    10/6/2022
    184.75 KB
    GasAlertMicro 5-PID-IR User Manual
    application/pdf 2.31 MB
    7/15/2021
    2.31 MB
    GasAlertMicro 5 Series Design Assessment Juarez
    application/pdf 192.33 KB
    7/15/2021
    192.33 KB
    GasAlertMicro 5 Series Design Assessment Calgary
    application/pdf 84.26 KB
    7/15/2021
    84.26 KB
    GasAlert Micro5 Quick Start Guide Rev. N
    application/pdf 632.34 KB
    1/27/2022
    632.34 KB
    GasAlertMicro 5 Series - User Manual
    application/pdf 2.64 MB
    9/5/2023
    2.64 MB
    GasAlertMicro 5 Series Data Sheet
    application/pdf 421.25 KB
    7/15/2021
    421.25 KB
    Portable Gas Detection Product Guide
    application/pdf 2.5 MB
    5/16/2023
    2.5 MB
    GasAlertMicro 5 Series Certificate of Compliance 120138
    application/pdf 509.35 KB
    7/15/2021
    509.35 KB
    GasAlertMicro 5 Series EU Declaration of Conformity
    application/pdf 164.04 KB
    1/11/2022
    164.04 KB
    GasAlertMicro 5 Series IECEx Certificate of Conformity
    application/pdf 78.12 KB
    7/15/2021
    78.12 KB
    GasAlertMicro 5 Series Order Info
    application/pdf 997.36 KB
    7/15/2021
    997.36 KB
    GasAlertMicro 5 Series CSA Certificate of Compliance
    application/pdf 100.73 KB
    7/15/2021
    100.73 KB
    GasAlertMicro 5 Series Certificate of Approval
    application/pdf 52.23 KB
    7/15/2021
    52.23 KB
    GasAlertMicro 5 Series KCS Certificate Korea
    application/pdf 380.48 KB
    7/15/2021
    380.48 KB
    GasAlertMicro 5 Series Atex EC-Type Certificate
    application/pdf 219.29 KB
    7/15/2021
    219.29 KB
    Name
    Description
    File Size
    Date
    Size
    GasAlertMicro 5 Series Data Sheet
    421.25 KB
    7/15/2021
    GasAlertMicro 5-PID-IR User Manual
    2.31 MB
    7/15/2021
    GasAlert Micro5 Quick Start Guide Rev. N
    632.34 KB
    1/27/2022
    GasAlertMicro 5 Series - User Manual
    2.64 MB
    9/5/2023
    Portable Gas Detection Product Guide
    2.5 MB
    5/16/2023
    GasAlertMicro 5 Series Order Info
    997.36 KB
    7/15/2021
    GasAlertMicro 5 Cradle Charger - EU Declaration of Conformity
    184.75 KB
    10/6/2022
    GasAlertMicro 5 Series Design Assessment Juarez
    192.33 KB
    7/15/2021
    GasAlertMicro 5 Series Design Assessment Calgary
    84.26 KB
    7/15/2021
    GasAlertMicro 5 Series Certificate of Compliance 120138
    509.35 KB
    7/15/2021
    GasAlertMicro 5 Series EU Declaration of Conformity
    164.04 KB
    1/11/2022
    GasAlertMicro 5 Series IECEx Certificate of Conformity
    78.12 KB
    7/15/2021
    GasAlertMicro 5 Series CSA Certificate of Compliance
    100.73 KB
    7/15/2021
    GasAlertMicro 5 Series Certificate of Approval
    52.23 KB
    7/15/2021
    GasAlertMicro 5 Series KCS Certificate Korea
    380.48 KB
    7/15/2021
    GasAlertMicro 5 Series Atex EC-Type Certificate
    219.29 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    118214-L3
    REPLACEMENT QUAD SENSOR SCREEN FILTERS
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    118214-L3
    REPLACEMENT QUAD SENSOR SCREEN FILTERS
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    118219-L3
    MOTORIZED PUMP (YELLOW) FOR
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    118219-L3
    MOTORIZED PUMP (YELLOW) FOR
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    119078-L3
    Replacement Latch For Battery Micro 5
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    119078-L3
    Replacement Latch For Battery Micro 5
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    119468-L3
    Replacement back enclosure (yellow) with screws for GasAlertMicro 5 Series
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    119468-L3
    Replacement back enclosure (yellow) with screws for GasAlertMicro 5 Series
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    119549-L3
    Dummy sensor for PID location, for GasAlertMicro 5 Series
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    119549-L3
    Dummy sensor for PID location, for GasAlertMicro 5 Series
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    119778-L3
    M5 PID - PIDO2LELNH3rchg, pump DL EU
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    119778-L3
    M5 PID - PIDO2LELNH3rchg, pump DL EU
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    120602-L3
    Replacement front enclosure (yellow) for GasAlertMicro 5
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    120602-L3
    Replacement front enclosure (yellow) for GasAlertMicro 5
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    121185-L3
    M5 PID - O2LEL rchg, pump, DL, EU
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    121185-L3
    M5 PID - O2LEL rchg, pump, DL, EU
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    122318-L3
    M5 PID - PIDO2 alk, pump, DL, EU
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    122318-L3
    M5 PID - PIDO2 alk, pump, DL, EU
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    122598-L3
    GASALERT 5 UNIT CHARGING ASSEMBLY AU
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version
    122598-L3
    GASALERT 5 UNIT CHARGING ASSEMBLY AU
    https://honeywell.scene7.com/is/image/Honeywell65/BW_GasAlertMicro_5_PID,_front_view,_angled_slightly_right,_diffusion_version