/content/sps/ca/en/search-results.html

    multi gas

    UltraRAE 3000 + PID10.6 Portable Handheld Computer

    The most advanced wireless handheld VOC monitor with parts per million measurement

    Overview
    Whether for industrial hygiene, leak detection, or HazMat response, the MiniRAE 3000 + delivers one of the most advanced VOC monitoring capabilities on the market. With a photoionization detector (PID) that has an extended detection range from 0-15,000 ppm, a rapid three-second response time, built-in correction factors for more than 200 compounds, patented auto-cleaning sensor technology and Reflex PID Technology™, the MiniRAE 3000 + can measure one of the highest levels of ionizable chemicals available on the market.The powerful sample pump draws through up to 100 feet of tubing horizontally or vertically. A built-in flashlight to help navigate in darker environments and an IP 65/67 dust-tight and water-proof housing all add up to a device that performs reliably even in harsh conditions.MiniRAE 3000 + is solution oriented through multiple connected options. A dedicated mobile APP has been developed for Remediation engineers and Industrial Hygienists. Instrument is also available with real time connectivity which can relay readings and alarm status up to 2 miles to a RAELink 3 wireless transmitter.Features and Benefits:• Most advanced handheld VOC monitor on the market• PID measures from 0-15,000 ppm• 3-second response• Humidity compensation• Patented PID lamp auto-cleaning technology• Patented Reflex PID Technology™• Optional Mesh Radio for ConneXT compatibility• Optional built-in Bluetooth transmitter that transmits real-time data up to 2 miles with RAELink3 wireless router• Optional BLE Module• Sample pump draws from up to 100 feet• Correction factors for more than 200 compounds• Built-in flashlight• IP 65/67 water-proof and dust-tight• Logs up to 6 months of data at 1-minute intervals• Multi-language capability – up to 10 languages• 9.8eV for benzene and TVOC and 10.6 and 11.7 UV lamps for TVOCApplication:• Emergency Response• Environmental Cleanups/ Remediation• Hazmat Response• Leak Detection• Urban Search & Rescue• Venue Protection• Worker Exposure
    Specifications

    Brand

    • Brand
      • RAE

    Temperature

    • Minimum Temperature
      • -20 degree Celsius
    • Maximum Temperature
      • 50 degree Celsius

    Dimension & Weight

    • Weight
      • 738 gram
    • Instrument Size
      • 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)

    Category

    • Sub-Category
      • Premium-Gas

    Range

    • Humidity Range
      • 0%-95% percent
    • Sensor Range
      • VOC (0-10000ppm)- Benzene (0-200ppm)- Butadiene (0-200ppm)

    Alarm

    • Alarm Type
      • Audible- Visual- Vibrating

    Battery & Charging

    • Battery Run Time
      • 16 hours

    Certifications

    • Standards
      • US and Canada: CSA- Classified as Intrinsically Safe for use in Class I- Division 1

    Datalogging

    • Datalogging
      • Standard 6 months at one-minute intervals

    Features & Benefits

    • Features & Benefits
      • • Versatile VOC or Benzene-Specific modes

    Options

    • User Options
      • • Alarms latching with manual override or automatic reset

    Sampling

    • Sampling Pump Range
      • 100ft (30m) meter

    Warranty

    • Warranty
      • 3 years for 10.6 eV lamp- 6 months for

    Wireless

    • Wireless Technology
      • MESH- BLE

    Standards & Certifications

    • Ingress Protection
      • IP65

    Additional Specifications

    • Gas Type
      • VOC- Benzene- Butadiene

    Others

    • Industry
      • Energy

    Brand

    • Brand
      • RAE

    Temperature

    • Minimum Temperature
      • -20 degree Celsius
    • Maximum Temperature
      • 50 degree Celsius

    Dimension & Weight

    • Weight
      • 738 gram
    • Instrument Size
      • 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)

    Category

    • Sub-Category
      • Premium-Gas

    Range

    • Humidity Range
      • 0%-95% percent
    • Sensor Range
      • VOC (0-10000ppm)- Benzene (0-200ppm)- Butadiene (0-200ppm)

    Alarm

    • Alarm Type
      • Audible- Visual- Vibrating

    Battery & Charging

    • Battery Run Time
      • 16 hours

    Certifications

    • Standards
      • US and Canada: CSA- Classified as Intrinsically Safe for use in Class I- Division 1

    Datalogging

    • Datalogging
      • Standard 6 months at one-minute intervals

    Features & Benefits

    • Features & Benefits
      • • Versatile VOC or Benzene-Specific modes

    Options

    • User Options
      • • Alarms latching with manual override or automatic reset

    Sampling

    • Sampling Pump Range
      • 100ft (30m) meter

    Warranty

    • Warranty
      • 3 years for 10.6 eV lamp- 6 months for

    Wireless

    • Wireless Technology
      • MESH- BLE

    Standards & Certifications

    • Ingress Protection
      • IP65

    Additional Specifications

    • Gas Type
      • VOC- Benzene- Butadiene

    Others

    • Industry
      • Energy
    • Brand : RAE
    • Minimum Temperature : -20 degree Celsius
    • Maximum Temperature : 50 degree Celsius
    • Weight : 738 gram
    • Sub-Category : Premium-Gas
    • Instrument Size : 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
    • Humidity Range : 0%-95% percent
    • Sensor Range : VOC (0-10000ppm)- Benzene (0-200ppm)- Butadiene (0-200ppm)
    • Alarm Type : Audible- Visual- Vibrating
    • Battery Run Time : 16 hours
    • Standards : US and Canada: CSA- Classified as Intrinsically Safe for use in Class I- Division 1
    • Datalogging : Standard 6 months at one-minute intervals
    • Features & Benefits : • Versatile VOC or Benzene-Specific modes
    • User Options : • Alarms latching with manual override or automatic reset
    • Sampling Pump Range : 100ft (30m) meter
    • Warranty : 3 years for 10.6 eV lamp- 6 months for
    • Wireless Technology : MESH- BLE
    • Ingress Protection : IP65
    • Gas Type : VOC- Benzene- Butadiene
    • Industry : Energy
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    059-D110-000
    UltraRAE 3KPID10.6RE Li-IonNO-WLSUL
    059-D110-000
    UltraRAE 3KPID10.6RE Li-IonNO-WLSUL