/content/sps/ca/en/search-results.html

    multi gas

    MicroRAE Wireless 4-gas monitor

    Enhanced user-friendliness and flexibility for wireless gas detection

    Overview
    The MicroRAE™ is a wireless multi-gas diffusion monitor that simultaneously measures up to four gases, including hydrogen sulfide, carbon monoxide, oxygen and combustibles (LEL). With its multiple wireless connectivity options the MicroRAE can deliver real-time instrument readings location and alarm status to other wireless solutions such as ConneXt Plus, ConneXt Pro, ConneXt Loneworker and Safety Communicator.
    Features and Benefits:
    • Available with several wireless technology options: Mesh / Wi-Fi / NB-IoT
    • Real-time gas concentration reading, location, alarm and status enabled by state of-the-art wireless technology
    • Bluetooth® low energy connection to a Smart Phone device for uplink data communication and device configuration • Compact and lightweight design
    • IP-67 water- and dust-resistant case Strong, protective, concussion-proof design
    • Unmistakable five-way local and remote wireless notification of alarm conditions
    • Short bump test and calibration time
    • Filtered LEL sensor options to inhibit sensor poisoning
    • Global approval for worldwide acceptance.
    Application:
    • Emergency Response
    • Exploration
    • Fire Overhaul
    • Fracking
    • Plant Shutdown & Turn-Around
    • Residential Calls
    • Urban Search & Rescue
    Even the best products deserve expert maintenance!
    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
    Explore our fixed, portable, and high-tech support services now!
    Specifications

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 206 gram
      • 7.03 ounce av
    • Instrument Size
      • 4.6 in x 3.0 in (2.6 in) 3.0 in x 0.9 in [117 mm x 76 mm (66) 74 mm x 24 mm]
    • Weight range
      • 206 g (Including Li-Ion Battery and Clip) gram

    Category

    • Sub-Category
      • Gas Monitor
      • Multi-Gas

    Range

    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent
    • Sensor Range
      • O2 (0-30%vol), LEL (0-100%LEL), CO(0-1000ppm), H2S (0-100ppm), HCN (0-50ppm)

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 140 degree Fahrenheit
      • 60
      • 60 degree Celsius

    Alarm

    • Alarm Settings
      • Latching, Non Latching, Manual Override, Low Battery, Wireless Connectivity Alarm, Man Down Alarm
    • Alarm Type
      • Audible, Visual, Vibrating
      • Multi-Tone, Vibration, Flashing LEDs, Display

    Features

    • Alarm Included
      • Yes
    • Series Name
      • MicroRAE

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 12-15 hours
      • Continuous Non-Wireless: 15 hours
      • Continuous Wireless: 12 hours

    Calibration

    • Calibration Procedures
      • Bump Test
    • Calibration
      • Two-Point Calibration (Manual or Automatic with AutoRAE 2)

    Certifications

    • Standards
      • EX: I 2G Ex ia d IIC T4 Gb
      • EX: II M1 Ex ia I Ma
      • INMETRO Ex da ia IIc T4 Ga
      • Korea: Ex ia d IIC T4
      • US and Canada: Class I, Div 1, Group A, B, C, and D

    Datalogging

    • Datalogging Interval
      • Default: 1 min
      • User-Configurable: 1 to 3,600 sec
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous datalogging (6 month for 4 sensors at 1-minute intervals)

    Display

    • Display Viewing Area
      • 1.73 in x 1.29 in
    • Display Included
      • Yes
    • Display Readout
      • IntelliFlash™ and Policy Enforcement Indicators
      • Real-Time Reading of Gas Concentration and Man Down Indicators
      • STEL, TWA, Peak and Minimum Values
      • Wireless and GPS On/Off and Reception Quality
    • Display Type
      • Monochrome Graphic Display

    Features & Benefits

    • Features & Benefits
      • Compact and Lightweight, Strong, Protective, Concussion-Proof Design, Real-Time Gas Concentration Readings, Location, Alarm, and Status Enabled by State-Ofthe-Art Wireless Technology
      • Compatible with Safety Communicator
      • Device Management with Honeywell SafetySuite
      • Filtered LEL Sensor Options to Inhibit Sensor Poisoning
      • Five-Way Local and Remote Notification of Alarm Conditions, Short Bump Test and Calibration Time, Global Approval for Worldwide Acceptance
      • Numerous Connectivity Solutions

    Filter

    • Filter Included
      • No
    • Filter Type
      • Auxiliary Filter

    Options

    • User Options
      • Alarms: latching, non latching, or manual override
      • User-Configurable Datalogging Intervals

    Sampling

    • Sampling Pump Included
      • No

    Sensor

    • Sensor Type
      • Catalytic Bead
      • Electrochemical

    Warranty

    • Warranty
      • 1 Year for HCN sensor
      • 2 Years Device and Sensors

    Wireless

    • Wireless Technology
      • Bluetooth (BLE)
      • Mesh Radio
      • Wi-Fi 3
    • Wireless Enabled
      • Yes

    Additional Specifications

    • External Calibration
      • AutoRAE 2 Automatic Test and Calibration System
    • Gas Type
      • O2, LEL, CO, H2S, HCN
    • Decibels
      • 100 decibel

    Standards & Certifications

    • Ingress Protection
      • IP67

    Dimensions & Weight

    • Size
      • H: 4.6 in W: 3.0 in D: 0.9 in

    Technical Specifications

    • Communication and Data Download
      • Data Download and Instrument Set-Up and Upgrades on PC via Travel Charger Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Operating Frequency Range
      • IEEE 802.11 Bands b/n/g 2.4 GHz
      • IEEE 802.15.4 Sub 1 GHz
    • Dust and Water Resistance
      • IP67
    • Wireless Approvals
      • Bluetooth 4.0
      • CE RandTTE
      • FCC Part 15
      • GPS and Others
    • Signal Strength
      • NB-IoT Connectivity is Ensured If Signal Strength is Greater than -85dBm
    • Wireless Range
      • BLE: Up to 15 ft (5m)
      • Mesh Radio3: Up to 650 ft (200 m) for sub1 GHz
      • Wi-Fi 3: up to 330 ft (100m)
    • Model Number
      • MicroRAE
    • Keypad Type
      • Two-Button Operation
    • Attachment
      • Stainless-Steel Alligator Clip, Wrist Wrap (Optional)
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Tests
      • Automatic Bump Test

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Construction
      • Firefighting
      • Lone Worker Applications
      • Oil and Gas
      • Petrochemicals
      • Telecommunications
      • Waste Water Treatment

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Government & Public Sector
      • Utilities

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 206 gram
      • 7.03 ounce av
    • Instrument Size
      • 4.6 in x 3.0 in (2.6 in) 3.0 in x 0.9 in [117 mm x 76 mm (66) 74 mm x 24 mm]
    • Weight range
      • 206 g (Including Li-Ion Battery and Clip) gram

    Category

    • Sub-Category
      • Gas Monitor
      • Multi-Gas

    Range

    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent
    • Sensor Range
      • O2 (0-30%vol), LEL (0-100%LEL), CO(0-1000ppm), H2S (0-100ppm), HCN (0-50ppm)

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 140 degree Fahrenheit
      • 60
      • 60 degree Celsius

    Alarm

    • Alarm Settings
      • Latching, Non Latching, Manual Override, Low Battery, Wireless Connectivity Alarm, Man Down Alarm
    • Alarm Type
      • Audible, Visual, Vibrating
      • Multi-Tone, Vibration, Flashing LEDs, Display

    Features

    • Alarm Included
      • Yes
    • Series Name
      • MicroRAE

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 12-15 hours
      • Continuous Non-Wireless: 15 hours
      • Continuous Wireless: 12 hours

    Calibration

    • Calibration Procedures
      • Bump Test
    • Calibration
      • Two-Point Calibration (Manual or Automatic with AutoRAE 2)

    Certifications

    • Standards
      • EX: I 2G Ex ia d IIC T4 Gb
      • EX: II M1 Ex ia I Ma
      • INMETRO Ex da ia IIc T4 Ga
      • Korea: Ex ia d IIC T4
      • US and Canada: Class I, Div 1, Group A, B, C, and D

    Datalogging

    • Datalogging Interval
      • Default: 1 min
      • User-Configurable: 1 to 3,600 sec
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous datalogging (6 month for 4 sensors at 1-minute intervals)

    Display

    • Display Viewing Area
      • 1.73 in x 1.29 in
    • Display Included
      • Yes
    • Display Readout
      • IntelliFlash™ and Policy Enforcement Indicators
      • Real-Time Reading of Gas Concentration and Man Down Indicators
      • STEL, TWA, Peak and Minimum Values
      • Wireless and GPS On/Off and Reception Quality
    • Display Type
      • Monochrome Graphic Display

    Features & Benefits

    • Features & Benefits
      • Compact and Lightweight, Strong, Protective, Concussion-Proof Design, Real-Time Gas Concentration Readings, Location, Alarm, and Status Enabled by State-Ofthe-Art Wireless Technology
      • Compatible with Safety Communicator
      • Device Management with Honeywell SafetySuite
      • Filtered LEL Sensor Options to Inhibit Sensor Poisoning
      • Five-Way Local and Remote Notification of Alarm Conditions, Short Bump Test and Calibration Time, Global Approval for Worldwide Acceptance
      • Numerous Connectivity Solutions

    Filter

    • Filter Included
      • No
    • Filter Type
      • Auxiliary Filter

    Options

    • User Options
      • Alarms: latching, non latching, or manual override
      • User-Configurable Datalogging Intervals

    Sampling

    • Sampling Pump Included
      • No

    Sensor

    • Sensor Type
      • Catalytic Bead
      • Electrochemical

    Warranty

    • Warranty
      • 1 Year for HCN sensor
      • 2 Years Device and Sensors

    Wireless

    • Wireless Technology
      • Bluetooth (BLE)
      • Mesh Radio
      • Wi-Fi 3
    • Wireless Enabled
      • Yes

    Additional Specifications

    • External Calibration
      • AutoRAE 2 Automatic Test and Calibration System
    • Gas Type
      • O2, LEL, CO, H2S, HCN
    • Decibels
      • 100 decibel

    Standards & Certifications

    • Ingress Protection
      • IP67

    Dimensions & Weight

    • Size
      • H: 4.6 in W: 3.0 in D: 0.9 in

    Technical Specifications

    • Communication and Data Download
      • Data Download and Instrument Set-Up and Upgrades on PC via Travel Charger Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Operating Frequency Range
      • IEEE 802.11 Bands b/n/g 2.4 GHz
      • IEEE 802.15.4 Sub 1 GHz
    • Dust and Water Resistance
      • IP67
    • Wireless Approvals
      • Bluetooth 4.0
      • CE RandTTE
      • FCC Part 15
      • GPS and Others
    • Signal Strength
      • NB-IoT Connectivity is Ensured If Signal Strength is Greater than -85dBm
    • Wireless Range
      • BLE: Up to 15 ft (5m)
      • Mesh Radio3: Up to 650 ft (200 m) for sub1 GHz
      • Wi-Fi 3: up to 330 ft (100m)
    • Model Number
      • MicroRAE
    • Keypad Type
      • Two-Button Operation
    • Attachment
      • Stainless-Steel Alligator Clip, Wrist Wrap (Optional)
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Tests
      • Automatic Bump Test

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Construction
      • Firefighting
      • Lone Worker Applications
      • Oil and Gas
      • Petrochemicals
      • Telecommunications
      • Waste Water Treatment

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Government & Public Sector
      • Utilities
    • Brand : Honeywell RAE Systems|RAE
    • Weight : 206 gram|7.03 ounce av
    • Sub-Category : Gas Monitor|Multi-Gas
    • Instrument Size : 4.6 in x 3.0 in (2.6 in) 3.0 in x 0.9 in [117 mm x 76 mm (66) 74 mm x 24 mm]
    • Weight range : 206 g (Including Li-Ion Battery and Clip) gram
    • Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
    • Sensor Range : O2 (0-30%vol), LEL (0-100%LEL), CO(0-1000ppm), H2S (0-100ppm), HCN (0-50ppm)
    • Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
    • Maximum Temperature : 140 degree Fahrenheit|60|60 degree Celsius
    • Alarm Settings : Latching, Non Latching, Manual Override, Low Battery, Wireless Connectivity Alarm, Man Down Alarm
    • Alarm Included : Yes
    • Alarm Type : Audible, Visual, Vibrating|Multi-Tone, Vibration, Flashing LEDs, Display
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Battery Run Time : 12-15 hours|Continuous Non-Wireless: 15 hours|Continuous Wireless: 12 hours
    • Calibration Procedures : Bump Test
    • Calibration : Two-Point Calibration (Manual or Automatic with AutoRAE 2)
    • Standards : EX: I 2G Ex ia d IIC T4 Gb|EX: II M1 Ex ia I Ma|INMETRO Ex da ia IIc T4 Ga|Korea: Ex ia d IIC T4|US and Canada: Class I, Div 1, Group A, B, C, and D
    • Datalogging Interval : Default: 1 min|User-Configurable: 1 to 3,600 sec
    • Datalogging Capable : Yes
    • Datalogging : Continuous datalogging (6 month for 4 sensors at 1-minute intervals)
    • Display Viewing Area : 1.73 in x 1.29 in
    • Display Included : Yes
    • Display Readout : IntelliFlash™ and Policy Enforcement Indicators|Real-Time Reading of Gas Concentration and Man Down Indicators|STEL, TWA, Peak and Minimum Values|Wireless and GPS On/Off and Reception Quality
    • Display Type : Monochrome Graphic Display
    • Features & Benefits : Compact and Lightweight, Strong, Protective, Concussion-Proof Design, Real-Time Gas Concentration Readings, Location, Alarm, and Status Enabled by State-Ofthe-Art Wireless Technology|Compatible with Safety Communicator|Device Management with Honeywell SafetySuite|Filtered LEL Sensor Options to Inhibit Sensor Poisoning|Five-Way Local and Remote Notification of Alarm Conditions, Short Bump Test and Calibration Time, Global Approval for Worldwide Acceptance|Numerous Connectivity Solutions
    • Filter Included : No
    • Filter Type : Auxiliary Filter
    • User Options : Alarms: latching, non latching, or manual override|User-Configurable Datalogging Intervals
    • Sampling Pump Included : No
    • Sensor Type : Catalytic Bead|Electrochemical
    • Warranty : 1 Year for HCN sensor|2 Years Device and Sensors
    • Wireless Technology : Bluetooth (BLE)|Mesh Radio|Wi-Fi 3
    • Wireless Enabled : Yes
    • External Calibration : AutoRAE 2 Automatic Test and Calibration System
    • Ingress Protection : IP67
    • Gas Type : O2, LEL, CO, H2S, HCN
    • Decibels : 100 decibel
    • Size : H: 4.6 in W: 3.0 in D: 0.9 in
    • Communication and Data Download : Data Download and Instrument Set-Up and Upgrades on PC via Travel Charger Wireless Data and Status Transmission via Built-in RF Modem (Optional)
    • Operating Frequency Range : IEEE 802.11 Bands b/n/g 2.4 GHz|IEEE 802.15.4 Sub 1 GHz
    • Dust and Water Resistance : IP67
    • Wireless Approvals : Bluetooth 4.0|CE RandTTE|FCC Part 15|GPS and Others
    • Signal Strength : NB-IoT Connectivity is Ensured If Signal Strength is Greater than -85dBm
    • Wireless Range : BLE: Up to 15 ft (5m)|Mesh Radio3: Up to 650 ft (200 m) for sub1 GHz|Wi-Fi 3: up to 330 ft (100m)
    • Power Source : Battery
    • Model Number : MicroRAE
    • Series Name : MicroRAE
    • Keypad Type : Two-Button Operation
    • Application : Construction|Firefighting|Lone Worker Applications|Oil and Gas|Petrochemicals|Telecommunications|Waste Water Treatment
    • Attachment : Stainless-Steel Alligator Clip, Wrist Wrap (Optional)
    • Industry : Commercial Buildings|Energy|Government & Public Sector|Utilities
    • EMC/RFI : EMC Directive: 2004/108/EC
    • Tests : Automatic Bump Test
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MicroRAE Data Sheet - EN
    application/pdf 430.06 KB
    3/13/2025
    430.06 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    MicroRAE Firmware Upgrade
    application/pdf 373.15 KB
    7/15/2021
    373.15 KB
    MicroRAE User Manual - EN
    application/pdf 7.27 MB
    3/11/2025
    7.27 MB
    MicroRAE QSG - EN
    application/pdf 505.6 KB
    3/10/2025
    505.6 KB
    Firmware
    Name
    Description
    File Size
    Date
    Size
    BLE Updater For MicroRAE v 1.0.6
    application/zip 2.89 MB
    7/15/2021
    2.89 MB
    sps-his-microrae-v1-16-12-with-signature
    application/zip 526.03 KB
    9/3/2021
    526.03 KB
    MicroRAE v 1.14 Release Notes - Gas Detection
    application/pdf 394.51 KB
    10/13/2026
    394.51 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MicroRAE Brochure - EN
    application/pdf 1.92 MB
    7/15/2021
    1.92 MB
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    Technical Note 156 Correction Factors For Combustible Gas LEL Sensors 20022016
    application/pdf 609.21 KB
    7/15/2021
    609.21 KB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    MicroRAE - BLE Mode Reference Sheet
    application/pdf 451.14 KB
    7/15/2021
    451.14 KB
    Electrochemical Sensor Replacement & Maintenance Technical Note 151
    application/pdf 976.3 KB
    7/15/2021
    976.3 KB
    MicroRae - Technical Note 208
    application/pdf 111.17 KB
    11/9/2022
    111.17 KB
    Technical Note 144 Handling LEL Sensor Poisons
    application/pdf 802.28 KB
    8/3/2022
    802.28 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    EU & UK Declaration of Conformity MicroRAE
    application/pdf 229.86 KB
    7/25/2023
    229.86 KB
    MicroRAE EU Declaration of Conformity
    application/pdf 204 KB
    1/11/2022
    204 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Application 202: The ABC®s Of Gases In The Industry
    application/pdf 843.47 KB
    7/27/2021
    843.47 KB
    Application Note 217: Confined Spaces And The Construction Industry
    application/pdf 828.21 KB
    7/15/2021
    828.21 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    MicroRAE Safety Advisory
    application/pdf 110.19 KB
    7/15/2021
    110.19 KB
    MicroRAE Product Notice
    application/pdf 201.41 KB
    7/15/2021
    201.41 KB
    Name
    Description
    File Size
    Date
    Size
    BLE Updater For MicroRAE v 1.0.6
    application/zip 2.89 MB
    7/15/2021
    2.89 MB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    MicroRAE Firmware Upgrade
    application/pdf 373.15 KB
    7/15/2021
    373.15 KB
    MicroRAE Safety Advisory
    application/pdf 110.19 KB
    7/15/2021
    110.19 KB
    Application 202: The ABC®s Of Gases In The Industry
    application/pdf 843.47 KB
    7/27/2021
    843.47 KB
    Application Note 217: Confined Spaces And The Construction Industry
    application/pdf 828.21 KB
    7/15/2021
    828.21 KB
    sps-his-microrae-v1-16-12-with-signature
    application/zip 526.03 KB
    9/3/2021
    526.03 KB
    Technical Note 156 Correction Factors For Combustible Gas LEL Sensors 20022016
    application/pdf 609.21 KB
    7/15/2021
    609.21 KB
    MicroRAE Brochure - EN
    application/pdf 1.92 MB
    7/15/2021
    1.92 MB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    MicroRAE - BLE Mode Reference Sheet
    application/pdf 451.14 KB
    7/15/2021
    451.14 KB
    MicroRAE Product Notice
    application/pdf 201.41 KB
    7/15/2021
    201.41 KB
    Electrochemical Sensor Replacement & Maintenance Technical Note 151
    application/pdf 976.3 KB
    7/15/2021
    976.3 KB
    MicroRae - Technical Note 208
    application/pdf 111.17 KB
    11/9/2022
    111.17 KB
    MicroRAE Data Sheet - EN
    application/pdf 430.06 KB
    3/13/2025
    430.06 KB
    EU & UK Declaration of Conformity MicroRAE
    application/pdf 229.86 KB
    7/25/2023
    229.86 KB
    MicroRAE v 1.14 Release Notes - Gas Detection
    application/pdf 394.51 KB
    10/13/2026
    394.51 KB
    Technical Note 144 Handling LEL Sensor Poisons
    application/pdf 802.28 KB
    8/3/2022
    802.28 KB
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    MicroRAE User Manual - EN
    application/pdf 7.27 MB
    3/11/2025
    7.27 MB
    MicroRAE QSG - EN
    application/pdf 505.6 KB
    3/10/2025
    505.6 KB
    MicroRAE EU Declaration of Conformity
    application/pdf 204 KB
    1/11/2022
    204 KB
    Name
    Description
    File Size
    Date
    Size
    MicroRAE Data Sheet - EN
    430.06 KB
    3/13/2025
    MicroRAE Firmware Upgrade
    373.15 KB
    7/15/2021
    MicroRAE User Manual - EN
    7.27 MB
    3/11/2025
    MicroRAE QSG - EN
    505.6 KB
    3/10/2025
    BLE Updater For MicroRAE v 1.0.6
    2.89 MB
    7/15/2021
    sps-his-microrae-v1-16-12-with-signature
    526.03 KB
    9/3/2021
    MicroRAE v 1.14 Release Notes - Gas Detection
    394.51 KB
    10/13/2026
    MicroRAE Brochure - EN
    1.92 MB
    7/15/2021
    MSI-Honeywell Connected Safety Solution
    441.3 KB
    10/28/2024
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    795.02 KB
    7/15/2021
    Technical Note 156 Correction Factors For Combustible Gas LEL Sensors 20022016
    609.21 KB
    7/15/2021
    Technical Note 148 Defining The Interval Between Calibration Checks
    839.32 KB
    12/14/2022
    MicroRAE - BLE Mode Reference Sheet
    451.14 KB
    7/15/2021
    Electrochemical Sensor Replacement & Maintenance Technical Note 151
    976.3 KB
    7/15/2021
    MicroRae - Technical Note 208
    111.17 KB
    11/9/2022
    Technical Note 144 Handling LEL Sensor Poisons
    802.28 KB
    8/3/2022
    EU & UK Declaration of Conformity MicroRAE
    229.86 KB
    7/25/2023
    MicroRAE EU Declaration of Conformity
    204 KB
    1/11/2022
    Application 202: The ABC®s Of Gases In The Industry
    843.47 KB
    7/27/2021
    Application Note 217: Confined Spaces And The Construction Industry
    828.21 KB
    7/15/2021
    MicroRAE Safety Advisory
    110.19 KB
    7/15/2021
    MicroRAE Product Notice
    201.41 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    002-3013-000
    Wrist strap
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    002-3013-000
    Wrist strap
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    003-3004-000
    Automotive charging adapter 12 VDC
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    003-3004-000
    Automotive charging adapter 12 VDC
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    020-0040-010
    CSK1 (does not include monitor)
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    020-0040-010
    CSK1 (does not include monitor)
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    310-0156-000
    REPLACEMENT LCD MODULE, MICRORAE
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    310-0156-000
    REPLACEMENT LCD MODULE, MICRORAE
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    500-0036-102
    AC adapter with international prong kit (for single-unit charging and PC comm's cradle)
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    500-0036-102
    AC adapter with international prong kit (for single-unit charging and PC comm's cradle)
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    M02-4020-000
    MICRORAE TRUCK MOUNT CHRG CRADLE
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    M02-4020-000
    MICRORAE TRUCK MOUNT CHRG CRADLE
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    M03-1010-000
    PCB ASSY,MAIN PCB,PGM2600
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    M03-1010-000
    PCB ASSY,MAIN PCB,PGM2600
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    M03-1011-001
    PCB ASSY,BLE PCB,PGM2600
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    M03-1011-001
    PCB ASSY,BLE PCB,PGM2600
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    M03-1012-001
    PCB ASSY,WI-FI +GPS PCB,PGM2600
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    M03-1012-001
    PCB ASSY,WI-FI +GPS PCB,PGM2600
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    M03-1018-002
    PCB ASSY,WIFI ANT BOARD,2.4GHz,PGM2600
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES
    M03-1018-002
    PCB ASSY,WIFI ANT BOARD,2.4GHz,PGM2600
    https://s7d1.scene7.com/is/image/Honeywell65/MR-0000343-FRONT_HIRES