/content/sps/ca/en/search-results.html

    high tech and semiconductor

    Midas®S2 Gas Detector

    Extractive Single-Point Gas Detection using Electrochemical cartridge technology / Advanced Single-Point Gas Detection

    Overview
    The Midas S2 is a fixed, extractive single-point gas transmitter that draws a sample locally or from a remote point to a sensor cartridge. A wide range of toxic, flammable and oxygen gas sensor cartridges are available to detect gases used or generated in semiconductor manufacturing operations, light manufacturing environments, and national and university labs specializing in semiconductor processing research.
    Clear Visibility: Improved graphics display interface for better visibility, instrument status icons, monitoring point and location, and instant alerts to gas readings or alarm levels. Calibration Completed: Factory-calibrated sensors reduce the need for frequent gas testing
    .
    Improved Serviceability: Easy access to change the sensor and pump from the front of the equipment.

    Easy Installation: Compact in size, making it suitable for crowded, complex process environments where space is at a premium, the Midas S2 is simple to install with its plug-and-play capability.

    PoE Protocol: The detector includes the innovative Power over Ethernet (PoE) protocol — a single connection for all power, control and communication requirements.

    Integrated Security: The Midas S2 interface includes password-protected menus to maintain system integrity.
    • Features & Benefits:
    • Highly modular design for easy, reliable, and trouble-free installation
    • Quick replacement of cartridges and pump parts for simple maintenance
    • Single sensor cartridge with onboard ‘e-calibration’ certificate
    • 3-built-in relays (Form C) for Alarms 1, 2, and Fault
    • Supportive digital communication (Modbus/TCP Ethernet/Power over Ethernet (PoE))
    • Keypad interface
    • Factory-calibrated sensors to reduce the need for frequent gas testing
    • 4-20mA analog output with fault and event reporting
    • Large, bright, and rich TFT color LCD and extensive viewing angle
    • mA communication protocols for easy connectivity and service interaction
    • Robust extractive pump system (2-year lifetime) sampling up to 100 feet
    • Supportive Digital communication (Modbus / TCP Ethernet / Power over Ethernet (PoE))
    • Block test to ensure sampling line connection and no leakage
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Brand

    • Brand
      • Honeywell

    Dimensions & Weight

    • Size
      • H: 5.46 in W: 2.17 in D: 5.83 in
    • Display Size and Color
      • 2.4 in IPS Panel with 16.7M Display Color
    • Display Viewing Angle
      • 160° or Higher
    • Sample Line Length
      • 30 m
    • Exhaust Length
      • 30 m
    • Overall Depth
      • 5.83 in
    • Height
      • 5.46 in

    Technical Specifications

    • Sensor Cartridge Life Expectancy
      • 24 Month
    • Display Operation key
      • 4-Button Interface Keypad
    • Exhaust Line Tubing
      • ID: 0.188 in OD: 0.25 in
    • Wiring Requirement
      • 2-Wire 14 AWG Max
      • Digital: CAT5 Cable or Equivalent: RJ45 Connector
    • Sample Line Tubing
      • ID: 0.125 in OD: 0.25 in
    • Enclosure Rating
      • NEMA 4
    • Transport Time
      • 25 sec
    • Analog Outputs
      • 4 to 20 mA (Sink/Source)
    • Visual Output
      • Power, Alarm Fault LEDs and Color TFT LCD
    • Tubing Length
      • 30 m
    • Relay Outputs
      • Alarm1, Alarm2, Fault Relay rated 1.0 A @30 V DC or 0.5 A @125 V AC Max
    • Overall Width
      • 2.17 in
    • Communication
      • Modbus
      • Power Over Ethernet (PoE)
      • TCP Ethernet
    • Ambient Port
      • In Line AIr Filter Required
    • Flow Rate
      • 500 ml/min

    Standards & Certifications

    • Certificates and Standards
      • CSA C22.2 No.61010-1
      • EMC: EN 50270:2015, CE
      • EN 61010-1
      • IEC 61010-1
      • ROHS: EU Directive 2015/863
      • UL 61010-1

    Operating Characteristics

    • Storage Temperature
      • +41 to +77°F

    Features

    • Features & Benefits
      • 3-Built In Relays (Form C) for Alarms 1, 2, and Fault
      • Block Test To Ensure Sampling Line Connection and No Leakage
      • Factory-Calibrated Sensors to Reduce the Need for Frequent Gas Testing
      • Highly Modular Design for Easy, Reliable, and Trouble-Free Installation
      • Keypad Interface
      • Large, Bright, and Rich TFT Color LCD and Extensive Viewing Angle
      • Quick Replacement of Cartridges and Pump Parts for Simple Maintenance
      • Robust Extractive Pump System (2 Year Lifetime) Sampling Up to 100ft
      • Single, Smart Sensor Cartridge with Onboard with ‘e-Calibration’ Certificate
      • Supportive Digital Communication (Modbus/TCP Ethernet/Power Over Ethernet (PoE))
    • Sensor Technology
      • Electrochemical Sensor
    • Display Type
      • Color TFT LCD
    • Series Name
      • Midas S2
    • Alarm Type
      • Dual Level Alarms Typically Set at 1/2 TLV and TLV

    Electrical Specifications

    • Power Consumption
      • ≤ 12.9W
    • Operating Voltage
      • 24 V DC (Nominal) -15 to +10% (20.4 to 26.4 V DC)

    Overview

    • Warranty
      • 2 Years

    Others

    • Industry
      • Manufacturing

    Brand

    • Brand
      • Honeywell

    Dimensions & Weight

    • Size
      • H: 5.46 in W: 2.17 in D: 5.83 in
    • Display Size and Color
      • 2.4 in IPS Panel with 16.7M Display Color
    • Display Viewing Angle
      • 160° or Higher
    • Sample Line Length
      • 30 m
    • Exhaust Length
      • 30 m
    • Overall Depth
      • 5.83 in
    • Height
      • 5.46 in

    Technical Specifications

    • Sensor Cartridge Life Expectancy
      • 24 Month
    • Display Operation key
      • 4-Button Interface Keypad
    • Exhaust Line Tubing
      • ID: 0.188 in OD: 0.25 in
    • Wiring Requirement
      • 2-Wire 14 AWG Max
      • Digital: CAT5 Cable or Equivalent: RJ45 Connector
    • Sample Line Tubing
      • ID: 0.125 in OD: 0.25 in
    • Enclosure Rating
      • NEMA 4
    • Transport Time
      • 25 sec
    • Analog Outputs
      • 4 to 20 mA (Sink/Source)
    • Visual Output
      • Power, Alarm Fault LEDs and Color TFT LCD
    • Tubing Length
      • 30 m
    • Relay Outputs
      • Alarm1, Alarm2, Fault Relay rated 1.0 A @30 V DC or 0.5 A @125 V AC Max
    • Overall Width
      • 2.17 in
    • Communication
      • Modbus
      • Power Over Ethernet (PoE)
      • TCP Ethernet
    • Ambient Port
      • In Line AIr Filter Required
    • Flow Rate
      • 500 ml/min

    Standards & Certifications

    • Certificates and Standards
      • CSA C22.2 No.61010-1
      • EMC: EN 50270:2015, CE
      • EN 61010-1
      • IEC 61010-1
      • ROHS: EU Directive 2015/863
      • UL 61010-1

    Operating Characteristics

    • Storage Temperature
      • +41 to +77°F

    Features

    • Features & Benefits
      • 3-Built In Relays (Form C) for Alarms 1, 2, and Fault
      • Block Test To Ensure Sampling Line Connection and No Leakage
      • Factory-Calibrated Sensors to Reduce the Need for Frequent Gas Testing
      • Highly Modular Design for Easy, Reliable, and Trouble-Free Installation
      • Keypad Interface
      • Large, Bright, and Rich TFT Color LCD and Extensive Viewing Angle
      • Quick Replacement of Cartridges and Pump Parts for Simple Maintenance
      • Robust Extractive Pump System (2 Year Lifetime) Sampling Up to 100ft
      • Single, Smart Sensor Cartridge with Onboard with ‘e-Calibration’ Certificate
      • Supportive Digital Communication (Modbus/TCP Ethernet/Power Over Ethernet (PoE))
    • Sensor Technology
      • Electrochemical Sensor
    • Display Type
      • Color TFT LCD
    • Series Name
      • Midas S2
    • Alarm Type
      • Dual Level Alarms Typically Set at 1/2 TLV and TLV

    Electrical Specifications

    • Power Consumption
      • ≤ 12.9W
    • Operating Voltage
      • 24 V DC (Nominal) -15 to +10% (20.4 to 26.4 V DC)

    Overview

    • Warranty
      • 2 Years

    Others

    • Industry
      • Manufacturing
    • Brand : Honeywell
    • Size : H: 5.46 in W: 2.17 in D: 5.83 in
    • Sensor Cartridge Life Expectancy : 24 Month
    • Certificates and Standards : CSA C22.2 No.61010-1|EMC: EN 50270:2015, CE|EN 61010-1|IEC 61010-1|ROHS: EU Directive 2015/863|UL 61010-1
    • Display Size and Color : 2.4 in IPS Panel with 16.7M Display Color
    • Display Viewing Angle : 160° or Higher
    • Display Operation key : 4-Button Interface Keypad
    • Storage Temperature : +41 to +77°F
    • Features & Benefits : 3-Built In Relays (Form C) for Alarms 1, 2, and Fault|Block Test To Ensure Sampling Line Connection and No Leakage|Factory-Calibrated Sensors to Reduce the Need for Frequent Gas Testing|Highly Modular Design for Easy, Reliable, and Trouble-Free Installation|Keypad Interface|Large, Bright, and Rich TFT Color LCD and Extensive Viewing Angle|Quick Replacement of Cartridges and Pump Parts for Simple Maintenance|Robust Extractive Pump System (2 Year Lifetime) Sampling Up to 100ft|Single, Smart Sensor Cartridge with Onboard with ‘e-Calibration’ Certificate|Supportive Digital Communication (Modbus/TCP Ethernet/Power Over Ethernet (PoE))
    • Exhaust Line Tubing : ID: 0.188 in OD: 0.25 in
    • Wiring Requirement : 2-Wire 14 AWG Max|Digital: CAT5 Cable or Equivalent: RJ45 Connector
    • Sample Line Tubing : ID: 0.125 in OD: 0.25 in
    • Sample Line Length : 30 m
    • Sensor Technology : Electrochemical Sensor
    • Power Consumption : ≤ 12.9W
    • Operating Voltage : 24 V DC (Nominal) -15 to +10% (20.4 to 26.4 V DC)
    • Enclosure Rating : NEMA 4
    • Transport Time : 25 sec
    • Exhaust Length : 30 m
    • Analog Outputs : 4 to 20 mA (Sink/Source)
    • Visual Output : Power, Alarm Fault LEDs and Color TFT LCD
    • Tubing Length : 30 m
    • Relay Outputs : Alarm1, Alarm2, Fault Relay rated 1.0 A @30 V DC or 0.5 A @125 V AC Max
    • Overall Width : 2.17 in
    • Overall Depth : 5.83 in
    • Communication : Modbus|Power Over Ethernet (PoE)|TCP Ethernet
    • Display Type : Color TFT LCD
    • Ambient Port : In Line AIr Filter Required
    • Series Name : Midas S2
    • Alarm Type : Dual Level Alarms Typically Set at 1/2 TLV and TLV
    • Flow Rate : 500 ml/min
    • Warranty : 2 Years
    • Industry : Manufacturing
    • Height : 5.46 in
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MIDAS S2 - E-B2H - Data Sheet
    application/pdf 111.67 KB
    10/1/2026
    111.67 KB
    MIDAS S2 - E-LEO - Data Sheet
    application/pdf 92.79 KB
    10/24/2024
    92.79 KB
    MIDAS S2 - E-LEB - Data Sheet
    application/pdf 91.94 KB
    10/24/2024
    91.94 KB
    MIDAS S2 - E-HCN - Data Sheet-
    application/pdf 101.8 KB
    3/11/2026
    101.8 KB
    MIDAS S2 - E-LEX - Data Sheet
    application/pdf 92.09 KB
    10/25/2024
    92.09 KB
    MIDAS S2 - E-NH3 - Data Sheet
    application/pdf 511.02 KB
    10/1/2026
    511.02 KB
    MIDAS S2 - I-CH3F - Data Sheet
    application/pdf 102.45 KB
    8/8/2025
    102.45 KB
    MIDAS S2 - E-SHX - Data Sheet
    application/pdf 57.94 KB
    8/8/2025
    57.94 KB
    MIDAS S2 - L-COX - Data Sheet
    application/pdf 54.78 KB
    8/8/2025
    54.78 KB
    MIDAS S2 - E-HFU - Data Sheet
    application/pdf 61.5 KB
    8/8/2025
    61.5 KB
    MIDAS S2 - E-NOX - Data Sheet
    application/pdf 54.64 KB
    8/8/2025
    54.64 KB
    MIDAS S2 - E-HFX - Data Sheet
    application/pdf 95.41 KB
    8/8/2025
    95.41 KB
    MIDAS S2 - E-LEL - Data Sheet
    application/pdf 58.76 KB
    8/8/2025
    58.76 KB
    Midas S2 - Spec Sheet
    application/pdf 34.58 KB
    1/4/2024
    34.58 KB
    MIDAS S2 - E-ASH - Data Sheet
    application/pdf 62.68 KB
    10/24/2024
    62.68 KB
    MIDAS S2 - E-HCL - Data Sheet-
    application/pdf 100.48 KB
    3/11/2026
    100.48 KB
    MIDAS S2 - E-H2S - Data Sheet-
    application/pdf 111.03 KB
    3/11/2026
    111.03 KB
    MIDAS S2 - E-BR2 - Data Sheet
    application/pdf 99.55 KB
    6/24/2026
    99.55 KB
    MIDAS S2 - E-COH - Data Sheet
    application/pdf 91.93 KB
    10/24/2024
    91.93 KB
    MIDAS S2 - E-NO2 - Data Sheet-
    application/pdf 101.86 KB
    3/11/2026
    101.86 KB
    MIDAS S2 - E-HFL - Data Sheet
    application/pdf 54.7 KB
    9/11/2025
    54.7 KB
    MIDAS S2 - E-COS - Data Sheet
    application/pdf 52.64 KB
    9/11/2025
    52.64 KB
    MIDAS S2 - E-H2X - Data Sheet
    application/pdf 91.31 KB
    10/24/2024
    91.31 KB
    MIDAS S2 - E-CO2 - Data Sheet
    application/pdf 91.04 KB
    10/24/2024
    91.04 KB
    Midas S2 - Data Sheet
    application/pdf 274.95 KB
    7/10/2023
    274.95 KB
    MIDAS S2 - E-HAL - Data Sheet
    application/pdf 123.23 KB
    4/10/2025
    123.23 KB
    Midas S2-E-IPA
    application/pdf 80.83 KB
    4/7/2025
    80.83 KB
    Midas S2-E-HAX
    application/pdf 126.43 KB
    4/7/2025
    126.43 KB
    Midas S2-L-H2S
    application/pdf 82.94 KB
    3/11/2026
    82.94 KB
    Midas S2-E-NHD
    application/pdf 77.36 KB
    4/7/2025
    77.36 KB
    Midas S2-L-SO2
    application/pdf 80.6 KB
    4/7/2025
    80.6 KB
    Midas S2-E-HCH
    application/pdf 83.92 KB
    4/7/2025
    83.92 KB
    MIDAS S2 - I-NF3 - Data Sheet
    application/pdf 64.02 KB
    11/26/2025
    64.02 KB
    MIDAS S2 Sulfur F Hexafluoride SF6 - Data Sheet
    application/pdf 220.88 KB
    6/24/2026
    220.88 KB
    MIDAS S2 - E-O3X - Data Sheet
    application/pdf 54.75 KB
    8/26/2025
    54.75 KB
    MIDAS S2 - E-O3H - Data Sheet
    application/pdf 55.36 KB
    8/26/2025
    55.36 KB
    MIDAS S2 - E-TEO - Data Sheet
    application/pdf 93.89 KB
    10/28/2024
    93.89 KB
    MIDAS S2 - I-C4F - Data Sheet
    application/pdf 92.62 KB
    10/28/2024
    92.62 KB
    MIDAS S2 - E-SO2 - Data Sheet
    application/pdf 91.18 KB
    10/25/2024
    91.18 KB
    Midas S2-I-CH2 Data Sheet
    application/pdf 554.9 KB
    6/24/2026
    554.9 KB
    Midas S2-E-HAH
    application/pdf 143.94 KB
    6/24/2026
    143.94 KB
    MIDAS S2 - L-O2S- Data Sheet
    application/pdf 478.82 KB
    11/26/2025
    478.82 KB
    MIDAS S2 - I-COS - Data Sheet
    application/pdf 541.64 KB
    11/26/2025
    541.64 KB
    MIDAS S2 - E-XHF - Data Sheet
    application/pdf 93.46 KB
    10/25/2024
    93.46 KB
    MIDAS S2 - E-XCF - Data Sheet
    application/pdf 97.37 KB
    10/25/2024
    97.37 KB
    MIDAS S2 - E-SHL-Data Sheet-2026
    application/pdf 418.25 KB
    10/12/2026
    418.25 KB
    MIDAS S2 - E-PH3 - Data Sheet
    application/pdf 91.7 KB
    10/25/2024
    91.7 KB
    MIDAS S2 - E-PHX - Data Sheet
    application/pdf 92.16 KB
    10/25/2024
    92.16 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Midas S2 - Quick Reference Guide
    application/pdf 1.09 MB
    3/20/2024
    1.09 MB
    Midas S2 - User Manual
    application/pdf 2.46 MB
    2/3/2025
    2.46 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Midas S2 - Brochure
    application/pdf 832.06 KB
    8/31/2023
    832.06 KB
    Name
    Description
    File Size
    Date
    Size
    MIDAS S2 - E-B2H - Data Sheet
    application/pdf 111.67 KB
    10/1/2026
    111.67 KB
    MIDAS S2 - E-LEO - Data Sheet
    application/pdf 92.79 KB
    10/24/2024
    92.79 KB
    MIDAS S2 - E-LEB - Data Sheet
    application/pdf 91.94 KB
    10/24/2024
    91.94 KB
    MIDAS S2 - E-HCN - Data Sheet-
    application/pdf 101.8 KB
    3/11/2026
    101.8 KB
    MIDAS S2 - E-LEX - Data Sheet
    application/pdf 92.09 KB
    10/25/2024
    92.09 KB
    MIDAS S2 - E-NH3 - Data Sheet
    application/pdf 511.02 KB
    10/1/2026
    511.02 KB
    MIDAS S2 - I-CH3F - Data Sheet
    application/pdf 102.45 KB
    8/8/2025
    102.45 KB
    MIDAS S2 - E-SHX - Data Sheet
    application/pdf 57.94 KB
    8/8/2025
    57.94 KB
    MIDAS S2 - L-COX - Data Sheet
    application/pdf 54.78 KB
    8/8/2025
    54.78 KB
    MIDAS S2 - E-HFU - Data Sheet
    application/pdf 61.5 KB
    8/8/2025
    61.5 KB
    MIDAS S2 - E-NOX - Data Sheet
    application/pdf 54.64 KB
    8/8/2025
    54.64 KB
    MIDAS S2 - E-HFX - Data Sheet
    application/pdf 95.41 KB
    8/8/2025
    95.41 KB
    MIDAS S2 - E-LEL - Data Sheet
    application/pdf 58.76 KB
    8/8/2025
    58.76 KB
    Midas S2 - Spec Sheet
    application/pdf 34.58 KB
    1/4/2024
    34.58 KB
    MIDAS S2 - E-ASH - Data Sheet
    application/pdf 62.68 KB
    10/24/2024
    62.68 KB
    MIDAS S2 - E-HCL - Data Sheet-
    application/pdf 100.48 KB
    3/11/2026
    100.48 KB
    MIDAS S2 - E-H2S - Data Sheet-
    application/pdf 111.03 KB
    3/11/2026
    111.03 KB
    MIDAS S2 - E-BR2 - Data Sheet
    application/pdf 99.55 KB
    6/24/2026
    99.55 KB
    MIDAS S2 - E-COH - Data Sheet
    application/pdf 91.93 KB
    10/24/2024
    91.93 KB
    MIDAS S2 - E-NO2 - Data Sheet-
    application/pdf 101.86 KB
    3/11/2026
    101.86 KB
    MIDAS S2 - E-HFL - Data Sheet
    application/pdf 54.7 KB
    9/11/2025
    54.7 KB
    MIDAS S2 - E-COS - Data Sheet
    application/pdf 52.64 KB
    9/11/2025
    52.64 KB
    Midas S2 - Brochure
    application/pdf 832.06 KB
    8/31/2023
    832.06 KB
    MIDAS S2 - E-H2X - Data Sheet
    application/pdf 91.31 KB
    10/24/2024
    91.31 KB
    MIDAS S2 - E-CO2 - Data Sheet
    application/pdf 91.04 KB
    10/24/2024
    91.04 KB
    Midas S2 - Data Sheet
    application/pdf 274.95 KB
    7/10/2023
    274.95 KB
    Midas S2 - Quick Reference Guide
    application/pdf 1.09 MB
    3/20/2024
    1.09 MB
    MIDAS S2 - E-HAL - Data Sheet
    application/pdf 123.23 KB
    4/10/2025
    123.23 KB
    Midas S2-E-IPA
    application/pdf 80.83 KB
    4/7/2025
    80.83 KB
    Midas S2-E-HAX
    application/pdf 126.43 KB
    4/7/2025
    126.43 KB
    Midas S2-L-H2S
    application/pdf 82.94 KB
    3/11/2026
    82.94 KB
    Midas S2-E-NHD
    application/pdf 77.36 KB
    4/7/2025
    77.36 KB
    Midas S2-L-SO2
    application/pdf 80.6 KB
    4/7/2025
    80.6 KB
    Midas S2-E-HCH
    application/pdf 83.92 KB
    4/7/2025
    83.92 KB
    Midas S2 - User Manual
    application/pdf 2.46 MB
    2/3/2025
    2.46 MB
    MIDAS S2 - I-NF3 - Data Sheet
    application/pdf 64.02 KB
    11/26/2025
    64.02 KB
    MIDAS S2 Sulfur F Hexafluoride SF6 - Data Sheet
    application/pdf 220.88 KB
    6/24/2026
    220.88 KB
    MIDAS S2 - E-O3X - Data Sheet
    application/pdf 54.75 KB
    8/26/2025
    54.75 KB
    MIDAS S2 - E-O3H - Data Sheet
    application/pdf 55.36 KB
    8/26/2025
    55.36 KB
    MIDAS S2 - E-TEO - Data Sheet
    application/pdf 93.89 KB
    10/28/2024
    93.89 KB
    MIDAS S2 - I-C4F - Data Sheet
    application/pdf 92.62 KB
    10/28/2024
    92.62 KB
    MIDAS S2 - E-SO2 - Data Sheet
    application/pdf 91.18 KB
    10/25/2024
    91.18 KB
    Midas S2-I-CH2 Data Sheet
    application/pdf 554.9 KB
    6/24/2026
    554.9 KB
    Midas S2-E-HAH
    application/pdf 143.94 KB
    6/24/2026
    143.94 KB
    MIDAS S2 - L-O2S- Data Sheet
    application/pdf 478.82 KB
    11/26/2025
    478.82 KB
    MIDAS S2 - I-COS - Data Sheet
    application/pdf 541.64 KB
    11/26/2025
    541.64 KB
    MIDAS S2 - E-XHF - Data Sheet
    application/pdf 93.46 KB
    10/25/2024
    93.46 KB
    MIDAS S2 - E-XCF - Data Sheet
    application/pdf 97.37 KB
    10/25/2024
    97.37 KB
    MIDAS S2 - E-SHL-Data Sheet-2026
    application/pdf 418.25 KB
    10/12/2026
    418.25 KB
    MIDAS S2 - E-PH3 - Data Sheet
    application/pdf 91.7 KB
    10/25/2024
    91.7 KB
    MIDAS S2 - E-PHX - Data Sheet
    application/pdf 92.16 KB
    10/25/2024
    92.16 KB
    Name
    Description
    File Size
    Date
    Size
    MIDAS S2 - E-B2H - Data Sheet
    111.67 KB
    10/1/2026
    MIDAS S2 - E-LEO - Data Sheet
    92.79 KB
    10/24/2024
    MIDAS S2 - E-LEB - Data Sheet
    91.94 KB
    10/24/2024
    MIDAS S2 - E-HCN - Data Sheet-
    101.8 KB
    3/11/2026
    MIDAS S2 - E-LEX - Data Sheet
    92.09 KB
    10/25/2024
    MIDAS S2 - E-NH3 - Data Sheet
    511.02 KB
    10/1/2026
    MIDAS S2 - I-CH3F - Data Sheet
    102.45 KB
    8/8/2025
    MIDAS S2 - E-SHX - Data Sheet
    57.94 KB
    8/8/2025
    MIDAS S2 - L-COX - Data Sheet
    54.78 KB
    8/8/2025
    MIDAS S2 - E-HFU - Data Sheet
    61.5 KB
    8/8/2025
    MIDAS S2 - E-NOX - Data Sheet
    54.64 KB
    8/8/2025
    MIDAS S2 - E-HFX - Data Sheet
    95.41 KB
    8/8/2025
    MIDAS S2 - E-LEL - Data Sheet
    58.76 KB
    8/8/2025
    Midas S2 - Spec Sheet
    34.58 KB
    1/4/2024
    MIDAS S2 - E-ASH - Data Sheet
    62.68 KB
    10/24/2024
    MIDAS S2 - E-HCL - Data Sheet-
    100.48 KB
    3/11/2026
    MIDAS S2 - E-H2S - Data Sheet-
    111.03 KB
    3/11/2026
    MIDAS S2 - E-BR2 - Data Sheet
    99.55 KB
    6/24/2026
    MIDAS S2 - E-COH - Data Sheet
    91.93 KB
    10/24/2024
    MIDAS S2 - E-NO2 - Data Sheet-
    101.86 KB
    3/11/2026
    MIDAS S2 - E-HFL - Data Sheet
    54.7 KB
    9/11/2025
    MIDAS S2 - E-COS - Data Sheet
    52.64 KB
    9/11/2025
    MIDAS S2 - E-H2X - Data Sheet
    91.31 KB
    10/24/2024
    MIDAS S2 - E-CO2 - Data Sheet
    91.04 KB
    10/24/2024
    Midas S2 - Data Sheet
    274.95 KB
    7/10/2023
    MIDAS S2 - E-HAL - Data Sheet
    123.23 KB
    4/10/2025
    Midas S2-E-IPA
    80.83 KB
    4/7/2025
    Midas S2-E-HAX
    126.43 KB
    4/7/2025
    Midas S2-L-H2S
    82.94 KB
    3/11/2026
    Midas S2-E-NHD
    77.36 KB
    4/7/2025
    Midas S2-L-SO2
    80.6 KB
    4/7/2025
    Midas S2-E-HCH
    83.92 KB
    4/7/2025
    MIDAS S2 - I-NF3 - Data Sheet
    64.02 KB
    11/26/2025
    MIDAS S2 Sulfur F Hexafluoride SF6 - Data Sheet
    220.88 KB
    6/24/2026
    MIDAS S2 - E-O3X - Data Sheet
    54.75 KB
    8/26/2025
    MIDAS S2 - E-O3H - Data Sheet
    55.36 KB
    8/26/2025
    MIDAS S2 - E-TEO - Data Sheet
    93.89 KB
    10/28/2024
    MIDAS S2 - I-C4F - Data Sheet
    92.62 KB
    10/28/2024
    MIDAS S2 - E-SO2 - Data Sheet
    91.18 KB
    10/25/2024
    Midas S2-I-CH2 Data Sheet
    554.9 KB
    6/24/2026
    Midas S2-E-HAH
    143.94 KB
    6/24/2026
    MIDAS S2 - L-O2S- Data Sheet
    478.82 KB
    11/26/2025
    MIDAS S2 - I-COS - Data Sheet
    541.64 KB
    11/26/2025
    MIDAS S2 - E-XHF - Data Sheet
    93.46 KB
    10/25/2024
    MIDAS S2 - E-XCF - Data Sheet
    97.37 KB
    10/25/2024
    MIDAS S2 - E-SHL-Data Sheet-2026
    418.25 KB
    10/12/2026
    MIDAS S2 - E-PH3 - Data Sheet
    91.7 KB
    10/25/2024
    MIDAS S2 - E-PHX - Data Sheet
    92.16 KB
    10/25/2024
    Midas S2 - Quick Reference Guide
    1.09 MB
    3/20/2024
    Midas S2 - User Manual
    2.46 MB
    2/3/2025
    Midas S2 - Brochure
    832.06 KB
    8/31/2023

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    MIDAS S2-A-040
    MIDAS S2 ANGLE BRACKET
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-A-040
    MIDAS S2 ANGLE BRACKET
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-D-NDI
    NDIR dummy sensor for Midas S2
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-D-NDI
    NDIR dummy sensor for Midas S2
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-ASH
    MIDAS S2-E-ASH SENSOR CARTRIDGE
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-ASH
    MIDAS S2-E-ASH SENSOR CARTRIDGE
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-B2H
    MIDAS S2-E-B2H SENSOR CARTRIDGE
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-B2H
    MIDAS S2-E-B2H SENSOR CARTRIDGE
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-BR2
    MIDAS S2-E-BR2 SENSOR CARTRIDGE
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-BR2
    MIDAS S2-E-BR2 SENSOR CARTRIDGE
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-CO2
    MIDAS S2-E-CO2 SENSOR CARTRIDGE
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-CO2
    MIDAS S2-E-CO2 SENSOR CARTRIDGE
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-COH
    Consumable
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-COH
    Consumable
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-COX
    Consumable
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-COX
    Consumable
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-H2S
    MIDAS S2-E-H2S SENSOR CARTRIDGE
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-H2S
    MIDAS S2-E-H2S SENSOR CARTRIDGE
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-H2X
    Consumable
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2
    MIDAS S2-E-H2X
    Consumable
    https://honeywell.scene7.com/is/image/Honeywell65/sps-his-midas-s2-normal-state-1x1-2