/content/sps/au/en/search-results.html
    Scheduled Maintenance: We’re experiencing a temporary issue with global search functionality for this locale. Please select "United States - English" locale and continue your search there.

    Discontinued Productivity Products

    The Honeywell Productivity Support Lifecycle Process – (Mobility, Scan, Print Products)

    Products reach the end of their Product Life Cycle for a variety of reasons. Factors may include parts or repair resource availability, technology innovation, or the products are no longer economically feasible to continue support. At Honeywell, we determine retirement dates for legacy products by taking all of these factors into consideration.

    We recognize that support-milestone announcements (when a product reaches “End of Build,” “End of Contract,” or “End of Service”) may prompt companies to evaluate their current business environment, including their device and support solutions roadmap. With that in mind, we have developed this website section to help customers manage their roadmap transitions, and to provide a clearer understanding of the assistance Honeywell can offer – including assistance in migration to alternative Honeywell products and solutions.

    Support Lifecycle Definitions

    Current Products: This refers to products currently manufactured and sold by Honeywell. These products are fully supported, and are not included in this section.

    Retiring Products: This refers to products that have entered into their last year of manufacturing. These products can still be purchased and are still fully supported. Retiring products will only be listed on this section once a formal Product Retirement Notice has been issued.

    End-of-Build or EOB: This refers to products that are no longer manufactured by Honeywell. In some circumstances, customers can still order EOB products in small quantities from remaining inventory, but typically, EOB products are no longer available to order. Products in this phase have maintenance contract availability as well as technical support services.

    End-of-Contract or EOC: This refers to products that are no longer supported by maintenance contracts. Support may be available on a time and material basis only.

    End-of-Service or EOS: This refers to products for which Honeywell is no longer able to provide Technical or Maintenance service.

    Support for Discontinued Products

    To find out the current support status for discontinued Honeywell products and their recommended replacements, please see the additional tabs in this Discontinued Products section. Please visit the main Support page for descriptions of all the support options available.

    If you are unable to locate the support information you are looking for, please contact Customer Support.

    Please note that telephone support may not be available for End-of-Service products. For information on an EOS product, we recommend searching the Technical Support Portal.

    Discontinued Computer Devices

    This page lists discontinued or retired computer devices, including their current Support Lifecycle status, and the recommended Honeywell replacement product(s). Products are grouped by device type and by Lifecycle status.

    • Note: To quickly check whether a specific computer is listed on this page, you can use your browser's "Find" function (typically this command can be accessed via "Ctrl-F" on a PC, or "Cmd-F" on a Mac).

     

    To access other support for any Honeywell product, whether current or discontinued, please see the navigation links at upper left, where you can access our product knowledge base known as Knowledge Central, Product Downloads, User Manuals, and more. Please visit the main Support page for descriptions of all the support options available.

    Model Product Name Lifecycle Status End of Life/Build Last Renewal Date End of Service Replacement
    VM2 - GOBI radio VM2 WWAN 4 - End of Life May-17   December-22 VM3 WWAN
    6110 Dolphin 4 - End of Life September-19 December-21 December-22 EDA50K
    6510 Dolphin 4 - End of Life December-19 December-21 December-22 EDA50K
    CK70 Passion 4 - End of Life December-17 December-21 December-22 CK65
    CK71 Passion 4 - End of Life February-15 December-21 December-22 CK75,CK65
    CN70 Passion 4 - End of Life December-18 December-21 December-22 CK75
    60S Dolphin 4 - End of Life February-19 December-21 December-22 EDA51/EDA50K
    EDA50 ScanPal 4 - End of Life October-19 December-21 December-22 EDA51
    99EX Dolphin 4 - End of Life June-19 December-22 December-23 CN80
    99GX Dolphin 4 - End of Life June-19 December-22 December-23 CN80
    CV41   4 - End of Life April-19 December-23 December-24 VM1A
    VM1   4 - End of Life April-19 December-23 December-24 VM1A
    CV61   5 - End of Contract June-16 December-20 December-21 VM3
    FC3 MX9 5 - End of Contract December-16 December-20 December-21 CT60/CN80
    70E Dolphin - WEH 5 - End of Contract February-18 December-20 December-21 CT40
    75E Dolphin 5 - End of Contract March-19 December-20 December-22 CT40/CT60/CN80
    CT50 Dolphin 5 - End of Contract September-18 December-20 December-23 CT40/CT60
    CT50 Windows Dolphin 5 - End of Contract September-18 December-20 December-23 CT40/CT60
    CT50h Dolphin 5 - End of Contract September-18 December-20 December-23 CT40H/EDA51
    CK71 Cozumel 6 - End of Service   December-19 December-20 CK75,CK65
    9900 Dolphin 9900 6 - End of Service December-12 March-16 March-17 CT60/CN80
    7600 V2 Dolphin 7600 6 - End of Service December-12 March-16 March-17 6510
    CV60C C 6 - End of Service September-12 December-15 December-17 VM3
    CS40   6 - End of Service December-14 December-16 December-17 CT40
    CV30 CV 6 - End of Service December-14 December-16 December-17 VM3/EDA71
    CN4 CN 6 - End of Service August-14 December-16 December-17 CN75
    D6000 Dolphin 6000 6 - End of Service December-14 December-16 December-17 CT40/CT60
    9700 Dolphin 9700 6 - End of Service December-14 December-16 December-17 CT60/CN80
    VX8B B 6 - End of Service November-14 December-16 December-17 VM2
    VX3H H 6 - End of Service June-11 December-16 December-17 VM1A
    CN3 CN 6 - End of Service January-14 December-16 December-17 CN75
    7800 7800 Android 6 - End of Service May-15 December-17 December-18 CT60/CN80
    CK3A A 6 - End of Service September-13 December-17 December-18 CK65, CK75
    CK3B B 6 - End of Service October-13 December-17 December-18 CK65, CK75
    CK3G G 6 - End of Service October-13 December-17 December-18 CK65, CK75
    CK3N N 6 - End of Service October-13 December-17 December-18 CK65, CK75
    99GX Dolphin (with Gobi Radio) 6 - End of Service October-16 December-18 December-19 CN80
    D75e   6 - End of Service May-15 December-19 December-19 CT60/CN80
    6500 Dolphin 6 - End of Service June-16 December-18 December-19 6510
    6100 CE   6 - End of Service June-16 December-18 December-19 6110
    99EX Dolphin (with Gobi Radio) 6 - End of Service October-16 December-18 December-19 CN80
    MX7L/T Windows Mobile 6.5 Tecton 6 - End of Service December-14 December-19 March-20 CK65, CK75
    MX7L Tecton CS 6 - End of Service January-18 March-20 March-20 CK65, CK75
    MX7T Tecton 6 - End of Service January-18 March-20 March-20 CK75
    MX9A A 6 - End of Service June-15 December-17 June-20 CK65
    MX9H H 6 - End of Service June-15 December-17 June-20 CK65
    6210 Marathon 6 - End of Service May-16 December-19 December-20 No replacement
    70E Dolphin - Android 6 - End of Service September-17 December-19 December-20 CT40
    HX3A A 6 - End of Service June-15 June-18 December-20 No Replacement
    SL62 Captuvo 6 - End of Service December-18 December-19 December-20 No Replacement
    VX9B   6 - End of Service September-15 December-19 December-20 VM3
    5100B ScanPal 6 - End of Service July-17 December-19 December-20 6110
    5100E/J ScanPal 6 - End of Service July-17 December-19 December-20 6110
    CK70 Cozumel 6 - End of Service October-15 December-19 December-20 CN80
    CN70 Cozumel 6 - End of Service December-15 December-19 December-20 CT60/CN80
    7800 7800 WEH 6 - End of Service June-17 December-19 December-20 CT60/CN80

     

     

    Discontinued Printers

    This page lists discontinued or retired printers, including their current Support Lifecycle status, and the recommended Honeywell replacement product(s). Products are grouped by device type and by Lifecycle status.

    • Note: To quickly check whether a specific printer is listed on this page, you can use your browser's "Find" function (typically this command can be accessed via "Ctrl-F" on a PC, or "Cmd-F" on a Mac).

     

    To access other support for any Honeywell product, whether current or discontinued, please see the navigation links at upper left, where you can access our product knowledge base known as Knowledge Central, Product Downloads, User Manuals, and more. Please visit the main Support page for descriptions of all the support options available.

    (View the Datamax to Honeywell Transition Guide Matrix for detailed replacement model specs for A-Class, M-Class, H-Class, I-Class and E-Class printers.)

    Model Product Name Lifecycle Status End of Life/Build Last Renewal Date End of Service Replacement
    MP Nova MP Nova Mark II X41, X42, X44, X45, X48, X52, X61, X62, X63 4 - End of Life December-17 July-21 December-22 PM Nova Replacement SKUs start with: X71, X72, X74,X75, X78, X82, X91, X92, X93 Direct Replacement, old accessories compatible
    PW50 PW50 4 - End of Life December-17 December-21 December-22 RP4
    PW50 PW50 4 - End of Life December-17 December-21 December-22 RP4
    SKUs starting with: X41, X42, X44, X45, X48, X52,X61, X62, X63, MP Nova Mark II 4 - End of Life December-17 July-21 December-22 MP Nova III
    E-Class Mark III with Wireless Radio E-Class 4 - End of Life December-17 December-21 December-23 PC42, PC43, PC23
    H-8308P H-8308P 4 - End of Life September-18 June-22 December-23 PC43d, H-Class
    P1115, P1120n, P1125, P1115s, P1725, Performance Series 4 - End of Life September-18 June-22 December-23 PC43d, H-Class
    PR2 A3006 4 - End of Life June-20 December-22 December-23 MPD31D
    PR3 A3006 4 - End of Life June-20 December-22 December-23 MPD31D
    W1110 Workstation 4 - End of Life September-18 June-22 December-23 PC43d, PC23,H-Class, E-Class Mark III
    PB21   4 - End of Life January-21 April-23 April-24 RPe series
    PB31   4 - End of Life January-21 April-23 April-24 RPe series
    PB50   4 - End of Life January-21 April-23 April-24 RPe series
    PB51   4 - End of Life January-21 April-23 April-24 RPe series
    PB22   4 - End of Life January-21 April-23 April-24 RPe series
    PB32   4 - End of Life January-21 April-23 April-24 RPe series
    PX4C PX4i 4 - End of Life February-20 December-23 December-24 PX4E
    PX6C PX6i 4 - End of Life February-20 December-23 December-24 PX6E
    E-Class w Peel & Present, only select SKUs E-Class 4 - End of Life December-17     E-Class standard options
    6822   5 - End of Contract April-18 February-20 July-21 6824
    MF2te MF2te 5 - End of Contract May-18 September-19 September-21 RP2
    MF4te MF4te 5 - End of Contract May-18 September-19 September-21 RP4
    LP3 LP3 5 - End of Contract November-18 October-20 January-22 PR3, RL3E
    OC3 200333-100 OC3 5 - End of Contract March-20 December-20 December-22 PB31, RL3e
    E-Class Mark II E-Class 6 - End of Service January-12   January-17 E-Class Mark III
    SKUs starting with: XA4, XB1, XB6, XC3, XC4, XD7, Xd8, X43, X50 MP Compact4 Mark II and MP Nova 6 - End of Service February-12   February-17 MP Compact Mark III
    Andes 3 Andes 3 6 - End of Service June-14 December-15 June-17 OC3, RL3, Apex 3
    OC Series w/ Magnetic Card Option OC 6 - End of Service April-12 April-16 August-17 Apex 2, Apex 3
    OC3 w/ fixed width option OC3 6 - End of Service April-12 April-16 August-17 Apex 3
    I -Class Mark I I-Class 6 - End of Service November-12 November-16 November-17 I-Class Mark II
    PC41   6 - End of Service December-12 December-16 December-17 PC series
    E-Class Mark III Pro Plus E-Class 6 - End of Service November-15 December-16 August-18 E-Class Mark III Pro
    PF8   6 - End of Service March-13 December-17 December-18 PC43, PC23
    MP Compact Mobile Wireless MP Compact Mobile Mark II 6 - End of Service February-16 February-16 December-18 MP Compact Mark III
    MP Compact Wireless MP Compact Mark II 6 - End of Service February-16 February-16 December-18 MP Compact Mark III
    PA30   6 - End of Service June-15 December-17 December-18 A-Class, PX series
    3240   6 - End of Service February-13 December-18 December-19  
    PM4i   6 - End of Service January-14 December-18 December-19 PM43, PM43c
    PR2 PR2A3004 6 - End of Service October-16 December-18 December-19 MPD31D
    PR3 PR3A3004 6 - End of Service October-16 December-18 December-19 PR3A3006
    OC2 OC2 6 - End of Service May-18 September-19 September-20 RP2 & RP4
    PF2i   6 - End of Service June-16 December-19 December-20 PM43C
    MP Compact Mark II MP Compact Mark II 6 - End of Service May-17 December-19 December-20 MP Compact Mark III XF-XK series
    MP Compact Mobile Mark II MP Compact Mobile Mark II 6 - End of Service May-17 December-19 December-20 MP Compact Mark III XF-XK series
    PD41B   6 - End of Service June-17 December-19 December-20 PD43
    PD42B   6 - End of Service June-17 December-19 December-20 PD43
    PF4i   6 - End of Service June-16 December-19 December-20 PM43C
    PR2 A3005 6 - End of Service December-16 December-19 December-20 MPD31D
    PR3 PR3A3005 6 - End of Service December-16 December-19 December-20 PR3A3006
    RL3 - wireless versions RL3 6 - End of Service December-16 March-19 December-20 non-wireless versions
    RL4 - wireless versions RL4 6 - End of Service December-16 March-19 December-20 non-wireless versions
    PB42   6 - End of Service February-17 May-19 January-21 PB51
    E-Class Mark III E-Class 4 - End of Life December-21 December-24
    December-25
    PC43
    Workstation Workstation 4 - End of Life December-20 December-23 December-24 PC43
    Apex Apex 4 - End of Life December-22 December-23 December-24 RP4E
    A-Class A-Class 4 - End of Life December-21 December-20 December-22  
    H-Class H-Class 4 - End of Life December-21 December-20 December-22 PX940
    I-Class I-Class 4 - End of Life December-21 December-24 December-25 PM43
    M-Class M-Class 4 - End of Life December-21 December-24 December-25 PD43

     

     

    Discontinued Barcode Scanners

    This page lists discontinued or retired bar code scanners, including their current Support Lifecycle status, and the recommended Honeywell replacement product(s). Products are grouped by device type and by Lifecycle status.

    • Note: To quickly check whether a specific scanner is listed on this page, you can use your browser's "Find" function (typically this command can be accessed via "Ctrl-F" on a PC, or "Cmd-F" on a Mac).

     

    To access other support for any Honeywell product, whether current or discontinued, please see the navigation links at upper left, where you can access our product knowledge base known as Knowledge Central, Product Downloads, User Manuals, and more. Please visit the main Support page for descriptions of all the support options available.

    Model Product Name Lifecycle Status End of Life/Build Last Renewal Date End of Service Replacement
    1900hHD-0, 1900hSR-0 Xenon Gen 1 4 - End of Life April-16 December-20 December-21 Xenon 1950
    1902hSR-0 Xenon Gen 1 4 - End of Life April-16 December-20 December-21 Xenon 1952
    SG20 SG20B 1D, SG20T 1D 4 - End of Life December-18 June-21 June-22 Voyager 1200G & 1202G
    1452g (APAC PRN Revision) Voyager 4 - End of Life December-19 September-21 December-22 1472g
    3800i Granite 4 - End of Life December-18 December-21 December-22 Granit 1910i
    3820i Granite 4 - End of Life December-18 December-21 December-22 Granit 1911i
    SF61B1D, SF61B2D, SF61BHC SF61 4 - End of Life January-18 August-21 December-22 1472g, 1602g, 1952
    SR61 Gen2   4 - End of Life 5/31/2017; 12/17/18 depends on config December-21 December-22 Granit 1910/1911
    SD62   4 - End of Life November-19 January-22 January-23 AP-100BT-07N
    3800gHD   4 - End of Life January-18 December-21 April-23 Hyperion 1300g
    3800rSR   4 - End of Life January-18 December-21 April-23 Hyperion 1300g
    27XX Stratos 4 - End of Life January-21 December-22 December-23 No Replacement
    MS2420 Stratos 4 - End of Life January-21 December-22 December-23 No Replacement
    MS2421 Stratos 4 - End of Life January-21 December-22 December-23 No Replacement
    MS2422 Stratos 4 - End of Life January-21 December-22 December-23 No Replacement
    MS2431 Stratos 4 - End of Life January-21 December-22 December-23 No Replacement
    1450g1D Voyager 4 - End of Life November-19 December-18 December-23 1300g, 1470g
    1450g2D Voyager 4 - End of Life October-19 September-23 December-24 1470g
    1452g Voyager 4 - End of Life December-19 September-23 December-24 1472g
    1900g Xenon Gen 1 4 - End of Life 12/31/2019 (APAC 01/31/2020) December-23 December-24 1950g
    1900hHD-5, 1900hSR-5 Xenon Gen 2 4 - End of Life 12/31/2019 (APAC 01/31/2020) December-23 December-24 1950h
    1902g Xenon Gen 1 4 - End of Life 12/31/2019 (China/APAC 01/31/2020) December-23 December-25 1952g
    1902g-BF Xenon Cordless Battery Free 4 - End of Life 12/31/2019 (China/APAC 01/31/2020) December-23 December-25 1952g/h BF
    1902hHD-5 Xenon Gen 2 4 - End of Life 12/31/2019 (China 01/31/2020) December-23 December-25 1952h
    1902hHD-0USB-5F Xenon Gen 1 FIPS 5 - End of Contract November-16 December-19 December-20 Xenon 1952h
    3310g VuQuest 5 - End of Contract January-17 June-20 December-21 3320g
    3820   5 - End of Contract January-18 September-20 December-21 Granit 1911i
    3820SR   5 - End of Contract January-18 September-20 December-21 Granit 1911i
    MS7600 Horizon 5 - End of Contract June-18 August-20 December-21 7980g - not a direct replacement
    MS7820, MK7820, 7820 Solaris 7820 5 - End of Contract January-18 July-20 December-21 7980g
    SR61DPM Gen2   5 - End of Contract February-18 July-20 December-21 1920iDPM
    861XA902 Corded laser ring scanner 5 - End of Contract December-16 June-19 December-21 8620903RINGSCR
    8651/8653 8650 BT Laser Ring Scanner 5 - End of Contract May-17 August-19 December-21 8680i, 8670
    MS5145 Eclipse 5 - End of Contract December-18 December-18 December-23 Voyager CG 9540
    MS9520/MK9520 Voyager 5 - End of Contract September-18 December-18 December-23 Voyager CG 9540
    3800g   6 - End of Service March-12 March-16 March-17 Hyperion 1300g
    3800g16E   6 - End of Service   August-16 August-17 Hyperion 1300g
    3800gLP   6 - End of Service   August-16 August-17 Hyperion 1300g
    SD61   6 - End of Service March-14 December-16 December-17 SD62
    8510   6 - End of Service   December-16 December-17 Granit Scanners
    8810   6 - End of Service   December-16 December-17 Granit Scanners
    4810wa   6 - End of Service December-12 December-16 December-17 3320, Xenon 1950
    SF51   6 - End of Service June-14 October-16 December-17 1472g, 1602g, 1952
    SG10   6 - End of Service August-14 December-16 December-17 Voyager CG 9540
    SR30   6 - End of Service September-14 December-16 May-18 Hyperion 1300g
    3800gPDF   6 - End of Service June-13 June-17 June-18 Xenon 1950
    4800i   6 - End of Service March-14 November-17 November-18 Granit 1910i
    862X902 corded imager ring scanner 6 - End of Service September-15 December-16 December-18 8620903RINGSCR
    SR31T   6 - End of Service February-16 February-18 February-19 Hyperion 1300g
    MK9590 / MK9591 Voyager - GS 6 - End of Service May-16 May-18 May-19 Voyager 1470g
    8520   6 - End of Service November-14 December-16 December-19 Granit Scanners
    4225   6 - End of Service     December-19 8680i, 8670, 3320
    8820   6 - End of Service November-14 December-16 December-19 Granit Scanners
    YJ3300 Youjie 6 - End of Service   August-18 December-19 Voyager CG 9540
    8652 BT Imager Ring Scanner 6 - End of Service March-15 December-19 March-20 8680i
    8654 BT Imager Ring Scanner 6 - End of Service March-15 December-19 March-20 8680i
    2300 Stratos 6 - End of Service October-15 December-17 October-20 No Honeywell Replacement, contact NCR
    MS2320 Stratos 6 - End of Service October-15 December-17 October-20 No Honeywell Replacement, contact NCR
    MS2321 Stratos 6 - End of Service October-15 December-17 October-20 No Honeywell Replacement, contact NCR
    4125   6 - End of Service     December-20  

     

     

    Discontinued RFID Products

    This page lists discontinued or retired RFID products, including their current Support Lifecycle status, and the recommended Honeywell replacement product(s). Products are grouped by device type and by Lifecycle status.

    • Note: To quickly check whether a specific RFID product is listed on this page, you can use your browser's "Find" function (typically this command can be accessed via "Ctrl-F" on a PC, or "Cmd-F" on a Mac).

     

    To access other support for any Honeywell product, whether current or discontinued, please see the navigation links at upper left, where you can access our product knowledge base known as Knowledge Central, Product Downloads, User Manuals, and more. Please visit the main Support page for descriptions of all the support options available.

    Model Lifecycle Status End of Life/Build Last Renewal Date End of Service Replacement
    IV7 6 - End of Service June-18 September-18 December-20 None
    IF30 6 - End of Service February-13 December-17 December-18 IF2
    IF4 6 - End of Service February-13 December-17 December-18 IF2
    IT70          

     

     

    ENABLING SOLUTIONS

    Product Status Effective Date Contract Available? Technical Support Available? Replacement Products
    ITScriptNet Data Collection Software          

     

    TERMINAL EMULATOR / BROWSER SOFTWARE – END OF BUILD

    Product Status Effective Date Contract Available? Technical Support Available? Replacement Products
    iBrowse (Lockdown Browser) End-Of-Build July 2010 Yes Yes Intermec Browser (IB)
    TE 2000 (Terminal Emulator) End-Of-Build July 2010 Yes Yes Intermec Terminal Emulator (ITE)

     

    DEVICE MANAGEMENT SOFTWARE – END OF SERVICE

    Product Status Effective Date Contract Available? Technical Support Available? Replacement Products
    Wavelink Avalanche, Wavelink Studio End-Of-Service April 2014 No No Honeywell Remote Mastermind
    Wavelink Terminal Emulation End-Of-Service April 2014 No No Intermec Terminal Emulator (ITE)

     

    PRINTER SOFTWARE – END OF SERVICE

    Intermec

    Product Status Effective Date Contract Available? Technical Support Available? Replacement Products
    LabelShop Design and Printing Software End-Of-Service October 2010 No No Bartender Ultralite for Intermec, TEKLYNX CODESOFT

     

    Datamax-O'Neil

    The following products have been discontinued by Datamax-O'Neil and are no longer supported. Some components such as printheads and platen rollers may still be available for purchase. Please contact your customer service representative for part availability.

    Product Category Obsolete Product Model and Description Published Last Shipment Date Last Service Date Replaced by Model
    Software Seagull BarTender UltraLite 1-Dec-2009 1-Dec-2009 Seagull Bartender Basic
    Software MCL / BaaN connectivity 14-Nov-2005 29-Nov-2010  

    Discontinued OEM Scan Engines

    This page lists discontinued or retired OEM scan engines, including their current Support Lifecycle status, and the recommended Honeywell replacement product(s). Products are grouped by device type and by Lifecycle status.

    • Note: To quickly check whether a specific enterprise sleds is listed on this page, you can use your browser's "Find" function (typically this command can be accessed via "Ctrl-F" on a PC, or "Cmd-F" on a Mac).

    To access other support for any Honeywell product, whether current or discontinued, please see the navigation links at upper left, where you can access our product knowledge base known as Knowledge Central, Product Downloads, User Manuals, and more. Please visit the main Support page for descriptions of all the support options available.

    Product Status End of Production Date Last Contract Renewal Date End of Service Date Replacement Products
     IS220 End of Life May 30th, 2019