/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Saturday, May 30th from 12:00 AM EST to 06:00 AM EST (Saturday, May 30th from 04:00 AM UTC to 10:00 AM UTC). We appreciate your patience during this time.
    Palletizer & Depalletizer Applications Hero Image
    Palletizer & Depalletizer Applications Hero Image

    Pallet Conveyor Systems

    Move Pallet Loads Through Workflows With Scalable, Automated Warehouse Conveyor Systems

    Honeywell offers a full line of standard and custom-designed accumulation and transportation pallet conveyor systems for manufacturing, warehousing and distribution operations. Available as stand-alone equipment or in a fully integrated material handling system, our durable pallet conveyor systems are built to deliver years of reliable, high-performance operation.

    Honeywell pallet conveyors offer seamless interfacing with a variety of host systems to enable operational data, diagnostic reports and dynamic responses to changes in product flow. Backed by our total lifecycle support services, Honeywell pallet conveyor systems support 24X7 operation with maximum uptime and minimal maintenance requirements. Patented bolted construction and modular designs ensure robust, easy installations that integrate seamlessly with your existing pallet-handling equipment. 

    Our extensive pallet conveyor solutions provide flexible, scalable options for virtually any pallet accumulation and transportation requirement:

    • Receiving — Move incoming pallets to the right place at the right time for unloading or storage of bulk goods 
    • Palletizing and depalletizing — Transport empty and full pallets into position for palletizing or depalletizing 
    • Load storage — Ensure efficient, stable pallet flow into and out of storage 
    • Outbound load staging — Accumulate pallets in proper sequence for outbound shipments 
    • Automated storage and retrieval systems (AS/RS) — Direct stable and efficient pallet flow to and from dense automated storage 
    • Manufacturing — Ensure consistent, smooth flow for end-of-line stacking, labeling or stretch-wrapping operations

    Accumulation Conveyors

    We offer two accumulation conveyor options for effective pallet load management:

    • Pallet Accuglide™ conveyor — Multiple-zone, live-roller pallet conveyor provides quiet, positive transportation and zero-pressure accumulation
    • Air chain conveyor —Low-pressure accumulation conveyor with parallel roller lanes and center roller chain for load movement

    Auxiliary Products

    Engineered to meet specific load, space and operational requirements, our standard conveyors integrate with the following allied equipment and accessories:

    • Transfer cars
    • Load shuttles
    • Pallet load stackers
    • Load lift and turn devices
    • Pallet dispensers
    • Load pick-up and delivery stations
    • Pallet stops
    • Side guides
    • Photo-eye/reflector brackets
    • Manual control stations
    • Personnel cross-overs

    Transportation Pallet Conveyors

    These advanced pallet transportation solutions are designed to handle a wide range of conventional and specialty pallets:

    • Chain-driven, live roller conveyor — Low-maintenance, heavy-duty live roller conveyor ideal for transporting pallet loads, containers and various other load types
    • Multi-strand chain conveyor — Pallet transportation conveyor features multiple drive package mounting arrangements, chain strands and chain centers to accommodate a wide range of applications
    • Palmat™ conveyor — Utilizes a full-width, modular plastic belt for positive load conveyance and reliable transportation of fragile or unstable loads

    Turns and Transfers

    Honeywell offers multiple options for redirecting pallets:

    • Turntables — Gear motor-driven operation provides smooth, stable and reliable load rotation to ensure proper load orientation and easy integration with other pallet conveyor types 
    • Pivoting chain transfers — Proven, cost-effective method for staging and merging loads from multiple lanes into a common pallet conveyor line
    • Right-angle transfers — Heavy-duty assemblies operated with air cylinders or motors enable 90-degree directional change of pallet flow