/content/sps/au/en/search-results.html

    pressure transducers

    FP2000 Differential Pressure Transducer

    differential (wet/wet, wet/dry). mV/V, 4 mA to 20 mA, ±5 Vdc, ±10 Vdc. multiple connector and pressure port offerings. intrinsically safe option.

    Overview

    The FP2000 series is a configurable differential pressure transducer which allows the customer to select the configuration which best fits the needs of the application. Choose from multiple accuracies, outputs, pressure ports, electrical terminations, and pressure ranges. The FP2000 is available with differential wet/wet and wet/dry configurations.

    Specifications
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    Model FP2000 Pressure Transducer Datasheet
    application/pdf 309.21 KB
    8/13/2025
    309.21 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    Pressure Measurement on Engine Test Stands
    application/pdf 1.79 MB
    8/13/2025
    1.79 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    Model FP2000 FPA Front View
    image/png 74.16 KB
    7/17/2021
    74.16 KB
    Model FP2000 FDD Side View
    image/png 107.18 KB
    7/17/2021
    107.18 KB
    Model FP2000 FDW Top View
    image/png 82.65 KB
    7/17/2021
    82.65 KB
    Model FP2000 Group Front View
    image/png 32 KB
    7/17/2021
    32 KB
    Name
    Description
    File Size
    Date
    Size
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Model FP2000 FPA Front View
    image/png 74.16 KB
    7/17/2021
    74.16 KB
    T&M Overview Brochure
    application/pdf 429.97 KB
    8/14/2025
    429.97 KB
    Model FP2000 FDD Side View
    image/png 107.18 KB
    7/17/2021
    107.18 KB
    Pressure Accessories Datasheet
    application/pdf 379.5 KB
    8/13/2025
    379.5 KB
    Model FP2000 FDW Top View
    image/png 82.65 KB
    7/17/2021
    82.65 KB
    Model FP2000 Group Front View
    image/png 32 KB
    7/17/2021
    32 KB
    Oil and Gas Brochure
    application/pdf 2.46 MB
    8/14/2025
    2.46 MB
    Pressure Measurement on Engine Test Stands
    application/pdf 1.79 MB
    8/13/2025
    1.79 MB
    Aerospace Test and Measurement Capabilities
    application/pdf 1.94 MB
    8/13/2025
    1.94 MB
    Test & Measurement Pressure Transducer Range Guide
    application/pdf 1.03 MB
    8/21/2025
    1.03 MB
    Model FP2000 Pressure Transducer Datasheet
    application/pdf 309.21 KB
    8/13/2025
    309.21 KB
    Name
    Description
    File Size
    Date
    Size
    Pressure Accessories Datasheet
    379.5 KB
    8/13/2025
    Model FP2000 Pressure Transducer Datasheet
    309.21 KB
    8/13/2025
    Test & Measurement Pressure Transducer Range Guide
    1.03 MB
    8/21/2025
    T&M Overview Brochure
    429.97 KB
    8/14/2025
    Oil and Gas Brochure
    2.46 MB
    8/14/2025
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    6.36 MB
    8/20/2025
    Pressure Measurement on Engine Test Stands
    1.79 MB
    8/13/2025
    Aerospace Test and Measurement Capabilities
    1.94 MB
    8/13/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Model FP2000 FPA Front View
    74.16 KB
    7/17/2021
    Model FP2000 FDD Side View
    107.18 KB
    7/17/2021
    Model FP2000 FDW Top View
    82.65 KB
    7/17/2021
    Model FP2000 Group Front View
    32 KB
    7/17/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    060-A926-04
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-A926-04
    CUSTOMER SPECIFIC PART
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-C735-02
    FPG1BN,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-C735-02
    FPG1BN,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-C735-03
    FPG1AT,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-C735-03
    FPG1AT,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-C735-17
    FPG1CJ,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-C735-17
    FPG1CJ,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-C979-07
    FPA1BN,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-C979-07
    FPA1BN,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS00698776423
    FPG2DR,1Y,2F,5G,6A:MODEL FP2000, 0.25%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS00698776423
    FPG2DR,1Y,2F,5G,6A:MODEL FP2000, 0.25%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS34898828642
    FDW1KA,1AJ,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS34898828642
    FDW1KA,1AJ,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS36531443074
    FDW1KB,1AJ,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS36531443074
    FDW1KB,1AJ,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS39816493229
    FPG1DN,1AK,2G,5G,6M:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS39816493229
    FPG1DN,1AK,2G,5G,6M:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS41751765480
    FPA1MH,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158
    060-CS41751765480
    FPA1MH,1AK,2D,5B,6A:MODEL FP2000, 0.10%
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-l-model-fp2000-series-fdw-pressure-400x400-top-150x150-ciid-180158