/content/sps/au/en/search-results.html
    This site is going under scheduled maintenance from 12:00 PM EST until 10:00 PM EST. We appreciate your patience during this time.

    Temperature Probes

    These enhanced and responsive sensors are often ideal for air-gas, liquid-immersion, and solid-surface temperature sensing. Honeywell’s temperature probes are offered in a variety of housing materials and styles, terminations and R-T curve types, depending on the customers’ application needs.Honeywell’s packaged temperature probe assemblies may incorporate NTC (negative temperature coefficient), KTY (silicon-based positive temperature coefficient,) or RTD (resistance temperature detector) output types.They operate under a wide range of environmental conditions: an air temperature sensor rated to MIL-PRF-23648 used to measure aircraft engine bleed air temperature inside the leading edge of an aircraft wing, an IP67 seal-rated oil temperature sensor used in the engine of a heavy duty vehicle, or a surface temperature sensor used to monitor critical compressor temperatures in a transport refrigeration system, Honeywell has the right technology, sensor packaging, testing, track record and application expertise to provide the right sensor solution for its customers.

    Temperature Probes
    Temperature Probes
    Filter
    Clear All