/content/sps/au/en/search-results.html

    packaged pressure

    PX2 Series Pressure Transducers

    Amplified. ±2 %FSS TEB. Absolute, sealed gage, vented gage. 304 SS. 1 bar to 70 bar - 100 kPa to 7 MPa - 15 psi to 1000 psi.

    Overview

    Honeywell's PX2 Series Heavy Duty Pressure Transducers are a portfolio of configurable pressure sensors that use piezoresistive sensing technology with ASIC (Application Specific Integrated Circuit) signal conditioning in a stainless steel housing. The PX2 Series is fully calibrated and compensated for offset, sensitivity, temperature effects and non-linearity using the on-board ASIC. These transducers measure absolute, sealed gage, or vented gage pressure. The absolute versions have an internal vacuum reference and an output value proportional to absolute pressure, sealed gage versions have an internal pressure reference of one atmosphere at sea level, and vented gage versions measure pressure with respect to ambient pressure. They are RoHS compliant and are designed and manufactured according to ISO 9001 standards.

    The PX2 Series is available in three pressure ranges:
    • 1 bar to 70 bar
    • 100 kPa to 7 MPa
    • 15 psi to 1000 psi
    Value to Customers
    • Media compatibility: Common HFC (hydrofluorocarbon) refrigerants such as R410A and R134A, next generation low global warming potential (GWP) refrigerants such as R448A (Solstice® N40), R32 and R1234ZE, engine oil, petroleumbased hydraulic fluids, DOT 3 brake fluid, and dry air. For ammonia and other corrosive media, see Honeywell's SPT Series.
    • Enhanced durability: The PX2 Series can operate in the rigorous environments commonly found in HVAC/R and air compressor applications. The sensor can survive at least 10 million pressure cycles and has an ingress protection rating up to IP69K.
    Specifications

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities

    Others

    • Industry
      • Energy
      • Manufacturing
      • Utilities
    • Industry : Energy|Manufacturing|Utilities
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    PX2 Series Heavy Duty Pressure Transducers
    application/pdf 1.82 MB
    8/13/2025
    1.82 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    PX2 Series Heavy Duty Pressure Transducers
    application/pdf 1.24 MB
    8/13/2025
    1.24 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Media Compatibility for Honeywell Heavy Duty PressureTransducers, PX2 Series and PX3 Series
    application/pdf 447.32 KB
    8/13/2025
    447.32 KB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Due to the high cost of energy, HVAC systems need to be efficient, accurate, and reliable.
    application/pdf 4.27 MB
    11/6/2025
    4.27 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors
    application/pdf 502.5 KB
    8/13/2025
    502.5 KB
    Sensors in Anesthesia Machines
    application/pdf 2.3 MB
    8/13/2025
    2.3 MB
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Heavy Duty Pressure Sensors, PX2 and PX3 Series Application note
    application/pdf 432.6 KB
    8/13/2025
    432.6 KB
    eBook
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Others
    Name
    Description
    File Size
    Date
    Size
    PX2 Series Heavy Duty Pressure Sensors Product Nomenclature
    application/postscript 884.79 KB
    8/12/2025
    884.79 KB
    Name
    Description
    File Size
    Date
    Size
    eBook About Redefining Road Rail & Rugged Applications
    application/pdf 28.69 MB
    8/21/2025
    28.69 MB
    àirflow, Force and Pressure Sensors Product Range Guide
    application/pdf 4.24 MB
    10/2/2025
    4.24 MB
    Transportation Range Guide
    application/pdf 16.68 MB
    8/21/2025
    16.68 MB
    PX2 Series Heavy Duty Pressure Transducers
    application/pdf 1.24 MB
    8/13/2025
    1.24 MB
    Media Compatibility for Honeywell Heavy Duty PressureTransducers, PX2 Series and PX3 Series
    application/pdf 447.32 KB
    8/13/2025
    447.32 KB
    Sensors and Switches in Mobile Cranes
    application/pdf 1.97 MB
    8/13/2025
    1.97 MB
    Due to the high cost of energy, HVAC systems need to be efficient, accurate, and reliable.
    application/pdf 4.27 MB
    11/6/2025
    4.27 MB
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    application/pdf 11.68 MB
    2/16/2026
    11.68 MB
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    application/pdf 6.36 MB
    8/20/2025
    6.36 MB
    PX2 Series Heavy Duty Pressure Transducers
    application/pdf 1.82 MB
    8/13/2025
    1.82 MB
    Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors
    application/pdf 502.5 KB
    8/13/2025
    502.5 KB
    Sensing Solutions For Industrial Applications Brochure
    application/pdf 16.68 MB
    1/22/2026
    16.68 MB
    Sensors in Anesthesia Machines
    application/pdf 2.3 MB
    8/13/2025
    2.3 MB
    Sensors and Switches in Valves and Flowmeters Application Brief
    application/pdf 4.87 MB
    11/21/2025
    4.87 MB
    Agricultural Vehicles Application Note
    application/pdf 1.11 MB
    8/20/2025
    1.11 MB
    Construction Vehicles
    application/pdf 984.29 KB
    8/21/2025
    984.29 KB
    Duty to excel with mission-critical solutions
    application/pdf 15.17 MB
    8/21/2025
    15.17 MB
    Defence Ground Vehicles
    application/pdf 872.87 KB
    8/20/2025
    872.87 KB
    Heavy Duty Pressure Sensors, PX2 and PX3 Series Application note
    application/pdf 432.6 KB
    8/13/2025
    432.6 KB
    Industrial Product Line Card --
    application/pdf 2.24 MB
    8/14/2025
    2.24 MB
    Partners Providing Technical Safety and Productivity Solutions -
    application/pdf 1.04 MB
    8/14/2025
    1.04 MB
    PX2 Series Heavy Duty Pressure Sensors Product Nomenclature
    application/postscript 884.79 KB
    8/12/2025
    884.79 KB
    Name
    Description
    File Size
    Date
    Size
    PX2 Series Heavy Duty Pressure Transducers
    1.82 MB
    8/13/2025
    àirflow, Force and Pressure Sensors Product Range Guide
    4.24 MB
    10/2/2025
    Transportation Range Guide
    16.68 MB
    8/21/2025
    PX2 Series Heavy Duty Pressure Transducers
    1.24 MB
    8/13/2025
    Brochure about Honeywell's Sensor & Switch Solutions for HVAC.
    11.68 MB
    2/16/2026
    Sensing Solutions For Industrial Applications Brochure
    16.68 MB
    1/22/2026
    Partners Providing Technical Safety and Productivity Solutions -
    1.04 MB
    8/14/2025
    Media Compatibility for Honeywell Heavy Duty PressureTransducers, PX2 Series and PX3 Series
    447.32 KB
    8/13/2025
    Industrial Product Line Card --
    2.24 MB
    8/14/2025
    Sensors and Switches in Mobile Cranes
    1.97 MB
    8/13/2025
    Due to the high cost of energy, HVAC systems need to be efficient, accurate, and reliable.
    4.27 MB
    11/6/2025
    Exploded view diagram of Honeywell sensors and switches in oil rig applications
    6.36 MB
    8/20/2025
    Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors
    502.5 KB
    8/13/2025
    Sensors in Anesthesia Machines
    2.3 MB
    8/13/2025
    Sensors and Switches in Valves and Flowmeters Application Brief
    4.87 MB
    11/21/2025
    Agricultural Vehicles Application Note
    1.11 MB
    8/20/2025
    Construction Vehicles
    984.29 KB
    8/21/2025
    Defence Ground Vehicles
    872.87 KB
    8/20/2025
    Heavy Duty Pressure Sensors, PX2 and PX3 Series Application note
    432.6 KB
    8/13/2025
    eBook About Redefining Road Rail & Rugged Applications
    28.69 MB
    8/21/2025
    Duty to excel with mission-critical solutions
    15.17 MB
    8/21/2025
    PX2 Series Heavy Duty Pressure Sensors Product Nomenclature
    884.79 KB
    8/12/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    NRE
    NON RECURRING ENGG CHARGES
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px2-series-six-ciid-161098
    NRE
    NON RECURRING ENGG CHARGES
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px2-series-six-ciid-161098
    PX2AM1XX050PAAAX
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px2-series-six-ciid-161098
    PX2AM1XX050PAAAX
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px2-series-six-ciid-161098
    PX2AM1XX100PAABX
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px2-series-six-ciid-161098
    PX2AM1XX100PAABX
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px2-series-six-ciid-161098
    PX2CG1XX016BSCHX
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px2-series-six-ciid-161098
    PX2CG1XX016BSCHX
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px2-series-six-ciid-161098
    PX2DG1XX010BSBEX
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px2-series-six-ciid-161098
    PX2DG1XX010BSBEX
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px2-series-six-ciid-161098
    PX2FN1XX004BABGX
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px2-series-six-ciid-161098
    PX2FN1XX004BABGX
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px2-series-six-ciid-161098
    PX2HM1XX016BSCHX
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px2-series-six-ciid-161098
    PX2HM1XX016BSCHX
    PX2 HEAVY DUTY PRESSURE TRANSDUCER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-px2-series-six-ciid-161098