/content/sps/au/en/search-results.html

    Systevo Legacy

    89734AJ Halogen-Free System Cable, 100 m Bundle

    Halogen-free system cable (100 m bundle) for power supply, time multiplex and speech transmission, 6-core (2 x 2 x0.6 mm / 1 x 1.5 mm2).

    Overview

    This product is no longer available

    Part Number: 89734AJ

    Halogen-free system cable (100 m bundle) for power supply, time multiplex and speech transmission, 6-core (2 x 2 x0.6 mm / 1 x 1.5 mm2).

    Specifications

    Technical Specifications

    • Fire load
      • 1200 kJ/m

    Others

    • Industry
      • Healthcare

    Technical Specifications

    • Fire load
      • 1200 kJ/m

    Others

    • Industry
      • Healthcare
    • Fire load : 1200 kJ/m
    • Industry : Healthcare
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Halogen-free system cable, 100 m bundle - Datasheet
    application/pdf 31.41 KB
    11/4/2022
    31.41 KB
    Name
    Description
    File Size
    Date
    Size
    Halogen-free system cable, 100 m bundle - Datasheet
    application/pdf 31.41 KB
    11/4/2022
    31.41 KB
    Name
    Description
    File Size
    Date
    Size
    Halogen-free system cable, 100 m bundle - Datasheet
    31.41 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list