/content/sps/au/en/search-results.html

    Systevo Legacy

    88881J3N Cover Plate with Button, Red, 2 Cavities

    Cover plate for call unit / call module, fitted with call button - red -.

    Overview

    This product is no longer available

    Part Number: 88881J3N

    Cover plate for call unit / call module, fitted with call button - red -.

    Additional information

    Coated with an anti-microbial substance.

    Accessories

    88914A5 Frame for cover plate (single).

    88914B5 Frame for cover plate (double).

    88914C5 Frame for cover plate (triple).

    Specifications

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Call Unit/Call Module Fitted with Call Button (Red)
      • Cover Plate for Call Unit/Call Module
    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Call Unit/Call Module Fitted with Call Button (Red)
      • Cover Plate for Call Unit/Call Module
    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare
    • Coating Type : Anti-Microbial Substance
    • Mounting : Flush (Snap-in Fastening)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • Features : Call Unit/Call Module Fitted with Call Button (Red)|Cover Plate for Call Unit/Call Module
    • Dimensions : W: 68 mm H: 68 mm
    • Color : White (RAL9016)
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Cover plate with button - red - Datasheet
    application/pdf 33.03 KB
    11/4/2022
    33.03 KB
    Name
    Description
    File Size
    Date
    Size
    Cover plate with button - red - Datasheet
    application/pdf 33.03 KB
    11/4/2022
    33.03 KB
    Name
    Description
    File Size
    Date
    Size
    Cover plate with button - red - Datasheet
    33.03 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list