/content/sps/au/en/search-results.html

    Systevo Legacy

    79822A Card Reader for PC Workstation

    Card reader using RFID technology (125 kHz) for a PC workstation, equipped with a USB interface.

    Overview

    This product is no longer available

    Part Number: 79822A

    Card reader using RFID technology (125 kHz) for a PC workstation, equipped with a USB interface. It is used to allocate the respective patient account to the patient card with its individual parameters in the accounting system.

    Specifications

    Operating Characteristics

    • Ambient Temperature
      • 5 to 40°C

    Dimensions & Weight

    • Weight (g)
      • 250
    • Dimensions
      • W: 80 mm H: 80 mm D: 28 mm

    Technical Specifications

    • Interface 
      • USB

    Features

    • Features & Benefits
      • RFID Technology
    • Color
      • Gray

    Applications & Compatibility

    • Compatibility
      • PC Workstation
    • Application
      • PC Workstation

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • 5 to 40°C

    Dimensions & Weight

    • Weight (g)
      • 250
    • Dimensions
      • W: 80 mm H: 80 mm D: 28 mm

    Technical Specifications

    • Interface 
      • USB

    Features

    • Features & Benefits
      • RFID Technology
    • Color
      • Gray

    Applications & Compatibility

    • Compatibility
      • PC Workstation
    • Application
      • PC Workstation

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Ambient Temperature : 5 to 40°C
    • Weight (g) : 250
    • Interface  : USB
    • Industry : Healthcare
    • Features & Benefits : RFID Technology
    • Dimensions : W: 80 mm H: 80 mm D: 28 mm
    • Compatibility : PC Workstation
    • Color : Gray
    • Brand : Honeywell
    • Application : PC Workstation
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Card reader for PC workstation - Datasheet
    application/pdf 27.24 KB
    11/4/2022
    27.24 KB
    Name
    Description
    File Size
    Date
    Size
    Card reader for PC workstation - Datasheet
    application/pdf 27.24 KB
    11/4/2022
    27.24 KB
    Name
    Description
    File Size
    Date
    Size
    Card reader for PC workstation - Datasheet
    27.24 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list