Systevo Legacy
79810E Pay Station for Accounting System
Pay station with the option of issuing cards, recharge of the patient account and card return.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 79810E
Pay station with the option of issuing cards, recharge of the patient account and card return. Control via the integrated industry PS, also use for configuration and logging purposes. Option to set a maximum paying-in amount, the permitted types of coins and additional project-specific parameters. Allocation of the respective patient account via the patient card with his/her individual parameters in the accounting system. Operation of the pay stations in online mode, i.e. constant communication exists with the accounting server. The multilingual user guidance and clearly laid out illustrations are provided via a simply designed touch screen user interface. The pick-up tray for coins and receipts is positioned in a convenient location and is completely visible and can therefore also be used by wheelchair users without any problem.
Design of the pay stations in powder-coated stainless steel housing, fitted with a lock for the front of the housing. Assembly of the pay station using a wall bracket. The coin accepter is fitted with a closer, an electronic coin checker and a coin switch for sorting the inserted coins. Equipped with 3 coin hoppers for issuing coins (various types), of these, 2 coin hoppers are integrated into the coin circuit. In addition to this, a high-quality security banknote checker is integrated for the acceptance of Euro notes (max. €50). The motorised chip card reader is for the issuing and return of patient cards, whereas returned chip cards are not immediately put back into circulation due to hygiene reasons. Preparation of receipts for the patients using the fast printer for thermal paper (80 mm paper width) with a printing speed of up to 150 mm/s.
Features
- Secure, stainless steel safe casing
- Issue and return at an ergonomic height
- Equipped for the disabled in accordance with DIN 24972
- Extremely comfortable to use
- Touch screen user interface
- Three coin cassettes
- Dispenser for patient cards
- Motorized chip card reader
- Swift receipt printer
- Uninterrupted power supply
- Integrated LAN interface
- Three-point lock via a bolt drive
- Drill-resistant clip-in cylinder
Scope of delivery
Pay Station, wall bracket.
Accessories
79809A1 - Thermal paper roll for the billing device.
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- 0 to 60°C
- Ambient Temperature
- 5 to 40°C
Dimensions & Weight
- Weight (kg)
- 60
- Dimensions
- W: 380 mm H: 740 mm D: 296 mm
Electrical Specifications
- Rated voltage (V AC)
- 230
Technical Specifications
- Mounting
- Wall Bracket
- Interface
- Touch Screen User Interface
Material Specifications
- Material
- Stainless Steel
Features
- Includes
- 79809A1 - Thermal Paper Roll for the Billing Device
- Features & Benefits
- Dispenser for Patient Cards
- Drill-Resistant Clip-in Cylinder
- Equipped for the Disabled in Accordance with DIN 24972
- Extremely Comfortable to Use
- Integrated LAN Interface
- Issue and Return at an Ergonomic Height
- Motorized Chip Card Reader
- Secure
- Stainless Steel Safe Casing
- Swift Receipt Printer
- Three Coin Cassettes
- Three-Point Lock via a Bolt Drive
- Touch Screen User Interface
- Uninterrupted Power Supply
- Color
- Powder-Coated White (RAL9016)
Overview
- Brand
- Honeywell
Applications & Compatibility
- Application
- Accounting System
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- 0 to 60°C
- Ambient Temperature
- 5 to 40°C
Dimensions & Weight
- Weight (kg)
- 60
- Dimensions
- W: 380 mm H: 740 mm D: 296 mm
Electrical Specifications
- Rated voltage (V AC)
- 230
Technical Specifications
- Mounting
- Wall Bracket
- Interface
- Touch Screen User Interface
Material Specifications
- Material
- Stainless Steel
Features
- Includes
- 79809A1 - Thermal Paper Roll for the Billing Device
- Features & Benefits
- Dispenser for Patient Cards
- Drill-Resistant Clip-in Cylinder
- Equipped for the Disabled in Accordance with DIN 24972
- Extremely Comfortable to Use
- Integrated LAN Interface
- Issue and Return at an Ergonomic Height
- Motorized Chip Card Reader
- Secure
- Stainless Steel Safe Casing
- Swift Receipt Printer
- Three Coin Cassettes
- Three-Point Lock via a Bolt Drive
- Touch Screen User Interface
- Uninterrupted Power Supply
- Color
- Powder-Coated White (RAL9016)
Overview
- Brand
- Honeywell
Applications & Compatibility
- Application
- Accounting System
Others
- Industry
- Healthcare
- Air Humidity : < 20%
- Weight (kg) : 60
- Storage Temperature : 0 to 60°C
- Rated voltage (V AC) : 230
- Mounting : Wall Bracket
- Material : Stainless Steel
- Interface : Touch Screen User Interface
- Industry : Healthcare
- Includes : 79809A1 - Thermal Paper Roll for the Billing Device
- Features & Benefits : Dispenser for Patient Cards|Drill-Resistant Clip-in Cylinder|Equipped for the Disabled in Accordance with DIN 24972|Extremely Comfortable to Use|Integrated LAN Interface|Issue and Return at an Ergonomic Height|Motorized Chip Card Reader|Secure|Stainless Steel Safe Casing|Swift Receipt Printer|Three Coin Cassettes|Three-Point Lock via a Bolt Drive|Touch Screen User Interface|Uninterrupted Power Supply
- Dimensions : W: 380 mm H: 740 mm D: 296 mm
- Color : Powder-Coated White (RAL9016)
- Brand : Honeywell
- Application : Accounting System
- Ambient Temperature : 5 to 40°C
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In