/content/sps/au/en/search-results.html

    systevo legacy

    74189L Auto Release Plug System L-Coded

    Auto-release plug L-coded for the connection of handheld switches and multiple buttons with self-release plug, matches flush-mounted combination sockets and flush-mounted outlet sockets with screw-fastening track 60 mm.

    Overview

    This product is no longer available

    Part Number: 74189L

    Auto-release plug L-coded for the connection of handheld switches and multiple buttons with self-release plug, matches flush-mounted combination sockets and flush-mounted outlet sockets with screw-fastening track 60 mm. This design must be used in systems, if bed modules BM99 are installed in other rooms.

    Accessories

    88910N3N - Cover plate for auto-release plug system.

    Specifications

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Others

    • Industry
      • Healthcare
    • Dimensions : W: 71 mm H: 71 mm
    • Type Of Protection : IP40 (When Installed Inclusive Suitable Cover Plate)
    • Mounting : Flush (DIN 49073)
    • Industry : Healthcare
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list