/content/sps/au/en/search-results.html

    Systevo Legacy

    73073F3 Call Module with Call Push-Button

    Call module for call activation with individual bed code for connection to an electronic module or room terminal with bed bus.

    Overview

    This product is no longer available

    Part Number: 73073F3

    Call module for call activation with individual bed code for connection to an electronic module or room terminal with bed bus. Option to connect an external call device (e.g. auto-release plug). Connection of up to 8 call modules possible in wire-saving technology to the bed bus. Display of the code (up to 8 digits, freely configurable) for call activation. Monitoring of connected call units (call group monitoring) to external call input.

    Features
    • 1 push-button for the call function
    • 1 LED orientation lamp/reassurance lamp (red)
    • Control contact for microphone interfacing unit
    • 1 connection for external calling device (e. g. auto-release plug system)
    Additional information

    Replacement article for 73071F, 73073F.

    Scope of delivery

    Call module, connection terminal.

    Accessories

    88881K3N - Cover plate with button - red - for call module.

    88880C5 - Adapter with pull cord and knob.

    73073Z1 - Spreader claw set for 10 call units.

    Specifications

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP20 (When Installed with Respective Cover Plate)

    Features

    • Packing unit
      • Call Module
      • Connection Terminals
    • Features
      • 1 Connection for External Calling Device (e. g. Auto-Release Plug System)
      • 1 LED Orientation Lamp/Re-Assurance Lamp (Red)
      • 1 Push-Button for the Call Function
      • Control Contact for Microphone Interfacing Unit

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • Call Activation with Individual Bed Code for Connection to an Electronic Module or Room Terminal with Bed Bus

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP20 (When Installed with Respective Cover Plate)

    Features

    • Packing unit
      • Call Module
      • Connection Terminals
    • Features
      • 1 Connection for External Calling Device (e. g. Auto-Release Plug System)
      • 1 LED Orientation Lamp/Re-Assurance Lamp (Red)
      • 1 Push-Button for the Call Function
      • Control Contact for Microphone Interfacing Unit

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • Call Activation with Individual Bed Code for Connection to an Electronic Module or Room Terminal with Bed Bus

    Others

    • Industry
      • Healthcare
    • Dimensions : W: 71 mm H: 71 mm
    • Type Of Protection : IP20 (When Installed with Respective Cover Plate)
    • Packing unit : Call Module|Connection Terminals
    • Mounting : Flush (DIN 49073)
    • Industry : Healthcare
    • For Use With : Call Activation with Individual Bed Code for Connection to an Electronic Module or Room Terminal with Bed Bus
    • Features : 1 Connection for External Calling Device (e. g. Auto-Release Plug System)|1 LED Orientation Lamp/Re-Assurance Lamp (Red)|1 Push-Button for the Call Function|Control Contact for Microphone Interfacing Unit
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Call module with call push-button - Datasheet
    application/pdf 54.86 KB
    11/4/2022
    54.86 KB
    Name
    Description
    File Size
    Date
    Size
    Call module with call push-button - Datasheet
    application/pdf 54.86 KB
    11/4/2022
    54.86 KB
    Name
    Description
    File Size
    Date
    Size
    Call module with call push-button - Datasheet
    54.86 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list