/content/sps/au/en/search-results.html

    systevo legacy

    73070A Databus Connection Unit

    Databus connection unit with one 8-pin plug contact for connection of master station.

    Overview

    This product is no longer available

    Part Number: 73070A

    Product not available anymore. Additional information see 74422A1N.

    Databus connection unit with one 8-pin plug contact for connection of master station.

    Accessories

    88911J3N - Cover plate for the BUS connection unit.

    Specifications

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)
    • Connection terminal
      • 8-Pin Plug

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Features

    • Color
      • White (RAL9016)

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)
    • Connection terminal
      • 8-Pin Plug

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Features

    • Color
      • White (RAL9016)

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Mounting : Flush (DIN 49073)
    • Industry : Healthcare
    • Dimensions : W: 71 mm H: 71 mm
    • Connection terminal : 8-Pin Plug
    • Color : White (RAL9016)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list