/content/sps/au/en/search-results.html

    systevo legacy

    72700C1 Field Bus Card (FBC) system 99

    Plug-in board for the upstream Systevo Control to manage a maximum of 127 active system components in the corridor data bus, such as room terminals, room electronic modules, information displays and other units.

    Overview

    This product is no longer available

    Part Number: 72700C1

    Plug-in board for the upstream Systevo Control to manage a maximum of 127 active system components in the corridor data bus, such as room terminals, room electronic modules, information displays and other units. The corridor data bus of a field bus card can be segmented into up to six sub-groups. There is an option to feed in the central unit redundant power supply via a decentralized power supply installed in the ward or living area. There is an option to include a bus terminator to terminate the corridor data bus (data / audio). An additional repeater (data / audio) is required after 64 active system compon- ents. There is the option to update the firmware of active system components (providing it is supported by the units). Ready for future licensed device functions in order to be able to utilize other services or features.

    Features
    • Plug-in card for Systevo Control
    • Terminals for room bus (data / audio)
    • Terminals for power supply
    • Service box for configuration module (CFM)
    • Communication port for the active system components on the room databus (data / audio)
    • Room databus length: 500 m (data / audio), max. 2,500 m (with repeaters)
    • Repeater: max. 4 h (each for data / audio)
    • Number of room databus devices: 127 (repeater necessary after 64)
    • Number of room bus and bed databus devices: 255
    Scope of delivery

    Field bus card (FBC) System 99, Accessories set (terminals).

    Specifications

    Dimensions & Weight

    • Dimensions
      • W: 106 mm H: 57 mm D: 12 mm (PCB)
    • Weight (g)
      • (incl. accessories kit) approx 150

    Technical Specifications

    • Mounting
      • Plug-in board for Systevo Control

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • W: 106 mm H: 57 mm D: 12 mm (PCB)
    • Weight (g)
      • (incl. accessories kit) approx 150

    Technical Specifications

    • Mounting
      • Plug-in board for Systevo Control

    Others

    • Industry
      • Healthcare
    • Dimensions : W: 106 mm H: 57 mm D: 12 mm (PCB)
    • Weight (g) : (incl. accessories kit) approx 150
    • Mounting : Plug-in board for Systevo Control
    • Industry : Healthcare
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list