/content/sps/au/en/search-results.html

    systevo legacy

    72583A1 Duty Room Interface (4 Lamps), White

    Office interface with integrated signal lamp, designed with four lamp chambers in electricity-saving LED technology.

    Overview

    This product is no longer available

    Part Number: 72583A1

    Product not available anymore. Additional information see 74422A1N.

    Office interface with integrated signal lamp, designed with four lamp chambers in electricity-saving LED technology. Serves as a controller for offices with voice function, in order to integrate the concentrated station query (CSQ) into the room bus. With integrated switching technology for passive call and cancellation units incl. call group monitoring, the input and output parameters are adaptable to the local requirements. Local storage of the configuration data, including the 8-digit alphanumeric text for the office, display and audio parameters, special functions and additional display texts (call types etc.). Equipped with service socket for the configuration module and selector switch for standby current/operating current.

    Support with commissioning due to remote access functions. Easy assembly due to service-friendly joining technology in conjunction with related connection board. Integration into the room terminal interface in the room bus. Upgradable to future system firmware due to forward-looking flash technology.

    • Room bus for digital data and audio transmission
    • Interface for connecting a concentrated station query
    • Configuration socket for optional decentralised configuration in conjunction with the configuration module
    • Service socket for the connection of analysis tools
    • Standby current/operating current option
    • Compatibility mode for DIN VDE 0834: 1991 | from 2000
    • Service and remote access functions
    • Signal lamp that can be switched off (in conjunction with blind plate)
    Features
    • Room calls: Normal call, emergency call, diagnostic call, doctor call
    • Cancellation and presence: Combined cancellation/presence, Presence 1 (green)
    • Acoustic signals: Call transfer for normal call and emergency call, doctor call, staff call, meal call
    • Control of optical signals: WC call lamp (white), room call lamp (red), AW (cancellation and presence) lamps (green and yellow)
    • Security function: Short-circuit resilient, call circuit monitoring
    Scope of delivery

    including dummy cover plate.

    Accessories

    72583Z1 - Connection board for the service room interface, white.

    73070A - Databus connection unit for master station.

    74422A1N - Master station.

    Specifications

    Overview

    • Brand
      • Honeywell

    Dimensions & Weight

    • Weight (g)
      • 225
    • Dimensions
      • W: 158 mm H: 110 mm D: 90.5 mm

    Technical Specifications

    • Technical Data
      • Office interface with integrated signal lamp, designed with four lamp chambers in electricity saving LED technology. Serves as a controller for offices with voice function, in order to integrate the concentrated station query (CSQ) into the room bus. With integrated switching technology for passive call and cancellation units incl. call group monitoring, the input and output parameters are adaptable to the local requirements. Local storage of the configuration data, including the 8-digit alphanumeric text for the office, display and audio parameters, special functions and additional display texts (call types etc.). Equipped with service socket for the configuration module and selector switch for standby current/operating current. Support with commissioning due to remote access functions. Easy assembly due to servicefriendly joining technology in conjunction with related connection board. Integration into the room terminal interface in the room bus. Upgradable to future system firmware due to forwardlooking flash technology. Room bus for digital data and audio transmission Interface for connecting a concentrated station queryConfiguration socket for optional decentralised configuration in conjunction with the configuration module. Service socket for the connection of analysis tools. Standby current/operating current option. Compatibility mode for DIN VDE 0834: 1991 from 2000 Service and remote access functions Signal lamp that can be switched off (in conjunction with blind Plate)

    Material Specifications

    • Material
      • PB + ABS-FR

    Features

    • Includes
      • Dummy Cover Plate
    • Features & Benefits
      • Acoustic Signals: Call Transfer for Normal Call or Emergency Call or Doctor Call or Staff Call or Meal Call
      • Cancellation and Presence: Combined Cancellation/Presence and Presence 1 (Green)
      • Control of Optical Signals: WC Call Lamp (White) and Room Call Lamp (Red) and AW (Cancellation and Presence) Lamps (Green and Yellow)
      • Room Calls: Normal Call or Emergency Call or Diagnostic Call or Doctor Call
      • Security Function: Short-Circuit Resilient and all Circuit Monitoring
    • Color
      • White (RAL9016)

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Dimensions & Weight

    • Weight (g)
      • 225
    • Dimensions
      • W: 158 mm H: 110 mm D: 90.5 mm

    Technical Specifications

    • Technical Data
      • Office interface with integrated signal lamp, designed with four lamp chambers in electricity saving LED technology. Serves as a controller for offices with voice function, in order to integrate the concentrated station query (CSQ) into the room bus. With integrated switching technology for passive call and cancellation units incl. call group monitoring, the input and output parameters are adaptable to the local requirements. Local storage of the configuration data, including the 8-digit alphanumeric text for the office, display and audio parameters, special functions and additional display texts (call types etc.). Equipped with service socket for the configuration module and selector switch for standby current/operating current. Support with commissioning due to remote access functions. Easy assembly due to servicefriendly joining technology in conjunction with related connection board. Integration into the room terminal interface in the room bus. Upgradable to future system firmware due to forwardlooking flash technology. Room bus for digital data and audio transmission Interface for connecting a concentrated station queryConfiguration socket for optional decentralised configuration in conjunction with the configuration module. Service socket for the connection of analysis tools. Standby current/operating current option. Compatibility mode for DIN VDE 0834: 1991 from 2000 Service and remote access functions Signal lamp that can be switched off (in conjunction with blind Plate)

    Material Specifications

    • Material
      • PB + ABS-FR

    Features

    • Includes
      • Dummy Cover Plate
    • Features & Benefits
      • Acoustic Signals: Call Transfer for Normal Call or Emergency Call or Doctor Call or Staff Call or Meal Call
      • Cancellation and Presence: Combined Cancellation/Presence and Presence 1 (Green)
      • Control of Optical Signals: WC Call Lamp (White) and Room Call Lamp (Red) and AW (Cancellation and Presence) Lamps (Green and Yellow)
      • Room Calls: Normal Call or Emergency Call or Diagnostic Call or Doctor Call
      • Security Function: Short-Circuit Resilient and all Circuit Monitoring
    • Color
      • White (RAL9016)

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Weight (g) : 225
    • Technical Data : Office interface with integrated signal lamp, designed with four lamp chambers in electricity saving LED technology. Serves as a controller for offices with voice function, in order to integrate the concentrated station query (CSQ) into the room bus. With integrated switching technology for passive call and cancellation units incl. call group monitoring, the input and output parameters are adaptable to the local requirements. Local storage of the configuration data, including the 8-digit alphanumeric text for the office, display and audio parameters, special functions and additional display texts (call types etc.). Equipped with service socket for the configuration module and selector switch for standby current/operating current. Support with commissioning due to remote access functions. Easy assembly due to servicefriendly joining technology in conjunction with related connection board. Integration into the room terminal interface in the room bus. Upgradable to future system firmware due to forwardlooking flash technology. Room bus for digital data and audio transmission Interface for connecting a concentrated station queryConfiguration socket for optional decentralised configuration in conjunction with the configuration module. Service socket for the connection of analysis tools. Standby current/operating current option. Compatibility mode for DIN VDE 0834: 1991 from 2000 Service and remote access functions Signal lamp that can be switched off (in conjunction with blind Plate)
    • Material : PB + ABS-FR
    • Industry : Healthcare
    • Includes : Dummy Cover Plate
    • Features & Benefits : Acoustic Signals: Call Transfer for Normal Call or Emergency Call or Doctor Call or Staff Call or Meal Call|Cancellation and Presence: Combined Cancellation/Presence and Presence 1 (Green)|Control of Optical Signals: WC Call Lamp (White) and Room Call Lamp (Red) and AW (Cancellation and Presence) Lamps (Green and Yellow)|Room Calls: Normal Call or Emergency Call or Diagnostic Call or Doctor Call|Security Function: Short-Circuit Resilient and all Circuit Monitoring
    • Dimensions : W: 158 mm H: 110 mm D: 90.5 mm
    • Color : White (RAL9016)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list