systevo legacy
72574M1 Direction Lamp with 2 Lamp Cells
Direction lamp with 2 lamp sections (neutral design, labeling set included) for directional indication of system messages from different functional areas of the superordinate control unit (here: zone controller).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72574M1
Direction lamp with 2 lamp sections (neutral design, labeling set included) for directional indication of system messages from different functional areas of the superordinate control unit (here: zone controller). Priority-controlled display with different flash signals for the priorities: alarm call - emergency call - call.Functional monitoring via superordinate control unit.
1) Call: Continuous signal.
2) Emergency call: 1 second on, 1 second off.
3) Alarm call: 1/2 second on, 1/2 second off.
Features
- Power-saving long-life LED technology
Additional information
Replacement for 72574C, 72574C2.
Scope of delivery
The 35 mm labeling set (72515Z1) is included in delivery!
Accessories
72574Z2 - Connection board for direction lamp, white.
Overview
- Brand
- Honeywell
Features
- Features & Benefits
- Alarm Call: 1/2 Second On and 1/2 Second Off
- Call: Continuous Signal
- Direction Lamp with 2 Lamp Sections (Neutral Design and Labeling Set Included) for Directional Indication of System Messages From Different Functional Areas of The Superordinate Control Unit (Here: Zone Controller)
- Emergency Call: 1 Second On and 1 Second Off
- Functional Monitoring via Superordinate Control Unit
- Power Saving Long Life LED Technology
- Priority-Controlled Display with Different Flash Signals for The Priorities: Alarm Call - Emergency Call - Call
- Includes
- 35 mm Labeling Set (72515Z1)
- Color
- Lamp Cover: White Translucent
Technical Specifications
- Technical Data
- Replacement for 72574C and 72574C2
- Mounting
- Surface
Applications & Compatibility
- Compatibility
- With 72574Z2
Dimensions & Weight
- Dimensions
- W: 158 mm H: 110 mm D: 87 mm
Material Specifications
- Material
- Polycarbonate
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Features
- Features & Benefits
- Alarm Call: 1/2 Second On and 1/2 Second Off
- Call: Continuous Signal
- Direction Lamp with 2 Lamp Sections (Neutral Design and Labeling Set Included) for Directional Indication of System Messages From Different Functional Areas of The Superordinate Control Unit (Here: Zone Controller)
- Emergency Call: 1 Second On and 1 Second Off
- Functional Monitoring via Superordinate Control Unit
- Power Saving Long Life LED Technology
- Priority-Controlled Display with Different Flash Signals for The Priorities: Alarm Call - Emergency Call - Call
- Includes
- 35 mm Labeling Set (72515Z1)
- Color
- Lamp Cover: White Translucent
Technical Specifications
- Technical Data
- Replacement for 72574C and 72574C2
- Mounting
- Surface
Applications & Compatibility
- Compatibility
- With 72574Z2
Dimensions & Weight
- Dimensions
- W: 158 mm H: 110 mm D: 87 mm
Material Specifications
- Material
- Polycarbonate
Others
- Industry
- Healthcare
- Brand : Honeywell
- Features & Benefits : Alarm Call: 1/2 Second On and 1/2 Second Off|Call: Continuous Signal|Direction Lamp with 2 Lamp Sections (Neutral Design and Labeling Set Included) for Directional Indication of System Messages From Different Functional Areas of The Superordinate Control Unit (Here: Zone Controller)|Emergency Call: 1 Second On and 1 Second Off|Functional Monitoring via Superordinate Control Unit|Power Saving Long Life LED Technology|Priority-Controlled Display with Different Flash Signals for The Priorities: Alarm Call - Emergency Call - Call
- Technical Data : Replacement for 72574C and 72574C2
- Compatibility : With 72574Z2
- Dimensions : W: 158 mm H: 110 mm D: 87 mm
- Mounting : Surface
- Material : Polycarbonate
- Industry : Healthcare
- Includes : 35 mm Labeling Set (72515Z1)
- Color : Lamp Cover: White Translucent
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In