systevo legacy
72515A7 Zone Indicator Lamp (1 Lamp)
Zone indicator lamp with 1 neutral lamp cover with 2 lamp sections.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 72515A7
Zone indicator lamp with 1 neutral lamp cover with 2 lamp sections.
Features
- Color
- gray, similar to RAL 7040 (plastic base)
- white, translucent (lamp cover)
- Mounting
- surface mounting
Material Specifications
- Material
- PC + ABS - FR
- lamp cover PC
Dimensions & Weight
- Dimensions
- W: 158 mm H: 110 mm D: 87 mm
Others
- Industry
- Healthcare
Features
- Color
- gray, similar to RAL 7040 (plastic base)
- white, translucent (lamp cover)
- Mounting
- surface mounting
Material Specifications
- Material
- PC + ABS - FR
- lamp cover PC
Dimensions & Weight
- Dimensions
- W: 158 mm H: 110 mm D: 87 mm
Others
- Industry
- Healthcare
- Color : gray, similar to RAL 7040 (plastic base)|white, translucent (lamp cover)
- Mounting : surface mounting
- Material : PC + ABS - FR|lamp cover PC
- Industry : Healthcare
- Dimensions : W: 158 mm H: 110 mm D: 87 mm
Please sign in to view part numbers available for purchase based on your account Sign In