Software Licenses
System-Software release V12
System software for configuration, display, operation and logging for Systevo Call Ackermann, system release V11.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 83MM450
System software for configuration, display, operation and logging for Systevo Call Ackermann, system release V11.
System license required, depending on the system functions/size.Optionally as an interface to third-party systems, such as DECT system, fire detection system.
Equipped with user software with system release V11:
- Configuration tool Systevo Call Ackermann
- Allocation of the room configuration
- Definition of functions/parameters of the call system in accordance with DIN VDE 0834-1: 2016-06
- Set-up of the call types, call type groups, call type upgrades
- Set-up of the VoIP/SIP channel for mobile call querying via DECT/WIFI (separate license/SIP license required)
- Configuration of input/output events for controlling external systems: Light/blind/TV
- Setting of radio and TV channel
- System management tools, database management system
- Network functions for system accesses
- Freely configurable services (interconnection)
- Allocation of timed services
- Selection of call type groups for services
- Configuration of the volume of the acoustic call forwarding (day/night)
- Definition of target-oriented forwarding between stations (call types)
- Freely configurable announcement functions
- Selection of destinations for announcements
- Fault monitoring and reporting (in accordance with DIN VDE 0834-1: 2016-06)
- Graphic / tabular display of messages according to priority/call type/time
- Presence/call messages
- Access control via user ID (if necessary)
- Output of the data on a printer
Following Functions only in combination with a master station:
- Call retrieval/, cancellation
- Dialing up of rooms / making announcements to selected destinations
- Entry and administration of patient data, incl. administration of the bed occupation (manual)
Optional:
- Message transmission to a wireless messaging system (e.g. WIFI-/DECT system or Paging)
- Freely configurable recipient addresses for messages from groups of the call system
- Definition of the display format for the messages to be transmitted
- Set-up of various services (e.g. day, night service)
- Allocation of repetition times, acoustic call tones, etc.
Features
Minimum equipment of the hardware:
- Universal housing, as desktop or installation frame for 19" rack
- Mainboard with Quad-Core µP J19xx, 2 GHz or equivalent, min. 4 GB RAM
- 1* Solid-State HDD (SSD) min. 128 GB
- drive DVD+-RW, VGA graphics card
- 4* RS232, 1* parallel, USB
- 2* LAN Ethernet (min 10/100 MBit)
- Mouse and keyboard, radio-controlled clock DCF-77
- Hardened Windows operating system
- Backup/user software
- Continuous operation: 24/7
Please sign in to view part numbers available for purchase based on your account Sign In