/content/sps/au/en/search-results.html

    Standalone Call Systems

    790P665 Serial ESPA Module Over IP

    Overview
    Specifications

    Technical Specifications

    • Connection
      • Serial: RS-232/422/485; DB9 Connector (Male)
    • Technology
      • Dual power supply: PoE or external 12-48 VDC (AC/DC adapter not included)
      • ESPA 4.4.4 over IP protocol
      • Online configuration
      • Screw connectors for secure installation
      • Serial and Ethernet ports
      • Surge protection on power supply
    • Interface 
      • Ethernet: 10/100 Mbps; RJ45 Connector

    Dimensions & Weight

    • Weight (g)
      • 300
    • Dimensions
      • L: 100 mm H: 111 mm D: 26 mm

    Operating Characteristics

    • Storage Temperature
      • 0 to 60 °C
    • Minimum storage temperature (°C)
      • 0

    Electrical Specifications

    • Power Supply
      • PoE (IEEE 802.3af compliant, 48 VDC/180 mA) or 12-48 VDC (125 mA @ 12 VDC)

    Features

    • Mounting
      • Wall
    • Includes
      • RS232 Serial Cable
      • STP Patch Cord

    Others

    • Industry
      • Healthcare

    Technical Specifications

    • Connection
      • Serial: RS-232/422/485; DB9 Connector (Male)
    • Technology
      • Dual power supply: PoE or external 12-48 VDC (AC/DC adapter not included)
      • ESPA 4.4.4 over IP protocol
      • Online configuration
      • Screw connectors for secure installation
      • Serial and Ethernet ports
      • Surge protection on power supply
    • Interface 
      • Ethernet: 10/100 Mbps; RJ45 Connector

    Dimensions & Weight

    • Weight (g)
      • 300
    • Dimensions
      • L: 100 mm H: 111 mm D: 26 mm

    Operating Characteristics

    • Storage Temperature
      • 0 to 60 °C
    • Minimum storage temperature (°C)
      • 0

    Electrical Specifications

    • Power Supply
      • PoE (IEEE 802.3af compliant, 48 VDC/180 mA) or 12-48 VDC (125 mA @ 12 VDC)

    Features

    • Mounting
      • Wall
    • Includes
      • RS232 Serial Cable
      • STP Patch Cord

    Others

    • Industry
      • Healthcare
    • Connection : Serial: RS-232/422/485; DB9 Connector (Male)
    • Weight (g) : 300
    • Technology : Dual power supply: PoE or external 12-48 VDC (AC/DC adapter not included)|ESPA 4.4.4 over IP protocol|Online configuration|Screw connectors for secure installation|Serial and Ethernet ports|Surge protection on power supply
    • Storage Temperature : 0 to 60 °C
    • Power Supply : PoE (IEEE 802.3af compliant, 48 VDC/180 mA) or 12-48 VDC (125 mA @ 12 VDC)
    • Mounting : Wall
    • Minimum storage temperature (°C) : 0
    • Interface  : Ethernet: 10/100 Mbps; RJ45 Connector
    • Industry : Healthcare
    • Includes : RS232 Serial Cable|STP Patch Cord
    • Dimensions : L: 100 mm H: 111 mm D: 26 mm

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list