/content/sps/au/en/search-results.html

    Patient Room Components

    88910N3N Cover Plate for Auto Release Plug

    Cover plate for auto-release plug system A-coded/ L-coded/ K-coded (Part No. 74189A/74189L).

    Overview

    Part Number: 88910N3N

    Cover plate for auto-release plug system A-coded/ L-coded/ K-coded (Part No. 74189A/74189L).

    Additional information

    Coated with an anti-microbial substance.

    Accessories

    88914A5 Frame for cover plate (single).

    88914B5 Frame for cover plate (double).

    88914C5 Frame for cover plate (triple).

    Specifications

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Cover Plate for Diagnostic Call Unit with 2 Plug-in Openings
      • Labelling with 2 Diagnostic Symbols
    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Auto-Release Plug System A-Coded/ L-Coded/ K-Coded

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Cover Plate for Diagnostic Call Unit with 2 Plug-in Openings
      • Labelling with 2 Diagnostic Symbols
    • Color
      • White (RAL9016)

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Applications & Compatibility

    • For Use With
      • Auto-Release Plug System A-Coded/ L-Coded/ K-Coded

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare
    • Coating Type : Anti-Microbial Substance
    • Mounting : Flush (Snap-in Fastening)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • For Use With : Auto-Release Plug System A-Coded/ L-Coded/ K-Coded
    • Features : Cover Plate for Diagnostic Call Unit with 2 Plug-in Openings|Labelling with 2 Diagnostic Symbols
    • Dimensions : W: 68 mm H: 68 mm
    • Color : White (RAL9016)
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Cover plate for auto release plug - Datasheet
    application/pdf 32.97 KB
    11/4/2022
    32.97 KB
    Name
    Description
    File Size
    Date
    Size
    Cover plate for auto release plug - Datasheet
    application/pdf 32.97 KB
    11/4/2022
    32.97 KB
    Name
    Description
    File Size
    Date
    Size
    Cover plate for auto release plug - Datasheet
    32.97 KB
    11/4/2022

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list