/content/sps/au/en/search-results.html

    patient room components

    88882B3N Cover Plate with Keys (Yellow, Green)

    Cover plate for cancel button, fitted with cancel button, color yellow and cancel button green.

    Overview

    Part Number: 88882B3N

    Cover plate for cancel button, fitted with cancel button, color yellow and cancel button green. Key position bottom.

    Use in conjunction with seal kit for increasing the IP protection class (IP x4).

    Additional information

    Coated with an anti-microbial substance.

    Accessories

    88160B Seal kit for standard installation units.

    88914A5 Frame for cover plate (single).

    88914B5 Frame for cover plate (double).

    88914C5 Frame for cover plate (triple).

    Specifications

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Cover Plate for Cancel Button Fitted with Cancel Button (Yellow) and Cancel Button (Green)
      • Key Position Bottom
      • Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    • Color
      • White (RAL9016)

    Standards & Certifications

    • Type Of Protection
      • IPx4

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare

    Features

    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Cover Plate for Cancel Button Fitted with Cancel Button (Yellow) and Cancel Button (Green)
      • Key Position Bottom
      • Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    • Color
      • White (RAL9016)

    Standards & Certifications

    • Type Of Protection
      • IPx4

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    Dimensions & Weight

    • Dimensions
      • W: 68 mm H: 68 mm

    Others

    • Industry
      • Healthcare
    • Coating Type : Anti-Microbial Substance
    • Type Of Protection : IPx4
    • Mounting : Flush (Snap-in Fastening)
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • Features : Cover Plate for Cancel Button Fitted with Cancel Button (Yellow) and Cancel Button (Green)|Key Position Bottom|Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
    • Dimensions : W: 68 mm H: 68 mm
    • Color : White (RAL9016)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list