Single Gas
ToxiRAE Pro Gas Monitor
Wireless single-gas and oxygen detector with interchangeable sensors
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
- Brand
- RAE
- RAE Systems by Honeywell
- Warranty
- 3 Years
- Four years on O2 sensor
Dimension & Weight
- Weight
- 220 gram
- 220 ounce av
Temperature
- Maximum Temperature
- 55 degree Fahrenheit
- 55 degree Celsius
Features
- Sub-Category
- Single-Gas
- Single-Gas
- Alarm Included
- Yes
- Alarm Type
- Audible (95 dB @30 cm)
- Vibration
- Visual (Flashing Bright Red LEDs)
- Datalogging Interval
- 1 Min
- 1 to 3,600 sec
- Datalogging
- Continuous (3 Months)
- Three-month capacity
- Display Type
- Graphical LCD Display with White LED Backlighting
- Display Readout
- Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality
- STEL, TWA, and peak values
- Display Included
- Yes
- Features & Benefits
- Continuous Datalogging
- Device Management with Honeywell SafetySuite
- Easy to Use
- Intelligent Sensor Stores Calibration Data, So It can be Swapped in the Field
- Largest Display in Its Class
- Most Electrochemical Sensors are Shared with MultiRAE Family Instruments
- Reliable and Rugged
- Unmistakable 5-Way Local and Remote Wireless Notification of Alarm Conditions
- Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
- User Options
- Wireless remote alarm notification; audible (95 dB @ 30 cm)
- Number of Gas Sensors Included
- 1
- Wireless Technology
- MESH
- MESH Network
- Includes
- AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)
- CD with Documentation
- Calibration Adapters
- Calibration Card, Quality Certificate, and Warranty/Registration Card
- Charging and PC Communication Cradle
- Multi-Unit Charging Station for up to Five Monitors
- PC Communication Cable
- Quick Start Guide
- ToxiRAE Pro Monitor with Sensor as Specified, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed
Dimensions & Weight
- Weight range
- 220 g
- Instrument Size
- 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
- Dimension
- H: 118 mm W: 60 mm D: 30 mm
Technical Specifications
- Sensor Range
- NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
- Humidity Range
- 0 to 95% RH (Non-Condensing)
- 0%-95%
- Extended Range
- 0 to 1,000 ppm
- Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Sensor Mechanism
- Electrochemical Sensors
- Gas Type
- NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3-SH, NO, NO2, O2, PH3, SO2
- Wireless Range
- ToxiRAE Pro to Mesh Router, EchoView Host, or Mesh Reader2 - 660 ft (200m)
- ToxiRAE Pro to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 330 ft (100m)
- Wireless Network
- Closed-Loop Network with the EchoView Host
- ProRAE Guardian Real-Time Wireless Safety System
- Wireless Frequency
- ISM License-Free Band. IEEE 802.15.4 Sub 1 GHz
- Wireless Approvals
- CE R&TTE
- FCC Part 15
- Sampling
- Diffusion
- Radio Module
- Supports RM900
- Keypad Type
- 2 Buttons for Operation and Programming
- EMI/RFI
- EMC Directive: 2004/108/EC
- Dust and Water Resistance
- IP65
- Communication and Data Download
- Data Download and Instrument Setup on PC via Charging and PC Communication Cradle
- Data Download via AutoRAE 2 Automatic Test and Calibration System
- Wireless Data and Status Transmission via Built-in RF Modem (Optional)
- Battery Life
- 30 Hours
Battery & Charging
- Battery Run Time
- 30 Hours
- Batteries Required
- Rechargeable Li-Ion Battery
- Batteries Included
- Yes
Standards & Certifications
- Standards
- CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
- Ingress Protection
- IP65
- IP65
Applications & Compatibility
- Application
- Agriculture
- Chemical
- Fire Service/HazMat
- Food and Beverage
- Oil and Gas
- Pharmaceutical
- Pulp and Paper
- Steel Manufacturing
- Waste Water Industries
Others
- Industry
- Government & Public Sector
- Healthcare
- Manufacturing
- Retail
Overview
- Brand
- RAE
- RAE Systems by Honeywell
- Warranty
- 3 Years
- Four years on O2 sensor
Dimension & Weight
- Weight
- 220 gram
- 220 ounce av
Temperature
- Maximum Temperature
- 55 degree Fahrenheit
- 55 degree Celsius
Features
- Sub-Category
- Single-Gas
- Single-Gas
- Alarm Included
- Yes
- Alarm Type
- Audible (95 dB @30 cm)
- Vibration
- Visual (Flashing Bright Red LEDs)
- Datalogging Interval
- 1 Min
- 1 to 3,600 sec
- Datalogging
- Continuous (3 Months)
- Three-month capacity
- Display Type
- Graphical LCD Display with White LED Backlighting
- Display Readout
- Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality
- STEL, TWA, and peak values
- Display Included
- Yes
- Features & Benefits
- Continuous Datalogging
- Device Management with Honeywell SafetySuite
- Easy to Use
- Intelligent Sensor Stores Calibration Data, So It can be Swapped in the Field
- Largest Display in Its Class
- Most Electrochemical Sensors are Shared with MultiRAE Family Instruments
- Reliable and Rugged
- Unmistakable 5-Way Local and Remote Wireless Notification of Alarm Conditions
- Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
- User Options
- Wireless remote alarm notification; audible (95 dB @ 30 cm)
- Number of Gas Sensors Included
- 1
- Wireless Technology
- MESH
- MESH Network
- Includes
- AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)
- CD with Documentation
- Calibration Adapters
- Calibration Card, Quality Certificate, and Warranty/Registration Card
- Charging and PC Communication Cradle
- Multi-Unit Charging Station for up to Five Monitors
- PC Communication Cable
- Quick Start Guide
- ToxiRAE Pro Monitor with Sensor as Specified, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed
Dimensions & Weight
- Weight range
- 220 g
- Instrument Size
- 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
- Dimension
- H: 118 mm W: 60 mm D: 30 mm
Technical Specifications
- Sensor Range
- NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
- Humidity Range
- 0 to 95% RH (Non-Condensing)
- 0%-95%
- Extended Range
- 0 to 1,000 ppm
- Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
- Sensor Mechanism
- Electrochemical Sensors
- Gas Type
- NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3-SH, NO, NO2, O2, PH3, SO2
- Wireless Range
- ToxiRAE Pro to Mesh Router, EchoView Host, or Mesh Reader2 - 660 ft (200m)
- ToxiRAE Pro to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 330 ft (100m)
- Wireless Network
- Closed-Loop Network with the EchoView Host
- ProRAE Guardian Real-Time Wireless Safety System
- Wireless Frequency
- ISM License-Free Band. IEEE 802.15.4 Sub 1 GHz
- Wireless Approvals
- CE R&TTE
- FCC Part 15
- Sampling
- Diffusion
- Radio Module
- Supports RM900
- Keypad Type
- 2 Buttons for Operation and Programming
- EMI/RFI
- EMC Directive: 2004/108/EC
- Dust and Water Resistance
- IP65
- Communication and Data Download
- Data Download and Instrument Setup on PC via Charging and PC Communication Cradle
- Data Download via AutoRAE 2 Automatic Test and Calibration System
- Wireless Data and Status Transmission via Built-in RF Modem (Optional)
- Battery Life
- 30 Hours
Battery & Charging
- Battery Run Time
- 30 Hours
- Batteries Required
- Rechargeable Li-Ion Battery
- Batteries Included
- Yes
Standards & Certifications
- Standards
- CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
- Ingress Protection
- IP65
- IP65
Applications & Compatibility
- Application
- Agriculture
- Chemical
- Fire Service/HazMat
- Food and Beverage
- Oil and Gas
- Pharmaceutical
- Pulp and Paper
- Steel Manufacturing
- Waste Water Industries
Others
- Industry
- Government & Public Sector
- Healthcare
- Manufacturing
- Retail
- Brand : RAE|RAE Systems by Honeywell
- Weight : 220 gram|220 ounce av
- Maximum Temperature : 55 degree Fahrenheit|55 degree Celsius
- Sub-Category : Single-Gas|Single-Gas
- Weight range : 220 g
- Instrument Size : 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
- Sensor Range : NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
- Humidity Range : 0 to 95% RH (Non-Condensing)|0%-95%
- Extended Range : 0 to 1,000 ppm
- Alarm Included : Yes
- Alarm Type : Audible (95 dB @30 cm)|Vibration|Visual (Flashing Bright Red LEDs)
- Battery Run Time : 30 Hours
- Batteries Required : Rechargeable Li-Ion Battery
- Batteries Included : Yes
- Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
- Standards : CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
- Datalogging Interval : 1 Min|1 to 3,600 sec
- Datalogging : Continuous (3 Months)|Three-month capacity
- Display Type : Graphical LCD Display with White LED Backlighting
- Display Readout : Real-Time Reading of Gas Concentrations in ppm or mg/m3; Battery Status; Data Logging ON/OFF; Wireless ON/OFF and Reception Quality|STEL, TWA, and peak values
- Display Included : Yes
- Features & Benefits : Continuous Datalogging|Device Management with Honeywell SafetySuite|Easy to Use|Intelligent Sensor Stores Calibration Data, So It can be Swapped in the Field|Largest Display in Its Class|Most Electrochemical Sensors are Shared with MultiRAE Family Instruments|Reliable and Rugged|Unmistakable 5-Way Local and Remote Wireless Notification of Alarm Conditions|Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
- User Options : Wireless remote alarm notification; audible (95 dB @ 30 cm)
- Sensor Mechanism : Electrochemical Sensors
- Number of Gas Sensors Included : 1
- Warranty : 3 Years|Four years on O2 sensor
- Wireless Technology : MESH|MESH Network
- Ingress Protection : IP65|IP65
- Gas Type : NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3-SH, NO, NO2, O2, PH3, SO2
- Wireless Range : ToxiRAE Pro to Mesh Router, EchoView Host, or Mesh Reader2 - 660 ft (200m)|ToxiRAE Pro to RAELink3 Mesh or RAELink3 Z1 Mesh Modems - 330 ft (100m)
- Wireless Network : Closed-Loop Network with the EchoView Host|ProRAE Guardian Real-Time Wireless Safety System
- Wireless Frequency : ISM License-Free Band. IEEE 802.15.4 Sub 1 GHz
- Wireless Approvals : CE R&TTE|FCC Part 15
- Sampling : Diffusion
- Radio Module : Supports RM900
- Keypad Type : 2 Buttons for Operation and Programming
- Industry : Government & Public Sector|Healthcare|Manufacturing|Retail
- Includes : AC Adapter (100 to 240 V, 50/60 Hz AC to 12 V DC)|CD with Documentation|Calibration Adapters|Calibration Card, Quality Certificate, and Warranty/Registration Card|Charging and PC Communication Cradle|Multi-Unit Charging Station for up to Five Monitors|PC Communication Cable|Quick Start Guide|ToxiRAE Pro Monitor with Sensor as Specified, Alligator Clip, Protective Rubber Boot, and Rechargeable Battery Installed
- EMI/RFI : EMC Directive: 2004/108/EC
- Dust and Water Resistance : IP65
- Dimension : H: 118 mm W: 60 mm D: 30 mm
- Communication and Data Download : Data Download and Instrument Setup on PC via Charging and PC Communication Cradle|Data Download via AutoRAE 2 Automatic Test and Calibration System|Wireless Data and Status Transmission via Built-in RF Modem (Optional)
- Battery Life : 30 Hours
- Application : Agriculture|Chemical|Fire Service/HazMat|Food and Beverage|Oil and Gas|Pharmaceutical|Pulp and Paper|Steel Manufacturing|Waste Water Industries
Data Sheet
Manuals and Guides
Technical Note
White Paper
Application Note
Please sign in to view part numbers available for purchase based on your account Sign In