Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Fixed Gas Detectors

Sensepoint XCL BT FL

Sensepoint XCL is a wall-mounted gas detector that delivers the safety and compliance that you expect, and the affordability and ease of use that you don’t.

Overview
Sensepoint XCL BT FL product picture front left view
Sensepoint XCL is a fixed point gas leak detector that is designed to meet the needs of commercial and light industrial applications.
Specifications

Overview

  • Brand
    • Honeywell
    • Honeywell

Features

  • Sub-Category
    • Gas Detection Sensors & Transmitters
    • Gas Detection Sensors & Transmitters
  • Alarm Included
    • High/Low Alarm
    • Yes
  • Display Readout
    • LED Indicator
    • LED indicator
  • Features & Benefits
    • Choose from a Range of mA or Modbus Output Versions for Flexible System Design to Meet the Customers Requirements
    • Gassing Port for Easier Bump Test of Units Installed in Inaccessible Locations. No Need to Purchase a Separate Accessory and Thus Saves Money
    • Manage the Detector without Making a Physical Connection. Remove the Need for Physical Access to Hard-to-Reach Devices
    • Multi-Color Visual Indicator to Stow Status Makes it Easier to Know the Detector Status Immediately and Identify Detectors that Require Attention or are Warning of Danger
    • Optional Relay Output for External Control Systems or Alarming Devices Enables Easy Integration and Local Indication
    • Selectable Source or Sink Current for Analog Output Enables One Detector to be Suitable for Both System Configurations
    • Simplified Maintenance with Familiar Smartphone Technology Saves Money and Time
    • The Ingress Protection of IP65 Allows Units to be Mounted in Wash Down Areas
  • Relay Included
    • Optional Relay
  • Sensors Included
    • 1
  • Visual Indicators
    • Flashing Blue: Bluetooth Pairing in Progress
    • Flashing Green and Yellow: Warning
    • Flashing Red: Alarm
    • Flashing Yellow: Fault
    • Green: Normal
    • Solid Blue: Bluetooth Connection Established
    • Solid Yellow: Inhibited

Dimensions & Weight

  • Weight range
    • 500 g
  • Dimension
    • 113 mm x 113 mm x 59 mm

Technical Specifications

  • Humidity Range
    • 15 to 90% RH (Non-Condensing)
  • Analog Outputs
    • 0 to 22 mA
  • Analog Output Signal Type
    • 4-20mA standard
  • Relay Output Configuration
    • 2 x @24 V DC/240 V AC, 5A
  • Sensing Method
    • Catalytic
  • Wireless Communication
    • Bluetooth 4.0 (Bluetooth Low Energy)
  • Maximum Pressure
    • 110 kPa
  • Measuring Range
    • CO2 (% vol Range): 5.0% vol (Adjustable Between 1.0 and 5.0% vol)
    • CO2 (ppm Range): 5,000 ppm (Adjustable between 1,000 and 5,000 ppm)
    • CO: 300 ppm (Adjustable Between 50 and 1000 Ppm)
    • Combustible: 0 to 100 % LEL (Factory Calibrated to Methane)
    • H2: 1,000 ppm
    • H2S High Range: 100 ppm (Adjustable Between 50 and 200 ppm)
    • H2S Low Range: 50 ppm (Adjustable Between 10 and 50 ppm)
    • NH3: 200 ppm (Adjustable Between 50 and 200 ppm)
    • NO2: 20 ppm (Adjustable Between 5 and 50 ppm)
    • O2: 0 to 25% vol
  • Digital Output
    • Modbus RTU

Operating Characteristics

  • Minimum Temperature
    • -20°C

Standards & Certifications

  • Standards
    • IEC/EN 61010-1
  • Ingress Protection
    • IP65
    • IP65 (Type 4)

Electrical Specifications

  • Maximum Operating Current
    • 850 mA
  • Electrical Connection
    • Pluggable Rising Clamp Style, 0.5 to 1.5 sq.mm (20 to 16 AWG)
  • Operating Voltage
    • 24 VDC

Material Specifications

  • Enclosure Material
    • Polycarbonate

Applications & Compatibility

  • Application
    • Apartments, Accommodation Blocks and Condominiums
    • Hospitals
    • Hotel and Leisure
    • Kitchens and Food Processing
    • Laboratories
    • Manufacturing Facilities and Factories
    • Retail Sites
    • Transportation and Parking

Overview

  • Brand
    • Honeywell
    • Honeywell

Features

  • Sub-Category
    • Gas Detection Sensors & Transmitters
    • Gas Detection Sensors & Transmitters
  • Alarm Included
    • High/Low Alarm
    • Yes
  • Display Readout
    • LED Indicator
    • LED indicator
  • Features & Benefits
    • Choose from a Range of mA or Modbus Output Versions for Flexible System Design to Meet the Customers Requirements
    • Gassing Port for Easier Bump Test of Units Installed in Inaccessible Locations. No Need to Purchase a Separate Accessory and Thus Saves Money
    • Manage the Detector without Making a Physical Connection. Remove the Need for Physical Access to Hard-to-Reach Devices
    • Multi-Color Visual Indicator to Stow Status Makes it Easier to Know the Detector Status Immediately and Identify Detectors that Require Attention or are Warning of Danger
    • Optional Relay Output for External Control Systems or Alarming Devices Enables Easy Integration and Local Indication
    • Selectable Source or Sink Current for Analog Output Enables One Detector to be Suitable for Both System Configurations
    • Simplified Maintenance with Familiar Smartphone Technology Saves Money and Time
    • The Ingress Protection of IP65 Allows Units to be Mounted in Wash Down Areas
  • Relay Included
    • Optional Relay
  • Sensors Included
    • 1
  • Visual Indicators
    • Flashing Blue: Bluetooth Pairing in Progress
    • Flashing Green and Yellow: Warning
    • Flashing Red: Alarm
    • Flashing Yellow: Fault
    • Green: Normal
    • Solid Blue: Bluetooth Connection Established
    • Solid Yellow: Inhibited

Dimensions & Weight

  • Weight range
    • 500 g
  • Dimension
    • 113 mm x 113 mm x 59 mm

Technical Specifications

  • Humidity Range
    • 15 to 90% RH (Non-Condensing)
  • Analog Outputs
    • 0 to 22 mA
  • Analog Output Signal Type
    • 4-20mA standard
  • Relay Output Configuration
    • 2 x @24 V DC/240 V AC, 5A
  • Sensing Method
    • Catalytic
  • Wireless Communication
    • Bluetooth 4.0 (Bluetooth Low Energy)
  • Maximum Pressure
    • 110 kPa
  • Measuring Range
    • CO2 (% vol Range): 5.0% vol (Adjustable Between 1.0 and 5.0% vol)
    • CO2 (ppm Range): 5,000 ppm (Adjustable between 1,000 and 5,000 ppm)
    • CO: 300 ppm (Adjustable Between 50 and 1000 Ppm)
    • Combustible: 0 to 100 % LEL (Factory Calibrated to Methane)
    • H2: 1,000 ppm
    • H2S High Range: 100 ppm (Adjustable Between 50 and 200 ppm)
    • H2S Low Range: 50 ppm (Adjustable Between 10 and 50 ppm)
    • NH3: 200 ppm (Adjustable Between 50 and 200 ppm)
    • NO2: 20 ppm (Adjustable Between 5 and 50 ppm)
    • O2: 0 to 25% vol
  • Digital Output
    • Modbus RTU

Operating Characteristics

  • Minimum Temperature
    • -20°C

Standards & Certifications

  • Standards
    • IEC/EN 61010-1
  • Ingress Protection
    • IP65
    • IP65 (Type 4)

Electrical Specifications

  • Maximum Operating Current
    • 850 mA
  • Electrical Connection
    • Pluggable Rising Clamp Style, 0.5 to 1.5 sq.mm (20 to 16 AWG)
  • Operating Voltage
    • 24 VDC

Material Specifications

  • Enclosure Material
    • Polycarbonate

Applications & Compatibility

  • Application
    • Apartments, Accommodation Blocks and Condominiums
    • Hospitals
    • Hotel and Leisure
    • Kitchens and Food Processing
    • Laboratories
    • Manufacturing Facilities and Factories
    • Retail Sites
    • Transportation and Parking
  • Brand : Honeywell|Honeywell
  • Sub-Category : Gas Detection Sensors & Transmitters|Gas Detection Sensors & Transmitters
  • Weight range : 500 g
  • Humidity Range : 15 to 90% RH (Non-Condensing)
  • Minimum Temperature : -20°C
  • Alarm Included : High/Low Alarm|Yes
  • Analog Outputs : 0 to 22 mA
  • Analog Output Signal Type : 4-20mA standard
  • Standards : IEC/EN 61010-1
  • Display Readout : LED Indicator|LED indicator
  • Features & Benefits : Choose from a Range of mA or Modbus Output Versions for Flexible System Design to Meet the Customers Requirements|Gassing Port for Easier Bump Test of Units Installed in Inaccessible Locations. No Need to Purchase a Separate Accessory and Thus Saves Money|Manage the Detector without Making a Physical Connection. Remove the Need for Physical Access to Hard-to-Reach Devices|Multi-Color Visual Indicator to Stow Status Makes it Easier to Know the Detector Status Immediately and Identify Detectors that Require Attention or are Warning of Danger|Optional Relay Output for External Control Systems or Alarming Devices Enables Easy Integration and Local Indication|Selectable Source or Sink Current for Analog Output Enables One Detector to be Suitable for Both System Configurations|Simplified Maintenance with Familiar Smartphone Technology Saves Money and Time|The Ingress Protection of IP65 Allows Units to be Mounted in Wash Down Areas
  • Relay Output Configuration : 2 x @24 V DC/240 V AC, 5A
  • Relay Included : Optional Relay
  • Sensors Included : 1
  • Sensing Method : Catalytic
  • Maximum Operating Current : 850 mA
  • Wireless Communication : Bluetooth 4.0 (Bluetooth Low Energy)
  • Visual Indicators : Flashing Blue: Bluetooth Pairing in Progress|Flashing Green and Yellow: Warning|Flashing Red: Alarm|Flashing Yellow: Fault|Green: Normal|Solid Blue: Bluetooth Connection Established|Solid Yellow: Inhibited
  • Maximum Pressure : 110 kPa
  • Ingress Protection : IP65|IP65 (Type 4)
  • Electrical Connection : Pluggable Rising Clamp Style, 0.5 to 1.5 sq.mm (20 to 16 AWG)
  • Operating Voltage : 24 VDC
  • Measuring Range : CO2 (% vol Range): 5.0% vol (Adjustable Between 1.0 and 5.0% vol)|CO2 (ppm Range): 5,000 ppm (Adjustable between 1,000 and 5,000 ppm)|CO: 300 ppm (Adjustable Between 50 and 1000 Ppm)|Combustible: 0 to 100 % LEL (Factory Calibrated to Methane)|H2: 1,000 ppm|H2S High Range: 100 ppm (Adjustable Between 50 and 200 ppm)|H2S Low Range: 50 ppm (Adjustable Between 10 and 50 ppm)|NH3: 200 ppm (Adjustable Between 50 and 200 ppm)|NO2: 20 ppm (Adjustable Between 5 and 50 ppm)|O2: 0 to 25% vol
  • Enclosure Material : Polycarbonate
  • Dimension : 113 mm x 113 mm x 59 mm
  • Digital Output : Modbus RTU
  • Application : Apartments, Accommodation Blocks and Condominiums|Hospitals|Hotel and Leisure|Kitchens and Food Processing|Laboratories|Manufacturing Facilities and Factories|Retail Sites|Transportation and Parking
Showing 1 to 4 of 4 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
SPLCF5BARCXNZZ
SPXCL-BT-FL C3H8 100%LEL-MARLY-CHR
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-bt-fl-hero
SPLCF5BARCXNZZ
SPXCL-BT-FL C3H8 100%LEL-MARLY-CHR
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-bt-fl-hero
SPLCF5BMRCXNZZ
SPXCL-BT-FL C3H8 100%LEL-MODBUSRLY-CHR
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-bt-fl-hero
SPLCF5BMRCXNZZ
SPXCL-BT-FL C3H8 100%LEL-MODBUSRLY-CHR
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-bt-fl-hero
SPLCF5BMXCXNZZ
SPXCL-BT-FL C3H8 100%LEL-MODBUS-CHR
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-bt-fl-hero
SPLCF5BMXCXNZZ
SPXCL-BT-FL C3H8 100%LEL-MODBUS-CHR
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-bt-fl-hero