Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Fixed Gas Detectors

Sensepoint XCL BLE

Bluetooth-Enabled Aesthetic Gas Detector

Overview
Sensepoint XCL BLE front down product view
Sensepoint XCL is a safe area fixed point gas leak detector that is designed to meet the needs of commercial and light industrial applications. With over 50 years experience in gas leak detection, Honeywell offers a flexible range of highly-reliable sensing devices to meet those needs.• Quicker installation• Rapid configuration• Simple to operate• Straightforward to maintainHoneywell innovation enables customers to pair the gas detector with their mobile phone, and then use an app to perform many tasks related to installation, commissioning and maintenance.Each Sensepoint XCL is supplied complete with a mounting back box, an M20 gland and quick start guide.Sensepoint XCL is fully configurable via Bluetooth on your Android or iOS Smart Device.
Specifications

Overview

  • Brand
    • Honeywell
    • Honeywell
    • Notifier
  • Product Type
    • Industrial Gas

Features

  • Sub-Category
    • Gas Detection Sensors & Transmitters
  • Alarm Included
    • Yes
  • Display Readout
    • LED Indicator
  • Features & Benefits
    • Choose from a Range of mA or Modbus Output Versions for Flexible System Design to Meet the Customers Requirements
    • Gassing Port for Easier Bump Test of Units Installed in Inaccessible Locations. No Need to Purchase a Separate Accessory and Thus Saves Money
    • Manage the Detector without Making a Physical Connection. Remove the Need for Physical Access to Hard-to-Reach Devices
    • Multi-Color Visual Indicator to Stow Status Makes it Easier to Know the Detector Status Immediately and Identify Detectors that Require Attention or are Warning of Danger
    • Optional Relay Output for External Control Systems or Alarming Devices Enables Easy Integration and Local Indication
    • Selectable Source or Sink Current for Analog Output Enables One Detector to be Suitable for Both System Configurations
    • Simplified Maintenance with Familiar Smartphone Technology Saves Money and Time
    • The Ingress Protection of IP65 Allows Units to be Mounted in Wash Down Areas
  • Visual Indicators
    • Flashing Blue: Bluetooth Pairing in Progress
    • Flashing Green and Yellow: Warning
    • Flashing Red: Alarm
    • Flashing Yellow: Fault
    • Green: Normal
    • Solid Blue: Bluetooth Connection Established
    • Solid Yellow: Inhibited

Dimensions & Weight

  • Weight range
    • 500 g
  • Dimension
    • 113 mm x 113 mm x 59 mm

Technical Specifications

  • Humidity Range
    • 15 to 90% RH (Non-Condensing)
  • Analog Outputs
    • 0 to 22 mA
  • Relay Output Configuration
    • 2 x @24 V DC/240 V AC, 5A
  • Wireless Communication
    • Bluetooth 4.0 (Bluetooth Low Energy)
  • Maximum Pressure
    • 110 kPa
  • Measuring Range
    • CO2 (% vol Range): 5.0% vol (Adjustable Between 1.0 and 5.0% vol)
    • CO2 (ppm Range): 5,000 ppm (Adjustable between 1,000 and 5,000 ppm)
    • CO: 300 ppm (Adjustable Between 50 and 1000 Ppm)
    • Combustible: 0 to 100 % LEL (Factory Calibrated to Methane)
    • H2: 1,000 ppm
    • H2S High Range: 100 ppm (Adjustable Between 50 and 200 ppm)
    • H2S Low Range: 50 ppm (Adjustable Between 10 and 50 ppm)
    • NH3: 200 ppm (Adjustable Between 50 and 200 ppm)
    • NO2: 20 ppm (Adjustable Between 5 and 50 ppm)
    • O2: 0 to 25% vol
  • Digital Output
    • Modbus RTU

Operating Characteristics

  • Minimum Temperature
    • -20°C

Electrical Specifications

  • Maximum Operating Current
    • 850 mA
  • Electrical Connection
    • Pluggable Rising Clamp Style, 0.5 to 1.5 sq.mm (20 to 16 AWG)
  • Operating Voltage
    • 24 VDC

Standards & Certifications

  • Ingress Protection
    • IP65
    • IP65 (Type 4)

Material Specifications

  • Enclosure Material
    • Polycarbonate

Applications & Compatibility

  • Application
    • Apartments, Accommodation Blocks and Condominiums
    • Hospitals
    • Hotel and Leisure
    • Kitchens and Food Processing
    • Laboratories
    • Manufacturing Facilities and Factories
    • Retail Sites
    • Transportation and Parking

Overview

  • Brand
    • Honeywell
    • Honeywell
    • Notifier
  • Product Type
    • Industrial Gas

Features

  • Sub-Category
    • Gas Detection Sensors & Transmitters
  • Alarm Included
    • Yes
  • Display Readout
    • LED Indicator
  • Features & Benefits
    • Choose from a Range of mA or Modbus Output Versions for Flexible System Design to Meet the Customers Requirements
    • Gassing Port for Easier Bump Test of Units Installed in Inaccessible Locations. No Need to Purchase a Separate Accessory and Thus Saves Money
    • Manage the Detector without Making a Physical Connection. Remove the Need for Physical Access to Hard-to-Reach Devices
    • Multi-Color Visual Indicator to Stow Status Makes it Easier to Know the Detector Status Immediately and Identify Detectors that Require Attention or are Warning of Danger
    • Optional Relay Output for External Control Systems or Alarming Devices Enables Easy Integration and Local Indication
    • Selectable Source or Sink Current for Analog Output Enables One Detector to be Suitable for Both System Configurations
    • Simplified Maintenance with Familiar Smartphone Technology Saves Money and Time
    • The Ingress Protection of IP65 Allows Units to be Mounted in Wash Down Areas
  • Visual Indicators
    • Flashing Blue: Bluetooth Pairing in Progress
    • Flashing Green and Yellow: Warning
    • Flashing Red: Alarm
    • Flashing Yellow: Fault
    • Green: Normal
    • Solid Blue: Bluetooth Connection Established
    • Solid Yellow: Inhibited

Dimensions & Weight

  • Weight range
    • 500 g
  • Dimension
    • 113 mm x 113 mm x 59 mm

Technical Specifications

  • Humidity Range
    • 15 to 90% RH (Non-Condensing)
  • Analog Outputs
    • 0 to 22 mA
  • Relay Output Configuration
    • 2 x @24 V DC/240 V AC, 5A
  • Wireless Communication
    • Bluetooth 4.0 (Bluetooth Low Energy)
  • Maximum Pressure
    • 110 kPa
  • Measuring Range
    • CO2 (% vol Range): 5.0% vol (Adjustable Between 1.0 and 5.0% vol)
    • CO2 (ppm Range): 5,000 ppm (Adjustable between 1,000 and 5,000 ppm)
    • CO: 300 ppm (Adjustable Between 50 and 1000 Ppm)
    • Combustible: 0 to 100 % LEL (Factory Calibrated to Methane)
    • H2: 1,000 ppm
    • H2S High Range: 100 ppm (Adjustable Between 50 and 200 ppm)
    • H2S Low Range: 50 ppm (Adjustable Between 10 and 50 ppm)
    • NH3: 200 ppm (Adjustable Between 50 and 200 ppm)
    • NO2: 20 ppm (Adjustable Between 5 and 50 ppm)
    • O2: 0 to 25% vol
  • Digital Output
    • Modbus RTU

Operating Characteristics

  • Minimum Temperature
    • -20°C

Electrical Specifications

  • Maximum Operating Current
    • 850 mA
  • Electrical Connection
    • Pluggable Rising Clamp Style, 0.5 to 1.5 sq.mm (20 to 16 AWG)
  • Operating Voltage
    • 24 VDC

Standards & Certifications

  • Ingress Protection
    • IP65
    • IP65 (Type 4)

Material Specifications

  • Enclosure Material
    • Polycarbonate

Applications & Compatibility

  • Application
    • Apartments, Accommodation Blocks and Condominiums
    • Hospitals
    • Hotel and Leisure
    • Kitchens and Food Processing
    • Laboratories
    • Manufacturing Facilities and Factories
    • Retail Sites
    • Transportation and Parking
  • Brand : Honeywell|Honeywell|Notifier
  • Sub-Category : Gas Detection Sensors & Transmitters
  • Weight range : 500 g
  • Humidity Range : 15 to 90% RH (Non-Condensing)
  • Minimum Temperature : -20°C
  • Alarm Included : Yes
  • Analog Outputs : 0 to 22 mA
  • Display Readout : LED Indicator
  • Features & Benefits : Choose from a Range of mA or Modbus Output Versions for Flexible System Design to Meet the Customers Requirements|Gassing Port for Easier Bump Test of Units Installed in Inaccessible Locations. No Need to Purchase a Separate Accessory and Thus Saves Money|Manage the Detector without Making a Physical Connection. Remove the Need for Physical Access to Hard-to-Reach Devices|Multi-Color Visual Indicator to Stow Status Makes it Easier to Know the Detector Status Immediately and Identify Detectors that Require Attention or are Warning of Danger|Optional Relay Output for External Control Systems or Alarming Devices Enables Easy Integration and Local Indication|Selectable Source or Sink Current for Analog Output Enables One Detector to be Suitable for Both System Configurations|Simplified Maintenance with Familiar Smartphone Technology Saves Money and Time|The Ingress Protection of IP65 Allows Units to be Mounted in Wash Down Areas
  • Relay Output Configuration : 2 x @24 V DC/240 V AC, 5A
  • Maximum Operating Current : 850 mA
  • Wireless Communication : Bluetooth 4.0 (Bluetooth Low Energy)
  • Visual Indicators : Flashing Blue: Bluetooth Pairing in Progress|Flashing Green and Yellow: Warning|Flashing Red: Alarm|Flashing Yellow: Fault|Green: Normal|Solid Blue: Bluetooth Connection Established|Solid Yellow: Inhibited
  • Maximum Pressure : 110 kPa
  • Ingress Protection : IP65|IP65 (Type 4)
  • Electrical Connection : Pluggable Rising Clamp Style, 0.5 to 1.5 sq.mm (20 to 16 AWG)
  • Product Type : Industrial Gas
  • Operating Voltage : 24 VDC
  • Measuring Range : CO2 (% vol Range): 5.0% vol (Adjustable Between 1.0 and 5.0% vol)|CO2 (ppm Range): 5,000 ppm (Adjustable between 1,000 and 5,000 ppm)|CO: 300 ppm (Adjustable Between 50 and 1000 Ppm)|Combustible: 0 to 100 % LEL (Factory Calibrated to Methane)|H2: 1,000 ppm|H2S High Range: 100 ppm (Adjustable Between 50 and 200 ppm)|H2S Low Range: 50 ppm (Adjustable Between 10 and 50 ppm)|NH3: 200 ppm (Adjustable Between 50 and 200 ppm)|NO2: 20 ppm (Adjustable Between 5 and 50 ppm)|O2: 0 to 25% vol
  • Enclosure Material : Polycarbonate
  • Dimension : 113 mm x 113 mm x 59 mm
  • Digital Output : Modbus RTU
  • Application : Apartments, Accommodation Blocks and Condominiums|Hospitals|Hotel and Leisure|Kitchens and Food Processing|Laboratories|Manufacturing Facilities and Factories|Retail Sites|Transportation and Parking
Product Number
Part Number
Description
Leaf Category
Thumbnail
SPLCA1BARCXNZZ
Sensepoint XCL, 4 to 20 mA, Relay, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, Charcoal
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCA1BARCXNZZ
Sensepoint XCL, 4 to 20 mA, Relay, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, Charcoal
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCA1BARWXNZZ
Sensepoint XCL, 4 to 20 mA, Relay, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCA1BARWXNZZ
Sensepoint XCL, 4 to 20 mA, Relay, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCA1BAXCXNZZ
Sensepoint XCL, 4 to 20 mA, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, Charcoal
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCA1BAXCXNZZ
Sensepoint XCL, 4 to 20 mA, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, Charcoal
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCA1BAXWXNZZ
Sensepoint XCL, 4 to 20 mA, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCA1BAXWXNZZ
Sensepoint XCL, 4 to 20 mA, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCA1BMRCXNZZ
Sensepoint XCL, Modbus, Relay, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, Charcoal
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCA1BMRCXNZZ
Sensepoint XCL, Modbus, Relay, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, Charcoal
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCA1BMRWXNZZ
Sensepoint XCL, Modbus, Relay, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCA1BMRWXNZZ
Sensepoint XCL, Modbus, Relay, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCA1BMXCXNZZ
Sensepoint XCL, Modbus, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, Charcoal
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCA1BMXCXNZZ
Sensepoint XCL, Modbus, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, Charcoal
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCA1BMXWXNZZ
Sensepoint XCL, Modbus, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCA1BMXWXNZZ
Sensepoint XCL, Modbus, NH3(L) 100ppm (adjustable 50-200ppm), BLE enabled, White
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xcl-ble-hero
SPLCB3BARWXNZZ
Sensepoint XCL: 4 to 20 mA : Relay: CO2 5000 ppm (adjustable 1000 -5000 ppm): BLE enabled: White
https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage
SPLCB3BARWXNZZ
Sensepoint XCL: 4 to 20 mA : Relay: CO2 5000 ppm (adjustable 1000 -5000 ppm): BLE enabled: White
https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage
SPLCB3BAXCXNZZ
Sensepoint XCL: 4 to 20 mA : CO2 5000 ppm (adjustable 1000 -5000 ppm): BLE enabled: Charcoal
https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage
SPLCB3BAXCXNZZ
Sensepoint XCL: 4 to 20 mA : CO2 5000 ppm (adjustable 1000 -5000 ppm): BLE enabled: Charcoal
https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-splcf6barcxnzz-sensepoint-xcl-gas-detector-primaryimage
Feedback