Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Fixed Gas Detectors

Sensepoint XCD Instrument

Industrial Gas Transmitter

Overview
Sensepoint XCD Instrument front up product view
The standard XCD is an Ex d gas detector suitable for use in Zone 1environments and is available in 3 versions: flammable, Oxygen and toxic.Each is supplied with a pre-installed stainless steel sensor cartridge andfully tested and calibrated ready for installation. Replacement sensorcartridges are available.Configuration and control of the unit is achieved through use of a magnetremoving the need to open the unit, while the tri-colour backlit displayprovides instant indication of the detector status at a glance.The XCD catalytic sensor can be used to detect flammable gases in therange 0 to 100%LEL while the infrared (IR) sensor versions are available forthe detection of methane in the range 0 to 100%LEL, propane (with crosssensitivitiesto ethylene and butane) and Carbon Dioxide (CO2).Both sensors are used in conjunction with theflammable version of the transmitter.The electrochemical cell (EC) sensors are available for the detection ofoxygen and toxic gases: Carbon Monoxide (CO), Hydrogen Sulphide (H2S),Nitrogen Dioxide (NO2) and Hydrogen (H2).Each detector is supplied with the pre-fitted sensor, nylon weatherprotection, stainless steel blanking plug, magnetic wand, hex keys.All transmitters are also available with Modbus interface as an option.
Specifications

Overview

  • Brand
    • Honeywell

Features

  • Sub-Category
    • Gas Detection Sensors & Transmitters
  • Relay Included
    • Yes

Dimensions & Weight

  • Weight range
    • 316 Stainless Steel: 11 lbs
    • Aluminium Alloy LM25: 4.4 lbs

Operating Characteristics

  • Minimum Temperature
    • -40˚C

Material Specifications

  • Material
    • 316 Stainless Steel
  • Enclosure Material
    • Epoxy Painted Aluminium Alloy ADC12 or 316 Stainless Steel

Technical Specifications

  • Relay Output Configuration
    • 3 x 5A @250 VAC
  • Number of Relay Outputs
    • 3
  • Mounting
    • Mounting Plate
  • Conduit Entries
    • (2) 3/4 in NPT
  • Communication
    • Modbus RTU
    • RS485

Standards & Certifications

  • Ingress Protection
    • IP66

Electrical Specifications

  • Power Consumption
    • Catalytic: 4.9W
    • Electrochemical Cells: 3.7W
    • IR: 3.7W
  • Operating Voltage
    • 12 to 32 VDC

Overview

  • Brand
    • Honeywell

Features

  • Sub-Category
    • Gas Detection Sensors & Transmitters
  • Relay Included
    • Yes

Dimensions & Weight

  • Weight range
    • 316 Stainless Steel: 11 lbs
    • Aluminium Alloy LM25: 4.4 lbs

Operating Characteristics

  • Minimum Temperature
    • -40˚C

Material Specifications

  • Material
    • 316 Stainless Steel
  • Enclosure Material
    • Epoxy Painted Aluminium Alloy ADC12 or 316 Stainless Steel

Technical Specifications

  • Relay Output Configuration
    • 3 x 5A @250 VAC
  • Number of Relay Outputs
    • 3
  • Mounting
    • Mounting Plate
  • Conduit Entries
    • (2) 3/4 in NPT
  • Communication
    • Modbus RTU
    • RS485

Standards & Certifications

  • Ingress Protection
    • IP66

Electrical Specifications

  • Power Consumption
    • Catalytic: 4.9W
    • Electrochemical Cells: 3.7W
    • IR: 3.7W
  • Operating Voltage
    • 12 to 32 VDC
  • Brand : Honeywell
  • Sub-Category : Gas Detection Sensors & Transmitters
  • Weight range : 316 Stainless Steel: 11 lbs|Aluminium Alloy LM25: 4.4 lbs
  • Minimum Temperature : -40˚C
  • Material : 316 Stainless Steel
  • Relay Output Configuration : 3 x 5A @250 VAC
  • Relay Included : Yes
  • Number of Relay Outputs : 3
  • Mounting : Mounting Plate
  • Ingress Protection : IP66
  • Power Consumption : Catalytic: 4.9W|Electrochemical Cells: 3.7W|IR: 3.7W
  • Operating Voltage : 12 to 32 VDC
  • Enclosure Material : Epoxy Painted Aluminium Alloy ADC12 or 316 Stainless Steel
  • Conduit Entries : (2) 3/4 in NPT
  • Communication : Modbus RTU|RS485
Brochure
Name
Description
File Size
Date
Size
application/pdf 691 KB
4/8/2025
691 KB
Others
Name
Description
File Size
Date
Size
Gas and Flame Detection Brochure
application/pdf 692.23 KB
9/1/2012
692.23 KB
Name
Description
File Size
Date
Size
application/pdf 691 KB
4/8/2025
691 KB
Gas and Flame Detection Brochure
application/pdf 692.23 KB
9/1/2012
692.23 KB
Name
Description
File Size
Date
Size
691 KB
4/8/2025
Gas and Flame Detection Brochure
692.23 KB
9/1/2012
Showing 1 to 10 of 172 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
05701-N-6215
SYS57 MA CTRL CD RA AO FLD INTF RL
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
05701-N-6215
SYS57 MA CTRL CD RA AO FLD INTF RL
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
05704-N-0101
SYS57 4CH CAT CTRL CD FA QD RELAY
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
05704-N-0101
SYS57 4CH CAT CTRL CD FA QD RELAY
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
05704-N-0105
SYS57 4CH CNRL CD FA FIRE HX QD RLY
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
05704-N-0105
SYS57 4CH CNRL CD FA FIRE HX QD RLY
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
05704-N-0123
SYS57 4CH MA CARD FA AO-SC QDRLY
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
05704-N-0123
SYS57 4CH MA CARD FA AO-SC QDRLY
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
05704-N-0202
SYS57 4CH CAT CTRL CD RA RLY INTF
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
05704-N-0202
SYS57 4CH CAT CTRL CD RA RLY INTF
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
05704-N-0206
SYS57 4CH CNRL CD RA FIRE RLY INTF
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
05704-N-0206
SYS57 4CH CNRL CD RA FIRE RLY INTF
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
5200260-01A
Salwico GD, Cat, 0-100%LEL, LM25
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
5200260-01A
Salwico GD, Cat, 0-100%LEL, LM25
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
5200260-02A
Salwico GD, IR, 0-100%LEL CH4 , LM25
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
5200260-02A
Salwico GD, IR, 0-100%LEL CH4 , LM25
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
5200260-03A
Salwico GD, IR, 0-100%LEL C3H8, LM25
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
5200260-03A
Salwico GD, IR, 0-100%LEL C3H8, LM25
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
5200260-04A
Salwico GD, IR, 0-2%vv CO2, LM25
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
5200260-04A
Salwico GD, IR, 0-2%vv CO2, LM25
https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
Feedback