/content/sps/au/en/search-results.html

    fixed gas controllers

    Touchpoint™ Plus Controller

    An easily configurable, wall mounted control system that supports up to sixteen channels of gas detection.

    Overview

    Touchpoint™ Plus is an easily configurable, wall mounted control system that supports up to sixteen channels of gas detection. Its intuitive user interface and modular approach enables you to take control of your safety system and configure it to meet your needs for a wide range of applications.

    Product Overview:

    Touchpoint™ Plus takes the user experience to the next level. With its unique user interface, operators are able to take control of their gas detection system, safe in the knowledge that their site and staff are protected and productivity is maintained.

    Designed to work across multiple industries, Touchpoint™ Plus' modular architecture enables you to customize your system to meet your specific application requirements.

    Large touchscreen LCD:

    Built around its intuitive, ergonomic touchscreen, Touchpoint™ Plus is designed for ease. From here operators can configure, operate and maintain their gas detection system simply and efficiently by simply touching the screen. The multilingual interface simplifies operation, reducing training requirements and costs. Real-time data is presented in an easy to navigate menu system, whilst historical data can be downloaded to monitor developing threats.

    At a glance system visibility:

    When fast and informed decisions need to be made, Touchpoint™ Plus' full color traffic light style status indicators provide clarity from a distance allowing operators to see system status at-a-glance and make time critical decisions easily.

    Unique industrial design:

    Made of high-impact polymer plastic, Touchpoint™ Plus is versatile and durable. It is dust-proof, water-proof and has been tested to withstand the toughest environments in which our customers operate - indoors and out. Touchpoint™ Plus can be directly wall mounted, or for an easier 1-man installation there is an optional mounting plate. Behind the hinged front cover there is plenty of space for wiring and a unique tiered terminal arrangement for easy access. Cable entries are pre-drilled and sealed ready to use, further reducing installation time and cost.

    Honeywell Analytics' full system solution:

    Touchpoint™ Plus provides a reliable safety solution for small scale gas detection systems across a wide range of applications and industries. As the heart of your gas detection system, Touchpoint™ Plus is designed to work with Honeywell’s industry leading gas detectors and drive actuators, audible and visual alarms to provide a complete end-to-end, highly configurable safety solution

    Features & Benefits:

    • Quick and easy setup and use
    • Intuitive touchscreen user interface
    • Traffic light style status at a glance
    • Ergonomic industrial design
    • Suited to a wide range of industries

    Quick Specs:

    • Supports up to 16 channels of gas detection
    • Accepts 2 or 3 wire mA or mV inputs
    • Touchscreen LCD
    • Built-in powered alarm relays.

    Fire and Gas Consultancy Services

    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • Honeywell

    Features

    • Sub-Category
      • Gas Detection Controllers
    • Datalogging
      • Configuration, Logged Events and Data
    • Display Type
      • 7 in Color LCD Touchscreen and Graphic User Interface
    • Features & Benefits
      • Ergonomic Industrial Design
      • Intuitive Touchscreen User Interface
      • Quick and Easy Setup and use
      • Suited to a Wide Range of Industries
      • Traffic Light Style Status at a Glance
    • Communication Ports
      • MODBUS RTU
      • MODBUS TCP
      • WEB Monitoring
    • Visual Indicators
      • 3 LEDs for Master Indicators. LED for Each Channel
      • Green: Normal
      • Red: Alarm
      • Yellow: Fault Inhibit

    Dimensions & Weight

    • Weight range
      • Max. 18.7 lbs
      • Max. 37.4 lbs with Expansion Unit
    • Overall Width
      • 11.8 in
    • Overall Height
      • 6.1 in
    • Size
      • L: 16.8 in W: 11.8 in H: 6.1 in

    Technical Specifications

    • Humidity Range
      • up to 95% RH (Non-Condensing)
    • Mounting
      • Wall
    • Battery Backup
      • 22.2 V Lithium Ion, 2600 mAh (>30 min for Typical System)

    Operating Characteristics

    • Minimum Temperature
      • -10°C
    • Maximum Temperature
      • +55°C
    • Storage Temperature
      • -25 to +60°C

    Battery & Charging

    • Battery Capacity
      • 2600 mAh

    Standards & Certifications

    • Standards
      • US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Certifications - Other
      • CSA-C22.2 No. 61010-1-04
      • Class I Division 2 Groups A, B, C, D, MED (Item No.: 3.54)
      • EMC/RFI (EN 50270:2015)
      • EN 45544-1 /-2/-3:2015
      • EN 50104:2010 C22.2 No. 152-M1984
      • EN 50271:2010
      • EN 60079-29-1:2007/2016
      • IEC 61508:2010 Ed.2 SIL2
      • ISA 12.13.01
      • LVD (EN 61010-1:2010)
      • UL 61010-1 (3rd Edition) and 508
    • Certifications - Hazloc
      • Class I Division 2 Groups A, B, C, D
    • Ingress Protection
      • IP65

    Material Specifications

    • Housing Material
      • Polycarbonate ABS

    Others

    • Industry
      • Energy

    Overview

    • Brand
      • Honeywell

    Features

    • Sub-Category
      • Gas Detection Controllers
    • Datalogging
      • Configuration, Logged Events and Data
    • Display Type
      • 7 in Color LCD Touchscreen and Graphic User Interface
    • Features & Benefits
      • Ergonomic Industrial Design
      • Intuitive Touchscreen User Interface
      • Quick and Easy Setup and use
      • Suited to a Wide Range of Industries
      • Traffic Light Style Status at a Glance
    • Communication Ports
      • MODBUS RTU
      • MODBUS TCP
      • WEB Monitoring
    • Visual Indicators
      • 3 LEDs for Master Indicators. LED for Each Channel
      • Green: Normal
      • Red: Alarm
      • Yellow: Fault Inhibit

    Dimensions & Weight

    • Weight range
      • Max. 18.7 lbs
      • Max. 37.4 lbs with Expansion Unit
    • Overall Width
      • 11.8 in
    • Overall Height
      • 6.1 in
    • Size
      • L: 16.8 in W: 11.8 in H: 6.1 in

    Technical Specifications

    • Humidity Range
      • up to 95% RH (Non-Condensing)
    • Mounting
      • Wall
    • Battery Backup
      • 22.2 V Lithium Ion, 2600 mAh (>30 min for Typical System)

    Operating Characteristics

    • Minimum Temperature
      • -10°C
    • Maximum Temperature
      • +55°C
    • Storage Temperature
      • -25 to +60°C

    Battery & Charging

    • Battery Capacity
      • 2600 mAh

    Standards & Certifications

    • Standards
      • US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Certifications - Other
      • CSA-C22.2 No. 61010-1-04
      • Class I Division 2 Groups A, B, C, D, MED (Item No.: 3.54)
      • EMC/RFI (EN 50270:2015)
      • EN 45544-1 /-2/-3:2015
      • EN 50104:2010 C22.2 No. 152-M1984
      • EN 50271:2010
      • EN 60079-29-1:2007/2016
      • IEC 61508:2010 Ed.2 SIL2
      • ISA 12.13.01
      • LVD (EN 61010-1:2010)
      • UL 61010-1 (3rd Edition) and 508
    • Certifications - Hazloc
      • Class I Division 2 Groups A, B, C, D
    • Ingress Protection
      • IP65

    Material Specifications

    • Housing Material
      • Polycarbonate ABS

    Others

    • Industry
      • Energy
    • Brand : Honeywell
    • Sub-Category : Gas Detection Controllers
    • Weight range : Max. 18.7 lbs|Max. 37.4 lbs with Expansion Unit
    • Overall Width : 11.8 in
    • Overall Height : 6.1 in
    • Humidity Range : up to 95% RH (Non-Condensing)
    • Minimum Temperature : -10°C
    • Maximum Temperature : +55°C
    • Battery Capacity : 2600 mAh
    • Standards : US and Canada: Class I, Division 1, Groups A, B, C, D, T4
    • Certifications - Other : CSA-C22.2 No. 61010-1-04|Class I Division 2 Groups A, B, C, D, MED (Item No.: 3.54)|EMC/RFI (EN 50270:2015)|EN 45544-1 /-2/-3:2015|EN 50104:2010 C22.2 No. 152-M1984|EN 50271:2010|EN 60079-29-1:2007/2016|IEC 61508:2010 Ed.2 SIL2|ISA 12.13.01|LVD (EN 61010-1:2010)|UL 61010-1 (3rd Edition) and 508
    • Certifications - Hazloc : Class I Division 2 Groups A, B, C, D
    • Datalogging : Configuration, Logged Events and Data
    • Display Type : 7 in Color LCD Touchscreen and Graphic User Interface
    • Features & Benefits : Ergonomic Industrial Design|Intuitive Touchscreen User Interface|Quick and Easy Setup and use|Suited to a Wide Range of Industries|Traffic Light Style Status at a Glance
    • Communication Ports : MODBUS RTU|MODBUS TCP|WEB Monitoring
    • Mounting : Wall
    • Battery Backup : 22.2 V Lithium Ion, 2600 mAh (>30 min for Typical System)
    • Visual Indicators : 3 LEDs for Master Indicators. LED for Each Channel|Green: Normal|Red: Alarm|Yellow: Fault Inhibit
    • Storage Temperature : -25 to +60°C
    • Size : L: 16.8 in W: 11.8 in H: 6.1 in
    • Ingress Protection : IP65
    • Industry : Energy
    • Housing Material : Polycarbonate ABS
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Touchpoint™ Plus Controller Spec Sheet
    application/pdf 140.96 KB
    3/28/2022
    140.96 KB
    Touchpoint™ Plus Controller Data Sheet
    application/pdf 3.38 MB
    7/15/2021
    3.38 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Touchpoint™ Plus Controller Technical Handbook
    application/pdf 3.35 MB
    7/15/2021
    3.35 MB
    Touchpoint™ Plus Controller Installation Guide
    application/pdf 1.24 MB
    7/15/2021
    1.24 MB
    Touchpoint™ Plus Controller Quick Start Guide
    application/pdf 1.04 MB
    7/15/2021
    1.04 MB
    Touchpoint™ Plus Controller User Guide
    application/pdf 10.92 MB
    7/15/2021
    10.92 MB
    Touchpoint Plus Controller - Safety Manual
    application/pdf 3.38 MB
    8/29/2022
    3.38 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    EU DofC certification
    application/pdf 208 KB
    5/23/2025
    208 KB
    EU & UK Declaration of Conformity Touchpoint Plus and Touchpoint Plus Wireless
    application/pdf 208.09 KB
    5/23/2025
    208.09 KB
    Touchpoint™ Plus Controller CE EU Declaration of Conformity
    application/pdf 247.55 KB
    10/10/2022
    247.55 KB
    Touchpoint™ Plus Controller and Wireless Controler EC - EU Declaration of Conformity
    application/pdf 247.55 KB
    10/28/2022
    247.55 KB
    Touchpoint™ Plus Controller Certificate of Conformity RU
    application/pdf 103.67 KB
    7/27/2021
    103.67 KB
    Touchpoint™ Plus Controller SGS Certificate
    application/pdf 76.59 KB
    7/15/2021
    76.59 KB
    TouchPoint Plus UL Test Certificate
    application/pdf 158.17 KB
    7/15/2021
    158.17 KB
    Touchpoint™ Plus Controller ATEX Certificate - DE
    application/pdf 7 MB
    7/15/2021
    7 MB
    Touchpoint™ Plus Controller IP65 Test Report
    application/pdf 641.97 KB
    7/15/2021
    641.97 KB
    Touchpoint™ Plus Controller DNV GL EC-Type Examination Certificate (Module B)
    application/pdf 320.44 KB
    7/15/2021
    320.44 KB
    Touchpoint™ Plus Controller UL Certificate of Comlpiance
    application/pdf 292.75 KB
    7/27/2021
    292.75 KB
    Touchpoint™ Plus Controller Battery Pack UL Test Certificate
    application/pdf 124.16 KB
    7/15/2021
    124.16 KB
    Name
    Description
    File Size
    Date
    Size
    Touchpoint™ Plus Controller Technical Handbook
    application/pdf 3.35 MB
    7/15/2021
    3.35 MB
    Touchpoint™ Plus Controller Installation Guide
    application/pdf 1.24 MB
    7/15/2021
    1.24 MB
    EU DofC certification
    application/pdf 208 KB
    5/23/2025
    208 KB
    EU & UK Declaration of Conformity Touchpoint Plus and Touchpoint Plus Wireless
    application/pdf 208.09 KB
    5/23/2025
    208.09 KB
    Touchpoint™ Plus Controller CE EU Declaration of Conformity
    application/pdf 247.55 KB
    10/10/2022
    247.55 KB
    Touchpoint™ Plus Controller and Wireless Controler EC - EU Declaration of Conformity
    application/pdf 247.55 KB
    10/28/2022
    247.55 KB
    Touchpoint™ Plus Controller Certificate of Conformity RU
    application/pdf 103.67 KB
    7/27/2021
    103.67 KB
    Touchpoint™ Plus Controller SGS Certificate
    application/pdf 76.59 KB
    7/15/2021
    76.59 KB
    Touchpoint™ Plus Controller Spec Sheet
    application/pdf 140.96 KB
    3/28/2022
    140.96 KB
    TouchPoint Plus UL Test Certificate
    application/pdf 158.17 KB
    7/15/2021
    158.17 KB
    Touchpoint™ Plus Controller Data Sheet
    application/pdf 3.38 MB
    7/15/2021
    3.38 MB
    Touchpoint™ Plus Controller ATEX Certificate - DE
    application/pdf 7 MB
    7/15/2021
    7 MB
    Touchpoint™ Plus Controller Quick Start Guide
    application/pdf 1.04 MB
    7/15/2021
    1.04 MB
    Touchpoint™ Plus Controller IP65 Test Report
    application/pdf 641.97 KB
    7/15/2021
    641.97 KB
    Touchpoint™ Plus Controller User Guide
    application/pdf 10.92 MB
    7/15/2021
    10.92 MB
    Touchpoint Plus Controller - Safety Manual
    application/pdf 3.38 MB
    8/29/2022
    3.38 MB
    Touchpoint™ Plus Controller DNV GL EC-Type Examination Certificate (Module B)
    application/pdf 320.44 KB
    7/15/2021
    320.44 KB
    Touchpoint™ Plus Controller UL Certificate of Comlpiance
    application/pdf 292.75 KB
    7/27/2021
    292.75 KB
    Touchpoint™ Plus Controller Battery Pack UL Test Certificate
    application/pdf 124.16 KB
    7/15/2021
    124.16 KB
    Name
    Description
    File Size
    Date
    Size
    Touchpoint™ Plus Controller Spec Sheet
    140.96 KB
    3/28/2022
    Touchpoint™ Plus Controller Data Sheet
    3.38 MB
    7/15/2021
    Touchpoint™ Plus Controller Technical Handbook
    3.35 MB
    7/15/2021
    Touchpoint™ Plus Controller Installation Guide
    1.24 MB
    7/15/2021
    Touchpoint™ Plus Controller Quick Start Guide
    1.04 MB
    7/15/2021
    Touchpoint™ Plus Controller User Guide
    10.92 MB
    7/15/2021
    Touchpoint Plus Controller - Safety Manual
    3.38 MB
    8/29/2022
    EU DofC certification
    208 KB
    5/23/2025
    EU & UK Declaration of Conformity Touchpoint Plus and Touchpoint Plus Wireless
    208.09 KB
    5/23/2025
    Touchpoint™ Plus Controller CE EU Declaration of Conformity
    247.55 KB
    10/10/2022
    Touchpoint™ Plus Controller and Wireless Controler EC - EU Declaration of Conformity
    247.55 KB
    10/28/2022
    Touchpoint™ Plus Controller Certificate of Conformity RU
    103.67 KB
    7/27/2021
    Touchpoint™ Plus Controller SGS Certificate
    76.59 KB
    7/15/2021
    TouchPoint Plus UL Test Certificate
    158.17 KB
    7/15/2021
    Touchpoint™ Plus Controller ATEX Certificate - DE
    7 MB
    7/15/2021
    Touchpoint™ Plus Controller IP65 Test Report
    641.97 KB
    7/15/2021
    Touchpoint™ Plus Controller DNV GL EC-Type Examination Certificate (Module B)
    320.44 KB
    7/15/2021
    Touchpoint™ Plus Controller UL Certificate of Comlpiance
    292.75 KB
    7/27/2021
    Touchpoint™ Plus Controller Battery Pack UL Test Certificate
    124.16 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    F08-E001-010
    DC Wireless Alarm bar, ATEXIECEX, 2.4GHz
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    F08-E001-010
    DC Wireless Alarm bar, ATEXIECEX, 2.4GHz
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    F08-E002-0C0
    WA100 DC Wireless Alarm bar, safe Area truck mount, 2.4 GHz ATEX RAEPoint
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    F08-E002-0C0
    WA100 DC Wireless Alarm bar, safe Area truck mount, 2.4 GHz ATEX RAEPoint
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    F08-E011-010
    DC Wireless Alarm bar, CSA C1D2, 2.4GHz
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    F08-E011-010
    DC Wireless Alarm bar, CSA C1D2, 2.4GHz
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    F08-E011-020
    2 x Class 1 Division 2 D2X 10 Joule Xenon Strobes and 1 x D2X 116dBA Class 1 Division 2 multi tone sounder preconfigured with RAEPoint to provide wireless alarm solution for use in hazardous areas.
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    F08-E011-020
    2 x Class 1 Division 2 D2X 10 Joule Xenon Strobes and 1 x D2X 116dBA Class 1 Division 2 multi tone sounder preconfigured with RAEPoint to provide wireless alarm solution for use in hazardous areas.
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    F08-E012-0C0
    WA100 DC Wireless Alarm bar, safe Area truck mount, 2.4 GHz CSA RAEPoint
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    F08-E012-0C0
    WA100 DC Wireless Alarm bar, safe Area truck mount, 2.4 GHz CSA RAEPoint
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    TPPLBAWA2NNBRRN
    TPPL Controller Basic, Wall Mount, AC115
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    TPPLBAWA2NNBRRN
    TPPL Controller Basic, Wall Mount, AC115
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    TPPLBAWA2NNNNNN
    Touchpoint Plus base control unit for up to 8 channels with AC supply and wall mounted enclosure. Supplied complete with 2x mA inputs, including Master 1, Master 2 and Master Fault.
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    TPPLBAWA2NNNNNN
    Touchpoint Plus base control unit for up to 8 channels with AC supply and wall mounted enclosure. Supplied complete with 2x mA inputs, including Master 1, Master 2 and Master Fault.
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    TPPLBAWA2SNBRNN
    TPPL Controller Basic, Wall Mount, AC115220 150W, 2 x mA input with 12 x relay output with battery backup, MODBUS RTU
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    TPPLBAWA2SNBRNN
    TPPL Controller Basic, Wall Mount, AC115220 150W, 2 x mA input with 12 x relay output with battery backup, MODBUS RTU
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    TPPLBAWA4D4NNNN
    TPPL WM,AC,4XMA,24XRELAYS,4XMA OUTPUT
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    TPPLBAWA4D4NNNN
    TPPL WM,AC,4XMA,24XRELAYS,4XMA OUTPUT
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    TPPLBAWA4DNBRNN
    TPPL WM, AC, 4MA, 24XRELAYS, BATT, RTU
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1
    TPPLBAWA4DNBRNN
    TPPL WM, AC, 4MA, 24XRELAYS, BATT, RTU
    https://s7d1.scene7.com/is/image/Honeywell65/Touchpoint_Plus_Controller_1