photoionization detectors pid
MultiRAE Portable Multi Gas Monitor
Wireless, portable multi-gas monitor with advanced VOC detection
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features and Benefits:
- Optional integrated wireless
- 25 field-interchangeable sensor options, including PID, NDIR, and exotics like ammonia, chlorine, and formaldehyde
- Five local and remote alarms, including man down
- Dust-tight and waterproof (IP65-rated)
- Rugged design
- Onboard gas libraries include 190 VOCs and 55 combustible gases
- Longest battery run-time in its class
- Intuitive, icon-driven interface
- Flippable screen
- Large buttons for easy navigation even with up to three glove layers
- Continuous data logging — six months for five sensors 24/7
- Fully automated bump testing and calibration with AutoRAE 2
- Device Management with Honeywell Sotera™ Express
- Clandestine Labs
- Confined Space Entry
- Emergency Response
- Environmental Cleanups/ Remediation
- Exploration
- Fracking
- Hazmat Response
- Plant Shutdown & Turn-Around
- Residential Calls
- Urban Search & Rescue
- Venue Protection
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
Brand
- Brand
- Honeywell RAE Systems
- RAE
Dimension & Weight
- Weight
- 31 ounce av
- 880 gram
- Weight range
- 880 g
- Instrument Size
- 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
Category
- Sub-Category
- Gas Monitor
- Premium-Gas
Range
- Sensor Range
- Carbon Dioxide (CO2) 0 to 50,000 ppm, Ammonia (NH3) 0 to 100 ppm, Carbon Monoxide (CO) 0 to 500 ppm, Carbon Monoxide (CO), EXT. RANGE 0 to 2,000 ppm, Carbon Monoxide (CO), H2-COMP. 0 to 2,000 ppm, Carbon Monoxide (CO) + 0 to 500 ppm, Hydrogen Sulfide (H2S) COMBO 0 to 200 ppm, Chlorine (CL2) 0 to 50 ppm, Chlorine Dioxide (CLO2) 0 to 1 ppm, Ethylene Oxide (ETO-A) 0 to 100 ppm, Ethylene Oxide (ETO-B) 0 to 10 ppm, Formaldehyde (HCHO) 0 to 10 ppm, Hydrogen Cynaide (HCN) 0 to 50 ppm, Hydrogen Sulfide (H2S) 0 to 100 ppm, Methyl Mercaptan (CH3-SH) 0 to 10 ppm, Nitric Oxide (NO) 0 to 250 ppm, Nitrogen Dioxide (NO2) 0 to 20 ppm, Oxygen (O2) 0 to 30% Vol., Oxygen (LIQ O2) 0 to 30% Vol., Phosphine (PH3) 0 to 20 ppm, Phosphine (PH3 H) 0 to 20 ppm, Sulfur Dioxide (SO2) 0 to 20 ppm
- NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
- Humidity Range
- 0 to 95% RH (Non-Condensing)
- 0%-95%
Temperature
- Minimum Temperature
- -20
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 122 degree Fahrenheit
- 50
- 50 degree Celsius
Features
- Alarm Included
- Yes
- Series Name
- MultiRAE
- Languages
- Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
Alarm
- Alarm Type
- Audible (95 dB @30 cm)
- Vibrating
- Visual (Flashing Bright Red LEDs)
Battery & Charging
- Charging Time
- 6
- 9
- Battery Run Time
- 12-18 hours
- AA Batteries (6 Hours) hours
- Extended Duration Li-Ion (18 Hours) hours
- Rechargeable Li-Ion (12 Hours) hours
- Batteries Required
- Yes
- Batteries Included
- Yes
Calibration
- Calibration Procedures
- AutoRAE 2 Test
- Bump Test
- Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
Certifications
- Standards
- ATEX: 0575 II 1G Ex ia IIC T4 Ga
- ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
- ATEX: I M1 Ex ia I Ma
- CSA: Class I, Div 1, Group A, B, C, D, T4
- CSA: Class II, Div 1, Group E, F, G T85°C
- IECEx/ANZEx: Ex ia I Ma
- IECEx/ANZEx: Ex ia IIC T4 Ga
- IECEx/ANZEx: Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: Ex ia IIC T4 Ga
- IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: I M1 Ex ia I Ma
- Certifications - Performance
- ISA-12.13.01
- LEL CSA C22.2 No. 152
- Performance Tests: MIL-STD-810G and 461F
Datalogging
- Datalogging Interval
- 1 min
- Datalogging Capable
- Yes
- Datalogging
- Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Display
- Display Type
- Monochrome Graphic Display with Backlighting
- Display Readout
- Battery Status, Datalogging On/Off
- Man Down Alarm On/Off
- PID Measurement Gas and Correction Factor
- Real-Time Reading of Gas Concentrations
- Visual Compliance Indicator
- Wireless On/Off and Reception Quality, STEL, TWA, Peak, and Minimum Values
- Display Matrix
- 128 x 160
- Display Included
- Yes
Features & Benefits
- Features & Benefits
- Device Management with Honeywell SafetySuite
- Extensive On-Board Gas Libraries (190 VOCs and 55 Combustible Gases)
- Highly Versatile and Customizable
- Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
- Largest Display In Its Class
- Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
- Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
Options
- User Options
- 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
- User-Configurable Datalogging Intervals
Sampling
- Sampling Pump Rate
- 250
- Sampling Pump Range
- 100ft (30m)
- Sampling Pump Included
- Yes
Sensor
- Sensor Type
- PID, Electrochemical, Combustible LEL, NDIR, CO2 NDIR
- Number of Sensors Included
- 25
Warranty
- Warranty
- 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
- 2 Years on Non-Consumable Components and Catalytic LEL Sensors
- 3 Years on CO and H2S Sensors
- 4 Years on Liq O2 Sensors
Wireless
- Wireless Technology
- MESH, Wifi, BLE
- Wireless Enabled
- Yes
Additional Specifications
- Replacement Parts
- 25 Intelligent Interchangeable Field-Replaceable Sensors
- Gas Type
- NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
- External Calibration
- AutoRAE 2 Test and Calibration System
- Decibels
- 95
Standards & Certifications
- Ingress Protection
- IP65
- IP65
Technical Specifications
- Wireless Range
- MultiRAE to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
- MultiRAE to RAELink3 [Z1] Mesh modem 330 ft (100m)
- MultiRAE to Wi-Fi Access Point 330 ft (100m)
- Wireless Network
- EchoView Host-Based Closed-Loop System
- ProRAE Guardian Real-Time Wireless Safety System
- Wireless Approvals
- CE RandTTE
- FCC Part 15
- Tests
- Automatic Bump Test
- Sampling
- Built-In Pump. Auto Shutoff in Low-Flow Conditions
- Radio Module
- Supports RM900A
- Operating Frequency Range
- ISM License Free Band. IEEE 802.15.4 Sub 1GHz, Wi-Fi 802.11 b/g
- Model Number
- MultiRAE
- PGM-6228
- Keypad Type
- 3 Operation and Programming Keys (Mode, Y/+, and N/-)
- EMC/RFI
- EMC Directive: 2004/108/EC
- Dust and Water Resistance
- IP65
- Communication and Data Download
- Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
- Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
Dimensions & Weight
- Size
- H: 7.6 in W: 3.8 in D: 2.6 in
Electrical Specifications
- Power Source
- Battery
Applications & Compatibility
- Application
- Aviation
- Chemical
- Clandestine Drug Labs
- Environmental
- HazMat Response
- Industrial Hygiene
- Oil and Gas
- Personal Protection
- Pharmaceutical
- Shipping/Marine
Others
- Industry
- Aerospace
- Energy
- Government & Public Sector
- Healthcare
- Life Sciences
Brand
- Brand
- Honeywell RAE Systems
- RAE
Dimension & Weight
- Weight
- 31 ounce av
- 880 gram
- Weight range
- 880 g
- Instrument Size
- 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
Category
- Sub-Category
- Gas Monitor
- Premium-Gas
Range
- Sensor Range
- Carbon Dioxide (CO2) 0 to 50,000 ppm, Ammonia (NH3) 0 to 100 ppm, Carbon Monoxide (CO) 0 to 500 ppm, Carbon Monoxide (CO), EXT. RANGE 0 to 2,000 ppm, Carbon Monoxide (CO), H2-COMP. 0 to 2,000 ppm, Carbon Monoxide (CO) + 0 to 500 ppm, Hydrogen Sulfide (H2S) COMBO 0 to 200 ppm, Chlorine (CL2) 0 to 50 ppm, Chlorine Dioxide (CLO2) 0 to 1 ppm, Ethylene Oxide (ETO-A) 0 to 100 ppm, Ethylene Oxide (ETO-B) 0 to 10 ppm, Formaldehyde (HCHO) 0 to 10 ppm, Hydrogen Cynaide (HCN) 0 to 50 ppm, Hydrogen Sulfide (H2S) 0 to 100 ppm, Methyl Mercaptan (CH3-SH) 0 to 10 ppm, Nitric Oxide (NO) 0 to 250 ppm, Nitrogen Dioxide (NO2) 0 to 20 ppm, Oxygen (O2) 0 to 30% Vol., Oxygen (LIQ O2) 0 to 30% Vol., Phosphine (PH3) 0 to 20 ppm, Phosphine (PH3 H) 0 to 20 ppm, Sulfur Dioxide (SO2) 0 to 20 ppm
- NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
- Humidity Range
- 0 to 95% RH (Non-Condensing)
- 0%-95%
Temperature
- Minimum Temperature
- -20
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 122 degree Fahrenheit
- 50
- 50 degree Celsius
Features
- Alarm Included
- Yes
- Series Name
- MultiRAE
- Languages
- Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
Alarm
- Alarm Type
- Audible (95 dB @30 cm)
- Vibrating
- Visual (Flashing Bright Red LEDs)
Battery & Charging
- Charging Time
- 6
- 9
- Battery Run Time
- 12-18 hours
- AA Batteries (6 Hours) hours
- Extended Duration Li-Ion (18 Hours) hours
- Rechargeable Li-Ion (12 Hours) hours
- Batteries Required
- Yes
- Batteries Included
- Yes
Calibration
- Calibration Procedures
- AutoRAE 2 Test
- Bump Test
- Calibration
- Automatic with AutoRAE 2 Test and Calibration System or Manual
Certifications
- Standards
- ATEX: 0575 II 1G Ex ia IIC T4 Ga
- ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
- ATEX: I M1 Ex ia I Ma
- CSA: Class I, Div 1, Group A, B, C, D, T4
- CSA: Class II, Div 1, Group E, F, G T85°C
- IECEx/ANZEx: Ex ia I Ma
- IECEx/ANZEx: Ex ia IIC T4 Ga
- IECEx/ANZEx: Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: Ex ia IIC T4 Ga
- IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
- IECEx: I M1 Ex ia I Ma
- Certifications - Performance
- ISA-12.13.01
- LEL CSA C22.2 No. 152
- Performance Tests: MIL-STD-810G and 461F
Datalogging
- Datalogging Interval
- 1 min
- Datalogging Capable
- Yes
- Datalogging
- Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
- User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
Display
- Display Type
- Monochrome Graphic Display with Backlighting
- Display Readout
- Battery Status, Datalogging On/Off
- Man Down Alarm On/Off
- PID Measurement Gas and Correction Factor
- Real-Time Reading of Gas Concentrations
- Visual Compliance Indicator
- Wireless On/Off and Reception Quality, STEL, TWA, Peak, and Minimum Values
- Display Matrix
- 128 x 160
- Display Included
- Yes
Features & Benefits
- Features & Benefits
- Device Management with Honeywell SafetySuite
- Extensive On-Board Gas Libraries (190 VOCs and 55 Combustible Gases)
- Highly Versatile and Customizable
- Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
- Largest Display In Its Class
- Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
- Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
Options
- User Options
- 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
- User-Configurable Datalogging Intervals
Sampling
- Sampling Pump Rate
- 250
- Sampling Pump Range
- 100ft (30m)
- Sampling Pump Included
- Yes
Sensor
- Sensor Type
- PID, Electrochemical, Combustible LEL, NDIR, CO2 NDIR
- Number of Sensors Included
- 25
Warranty
- Warranty
- 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
- 2 Years on Non-Consumable Components and Catalytic LEL Sensors
- 3 Years on CO and H2S Sensors
- 4 Years on Liq O2 Sensors
Wireless
- Wireless Technology
- MESH, Wifi, BLE
- Wireless Enabled
- Yes
Additional Specifications
- Replacement Parts
- 25 Intelligent Interchangeable Field-Replaceable Sensors
- Gas Type
- NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
- External Calibration
- AutoRAE 2 Test and Calibration System
- Decibels
- 95
Standards & Certifications
- Ingress Protection
- IP65
- IP65
Technical Specifications
- Wireless Range
- MultiRAE to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
- MultiRAE to RAELink3 [Z1] Mesh modem 330 ft (100m)
- MultiRAE to Wi-Fi Access Point 330 ft (100m)
- Wireless Network
- EchoView Host-Based Closed-Loop System
- ProRAE Guardian Real-Time Wireless Safety System
- Wireless Approvals
- CE RandTTE
- FCC Part 15
- Tests
- Automatic Bump Test
- Sampling
- Built-In Pump. Auto Shutoff in Low-Flow Conditions
- Radio Module
- Supports RM900A
- Operating Frequency Range
- ISM License Free Band. IEEE 802.15.4 Sub 1GHz, Wi-Fi 802.11 b/g
- Model Number
- MultiRAE
- PGM-6228
- Keypad Type
- 3 Operation and Programming Keys (Mode, Y/+, and N/-)
- EMC/RFI
- EMC Directive: 2004/108/EC
- Dust and Water Resistance
- IP65
- Communication and Data Download
- Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
- Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
Dimensions & Weight
- Size
- H: 7.6 in W: 3.8 in D: 2.6 in
Electrical Specifications
- Power Source
- Battery
Applications & Compatibility
- Application
- Aviation
- Chemical
- Clandestine Drug Labs
- Environmental
- HazMat Response
- Industrial Hygiene
- Oil and Gas
- Personal Protection
- Pharmaceutical
- Shipping/Marine
Others
- Industry
- Aerospace
- Energy
- Government & Public Sector
- Healthcare
- Life Sciences
- Brand : Honeywell RAE Systems|RAE
- Weight : 31 ounce av|880 gram
- Sub-Category : Gas Monitor|Premium-Gas
- Weight range : 880 g
- Instrument Size : 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
- Sensor Range : Carbon Dioxide (CO2) 0 to 50,000 ppm, Ammonia (NH3) 0 to 100 ppm, Carbon Monoxide (CO) 0 to 500 ppm, Carbon Monoxide (CO), EXT. RANGE 0 to 2,000 ppm, Carbon Monoxide (CO), H2-COMP. 0 to 2,000 ppm, Carbon Monoxide (CO) + 0 to 500 ppm, Hydrogen Sulfide (H2S) COMBO 0 to 200 ppm, Chlorine (CL2) 0 to 50 ppm, Chlorine Dioxide (CLO2) 0 to 1 ppm, Ethylene Oxide (ETO-A) 0 to 100 ppm, Ethylene Oxide (ETO-B) 0 to 10 ppm, Formaldehyde (HCHO) 0 to 10 ppm, Hydrogen Cynaide (HCN) 0 to 50 ppm, Hydrogen Sulfide (H2S) 0 to 100 ppm, Methyl Mercaptan (CH3-SH) 0 to 10 ppm, Nitric Oxide (NO) 0 to 250 ppm, Nitrogen Dioxide (NO2) 0 to 20 ppm, Oxygen (O2) 0 to 30% Vol., Oxygen (LIQ O2) 0 to 30% Vol., Phosphine (PH3) 0 to 20 ppm, Phosphine (PH3 H) 0 to 20 ppm, Sulfur Dioxide (SO2) 0 to 20 ppm|NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
- Humidity Range : 0 to 95% RH (Non-Condensing)|0%-95%
- Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
- Maximum Temperature : 122 degree Fahrenheit|50|50 degree Celsius
- Alarm Included : Yes
- Alarm Type : Audible (95 dB @30 cm)|Vibrating|Visual (Flashing Bright Red LEDs)
- Charging Time : 6|9
- Battery Run Time : 12-18 hours|AA Batteries (6 Hours) hours|Extended Duration Li-Ion (18 Hours) hours|Rechargeable Li-Ion (12 Hours) hours
- Batteries Required : Yes
- Batteries Included : Yes
- Calibration Procedures : AutoRAE 2 Test|Bump Test
- Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
- Standards : ATEX: 0575 II 1G Ex ia IIC T4 Ga|ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed|ATEX: I M1 Ex ia I Ma|CSA: Class I, Div 1, Group A, B, C, D, T4|CSA: Class II, Div 1, Group E, F, G T85°C|IECEx/ANZEx: Ex ia I Ma|IECEx/ANZEx: Ex ia IIC T4 Ga|IECEx/ANZEx: Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: Ex ia IIC T4 Ga|IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: I M1 Ex ia I Ma
- Certifications - Performance : ISA-12.13.01|LEL CSA C22.2 No. 152|Performance Tests: MIL-STD-810G and 461F
- Datalogging Interval : 1 min
- Datalogging Capable : Yes
- Datalogging : Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
- Display Type : Monochrome Graphic Display with Backlighting
- Display Readout : Battery Status, Datalogging On/Off|Man Down Alarm On/Off|PID Measurement Gas and Correction Factor|Real-Time Reading of Gas Concentrations|Visual Compliance Indicator|Wireless On/Off and Reception Quality, STEL, TWA, Peak, and Minimum Values
- Display Matrix : 128 x 160
- Display Included : Yes
- Features & Benefits : Device Management with Honeywell SafetySuite|Extensive On-Board Gas Libraries (190 VOCs and 55 Combustible Gases)|Highly Versatile and Customizable|Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field|Largest Display In Its Class|Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm|Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
- User Options : 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected|User-Configurable Datalogging Intervals
- Sampling Pump Rate : 250
- Sampling Pump Range : 100ft (30m)
- Sampling Pump Included : Yes
- Sensor Type : PID, Electrochemical, Combustible LEL, NDIR, CO2 NDIR
- Number of Sensors Included : 25
- Warranty : 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts|2 Years on Non-Consumable Components and Catalytic LEL Sensors|3 Years on CO and H2S Sensors|4 Years on Liq O2 Sensors
- Wireless Technology : MESH, Wifi, BLE
- Wireless Enabled : Yes
- Replacement Parts : 25 Intelligent Interchangeable Field-Replaceable Sensors
- Ingress Protection : IP65|IP65
- Gas Type : NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
- External Calibration : AutoRAE 2 Test and Calibration System
- Decibels : 95
- Wireless Range : MultiRAE to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)|MultiRAE to RAELink3 [Z1] Mesh modem 330 ft (100m)|MultiRAE to Wi-Fi Access Point 330 ft (100m)
- Wireless Network : EchoView Host-Based Closed-Loop System|ProRAE Guardian Real-Time Wireless Safety System
- Wireless Approvals : CE RandTTE|FCC Part 15
- Tests : Automatic Bump Test
- Size : H: 7.6 in W: 3.8 in D: 2.6 in
- Series Name : MultiRAE
- Sampling : Built-In Pump. Auto Shutoff in Low-Flow Conditions
- Radio Module : Supports RM900A
- Power Source : Battery
- Operating Frequency Range : ISM License Free Band. IEEE 802.15.4 Sub 1GHz, Wi-Fi 802.11 b/g
- Model Number : MultiRAE|PGM-6228
- Languages : Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
- Keypad Type : 3 Operation and Programming Keys (Mode, Y/+, and N/-)
- Industry : Aerospace|Energy|Government & Public Sector|Healthcare|Life Sciences
- EMC/RFI : EMC Directive: 2004/108/EC
- Dust and Water Resistance : IP65
- Communication and Data Download : Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System|Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
- Application : Aviation|Chemical|Clandestine Drug Labs|Environmental|HazMat Response|Industrial Hygiene|Oil and Gas|Personal Protection|Pharmaceutical|Shipping/Marine
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Firmware
Technical Note
Certificate
Application Note
Others
Other
Please sign in to view part numbers available for purchase based on your account Sign In