/content/sps/au/en/search-results.html

    multi gas

    Honeywell BW™ MicroClip Series Multi-Gas Detector

    Honeywell BW™ MicroClip Series

    Overview

    The industrial Honeywell BW™ MicroClip Series is the world’s most popular multi-gas portable detector, delivering long runtime and reliability — plus small size, low cost and the easiest user experience.

    Overview:

    Small size. Easy to use. Reliable operation. Affordable protection. With that combination of benefits, it’s no wonder the Honeywell BW™ MicroClip Series is the world’s most popular multi-gas detector. The latest addition to the Honeywell BW™ MicroClip Series is the Honeywell BW™ MicroClip X3. This model offers a three-year warranty and an all-new O2 sensor — along with all the other benefits of workers’ favorite four-gas detector — to deliver the best combination of reliability, cost of ownership and ease of use.

    Features & Benefits:

    • NEW! Honeywell BW™ MicroClip X3 for extended reliability with 3-year warranty
    • Honeywell BW™ MicroClip XL for standard operation with 2-year warranty
    • Simultaneously monitor for up to four gases including O2, H2S, CO and combustibles
    • Battery runtime of 18 hours in normal temperatures: cold weather guarantee of at least 12 hour runtime for full warranty period.
    • Guaranteed to run an entire shift — even at -4°F (-20°C)
    • NEW! IP68 rating — unmatched water protection Compact, lightweight and easy to use — with one-button operation and no extensive training Device management with Honeywell Safety Suite.
    • Flashing green IntelliFlash™ light for compliance at a glance
    • Reflex™ Technology ensures sensor responsiveness for safety, uptime and worker confidence
    • Readily enables to communicate with Motorola MOTOTRBO
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Brand

    • Brand
      • BW
      • Honeywell BW

    Dimension & Weight

    • Weight
      • 190 gram
      • 6.7 ounce av
    • Weight range
      • Honeywell BW MicroClip X3: 179 g gram
      • Honeywell BW MicroClip XL: 190 g gram
    • Instrument Size
      • 11.3 x 6.0 x 3.2 cm / 4.4 x 2.4 x 1.2 in

    Category

    • Sub-Category
      • Multi-Gas
      • Multi-Gas Detector

    Range

    • Sensor Range
      • CO: 0-500 ppm
      • H2S: 0-100 ppm
      • LEL: 0-100% and 0-5.0% v/v
      • O2: 0 to 30.0%
    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Languages
      • English, French, German, Spanish, Portuguese
    • Housing Color
      • Black
      • Yellow

    Alarm

    • Alarm Type
      • Audible
      • Vibrating
      • Visual

    Battery & Charging

    • Charging Time
      • 6 hours
    • Battery Run Time
      • 18 Hours; Recharges in Less than 6 Hours hours
    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Certifications

    • Standards
      • ATEX: CE II 1 G. Ex ia IIC T4 Ga
      • CE European Conformity
      • CSA: Class I, Div 1, Group A, B, C, D
      • IECEx: Ex ia IIC T4 Ga

    Datalogging

    • Datalogging
      • 16 hours at 15-second intervals

    Display

    • Display Type
      • LCD
    • Display Readout
      • Real-Time Gas Concentrations Shown on LCD
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • Compatible with Honeywell BW Connect for Real Time Monitoring
      • Device Management with Honeywell SafetySuite
      • Durable, Rechargeable Lithium Polymer Battery Tested to Last in Extreme Environments
      • Ergonomic and Wearable Doesn’t Weigh You Down
      • Guaranteed Runtime for at Least a 12-Hour Shift, Down To -20°C without Compromising LEL Detection of Hydrogen, Acetylene and Other Combustible Gases
      • IntelliFlash™ Light Indicating Detector has Been Bump Tested and is Monitoring Correctly
      • User-Friendly Tamperproof Operation with Just One Button and Intuitive LCD Icons

    Options

    • User Options
      • Auto Zero On Start Up
      • Calibration Lock
      • Combustible Gas Measurement (% LEL or % by Volume Methane)
      • Confidence Beep
      • Force Bump Test when Overdue
      • Force Calibration when Overdue
      • IntelliFlash™ Interval
      • Language Choices
      • Latching Alarms
      • Low Alarm Acknowledge
      • O2 Auto Calibration on Start Up
      • Safe Display Mode
      • Sensor On/Off
      • Set Bump Test Interval
      • Set Custom Start Up Message
      • Set STEL Interval
      • Stealth Mode
      • User-Settable Calibration Gas Level

    Sensor

    • Number of Gas Sensors Included
      • 4

    Shelf Life

    • Operating Life
      • 5 years

    Warranty

    • Warranty
      • 2 Years on Honeywell BW MicroClip XL
      • 3 Years on Honeywell BW MicroClip X3

    Wireless

    • Wireless Technology
      • BLE

    Additional Specifications

    • Software License
      • Device Management with Honeywell SafetySuite
    • Gas Type
      • H2S, CO, O2, LEL
    • External Calibration
      • Compatible with IntelliDox Docking Station for Automated Bump Tests and Calibration
    • Decibels
      • 95 decibel
    • Combustible Concentration
      • 0-100% LEL
    • Combustible
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP68
      • IP68

    Technical Specifications

    • Tests
      • Audible/Visual Alarms on Activation; Sensors, Battery and Circuitry (Continuous)
    • Sensor Life
      • 5 Years
    • Resolution
      • CO: 1 ppm
      • H2S: 1 ppm
      • LEL: 1%, LEL 5.0% v/v 1 %
      • O2: 0.1%
    • Model Number
      • Honeywell BW MicroClip
    • Keypad Type
      • One Button Operation
    • Gases Detected
      • O2, LEL, H2S, CO
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Dust and Water Resistance
      • IP68

    Dimensions & Weight

    • Size
      • 4.4 x 2.4 x 1.2 in

    Electrical Specifications

    • Power Source
      • Battery

    Others

    • Industry
      • Energy
      • Energy

    Brand

    • Brand
      • BW
      • Honeywell BW

    Dimension & Weight

    • Weight
      • 190 gram
      • 6.7 ounce av
    • Weight range
      • Honeywell BW MicroClip X3: 179 g gram
      • Honeywell BW MicroClip XL: 190 g gram
    • Instrument Size
      • 11.3 x 6.0 x 3.2 cm / 4.4 x 2.4 x 1.2 in

    Category

    • Sub-Category
      • Multi-Gas
      • Multi-Gas Detector

    Range

    • Sensor Range
      • CO: 0-500 ppm
      • H2S: 0-100 ppm
      • LEL: 0-100% and 0-5.0% v/v
      • O2: 0 to 30.0%
    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Languages
      • English, French, German, Spanish, Portuguese
    • Housing Color
      • Black
      • Yellow

    Alarm

    • Alarm Type
      • Audible
      • Vibrating
      • Visual

    Battery & Charging

    • Charging Time
      • 6 hours
    • Battery Run Time
      • 18 Hours; Recharges in Less than 6 Hours hours
    • Batteries Required
      • Yes
    • Batteries Included
      • Yes

    Certifications

    • Standards
      • ATEX: CE II 1 G. Ex ia IIC T4 Ga
      • CE European Conformity
      • CSA: Class I, Div 1, Group A, B, C, D
      • IECEx: Ex ia IIC T4 Ga

    Datalogging

    • Datalogging
      • 16 hours at 15-second intervals

    Display

    • Display Type
      • LCD
    • Display Readout
      • Real-Time Gas Concentrations Shown on LCD
    • Display Included
      • Yes

    Features & Benefits

    • Features & Benefits
      • Compatible with Honeywell BW Connect for Real Time Monitoring
      • Device Management with Honeywell SafetySuite
      • Durable, Rechargeable Lithium Polymer Battery Tested to Last in Extreme Environments
      • Ergonomic and Wearable Doesn’t Weigh You Down
      • Guaranteed Runtime for at Least a 12-Hour Shift, Down To -20°C without Compromising LEL Detection of Hydrogen, Acetylene and Other Combustible Gases
      • IntelliFlash™ Light Indicating Detector has Been Bump Tested and is Monitoring Correctly
      • User-Friendly Tamperproof Operation with Just One Button and Intuitive LCD Icons

    Options

    • User Options
      • Auto Zero On Start Up
      • Calibration Lock
      • Combustible Gas Measurement (% LEL or % by Volume Methane)
      • Confidence Beep
      • Force Bump Test when Overdue
      • Force Calibration when Overdue
      • IntelliFlash™ Interval
      • Language Choices
      • Latching Alarms
      • Low Alarm Acknowledge
      • O2 Auto Calibration on Start Up
      • Safe Display Mode
      • Sensor On/Off
      • Set Bump Test Interval
      • Set Custom Start Up Message
      • Set STEL Interval
      • Stealth Mode
      • User-Settable Calibration Gas Level

    Sensor

    • Number of Gas Sensors Included
      • 4

    Shelf Life

    • Operating Life
      • 5 years

    Warranty

    • Warranty
      • 2 Years on Honeywell BW MicroClip XL
      • 3 Years on Honeywell BW MicroClip X3

    Wireless

    • Wireless Technology
      • BLE

    Additional Specifications

    • Software License
      • Device Management with Honeywell SafetySuite
    • Gas Type
      • H2S, CO, O2, LEL
    • External Calibration
      • Compatible with IntelliDox Docking Station for Automated Bump Tests and Calibration
    • Decibels
      • 95 decibel
    • Combustible Concentration
      • 0-100% LEL
    • Combustible
      • Yes

    Standards & Certifications

    • Ingress Protection
      • IP68
      • IP68

    Technical Specifications

    • Tests
      • Audible/Visual Alarms on Activation; Sensors, Battery and Circuitry (Continuous)
    • Sensor Life
      • 5 Years
    • Resolution
      • CO: 1 ppm
      • H2S: 1 ppm
      • LEL: 1%, LEL 5.0% v/v 1 %
      • O2: 0.1%
    • Model Number
      • Honeywell BW MicroClip
    • Keypad Type
      • One Button Operation
    • Gases Detected
      • O2, LEL, H2S, CO
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Dust and Water Resistance
      • IP68

    Dimensions & Weight

    • Size
      • 4.4 x 2.4 x 1.2 in

    Electrical Specifications

    • Power Source
      • Battery

    Others

    • Industry
      • Energy
      • Energy
    • Brand : BW|Honeywell BW
    • Weight : 190 gram|6.7 ounce av
    • Sub-Category : Multi-Gas|Multi-Gas Detector
    • Weight range : Honeywell BW MicroClip X3: 179 g gram|Honeywell BW MicroClip XL: 190 g gram
    • Instrument Size : 11.3 x 6.0 x 3.2 cm / 4.4 x 2.4 x 1.2 in
    • Sensor Range : CO: 0-500 ppm|H2S: 0-100 ppm|LEL: 0-100% and 0-5.0% v/v|O2: 0 to 30.0%
    • Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
    • Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
    • Maximum Temperature : 122 degree Fahrenheit|50|50 degree Celsius
    • Alarm Included : Yes
    • Alarm Type : Audible|Vibrating|Visual
    • Charging Time : 6 hours
    • Battery Run Time : 18 Hours; Recharges in Less than 6 Hours hours
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Standards : ATEX: CE II 1 G. Ex ia IIC T4 Ga|CE European Conformity|CSA: Class I, Div 1, Group A, B, C, D|IECEx: Ex ia IIC T4 Ga
    • Datalogging : 16 hours at 15-second intervals
    • Display Type : LCD
    • Display Readout : Real-Time Gas Concentrations Shown on LCD
    • Display Included : Yes
    • Features & Benefits : Compatible with Honeywell BW Connect for Real Time Monitoring|Device Management with Honeywell SafetySuite|Durable, Rechargeable Lithium Polymer Battery Tested to Last in Extreme Environments|Ergonomic and Wearable Doesn’t Weigh You Down|Guaranteed Runtime for at Least a 12-Hour Shift, Down To -20°C without Compromising LEL Detection of Hydrogen, Acetylene and Other Combustible Gases|IntelliFlash™ Light Indicating Detector has Been Bump Tested and is Monitoring Correctly|User-Friendly Tamperproof Operation with Just One Button and Intuitive LCD Icons
    • User Options : Auto Zero On Start Up|Calibration Lock|Combustible Gas Measurement (% LEL or % by Volume Methane)|Confidence Beep|Force Bump Test when Overdue|Force Calibration when Overdue|IntelliFlash™ Interval|Language Choices|Latching Alarms|Low Alarm Acknowledge|O2 Auto Calibration on Start Up|Safe Display Mode|Sensor On/Off|Set Bump Test Interval|Set Custom Start Up Message|Set STEL Interval|Stealth Mode|User-Settable Calibration Gas Level
    • Number of Gas Sensors Included : 4
    • Operating Life : 5 years
    • Warranty : 2 Years on Honeywell BW MicroClip XL|3 Years on Honeywell BW MicroClip X3
    • Wireless Technology : BLE
    • Software License : Device Management with Honeywell SafetySuite
    • Ingress Protection : IP68|IP68
    • Gas Type : H2S, CO, O2, LEL
    • External Calibration : Compatible with IntelliDox Docking Station for Automated Bump Tests and Calibration
    • Decibels : 95 decibel
    • Combustible Concentration : 0-100% LEL
    • Combustible : Yes
    • Tests : Audible/Visual Alarms on Activation; Sensors, Battery and Circuitry (Continuous)
    • Size : 4.4 x 2.4 x 1.2 in
    • Sensor Life : 5 Years
    • Resolution : CO: 1 ppm|H2S: 1 ppm|LEL: 1%, LEL 5.0% v/v 1 %|O2: 0.1%
    • Power Source : Battery
    • Model Number : Honeywell BW MicroClip
    • Languages : English, French, German, Spanish, Portuguese
    • Keypad Type : One Button Operation
    • Industry : Energy|Energy
    • Housing Color : Black|Yellow
    • Gases Detected : O2, LEL, H2S, CO
    • EMC/RFI : EMC Directive: 2004/108/EC
    • Dust and Water Resistance : IP68
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ MicroClip Series Data Sheet
    application/pdf 1.06 MB
    7/15/2021
    1.06 MB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    BW™ MicroClip Series Quick Reference Guide Rev B EN
    application/pdf 2.76 MB
    2/23/2022
    2.76 MB
    Honeywell BW™ MicroClip Series - User Manual
    application/pdf 3.4 MB
    10/31/2022
    3.4 MB
    Honeywell BW™ MicroClip Series - User Manual
    application/pdf 8.4 MB
    7/30/2024
    8.4 MB
    Firmware
    Name
    Description
    File Size
    Date
    Size
    BW™ MicroClip Series - Firmware V.50D
    application/zip 109.02 KB
    7/15/2021
    109.02 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    BW™ MicroClip Series Brochure
    application/pdf 585.25 KB
    10/13/2025
    585.25 KB
    Portable Gas Detection Product Guide
    application/pdf 2.5 MB
    5/16/2023
    2.5 MB
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    BW™ MicroClip Series Order Sheet
    application/pdf 1014.74 KB
    7/27/2021
    1014.74 KB
    BW™ MicroClip X3 Specifications Sheet
    application/pdf 185.76 KB
    7/27/2021
    185.76 KB
    BW™ MicroClip Series Specifications
    application/pdf 184.84 KB
    7/27/2021
    184.84 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    BW™ MicroClip X3 KCS Certificate Korea
    application/pdf 579.26 KB
    7/15/2021
    579.26 KB
    Honeywell BW™ MicroClip Series Certificate of Compliance
    application/pdf 533.64 KB
    7/27/2021
    533.64 KB
    BW™ MicroClip Series ABS Certificate of Design Assessment Calgary
    application/pdf 553.21 KB
    7/15/2021
    553.21 KB
    BW™ MicroClip Series AS/NSZ Declaration of Conformity
    application/pdf 20.25 KB
    7/27/2021
    20.25 KB
    Honeywell BW™ MicroClip Series Certificate of Approval
    application/pdf 52.32 KB
    7/27/2021
    52.32 KB
    BW™ MicroClip XT KCS Certificate Korea
    application/pdf 333.36 KB
    7/15/2021
    333.36 KB
    BW™ MicroClip Series IECEx Certificate of Conformity
    application/pdf 72.04 KB
    7/27/2021
    72.04 KB
    BW™ MicroClip Series ATEX Certificate
    application/pdf 1.31 MB
    7/27/2021
    1.31 MB
    BW™ MicroClip Series Marine Certificate of Design Assessment Juarez
    application/pdf 125.69 KB
    7/15/2021
    125.69 KB
    BW MicroClip Series EU Declaration of Conformity
    application/pdf 113.42 KB
    1/12/2022
    113.42 KB
    BW™ MicroClip XL KCS Certificate Korea
    application/pdf 1.16 MB
    7/15/2021
    1.16 MB
    BW™ MicroClip XT KCS Certificate Shanghai
    application/pdf 365.39 KB
    7/27/2021
    365.39 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    BW™ MicroClip XT KCS Certificate of Compliance
    application/pdf 71.04 KB
    7/15/2021
    71.04 KB
    Name
    Description
    File Size
    Date
    Size
    BW™ MicroClip Series Quick Reference Guide Rev B EN
    application/pdf 2.76 MB
    2/23/2022
    2.76 MB
    BW™ MicroClip Series Brochure
    application/pdf 585.25 KB
    10/13/2025
    585.25 KB
    BW™ MicroClip Series - Firmware V.50D
    application/zip 109.02 KB
    7/15/2021
    109.02 KB
    BW™ MicroClip Series Order Sheet
    application/pdf 1014.74 KB
    7/27/2021
    1014.74 KB
    Honeywell BW™ MicroClip Series - User Manual
    application/pdf 3.4 MB
    10/31/2022
    3.4 MB
    BW™ MicroClip X3 KCS Certificate Korea
    application/pdf 579.26 KB
    7/15/2021
    579.26 KB
    Honeywell BW™ MicroClip Series Certificate of Compliance
    application/pdf 533.64 KB
    7/27/2021
    533.64 KB
    BW™ MicroClip Series ABS Certificate of Design Assessment Calgary
    application/pdf 553.21 KB
    7/15/2021
    553.21 KB
    BW™ MicroClip XT KCS Certificate of Compliance
    application/pdf 71.04 KB
    7/15/2021
    71.04 KB
    BW™ MicroClip X3 Specifications Sheet
    application/pdf 185.76 KB
    7/27/2021
    185.76 KB
    Honeywell BW™ MicroClip Series Data Sheet
    application/pdf 1.06 MB
    7/15/2021
    1.06 MB
    BW™ MicroClip Series AS/NSZ Declaration of Conformity
    application/pdf 20.25 KB
    7/27/2021
    20.25 KB
    Honeywell BW™ MicroClip Series Certificate of Approval
    application/pdf 52.32 KB
    7/27/2021
    52.32 KB
    Honeywell BW™ MicroClip Series - User Manual
    application/pdf 8.4 MB
    7/30/2024
    8.4 MB
    BW™ MicroClip XT KCS Certificate Korea
    application/pdf 333.36 KB
    7/15/2021
    333.36 KB
    BW™ MicroClip Series IECEx Certificate of Conformity
    application/pdf 72.04 KB
    7/27/2021
    72.04 KB
    Portable Gas Detection Product Guide
    application/pdf 2.5 MB
    5/16/2023
    2.5 MB
    BW™ MicroClip Series ATEX Certificate
    application/pdf 1.31 MB
    7/27/2021
    1.31 MB
    BW™ MicroClip Series Marine Certificate of Design Assessment Juarez
    application/pdf 125.69 KB
    7/15/2021
    125.69 KB
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    BW MicroClip Series EU Declaration of Conformity
    application/pdf 113.42 KB
    1/12/2022
    113.42 KB
    BW™ MicroClip XL KCS Certificate Korea
    application/pdf 1.16 MB
    7/15/2021
    1.16 MB
    BW™ MicroClip XT KCS Certificate Shanghai
    application/pdf 365.39 KB
    7/27/2021
    365.39 KB
    BW™ MicroClip Series Specifications
    application/pdf 184.84 KB
    7/27/2021
    184.84 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell BW™ MicroClip Series Data Sheet
    1.06 MB
    7/15/2021
    BW™ MicroClip Series Quick Reference Guide Rev B EN
    2.76 MB
    2/23/2022
    Honeywell BW™ MicroClip Series - User Manual
    3.4 MB
    10/31/2022
    Honeywell BW™ MicroClip Series - User Manual
    8.4 MB
    7/30/2024
    BW™ MicroClip Series - Firmware V.50D
    109.02 KB
    7/15/2021
    BW™ MicroClip Series Brochure
    585.25 KB
    10/13/2025
    Portable Gas Detection Product Guide
    2.5 MB
    5/16/2023
    MSI-Honeywell Connected Safety Solution
    441.3 KB
    10/28/2024
    BW™ MicroClip Series Order Sheet
    1014.74 KB
    7/27/2021
    BW™ MicroClip X3 Specifications Sheet
    185.76 KB
    7/27/2021
    BW™ MicroClip Series Specifications
    184.84 KB
    7/27/2021
    BW™ MicroClip X3 KCS Certificate Korea
    579.26 KB
    7/15/2021
    Honeywell BW™ MicroClip Series Certificate of Compliance
    533.64 KB
    7/27/2021
    BW™ MicroClip Series ABS Certificate of Design Assessment Calgary
    553.21 KB
    7/15/2021
    BW™ MicroClip Series AS/NSZ Declaration of Conformity
    20.25 KB
    7/27/2021
    Honeywell BW™ MicroClip Series Certificate of Approval
    52.32 KB
    7/27/2021
    BW™ MicroClip XT KCS Certificate Korea
    333.36 KB
    7/15/2021
    BW™ MicroClip Series IECEx Certificate of Conformity
    72.04 KB
    7/27/2021
    BW™ MicroClip Series ATEX Certificate
    1.31 MB
    7/27/2021
    BW™ MicroClip Series Marine Certificate of Design Assessment Juarez
    125.69 KB
    7/15/2021
    BW MicroClip Series EU Declaration of Conformity
    113.42 KB
    1/12/2022
    BW™ MicroClip XL KCS Certificate Korea
    1.16 MB
    7/15/2021
    BW™ MicroClip XT KCS Certificate Shanghai
    365.39 KB
    7/27/2021
    BW™ MicroClip XT KCS Certificate of Compliance
    71.04 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    121657
    MC-SS-AF-K1 REP SEN SCR K10
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    121657
    MC-SS-AF-K1 REP SEN SCR K10
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    121658
    MC-AF-K1 REP AUX FLTR K5
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    121658
    MC-AF-K1 REP AUX FLTR K5
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    121659
    MC-AF-1 AUX FLTR ATTACHMNT
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    121659
    MC-AF-1 AUX FLTR ATTACHMNT
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    121679-L3
    Manual Aspirator Pump For
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    121679-L3
    Manual Aspirator Pump For
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    121699
    MC-TC-1 TST CAP AND HOSE
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    121699
    MC-TC-1 TST CAP AND HOSE
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    135168-L3
    MULTI UNIT CHARGERS (5) FOR GAMCXT
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    135168-L3
    MULTI UNIT CHARGERS (5) FOR GAMCXT
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    135854-L3
    Replacement Flex PCB
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    135854-L3
    Replacement Flex PCB
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    MCX3-BC1
    Replacement back enclosure (yellow) with screws and alligator clip
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    MCX3-BC1
    Replacement back enclosure (yellow) with screws and alligator clip
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    MCX3-BC1B
    Replacement back enclosure (black) with screws and alligator clip
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    MCX3-BC1B
    Replacement back enclosure (black) with screws and alligator clip
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    MCX3-FC1
    Replacement front enclosure (yellow) for GasAlertMicroClip X3 with 6 screws of one type
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3
    MCX3-FC1
    Replacement front enclosure (yellow) for GasAlertMicroClip X3 with 6 screws of one type
    https://honeywell.scene7.com/is/image/Honeywell65/GasAlertMicroClipXlX3