/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Saturday, May 30th from 12:00 AM EST to 06:00 AM EST (Saturday, May 30th from 04:00 AM UTC to 10:00 AM UTC). We appreciate your patience during this time.

    fixed gas detectors

    Sensepoint XCD Gas Detector

    A comprehensive gas detector for monitoring flammable, toxic or oxygen gas hazards in potentially explosive atmospheres, both indoors and outdoors.

    Overview

    Transmitter provides comprehensive monitoring of combustible, toxic and Oxygen gas hazards in potentially explosive atmospheres - indoors and outdoors.

    Product Overiew:

    Sensepoint XCD now has remote monitoring capabilities for its toxic and Oxygen sensors. Its remote capability is designed to offer excellent flexibility of use and is an ideal solution for hard-to-reach locations or areas where the transmitter needs to be separate from the sensor. With remote toxic and Oxygen sensor mounting of up to 100 feet (30m) away from the transmitter, Sensepoint XCD provides a robust monitoring solution even in challenging environments where detection is difficult, including applications where the point of detection is in an area that is not easily accessible or where the detector would not be visible, like in high or low level concealed areas or outside a room being monitored.

    Sensepoint XCD is easy to use. The sensor simply plugs into the bottom of the transmitter and the transmitter automatically configures itself accordingly. Users can modify detector operation using the LCD and magnet switches without ever needing to open the unit. This enables one-man, non-intrusive operation and reduces routine maintenance time and costs.

    A tri-color backlit LCD clearly indicates the unit’s status at a glance, even from a distance. A steady green backlight indicates normal operation, flashing yellow indicates fault and flashing red indicates an alarm.

    All detectors are supplied pre-configured and include two programmable alarm relays, one programmable fault relay as well as an industry standard 4-20mA output (sink or source selectable) and MODBUS communication. The scale, range, relay operation, alarm set point and electronic tag number of the detector can be adjusted using the transmitter's LCD and non-intrusive magnetic switches. Outputs are automatically inhibited during adjustment, thereby reducing the risk of false alarm at the control panel during maintenance.

    Additional Features and Benefits:

    All-In-One Gas Monitoring Solution:

    • Flammable (catalytic or infrared), toxic and oxygen versions available
    • Serves new/retrofit, indoor/outdoor applications
    • Stainless steel or aluminum explosion-proof housing options
    • IP66 as standard

    Proven and Reliable Sensor Technology:

    • SurecellTM electrochemical sensors
    • Poison immune infrared sensors
    • Poison resistant catalytic bead sensors
    • Long life sensors

    Global Approvals:

    • US and Latin America, European, Canadian and Asian
    • Compliant with UL, INMETRO, ATEX, IECEx, CSA, KTL, PA, GB and CCCF standards

    Easy to Use:

    • User friendly and intuitive tri-color backlit display with digits, bar graph and icons
    • Fully configurable via magnetic switches
    • Optional remote sensor mounting
    • Selectable sink or source 4-20mA output
    • Auto-inhibit during maintenance
    • MODBUS communications for remote diagnostics/configuration

    Cost Effective:

    • Common transmitter platform
    • Minimal training required
    • Reduced spares
    • Non-intrusive, one-man operation
    • Plug-in sensor replacement
    • MODBUS multi drop option offers cabling savings

    Simple Installation:

    • Plug-in display module removes to give access to terminal area
    • Integral mounting bracket
    • 2 x M20 or ¾” NPT cable/conduit entries
    • Removable plug/socket type terminal blocks for
    • Sink/source switch to suit preferred wiring topology
    • Integral mounting plate attaches to surface, horizontal or vertical piping

    Features & Benefits:

    • All-in-one gas monitoring solution
    • Proven SurecellTM electrochemical sensors
    • Global approvals

    Quick Specs:

    • Input voltage range: 16 to 32 VDC (24 VDC nominal)
    • Communication: RS485, MODBUS RTU
    • Certified temperature range: 40° to +149°F (-40° to +65°C)

    Fire and Gas Consultancy Services

    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell
      • Notifier
    • Product Type
      • Industrial Gas

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Relay Included
      • Yes

    Dimensions & Weight

    • Weight range
      • 316 Stainless Steel: 11 lbs
      • Aluminium Alloy LM25: 4.4 lbs

    Operating Characteristics

    • Minimum Temperature
      • -40˚C

    Material Specifications

    • Material
      • 316 Stainless Steel
    • Enclosure Material
      • Epoxy Painted Aluminium Alloy ADC12 or 316 Stainless Steel

    Technical Specifications

    • Relay Output Configuration
      • 3 x 5A @250 VAC
    • Number of Relay Outputs
      • 3
    • Mounting
      • Mounting Plate
    • Conduit Entries
      • (2) 3/4 in NPT
    • Communication
      • Modbus RTU
      • RS485

    Standards & Certifications

    • Ingress Protection
      • IP66

    Electrical Specifications

    • Power Consumption
      • Catalytic: 4.9W
      • Electrochemical Cells: 3.7W
      • IR: 3.7W
    • Operating Voltage
      • 12 to 32 VDC

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing

    Overview

    • Brand
      • Honeywell
      • Honeywell
      • Notifier
    • Product Type
      • Industrial Gas

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
      • Gas Detection Sensors & Transmitters
    • Relay Included
      • Yes

    Dimensions & Weight

    • Weight range
      • 316 Stainless Steel: 11 lbs
      • Aluminium Alloy LM25: 4.4 lbs

    Operating Characteristics

    • Minimum Temperature
      • -40˚C

    Material Specifications

    • Material
      • 316 Stainless Steel
    • Enclosure Material
      • Epoxy Painted Aluminium Alloy ADC12 or 316 Stainless Steel

    Technical Specifications

    • Relay Output Configuration
      • 3 x 5A @250 VAC
    • Number of Relay Outputs
      • 3
    • Mounting
      • Mounting Plate
    • Conduit Entries
      • (2) 3/4 in NPT
    • Communication
      • Modbus RTU
      • RS485

    Standards & Certifications

    • Ingress Protection
      • IP66

    Electrical Specifications

    • Power Consumption
      • Catalytic: 4.9W
      • Electrochemical Cells: 3.7W
      • IR: 3.7W
    • Operating Voltage
      • 12 to 32 VDC

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
    • Brand : Honeywell|Honeywell|Notifier
    • Sub-Category : Gas Detection Sensors & Transmitters|Gas Detection Sensors & Transmitters
    • Weight range : 316 Stainless Steel: 11 lbs|Aluminium Alloy LM25: 4.4 lbs
    • Minimum Temperature : -40˚C
    • Material : 316 Stainless Steel
    • Relay Output Configuration : 3 x 5A @250 VAC
    • Relay Included : Yes
    • Number of Relay Outputs : 3
    • Mounting : Mounting Plate
    • Ingress Protection : IP66
    • Product Type : Industrial Gas
    • Power Consumption : Catalytic: 4.9W|Electrochemical Cells: 3.7W|IR: 3.7W
    • Operating Voltage : 12 to 32 VDC
    • Industry : Commercial Buildings|Energy|Manufacturing
    • Enclosure Material : Epoxy Painted Aluminium Alloy ADC12 or 316 Stainless Steel
    • Conduit Entries : (2) 3/4 in NPT
    • Communication : Modbus RTU|RS485
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Industrial Fixed Gas and Flame Detection Product Guide
    application/pdf 2.92 MB
    9/3/2025
    2.92 MB
    Sensepoint XCD Technical Manual
    application/pdf 5.73 MB
    9/16/2025
    5.73 MB
    Industrial Fixed Gas and Flame Detection Product Guide
    application/pdf 2.92 MB
    9/3/2025
    2.92 MB
    Sensepoint Flammable Gas Detector Manual
    application/pdf 565.21 KB
    1/16/2024
    565.21 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Flammable, Toxic and Oxygen Gas Detector for Industrial Applications
    application/pdf 334.65 KB
    7/15/2021
    334.65 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD Spec Sheet
    application/pdf 161.98 KB
    7/15/2021
    161.98 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
    application/pdf 357.73 KB
    7/15/2021
    357.73 KB
    Sensepoint XCD Certificate Module B
    application/pdf 419.47 KB
    3/4/2022
    419.47 KB
    Sensepoint XCD Sensor Inmetro Certificate DNV 17.0086 (Exp. 3 Oct 2023) - Portuguese
    application/pdf 709.42 KB
    1/17/2023
    709.42 KB
    Sensepoint Combustible Gas Sensor - EU Declaration of Conformity
    application/pdf 288.28 KB
    11/15/2022
    288.28 KB
    Sensepoint XCD Transmitter EU Declaration of Conformity
    application/pdf 157.74 KB
    1/6/2022
    157.74 KB
    Sensepoint XCD Sensor EU Declaration of Conformity
    application/pdf 179.65 KB
    1/6/2022
    179.65 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
    application/pdf 356.28 KB
    7/15/2021
    356.28 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
    application/pdf 358.33 KB
    7/15/2021
    358.33 KB
    Sensepoint XCD Sensor - EU Declaration of Conformity
    application/pdf 190.56 KB
    2/28/2023
    190.56 KB
    EU Declaration Of Conformity Sensepoint XCD Sensor
    application/pdf 210.14 KB
    5/13/2024
    210.14 KB
    EU Declaration Of Conformity Sensepoint XCD Transmitter
    application/pdf 209.8 KB
    5/13/2024
    209.8 KB
    Sensepoint XCD Transmitter EC-Type Examination Certificate
    application/pdf 2.66 MB
    7/15/2021
    2.66 MB
    Sensepoint XCD Gas Head EC-Type Examination Certificate
    application/pdf 1.71 MB
    7/15/2021
    1.71 MB
    Sensepoint XCD Certificate of Conformity 170087
    application/pdf 525 KB
    7/15/2021
    525 KB
    Sensepoint XCD Certificate of Conformity 170086
    application/pdf 526.8 KB
    7/15/2021
    526.8 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
    application/pdf 356.47 KB
    7/15/2021
    356.47 KB
    Others
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD Certificate DNVGL
    application/pdf 907.55 KB
    7/15/2021
    907.55 KB
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
    application/pdf 357.73 KB
    7/15/2021
    357.73 KB
    Sensepoint XCD Certificate Module B
    application/pdf 419.47 KB
    3/4/2022
    419.47 KB
    Sensepoint XCD Sensor Inmetro Certificate DNV 17.0086 (Exp. 3 Oct 2023) - Portuguese
    application/pdf 709.42 KB
    1/17/2023
    709.42 KB
    Industrial Fixed Gas and Flame Detection Product Guide
    application/pdf 2.92 MB
    9/3/2025
    2.92 MB
    Sensepoint XCD Technical Manual
    application/pdf 5.73 MB
    9/16/2025
    5.73 MB
    Industrial Fixed Gas and Flame Detection Product Guide
    application/pdf 2.92 MB
    9/3/2025
    2.92 MB
    Sensepoint Flammable Gas Detector Manual
    application/pdf 565.21 KB
    1/16/2024
    565.21 KB
    Sensepoint Combustible Gas Sensor - EU Declaration of Conformity
    application/pdf 288.28 KB
    11/15/2022
    288.28 KB
    Sensepoint XCD Transmitter EU Declaration of Conformity
    application/pdf 157.74 KB
    1/6/2022
    157.74 KB
    Sensepoint XCD Sensor EU Declaration of Conformity
    application/pdf 179.65 KB
    1/6/2022
    179.65 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
    application/pdf 356.28 KB
    7/15/2021
    356.28 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
    application/pdf 358.33 KB
    7/15/2021
    358.33 KB
    Sensepoint XCD Certificate DNVGL
    application/pdf 907.55 KB
    7/15/2021
    907.55 KB
    Sensepoint XCD Sensor - EU Declaration of Conformity
    application/pdf 190.56 KB
    2/28/2023
    190.56 KB
    EU Declaration Of Conformity Sensepoint XCD Sensor
    application/pdf 210.14 KB
    5/13/2024
    210.14 KB
    EU Declaration Of Conformity Sensepoint XCD Transmitter
    application/pdf 209.8 KB
    5/13/2024
    209.8 KB
    Sensepoint XCD Spec Sheet
    application/pdf 161.98 KB
    7/15/2021
    161.98 KB
    Sensepoint XCD Transmitter EC-Type Examination Certificate
    application/pdf 2.66 MB
    7/15/2021
    2.66 MB
    Flammable, Toxic and Oxygen Gas Detector for Industrial Applications
    application/pdf 334.65 KB
    7/15/2021
    334.65 KB
    Sensepoint XCD Gas Head EC-Type Examination Certificate
    application/pdf 1.71 MB
    7/15/2021
    1.71 MB
    Sensepoint XCD Certificate of Conformity 170087
    application/pdf 525 KB
    7/15/2021
    525 KB
    Sensepoint XCD Certificate of Conformity 170086
    application/pdf 526.8 KB
    7/15/2021
    526.8 KB
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
    application/pdf 356.47 KB
    7/15/2021
    356.47 KB
    Name
    Description
    File Size
    Date
    Size
    Industrial Fixed Gas and Flame Detection Product Guide
    2.92 MB
    9/3/2025
    Sensepoint XCD Technical Manual
    5.73 MB
    9/16/2025
    Industrial Fixed Gas and Flame Detection Product Guide
    2.92 MB
    9/3/2025
    Sensepoint Flammable Gas Detector Manual
    565.21 KB
    1/16/2024
    Flammable, Toxic and Oxygen Gas Detector for Industrial Applications
    334.65 KB
    7/15/2021
    Sensepoint XCD Spec Sheet
    161.98 KB
    7/15/2021
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0222
    357.73 KB
    7/15/2021
    Sensepoint XCD Certificate Module B
    419.47 KB
    3/4/2022
    Sensepoint XCD Sensor Inmetro Certificate DNV 17.0086 (Exp. 3 Oct 2023) - Portuguese
    709.42 KB
    1/17/2023
    Sensepoint Combustible Gas Sensor - EU Declaration of Conformity
    288.28 KB
    11/15/2022
    Sensepoint XCD Transmitter EU Declaration of Conformity
    157.74 KB
    1/6/2022
    Sensepoint XCD Sensor EU Declaration of Conformity
    179.65 KB
    1/6/2022
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate BAS 08.0072
    356.28 KB
    7/15/2021
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate IECEx BAS 08.0104X
    358.33 KB
    7/15/2021
    Sensepoint XCD Sensor - EU Declaration of Conformity
    190.56 KB
    2/28/2023
    EU Declaration Of Conformity Sensepoint XCD Sensor
    210.14 KB
    5/13/2024
    EU Declaration Of Conformity Sensepoint XCD Transmitter
    209.8 KB
    5/13/2024
    Sensepoint XCD Transmitter EC-Type Examination Certificate
    2.66 MB
    7/15/2021
    Sensepoint XCD Gas Head EC-Type Examination Certificate
    1.71 MB
    7/15/2021
    Sensepoint XCD Certificate of Conformity 170087
    525 KB
    7/15/2021
    Sensepoint XCD Certificate of Conformity 170086
    526.8 KB
    7/15/2021
    Sensepoint XCD RFD,Sensepoint XCD,Sensepoint XCD RTD Flameproof Certificate Baseefa08ATEX0316X
    356.47 KB
    7/15/2021
    Sensepoint XCD Certificate DNVGL
    907.55 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SPXCDASMNXM
    XCD Gas Detector, 4-20 mA and Modbus output, ATEXIECExAsian approvals, 2xM20 entries, painted 316SS, includes nitrogen dioxide EC sensor cartridge 0-10ppm, user selectable FSD between 10 and 50ppm (5 ppm resolution), inc. nylon weather protection
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
    SPXCDASMNXM
    XCD Gas Detector, 4-20 mA and Modbus output, ATEXIECExAsian approvals, 2xM20 entries, painted 316SS, includes nitrogen dioxide EC sensor cartridge 0-10ppm, user selectable FSD between 10 and 50ppm (5 ppm resolution), inc. nylon weather protection
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-sensepointxcd-instrument-hero
    SPXCDULNG1
    XCD Gas Detector, includes hydrogen EC sensor cartridge 0 to 1000ppm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-spxcdulnb1-gas-detector-primaryimage
    SPXCDULNG1
    XCD Gas Detector, includes hydrogen EC sensor cartridge 0 to 1000ppm
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-fire-spxcdulnb1-gas-detector-primaryimage
    SPXCDULNRXM
    ULINMETRO approved SP XCD Flammable Methane (CH4) IR 0-100% LEL (20 to 100% LEL, 10% LEL) with LM25, 34NPT with Modbus
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-alerton-gas-sensor-primaryimage
    SPXCDULNRXM
    ULINMETRO approved SP XCD Flammable Methane (CH4) IR 0-100% LEL (20 to 100% LEL, 10% LEL) with LM25, 34NPT with Modbus
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-alerton-gas-sensor-primaryimage
    XCDRTDKIT
    Calibration cover, potentiometer, adjustment tool, flow housing, regulator, tubing for XCD RTD (contains 2106B2114, 02000-A-1645, 998-100-012, 998-100-003, 998-100-004)
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-xcdrtdkit-sensepoint-xcd-calibration-kit-primaryimage
    XCDRTDKIT
    Calibration cover, potentiometer, adjustment tool, flow housing, regulator, tubing for XCD RTD (contains 2106B2114, 02000-A-1645, 998-100-012, 998-100-003, 998-100-004)
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-xcdrtdkit-sensepoint-xcd-calibration-kit-primaryimage