/content/sps/au/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    handheld computers

    CK67 Ultra-Rugged Mobile Computer

    CK67 mobile computers, built on the Mobility Edge™ platform, are ultra-rugged, all-purpose productivity devices ensuring reliable performance, ergonomic design, 5G and Wi-Fi 6E data connectivity for users in Distribution Centers and Warehouses.

    Overview
    Powered by the Mobility Edge™ platform, the CK67 is an essential investment for enhanced operational efficiency and user satisfaction. It offers a comprehensive suite of management and deployment tools that streamline operations throughout the product's lifecycle, allowing businesses to efficiently manage and deploy devices, thereby reducing downtime and maximizing productivity. With guaranteed support through Android 18, the CK67 meets the demands for lifecycle, security, and durability.

    Seamless Connectivity
    The CK67 features 5G and Wi-Fi 6E connectivity for staying connected indoors and outdoors.  With the highest available bandwidth, versatility, and lowest latency available, it enables warehouse and DC workers to maintain efficient workflows. Whether utilizing a private 5G network, CBRS network, or Wi-Fi 6E, workers benefit from reliable uptime. Each CK67 is equipped with a USB-C port for alternate charging and data transfer, as well as a standard 2nd BLE, which is used in conjunction with OpIntel for the Find my Device feature. This allows users to efficiently locate and secure their lost devices.

    Peak Durability and Reliability
    Designed to withstand the toughest environments, the CK67 ensures maximum uptime for bustling warehouse operations. Withstanding drops from up to 8 feet and enduring 4,000 tumbles from 1.0m, it undergoes rigorous durability testing before release. Businesses can trust the CK67 as a long-term investment that solidifies operations.

    Enhanced User Satisfaction
    With an updated form factor, the CK67 boasts a sleek design, larger screen, and ergonomic scan handle, enhancing user experience across various applications. The keypads feature improved button responsiveness and spacing, ensuring comfort and efficiency. With optimized balance, the CK67 feels lightweight in hand, representing a significant advancement in mobile devices and enhancing user satisfaction.
    Specifications

    Features

    • Application
      • Distribution Center
      • Warehouse
      • Yards
    • Environment
      • Standard
    • Durability
      • 4000 1.0m tumbles
    • Connectivity
      • Wi-Fi & Cellular
    • Camera Position
      • Front and Rear
    • Camera
      • 8MP, 13MP

    Dimensions

    • Overall Dimensions
      • 22.7cm x 8.3cm x 4.2cm; 8.3in x 3.3in x 1.6in
      • Weight: 508g

    Scanning Specifications

    • Decode Capability
      • Honeywell FlexRange™
      • Standard Range Engine (1D/2D barcode symbologies)
      • Yes

    Network

    • WWAN Specifications
      • 4X4 MIMO supported: 5G: n2, n7, n25, n30, n38, n41, n48, n66, n77, n78, n79; 4G : B2, B4, B7, B25, B30, B38, B41, B42, B43, B48, B66
      • 5G FR1: Bands 1, 2, 3, 5, 7, 8, 12, 13, 14, 20, 25, 26, 28, 29, 30, 38, 40, 41, 48, 66, 71, 77, 78, 79
      • 5G NSA – DL: ~2500 Mbps, UL: ~1050 Mbps
      • 5G SA – DL: ~2300 Mbps, UL: ~1050 Mbps
      • AT&T FirstNet Compliant
      • Global bands support, device certified with GCF-PTCRP, ATT, TMO, VZW
      • LTE Advanced Support: Up to 390 Mbps CAT13 LTE downlink. Up to 75 Mbps CAT5 LTE uplink 4G-LTE DL Cat-18, ~800 Mbps; 4G-LTE UL Cat-18, ~200 Mbps
      • LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 18, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 42, 43, 66, 71
      • WWAN Radio
    • WLAN Specifications
      • 5GHz: 802.1/n/ac/ax- 20MHz, 40MHz, 80MHz, 160MHz upto 2402Mbps; 802.11ax20MHz, 40Mhz, 80MHz, 160Mhz-upto 2402 Mbps
      • Data Rates: 2.4GHz:802.11b/g/ ax- 20MHz -upto 286.8 Mbps
      • Dual Band Simultaneous(DBS)
      • IEEE 802.11 a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax, 2x2 MU-MIMO
      • IPv4
      • IPv6
      • Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compatible
      • Triband (2.4GHz, 5GHz, 6GHz)
      • WLAN Security: OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
      • Wi-Fi certified
      • Wi-Fi™ 6E (801.11ax)
      • Wi-Fi™ 6E certified
    • GPS Specifications
      • Yes
    • Computer Wireless Communication
      • Yes
    • Bluetooth Specifications
      • 5.3

    Software & Firmware

    • Platform
      • Mobility Edge
    • Operating System
      • Released with Android 14 and guaranteed through Android 18

    Memory & Data

    • Memory
      • 8GB DDR4x RAM, 128GB UFS Flash
      • User-accessible microSD card up to 2TB (SDXC/SDHC/SDIO – compliant)

    Hardware

    • Scan Distance
      • Long Range (0-20m)
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Processor
      • QCM4490
      • Qualcomm QCS4490/QCM4490 octa-core 2.4GHz
    • Network
      • Wi-Fi 6E
    • Keypad
      • Alphanumeric
      • Numeric
    • Keyboard
      • 51 or 53-key alpha numeric, 38 or 42-key numeric function, or 30- key large numeric keypads, plus two programmable side buttons
      • Backlight LED
      • Yes
    • Display Size
      • 10.9cm (4.3in)
    • Display Resolution
      • 800 x 480

    Electrical

    • Battery Type
      • Lithium Ion
      • smart battery with integrated diagnostic tools
    • Battery Capacity
      • 7000mAh

    Environmental

    • Storage Temperature Range
      • -30°C to +70°C (-22°F to +158°F)
    • Operating Temperature
      • -20°C to +50°C (-4°F to +122°F)
    • Cold Storage
      • Yes

    Standards & Approvals

    • Tumble Specifications
      • Exceeds 4,000 tumbles at 1m (3.28ft) per IEC 60068-2-32 specification
    • Protection Ratings
      • Certified for IP65 & IP68
    • Drop Specifications
      • 10ft drop
      • Multiple 2.4m (8ft) drops to concrete booted per MIL-STD-810H at -10°C to 50°C (14°F to 122°F)

    Service Terms

    • Warranty Duration
      • One year factory warranty

    Others

    • Industry
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing
      • Retail

    Features

    • Application
      • Distribution Center
      • Warehouse
      • Yards
    • Environment
      • Standard
    • Durability
      • 4000 1.0m tumbles
    • Connectivity
      • Wi-Fi & Cellular
    • Camera Position
      • Front and Rear
    • Camera
      • 8MP, 13MP

    Dimensions

    • Overall Dimensions
      • 22.7cm x 8.3cm x 4.2cm; 8.3in x 3.3in x 1.6in
      • Weight: 508g

    Scanning Specifications

    • Decode Capability
      • Honeywell FlexRange™
      • Standard Range Engine (1D/2D barcode symbologies)
      • Yes

    Network

    • WWAN Specifications
      • 4X4 MIMO supported: 5G: n2, n7, n25, n30, n38, n41, n48, n66, n77, n78, n79; 4G : B2, B4, B7, B25, B30, B38, B41, B42, B43, B48, B66
      • 5G FR1: Bands 1, 2, 3, 5, 7, 8, 12, 13, 14, 20, 25, 26, 28, 29, 30, 38, 40, 41, 48, 66, 71, 77, 78, 79
      • 5G NSA – DL: ~2500 Mbps, UL: ~1050 Mbps
      • 5G SA – DL: ~2300 Mbps, UL: ~1050 Mbps
      • AT&T FirstNet Compliant
      • Global bands support, device certified with GCF-PTCRP, ATT, TMO, VZW
      • LTE Advanced Support: Up to 390 Mbps CAT13 LTE downlink. Up to 75 Mbps CAT5 LTE uplink 4G-LTE DL Cat-18, ~800 Mbps; 4G-LTE UL Cat-18, ~200 Mbps
      • LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 18, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 42, 43, 66, 71
      • WWAN Radio
    • WLAN Specifications
      • 5GHz: 802.1/n/ac/ax- 20MHz, 40MHz, 80MHz, 160MHz upto 2402Mbps; 802.11ax20MHz, 40Mhz, 80MHz, 160Mhz-upto 2402 Mbps
      • Data Rates: 2.4GHz:802.11b/g/ ax- 20MHz -upto 286.8 Mbps
      • Dual Band Simultaneous(DBS)
      • IEEE 802.11 a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax, 2x2 MU-MIMO
      • IPv4
      • IPv6
      • Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compatible
      • Triband (2.4GHz, 5GHz, 6GHz)
      • WLAN Security: OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
      • Wi-Fi certified
      • Wi-Fi™ 6E (801.11ax)
      • Wi-Fi™ 6E certified
    • GPS Specifications
      • Yes
    • Computer Wireless Communication
      • Yes
    • Bluetooth Specifications
      • 5.3

    Software & Firmware

    • Platform
      • Mobility Edge
    • Operating System
      • Released with Android 14 and guaranteed through Android 18

    Memory & Data

    • Memory
      • 8GB DDR4x RAM, 128GB UFS Flash
      • User-accessible microSD card up to 2TB (SDXC/SDHC/SDIO – compliant)

    Hardware

    • Scan Distance
      • Long Range (0-20m)
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Processor
      • QCM4490
      • Qualcomm QCS4490/QCM4490 octa-core 2.4GHz
    • Network
      • Wi-Fi 6E
    • Keypad
      • Alphanumeric
      • Numeric
    • Keyboard
      • 51 or 53-key alpha numeric, 38 or 42-key numeric function, or 30- key large numeric keypads, plus two programmable side buttons
      • Backlight LED
      • Yes
    • Display Size
      • 10.9cm (4.3in)
    • Display Resolution
      • 800 x 480

    Electrical

    • Battery Type
      • Lithium Ion
      • smart battery with integrated diagnostic tools
    • Battery Capacity
      • 7000mAh

    Environmental

    • Storage Temperature Range
      • -30°C to +70°C (-22°F to +158°F)
    • Operating Temperature
      • -20°C to +50°C (-4°F to +122°F)
    • Cold Storage
      • Yes

    Standards & Approvals

    • Tumble Specifications
      • Exceeds 4,000 tumbles at 1m (3.28ft) per IEC 60068-2-32 specification
    • Protection Ratings
      • Certified for IP65 & IP68
    • Drop Specifications
      • 10ft drop
      • Multiple 2.4m (8ft) drops to concrete booted per MIL-STD-810H at -10°C to 50°C (14°F to 122°F)

    Service Terms

    • Warranty Duration
      • One year factory warranty

    Others

    • Industry
      • Healthcare
      • Logistics & Warehouses
      • Manufacturing
      • Retail
    • Application : Distribution Center|Warehouse|Yards
    • Environment : Standard
    • Durability : 4000 1.0m tumbles
    • Connectivity : Wi-Fi & Cellular
    • Camera Position : Front and Rear
    • Camera : 8MP, 13MP
    • Overall Dimensions : 22.7cm x 8.3cm x 4.2cm; 8.3in x 3.3in x 1.6in|Weight: 508g
    • Decode Capability : Honeywell FlexRange™|Standard Range Engine (1D/2D barcode symbologies)|Yes
    • WWAN Specifications : 4X4 MIMO supported: 5G: n2, n7, n25, n30, n38, n41, n48, n66, n77, n78, n79; 4G : B2, B4, B7, B25, B30, B38, B41, B42, B43, B48, B66|5G FR1: Bands 1, 2, 3, 5, 7, 8, 12, 13, 14, 20, 25, 26, 28, 29, 30, 38, 40, 41, 48, 66, 71, 77, 78, 79|5G NSA – DL: ~2500 Mbps, UL: ~1050 Mbps|5G SA – DL: ~2300 Mbps, UL: ~1050 Mbps|AT&T FirstNet Compliant|Global bands support, device certified with GCF-PTCRP, ATT, TMO, VZW|LTE Advanced Support: Up to 390 Mbps CAT13 LTE downlink. Up to 75 Mbps CAT5 LTE uplink 4G-LTE DL Cat-18, ~800 Mbps; 4G-LTE UL Cat-18, ~200 Mbps|LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 18, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 42, 43, 66, 71|WWAN Radio
    • WLAN Specifications : 5GHz: 802.1/n/ac/ax- 20MHz, 40MHz, 80MHz, 160MHz upto 2402Mbps; 802.11ax20MHz, 40Mhz, 80MHz, 160Mhz-upto 2402 Mbps|Data Rates: 2.4GHz:802.11b/g/ ax- 20MHz -upto 286.8 Mbps|Dual Band Simultaneous(DBS)|IEEE 802.11 a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax, 2x2 MU-MIMO|IPv4|IPv6|Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compatible|Triband (2.4GHz, 5GHz, 6GHz)|WLAN Security: OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)|Wi-Fi certified|Wi-Fi™ 6E (801.11ax)|Wi-Fi™ 6E certified
    • GPS Specifications : Yes
    • Computer Wireless Communication : Yes
    • Bluetooth Specifications : 5.3
    • Platform : Mobility Edge
    • Operating System : Released with Android 14 and guaranteed through Android 18
    • Memory : 8GB DDR4x RAM, 128GB UFS Flash|User-accessible microSD card up to 2TB (SDXC/SDHC/SDIO – compliant)
    • Scan Distance : Long Range (0-20m)|Mid Range (0-5m)|Standard Range (0-1m)
    • Processor : QCM4490|Qualcomm QCS4490/QCM4490 octa-core 2.4GHz
    • Network : Wi-Fi 6E
    • Keypad : Alphanumeric|Numeric
    • Keyboard : 51 or 53-key alpha numeric, 38 or 42-key numeric function, or 30- key large numeric keypads, plus two programmable side buttons|Backlight LED|Yes
    • Display Size : 10.9cm (4.3in)
    • Display Resolution : 800 x 480
    • Battery Type : Lithium Ion|smart battery with integrated diagnostic tools
    • Battery Capacity : 7000mAh
    • Storage Temperature Range : -30°C to +70°C (-22°F to +158°F)
    • Operating Temperature : -20°C to +50°C (-4°F to +122°F)
    • Cold Storage : Yes
    • Tumble Specifications : Exceeds 4,000 tumbles at 1m (3.28ft) per IEC 60068-2-32 specification
    • Protection Ratings : Certified for IP65 & IP68
    • Drop Specifications : 10ft drop|Multiple 2.4m (8ft) drops to concrete booted per MIL-STD-810H at -10°C to 50°C (14°F to 122°F)
    • Warranty Duration : One year factory warranty
    • Industry : Healthcare|Logistics & Warehouses|Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CK67 Ultra-Rugged 5G Mobile Device Datasheet 17-jun-26
    application/pdf 804.97 KB
    6/17/2026
    804.97 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: CK67 Accessories Universal and Standard (CK67-UV-EN-UG-01 Rev E)
    application/pdf 1.46 MB
    6/10/2025
    1.46 MB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    Quick Start Guide: CK67 (CK67-A-EN-QS-01 Rev D)
    application/pdf 1.1 MB
    5/7/2025
    1.1 MB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D) 17-nov--2026
    application/pdf 3.14 MB
    11/17/2026
    3.14 MB
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/12/2026
    397.98 KB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    User Guide: CK6X Battery Chargers (CK6X-BC-EN-UG-01 Rev A)
    application/pdf 588.6 KB
    8/18/2025
    588.6 KB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    9/17/2025
    323.54 KB
    Quick Start Guide: CK67 NI/ATEX (CK67-HZ-A-EN-QS-01 Rev C)
    application/pdf 1.47 MB
    7/8/2025
    1.47 MB
    CK65/CK67 Mobile Computer Accessories Guide
    application/pdf 9.41 MB
    11/18/2024
    9.41 MB
    User Guide: Enterprise Provisioner (EP-W-EN-UG-01 Rev F) 10-6-26
    application/pdf 598.66 KB
    10/6/2026
    598.66 KB
    Quick Start Guide: CK67 - Arabic (CK67-A-AR-QS-01 Rev C
    application/pdf 1.12 MB
    3/24/2025
    1.12 MB
    CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev B)
    application/pdf 1.01 MB
    8/18/2025
    1.01 MB
    User Guide: CK67 (CK67-A-EN-UG-01 Rev E)
    application/pdf 8.21 MB
    4/29/2026
    8.21 MB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E) 17-nov-26
    application/pdf 1.76 MB
    11/17/2026
    1.76 MB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D) 11-nov-26
    application/pdf 181.21 KB
    11/17/2026
    181.21 KB
    CK65/CK3 Single Dock (AD20) Instructions (943-171-005 Rev B)
    application/pdf 1.13 MB
    8/18/2025
    1.13 MB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: CK65/CK67 Charge Base/Net Base (CK65-ACC-ML-RS-04 Rev A)
    application/pdf 991.12 KB
    10/28/2025
    991.12 KB
    CK65/CK67/CK62 Battery Pack Information
    application/pdf 484.81 KB
    11/25/2025
    484.81 KB
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    Compliance Insert: AD20, CK3/CK65 - Single Dock (933-155-008 Rev A)
    application/pdf 1.71 MB
    11/22/2024
    1.71 MB
    Regulatory Sheet: CK67 (CK67-ML-RS-08-Rev-A)
    application/pdf 1.81 MB
    8/18/2025
    1.81 MB
    Regulatory Sheet: CK67 (CK67-ML-RS-11 Rev A)
    application/pdf 1.95 MB
    8/27/2026
    1.95 MB
    Compliance Insert: AC20, CK3/CK65 - Battery Quad Charger (933-157-008 Rev A)
    application/pdf 1.68 MB
    11/22/2024
    1.68 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: CK65/CK67 Charge Base/Net Base (CK65-ACC-ML-RS-04 Rev A)
    application/pdf 991.12 KB
    10/28/2025
    991.12 KB
    User Guide: CK67 Accessories Universal and Standard (CK67-UV-EN-UG-01 Rev E)
    application/pdf 1.46 MB
    6/10/2025
    1.46 MB
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    CK65/CK67/CK62 Battery Pack Information
    application/pdf 484.81 KB
    11/25/2025
    484.81 KB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    application/pdf 1.64 MB
    12/16/2025
    1.64 MB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    application/pdf 1 MB
    8/17/2026
    1 MB
    Quick Start Guide: CK67 (CK67-A-EN-QS-01 Rev D)
    application/pdf 1.1 MB
    5/7/2025
    1.1 MB
    CK67 Ultra-Rugged 5G Mobile Device Datasheet 17-jun-26
    application/pdf 804.97 KB
    6/17/2026
    804.97 KB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D) 17-nov--2026
    application/pdf 3.14 MB
    11/17/2026
    3.14 MB
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    application/pdf 105.91 KB
    8/26/2026
    105.91 KB
    Compliance Insert: AD20, CK3/CK65 - Single Dock (933-155-008 Rev A)
    application/pdf 1.71 MB
    11/22/2024
    1.71 MB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/12/2026
    397.98 KB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    User Guide: CK6X Battery Chargers (CK6X-BC-EN-UG-01 Rev A)
    application/pdf 588.6 KB
    8/18/2025
    588.6 KB
    Regulatory Sheet: CK67 (CK67-ML-RS-08-Rev-A)
    application/pdf 1.81 MB
    8/18/2025
    1.81 MB
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    application/pdf 323.54 KB
    9/17/2025
    323.54 KB
    Quick Start Guide: CK67 NI/ATEX (CK67-HZ-A-EN-QS-01 Rev C)
    application/pdf 1.47 MB
    7/8/2025
    1.47 MB
    Regulatory Sheet: CK67 (CK67-ML-RS-11 Rev A)
    application/pdf 1.95 MB
    8/27/2026
    1.95 MB
    CK65/CK67 Mobile Computer Accessories Guide
    application/pdf 9.41 MB
    11/18/2024
    9.41 MB
    User Guide: Enterprise Provisioner (EP-W-EN-UG-01 Rev F) 10-6-26
    application/pdf 598.66 KB
    10/6/2026
    598.66 KB
    Quick Start Guide: CK67 - Arabic (CK67-A-AR-QS-01 Rev C
    application/pdf 1.12 MB
    3/24/2025
    1.12 MB
    CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev B)
    application/pdf 1.01 MB
    8/18/2025
    1.01 MB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    User Guide: CK67 (CK67-A-EN-UG-01 Rev E)
    application/pdf 8.21 MB
    4/29/2026
    8.21 MB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E) 17-nov-26
    application/pdf 1.76 MB
    11/17/2026
    1.76 MB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D) 11-nov-26
    application/pdf 181.21 KB
    11/17/2026
    181.21 KB
    Compliance Insert: AC20, CK3/CK65 - Battery Quad Charger (933-157-008 Rev A)
    application/pdf 1.68 MB
    11/22/2024
    1.68 MB
    CK65/CK3 Single Dock (AD20) Instructions (943-171-005 Rev B)
    application/pdf 1.13 MB
    8/18/2025
    1.13 MB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    Name
    Description
    File Size
    Date
    Size
    CK67 Ultra-Rugged 5G Mobile Device Datasheet 17-jun-26
    804.97 KB
    6/17/2026
    User Guide: CK67 Accessories Universal and Standard (CK67-UV-EN-UG-01 Rev E)
    1.46 MB
    6/10/2025
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    656.87 KB
    10/22/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev N) 8/17/26
    1 MB
    8/17/2026
    Quick Start Guide: CK67 (CK67-A-EN-QS-01 Rev D)
    1.1 MB
    5/7/2025
    User Guide: Enterprise Browser for Android (935-098-007 Rev D) 17-nov--2026
    3.14 MB
    11/17/2026
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev G) 8/26/2026
    105.91 KB
    8/26/2026
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/12/2026
    User Guide: Launcher for Android (934-087-006 Rev D)
    306.76 KB
    3/9/2026
    User Guide: CK6X Battery Chargers (CK6X-BC-EN-UG-01 Rev A)
    588.6 KB
    8/18/2025
    User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
    323.54 KB
    9/17/2025
    Quick Start Guide: CK67 NI/ATEX (CK67-HZ-A-EN-QS-01 Rev C)
    1.47 MB
    7/8/2025
    CK65/CK67 Mobile Computer Accessories Guide
    9.41 MB
    11/18/2024
    User Guide: Enterprise Provisioner (EP-W-EN-UG-01 Rev F) 10-6-26
    598.66 KB
    10/6/2026
    Quick Start Guide: CK67 - Arabic (CK67-A-AR-QS-01 Rev C
    1.12 MB
    3/24/2025
    CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev B)
    1.01 MB
    8/18/2025
    User Guide: CK67 (CK67-A-EN-UG-01 Rev E)
    8.21 MB
    4/29/2026
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E) 17-nov-26
    1.76 MB
    11/17/2026
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D) 11-nov-26
    181.21 KB
    11/17/2026
    CK65/CK3 Single Dock (AD20) Instructions (943-171-005 Rev B)
    1.13 MB
    8/18/2025
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    Regulatory Sheet: CK65/CK67 Charge Base/Net Base (CK65-ACC-ML-RS-04 Rev A)
    991.12 KB
    10/28/2025
    CK65/CK67/CK62 Battery Pack Information
    484.81 KB
    11/25/2025
    Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-14 Rev A)
    1.64 MB
    12/16/2025
    Compliance Insert: AD20, CK3/CK65 - Single Dock (933-155-008 Rev A)
    1.71 MB
    11/22/2024
    Regulatory Sheet: CK67 (CK67-ML-RS-08-Rev-A)
    1.81 MB
    8/18/2025
    Regulatory Sheet: CK67 (CK67-ML-RS-11 Rev A)
    1.95 MB
    8/27/2026
    Compliance Insert: AC20, CK3/CK65 - Battery Quad Charger (933-157-008 Rev A)
    1.68 MB
    11/22/2024
    White Paper - Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    70.58 KB
    10/22/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    CABLE-USBC-PD2
    USB-C CABLE,CK67
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CABLE-USBC-PD2
    USB-C CABLE,CK67
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-5CB-UVB-0
    CK67 5BAY UNI DOCK BOOTED
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-5CB-UVB-0
    CK67 5BAY UNI DOCK BOOTED
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-5CB-UVB-BAT-0
    CK67 5BAY UNI DOCK W BATT CUP BOOTED
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-5CB-UVB-BAT-0
    CK67 5BAY UNI DOCK W BATT CUP BOOTED
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-BTCS-001
    CK67 Cold Storage Battery, 5800mAh
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-BTCS-001
    CK67 Cold Storage Battery, 5800mAh
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-BTHA-001
    CK67 Hazardous Area Batt,7000mAh,NIATEX
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-BTHA-001
    CK67 Hazardous Area Batt,7000mAh,NIATEX
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-BTSC-001
    CK67 STANDARD BATTERY, 7000MAH
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-BTSC-001
    CK67 STANDARD BATTERY, 7000MAH
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-CB-UVB-0
    CK67 4-BAY CB, BOOT, NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-CB-UVB-0
    CK67 4-BAY CB, BOOT, NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-CB-UVN-0
    CK67 4-BAY CB, NON-BOOT, NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-CB-UVN-0
    CK67 4-BAY CB, NON-BOOT, NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-EB-UVB-0
    CK67 1-BAY EB, BOOT, NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-EB-UVB-0
    CK67 1-BAY EB, BOOT, NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-EB-UVN-0
    CK67 1-BAY EB, NON-BOOT, NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500
    CK67-EB-UVN-0
    CK67 1-BAY EB, NON-BOOT, NO CORD
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck67-main-1500x1500