/content/sps/au/en/search-results.html

    Handheld Computers

    CK65 Cold Storage Handheld Computer

    The ultra-rugged CK65 mobile computer is built on the Mobility Edge platform and is designed for warehouse and distribution centers and manufacturing. The cold storage CK65 is built for freezer applications and extended use in cold chain use cases.

    Overview
    The CK65 mobile computer boosts supply chain productivity by accelerating and error-proofing work in distribution centers and manufacturing. With the longest supported lifecycle available, up to 28-hour* battery life, and best-in-class ruggedness, the CK65 maximizes productive uptime, while providing an easy path for users migrating from legacy Windows operating systems to the Android platform.
    • The Mobility Edge™ hardware platform and enterprise lifecycle tools drive an integrated, repeatable, scalable approach for accelerated and secure development, deployment, performance management, and lifecycle management.
    • Built on the Mobility Edge platform, the CK65 has received a prestigious STIG (Security Technical Implementation Guide) designation from the Defense Information Systems Agency (DISA) for its security capabilities. This recognition from DISA and the U.S. Department of Defense acknowledges the advanced security applications and tools the CK65 encompasses, ensuring your data is kept safe and secure throughout the life of the device.
    • The CK65 features our latest in imaging technology with the FlexRange XLR. This device easily scans up close and at a distance, with lightning fast autofocus. It’s capable of scanning up to 80 ft. for demanding warehouse jobs. All of this packaged in a compact and lightweight design for improved user ergonomics.
    • The CK65 device provides future-proof investment protection with support for four Android generations, starting with Android 8 (O). Security updates are also available for up to two years after the last Google patch through Honeywell Sentinel.
    • The large touchscreen with 51 or 53-key alpha numeric, 38 or 42-key numeric function, or 30-key large numeric keypads supports both legacy key-centric and newer touch applications. Keypads allow input in extreme environments and optimize efficiency in all environments.
    • Rugged construction withstands multiple 3 m (10 ft) drops to concrete across the temperature range and 3,000 1.0 m (3.3 ft) tumbles. IP65 and IP68 ratings against dust and water spray.
    • Enhanced 1D/2D scanning/data capture for short, mid, or long range workflows, as well as direct part marking scan capabilities.
    The industry's most advanced ultra-rugged mobile computer that's ready for the toughest DC environments and the broadest range of workflows, the CK65 is designed to maximize worker productivity and minimize TCO.

    In this environment of ever smaller orders and ever shrinking delivery timeframes, you need ways to improve your inventory accuracy and order cycle time. The CK65 is purpose-built to help with those objectives by maximizing worker productivity. The perfect blend of keypad and touchscreen, ergonomics and durability, the CK65 is light enough to be used all day yet durable enough to withstand the wear and tear of daily use. And with a 7,000 mAh extended smart battery, the CK65 is capable of up to 28 hours of continuous operation, so workers finding themselves with a dead battery in the middle of their shift will be a thing of the past.

    Built on the Mobility Edge platform, the CK65 minimizes TCO like no other product on the market by future-proofing your investment with support through Android S and beyond, and accelerated provisioning to minimize your time to value. And with its ultra-rugged design that can withstand 3 m (10 ft) drops to concrete as well as being rated to IP65 and IP68, the CK65 is durable in even the toughest DC environments. The CK65 even offers cold storage models for freezer environments and non-incendive (NI)/ATEX models for areas with hazardous gases.
    * 28 hr battery life test conditions: 1 scan every 10 seconds, backlight set to 50%, transaction sent to host & response received for each scan, BT off, good read beep enabled, volume set to 50%

    Android is a trademark of Google LLC. Windows is a trademark of Microsoft Corporation.
    Specifications

    Features

    • Connectivity
      • Wi-Fi & Cellular
    • Environment
      • Cold Storage
      • Hazardous Area
      • Standard

    Hardware

    • Scan Distance
      • Long Range (0-20m)
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Keypad
      • Alphanumeric
      • Numeric

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing

    Features

    • Connectivity
      • Wi-Fi & Cellular
    • Environment
      • Cold Storage
      • Hazardous Area
      • Standard

    Hardware

    • Scan Distance
      • Long Range (0-20m)
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Keypad
      • Alphanumeric
      • Numeric

    Others

    • Industry
      • Logistics & Warehouses
      • Manufacturing
    • Connectivity : Wi-Fi & Cellular
    • Environment : Cold Storage|Hazardous Area|Standard
    • Scan Distance : Long Range (0-20m)|Mid Range (0-5m)|Standard Range (0-1m)
    • Keypad : Alphanumeric|Numeric
    • Industry : Logistics & Warehouses|Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    CK65 CS Data Sheet - JP
    application/pdf 708.07 KB
    5/26/2023
    708.07 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    General Purpose Disinfectant - Ready Housing Devices Cleaning Guide 10-25
    application/pdf 1.74 MB
    11/26/2025
    1.74 MB
    Name
    Description
    File Size
    Date
    Size
    General Purpose Disinfectant - Ready Housing Devices Cleaning Guide 10-25
    application/pdf 1.74 MB
    11/26/2025
    1.74 MB
    CK65 CS Data Sheet - JP
    application/pdf 708.07 KB
    5/26/2023
    708.07 KB
    Name
    Description
    File Size
    Date
    Size
    CK65 CS Data Sheet - JP
    708.07 KB
    5/26/2023
    General Purpose Disinfectant - Ready Housing Devices Cleaning Guide 10-25
    1.74 MB
    11/26/2025

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    213-063-001
    KIT, Protective Rubber Boot for CK65 Computers with EX20 engine (color is orange)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    213-063-001
    KIT, Protective Rubber Boot for CK65 Computers with EX20 engine (color is orange)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-ck65-mobile-computer
    46-00528-6
    PS, 1AMP 5.2V AU PLUG,LV6
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck65-cs-primary
    46-00528-6
    PS, 1AMP 5.2V AU PLUG,LV6
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck65-cs-primary
    46-00535-6
    PS, 3 AMP 5 V UL PLUG
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck65-cs-primary
    46-00535-6
    PS, 3 AMP 5 V UL PLUG
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck65-cs-primary
    46-00536-6
    PS, 3 AMP 5 V EU PLUG
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck65-cs-primary
    46-00536-6
    PS, 3 AMP 5 V EU PLUG
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck65-cs-primary
    46-00537-6
    PS, 3 AMP 5 V AU PLUG
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck65-cs-primary
    46-00537-6
    PS, 3 AMP 5 V AU PLUG
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck65-cs-primary
    46-00539-6
    PS, 3 AMP 5 V INDIA PLUG
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck65-cs-primary
    46-00539-6
    PS, 3 AMP 5 V INDIA PLUG
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck65-cs-primary
    48-261904-01FRE
    SCREW, M2X0.4X7,T6,PAN,ST,NI,3M2353
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck65-cs-primary
    48-261904-01FRE
    SCREW, M2X0.4X7,T6,PAN,ST,NI,3M2353
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck65-cs-primary
    480417-7504
    ANT,WWAN,3DBIOMNI,BLK,RG316,SMA-M,2.5MEU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck65-cs-primary
    480417-7504
    ANT,WWAN,3DBIOMNI,BLK,RG316,SMA-M,2.5MEU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-ck65-cs-primary