/content/sps/au/en/search-results.html

    Presentation Scanners

    Solaris 7980G Vertical Slot Scanner

    Solaris 7980 offers area-imaging scanning technology in a form factor ideally suited for enclosures commonly used in high-volume retail checkout environments.

    Overview

    With its compact, modern design and powerful imaging capabilities, the Solaris 7980g fits easily into existing enclosures used in high-volume retail checkout environments such as convenience, drug, specialty, liquor and grocery stores. And you can buy the 7980g device as an omnidirectional 1D scanner. Then affordably upgrade it to a full 2D area-imager when you’:re ready.

    • Soft, white LED illumination eliminates glare without compromising performance.
    • Simple to install, with power-over-USB.
    • Available with powerful 2D imaging capable of reading digital coupons off smartphone screens, and printed ID cards.

    If you run a high-volume retail business and you need a barcode scanning solution that elevates checkout throughput, improves the customer experience, and enables you to better execute your mobile marketing programs, the Solaris 7980g Area-Imaging Vertical Slot Scanner is up to the task.With its compact, modern design and powerful imaging capabilities, the 7980g scanner fits easily into existing enclosures used in retail checkout environments, including convenience, drug, specialty, liquor and grocery stores.The Solaris 7980g features Honeywell’:s Adaptus™: 6.0 area-imaging technology. You’:ll get exceptional scanning performance on 1D and 2D barcodes and even be able to read smartphone screens, digital wallets and printed identification cards.Omni-directional scanning capability –: along with an extended depth of field and advanced decoding software –: equips your cashiers to scan virtually all barcodes on the first pass with minimal concern for orientation or barcode print quality.Do you anticipate the need to read 2D codes in the future, but don’:t need that capability today? You can buy the 7980g scanner as an omnidirectional 1D scanner. Then affordably upgrade it to a full 2D area-imager when you’:re ready. It’:s no longer necessary to buy new scanners when your data capture needs evolve. The Solaris 7980g scanner grows with your business.

    Specifications

    Features

    • Form Factor
      • Counter Top
    • Features
      • Adaptus™ 6.0 Area-Imaging Technology
      • Integrated EAS
      • Power-over USB
      • Soft White LED Illumination

    Dimensions

    • Overall Dimensions
      • 14.8 x 15.2 x 8.5 cm
      • 5.83 x 5.98 x 3.35 in

    Scanning Specifications

    • Skew
      • 75
    • Scanning Range
      • Standard range (SR)
    • Scan Pattern
      • Area Image
    • Print Contrast
      • 25
    • Pitch
      • 65
    • Motion Tolerance
      • 13 mil at optimal focal point
    • Maximum Brightness
      • 100,000
    • Decode Capability
      • 1D/2D

    Hardware

    • Power Connector Type
      • Corded
    • Host System Interface
      • KBW
      • RS-232
      • RS485
      • USB
    • Engine Type
      • 2D

    Electrical

    • Standby Current
      • 270 mA
    • Sleep Mode Current
      • 210
    • Input Voltage
      • 5 - 5.2 V DC

    Environmental

    • Storage Temperature Range
      • - 20 - 60 °C
      • - 4 - 140 °F
    • Operating Temperature
      • 0 - 40 °C
      • 32 - 104 °F
    • Operating Humidity
      • 5 - 95 %

    Standards & Approvals

    • Protection Ratings
      • IP5X

    Service Terms

    • Warranty Duration
      • 3 yr

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Retail

    Features

    • Form Factor
      • Counter Top
    • Features
      • Adaptus™ 6.0 Area-Imaging Technology
      • Integrated EAS
      • Power-over USB
      • Soft White LED Illumination

    Dimensions

    • Overall Dimensions
      • 14.8 x 15.2 x 8.5 cm
      • 5.83 x 5.98 x 3.35 in

    Scanning Specifications

    • Skew
      • 75
    • Scanning Range
      • Standard range (SR)
    • Scan Pattern
      • Area Image
    • Print Contrast
      • 25
    • Pitch
      • 65
    • Motion Tolerance
      • 13 mil at optimal focal point
    • Maximum Brightness
      • 100,000
    • Decode Capability
      • 1D/2D

    Hardware

    • Power Connector Type
      • Corded
    • Host System Interface
      • KBW
      • RS-232
      • RS485
      • USB
    • Engine Type
      • 2D

    Electrical

    • Standby Current
      • 270 mA
    • Sleep Mode Current
      • 210
    • Input Voltage
      • 5 - 5.2 V DC

    Environmental

    • Storage Temperature Range
      • - 20 - 60 °C
      • - 4 - 140 °F
    • Operating Temperature
      • 0 - 40 °C
      • 32 - 104 °F
    • Operating Humidity
      • 5 - 95 %

    Standards & Approvals

    • Protection Ratings
      • IP5X

    Service Terms

    • Warranty Duration
      • 3 yr

    ERP

    • Brand
      • Honeywell

    Others

    • Industry
      • Retail
    • Form Factor : Counter Top
    • Features : Adaptus™ 6.0 Area-Imaging Technology|Integrated EAS|Power-over USB|Soft White LED Illumination
    • Overall Dimensions : 14.8 x 15.2 x 8.5 cm|5.83 x 5.98 x 3.35 in
    • Skew : 75
    • Scanning Range : Standard range (SR)
    • Scan Pattern : Area Image
    • Print Contrast : 25
    • Pitch : 65
    • Motion Tolerance : 13 mil at optimal focal point
    • Maximum Brightness : 100,000
    • Decode Capability : 1D/2D
    • Power Connector Type : Corded
    • Host System Interface : KBW|RS-232|RS485|USB
    • Engine Type : 2D
    • Standby Current : 270 mA
    • Sleep Mode Current : 210
    • Input Voltage : 5 - 5.2 V DC
    • Storage Temperature Range : - 20 - 60 °C|- 4 - 140 °F
    • Operating Temperature : 0 - 40 °C|32 - 104 °F
    • Operating Humidity : 5 - 95 %
    • Protection Ratings : IP5X
    • Warranty Duration : 3 yr
    • Brand : Honeywell
    • Industry : Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Solaris 7980g Hands Free Scanner Data Sheet - Portuguese
    application/pdf 280.36 KB
    9/8/2021
    280.36 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 321.04 KB
    10/22/2021
    321.04 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 561.61 KB
    561.61 KB
    Solaris 7980g Hands Free Scanner Data Sheet - Chinese
    application/pdf 345.12 KB
    9/29/2021
    345.12 KB
    Solaris 7980g Hands Free Scanner Data Sheet - Italian
    application/pdf 556.26 KB
    9/22/2021
    556.26 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 550.6 KB
    7/23/2021
    550.6 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 322.66 KB
    8/27/2025
    322.66 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 322.67 KB
    7/14/2021
    322.67 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 322.67 KB
    7/21/2021
    322.67 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 321.04 KB
    9/14/2021
    321.04 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 322.67 KB
    9/17/2021
    322.67 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 321.04 KB
    9/3/2021
    321.04 KB
    Solaris 7980g Hands Free Scanner Data Sheet - Spanish
    application/pdf 275.9 KB
    11/8/2021
    275.9 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 322.67 KB
    10/7/2021
    322.67 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    8/18/2025
    760.35 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    8/18/2025
    760.35 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    5/24/2021
    760.35 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    7/17/2021
    760.35 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    7/21/2021
    760.35 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    7/14/2021
    760.35 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    12/3/2020
    760.35 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    8/18/2025
    760.35 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    9/17/2021
    760.35 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    9/15/2021
    760.35 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    8/18/2025
    760.35 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    9/9/2021
    760.35 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Quick Start Guide: Solaris 7980g/7990g - Brazilian Portuguese (7980-7990-BR-QS-01 Rev A)
    application/pdf 524.74 KB
    8/24/2023
    524.74 KB
    Quick Start Guide: Solaris 7980g/7990g - Hebrew (7980-7990-HE-QS-01 Rev A)
    application/pdf 667.23 KB
    8/24/2023
    667.23 KB
    Quick Start Guide: Solaris 7980g/7990g - LA Spanish (7980-7990-LS-QS-01 Rev A)
    application/pdf 523.37 KB
    8/24/2023
    523.37 KB
    Quick Start Guide: Solaris 7980g/7990g - Arabic (7980-7990-AR-QS-01 Rev A)
    application/pdf 616.89 KB
    8/24/2023
    616.89 KB
    Quick Start Guide: Solaris 7980g/7990g - French (7980-7990-FR-QS-01 Rev A)
    application/pdf 524.27 KB
    9/4/2023
    524.27 KB
    Quick Start Guide: Solaris 7980g/7990g - German (7980-7990-DE-QS-01 Rev A)
    application/pdf 528.52 KB
    9/4/2023
    528.52 KB
    Quick Start Guide: Solaris 7980g/7990g - Traditional Chinese (7980-7990-TC-QS-01 Rev A)
    application/pdf 628.94 KB
    8/24/2023
    628.94 KB
    Quick Start Guide: Solaris 7980g/7990g - Serbian (7980-7990-SR-QS-01 Rev A)
    application/pdf 530.42 KB
    8/24/2023
    530.42 KB
    Quick Start Guide: Solaris 7980g/7990g - Czech (7980-7990-CZ-QS-01 Rev A)
    application/pdf 534.67 KB
    8/24/2023
    534.67 KB
    Quick Start Guide: Solaris 7980g/7990g - Korean (7980-7990-KO-QS-01 Rev A)
    application/pdf 549.08 KB
    8/24/2023
    549.08 KB
    Quick Start Guide: Solaris 7980g/7990g - Slovak (7980-7990-SK-QS-01 Rev A)
    application/pdf 527.08 KB
    8/24/2023
    527.08 KB
    Quick Start Guide: Solaris 7980g/7990g - Spanish (7980-7990-ES-QS-01 Rev A)
    application/pdf 524.22 KB
    8/24/2023
    524.22 KB
    Quick Start Guide: Solaris 7980g/7990g - Simplified Chinese (7980-7990-SC-QS-01 Rev A)
    application/pdf 600.84 KB
    8/24/2023
    600.84 KB
    Quick Start Guide: Solaris 7980g/7990g - Italian (7980-7990-IT-QS-01 Rev A)
    application/pdf 532.33 KB
    9/4/2023
    532.33 KB
    Quick Start Guide: Solaris 7980g/7990g - Turkish (7980-7990-TR-QS-01 Rev A)
    application/pdf 524.79 KB
    8/24/2023
    524.79 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    监管信息表: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    12/28/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Name
    Description
    File Size
    Date
    Size
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    8/18/2025
    760.35 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    8/18/2025
    760.35 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    5/24/2021
    760.35 KB
    Solaris 7980g Hands Free Scanner Data Sheet - Portuguese
    application/pdf 280.36 KB
    9/8/2021
    280.36 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 321.04 KB
    10/22/2021
    321.04 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 561.61 KB
    561.61 KB
    Solaris 7980g Hands Free Scanner Data Sheet - Chinese
    application/pdf 345.12 KB
    9/29/2021
    345.12 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    7/17/2021
    760.35 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    7/21/2021
    760.35 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Solaris 7980g Hands Free Scanner Data Sheet - Italian
    application/pdf 556.26 KB
    9/22/2021
    556.26 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    监管信息表: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    12/28/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    7/14/2021
    760.35 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    8/18/2025
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    12/3/2020
    760.35 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    application/pdf 958.08 KB
    10/18/2022
    958.08 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 550.6 KB
    7/23/2021
    550.6 KB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    application/pdf 1.17 MB
    10/14/2025
    1.17 MB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 322.66 KB
    8/27/2025
    322.66 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 322.67 KB
    7/14/2021
    322.67 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 322.67 KB
    7/21/2021
    322.67 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    8/18/2025
    760.35 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    9/17/2021
    760.35 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    9/15/2021
    760.35 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    application/pdf 8.23 MB
    5/9/2023
    8.23 MB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    application/pdf 524.48 KB
    8/24/2023
    524.48 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    8/18/2025
    760.35 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 321.04 KB
    9/14/2021
    321.04 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 322.67 KB
    9/17/2021
    322.67 KB
    Solaris Stand Kits Instruction Guide - English
    application/pdf 760.35 KB
    9/9/2021
    760.35 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 321.04 KB
    9/3/2021
    321.04 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    4/21/2025
    197.41 KB
    Quick Start Guide: Solaris 7980g/7990g - Brazilian Portuguese (7980-7990-BR-QS-01 Rev A)
    application/pdf 524.74 KB
    8/24/2023
    524.74 KB
    Quick Start Guide: Solaris 7980g/7990g - Hebrew (7980-7990-HE-QS-01 Rev A)
    application/pdf 667.23 KB
    8/24/2023
    667.23 KB
    Quick Start Guide: Solaris 7980g/7990g - LA Spanish (7980-7990-LS-QS-01 Rev A)
    application/pdf 523.37 KB
    8/24/2023
    523.37 KB
    Quick Start Guide: Solaris 7980g/7990g - Arabic (7980-7990-AR-QS-01 Rev A)
    application/pdf 616.89 KB
    8/24/2023
    616.89 KB
    Quick Start Guide: Solaris 7980g/7990g - French (7980-7990-FR-QS-01 Rev A)
    application/pdf 524.27 KB
    9/4/2023
    524.27 KB
    Quick Start Guide: Solaris 7980g/7990g - German (7980-7990-DE-QS-01 Rev A)
    application/pdf 528.52 KB
    9/4/2023
    528.52 KB
    Quick Start Guide: Solaris 7980g/7990g - Traditional Chinese (7980-7990-TC-QS-01 Rev A)
    application/pdf 628.94 KB
    8/24/2023
    628.94 KB
    Quick Start Guide: Solaris 7980g/7990g - Serbian (7980-7990-SR-QS-01 Rev A)
    application/pdf 530.42 KB
    8/24/2023
    530.42 KB
    Quick Start Guide: Solaris 7980g/7990g - Czech (7980-7990-CZ-QS-01 Rev A)
    application/pdf 534.67 KB
    8/24/2023
    534.67 KB
    Quick Start Guide: Solaris 7980g/7990g - Korean (7980-7990-KO-QS-01 Rev A)
    application/pdf 549.08 KB
    8/24/2023
    549.08 KB
    Quick Start Guide: Solaris 7980g/7990g - Slovak (7980-7990-SK-QS-01 Rev A)
    application/pdf 527.08 KB
    8/24/2023
    527.08 KB
    Quick Start Guide: Solaris 7980g/7990g - Spanish (7980-7990-ES-QS-01 Rev A)
    application/pdf 524.22 KB
    8/24/2023
    524.22 KB
    Quick Start Guide: Solaris 7980g/7990g - Simplified Chinese (7980-7990-SC-QS-01 Rev A)
    application/pdf 600.84 KB
    8/24/2023
    600.84 KB
    Quick Start Guide: Solaris 7980g/7990g - Italian (7980-7990-IT-QS-01 Rev A)
    application/pdf 532.33 KB
    9/4/2023
    532.33 KB
    Quick Start Guide: Solaris 7980g/7990g - Turkish (7980-7990-TR-QS-01 Rev A)
    application/pdf 524.79 KB
    8/24/2023
    524.79 KB
    Solaris 7980g Hands Free Scanner Data Sheet - Spanish
    application/pdf 275.9 KB
    11/8/2021
    275.9 KB
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    application/pdf 197.41 KB
    8/18/2025
    197.41 KB
    Solaris 7980g Hands Free Scanner Data Sheet
    application/pdf 322.67 KB
    10/7/2021
    322.67 KB
    Name
    Description
    File Size
    Date
    Size
    Solaris 7980g Hands Free Scanner Data Sheet - Portuguese
    280.36 KB
    9/8/2021
    Solaris 7980g Hands Free Scanner Data Sheet
    321.04 KB
    10/22/2021
    Solaris 7980g Hands Free Scanner Data Sheet
    561.61 KB
    Solaris 7980g Hands Free Scanner Data Sheet - Chinese
    345.12 KB
    9/29/2021
    Solaris 7980g Hands Free Scanner Data Sheet - Italian
    556.26 KB
    9/22/2021
    Solaris 7980g Hands Free Scanner Data Sheet
    550.6 KB
    7/23/2021
    Solaris 7980g Hands Free Scanner Data Sheet
    322.66 KB
    8/27/2025
    Solaris 7980g Hands Free Scanner Data Sheet
    322.67 KB
    7/14/2021
    Solaris 7980g Hands Free Scanner Data Sheet
    322.67 KB
    7/21/2021
    Solaris 7980g Hands Free Scanner Data Sheet
    321.04 KB
    9/14/2021
    Solaris 7980g Hands Free Scanner Data Sheet
    322.67 KB
    9/17/2021
    Solaris 7980g Hands Free Scanner Data Sheet
    321.04 KB
    9/3/2021
    Solaris 7980g Hands Free Scanner Data Sheet - Spanish
    275.9 KB
    11/8/2021
    Solaris 7980g Hands Free Scanner Data Sheet
    322.67 KB
    10/7/2021
    Solaris Stand Kits Instruction Guide - English
    760.35 KB
    8/18/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    4/21/2025
    Solaris Stand Kits Instruction Guide - English
    760.35 KB
    8/18/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    4/21/2025
    Solaris Stand Kits Instruction Guide - English
    760.35 KB
    5/24/2021
    Solaris Stand Kits Instruction Guide - English
    760.35 KB
    7/17/2021
    Solaris Stand Kits Instruction Guide - English
    760.35 KB
    7/21/2021
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    8/18/2025
    Solaris Stand Kits Instruction Guide - English
    760.35 KB
    7/14/2021
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    8/18/2025
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    8/18/2025
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    8/18/2025
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    8/18/2025
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    Solaris Stand Kits Instruction Guide - English
    760.35 KB
    12/3/2020
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    User Guide: Network and Security for Honeywell Scanners (NS-SC-EN-SG-01 Rev B)
    1.17 MB
    10/14/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    4/21/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    4/21/2025
    Solaris Stand Kits Instruction Guide - English
    760.35 KB
    8/18/2025
    Solaris Stand Kits Instruction Guide - English
    760.35 KB
    9/17/2021
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    4/21/2025
    Solaris Stand Kits Instruction Guide - English
    760.35 KB
    9/15/2021
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    User Guide: Solaris 7980g/7990g - English (7980-7990-EN-UG-01 Rev B)
    8.23 MB
    5/9/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - English (7980-7990-EN-QS-01 Rev B)
    524.48 KB
    8/24/2023
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    4/21/2025
    Solaris Stand Kits Instruction Guide - English
    760.35 KB
    8/18/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    8/18/2025
    Solaris Stand Kits Instruction Guide - English
    760.35 KB
    9/9/2021
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    8/18/2025
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    4/21/2025
    Quick Start Guide: Solaris 7980g/7990g - Brazilian Portuguese (7980-7990-BR-QS-01 Rev A)
    524.74 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Hebrew (7980-7990-HE-QS-01 Rev A)
    667.23 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - LA Spanish (7980-7990-LS-QS-01 Rev A)
    523.37 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Arabic (7980-7990-AR-QS-01 Rev A)
    616.89 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - French (7980-7990-FR-QS-01 Rev A)
    524.27 KB
    9/4/2023
    Quick Start Guide: Solaris 7980g/7990g - German (7980-7990-DE-QS-01 Rev A)
    528.52 KB
    9/4/2023
    Quick Start Guide: Solaris 7980g/7990g - Traditional Chinese (7980-7990-TC-QS-01 Rev A)
    628.94 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Serbian (7980-7990-SR-QS-01 Rev A)
    530.42 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Czech (7980-7990-CZ-QS-01 Rev A)
    534.67 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Korean (7980-7990-KO-QS-01 Rev A)
    549.08 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Slovak (7980-7990-SK-QS-01 Rev A)
    527.08 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Spanish (7980-7990-ES-QS-01 Rev A)
    524.22 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Simplified Chinese (7980-7990-SC-QS-01 Rev A)
    600.84 KB
    8/24/2023
    Quick Start Guide: Solaris 7980g/7990g - Italian (7980-7990-IT-QS-01 Rev A)
    532.33 KB
    9/4/2023
    Quick Start Guide: Solaris 7980g/7990g - Turkish (7980-7990-TR-QS-01 Rev A)
    524.79 KB
    8/24/2023
    Linux Keyboard Layouts for Honeywell scanners (KBDCTY-L-EN-AD-01 Rev C)
    197.41 KB
    8/18/2025
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    监管信息表: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    12/28/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022
    Regulatory Sheet: Solaris 7980g and 7990g (7980-7990-ML-RS-01 Rev A)
    958.08 KB
    10/18/2022

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    46-00868
    AddOn, Edge Service, Advanced Exchange, Scanner, 5 Year, Customer owned spare pool, Minimum Purchase required, contact your local Honeywell Service Representative for more information.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    46-00868
    AddOn, Edge Service, Advanced Exchange, Scanner, 5 Year, Customer owned spare pool, Minimum Purchase required, contact your local Honeywell Service Representative for more information.
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    46-00869
    Stand: gray, presentation scanning, 15cm (6´) flex pole with weighted base for Solaris
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    46-00869
    Stand: gray, presentation scanning, 15cm (6´) flex pole with weighted base for Solaris
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    CBL-000-300-S00
    USB Kit: 7980GEL, 1D, PDF, 2D, USB Type A 3m (9.8´) straight cable (CBL-500-300-S00-04)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    CBL-000-300-S00
    USB Kit: 7980GEL, 1D, PDF, 2D, USB Type A 3m (9.8´) straight cable (CBL-500-300-S00-04)
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    CBL-500-300-S00-04
    Cable: RS232, black, DB9 Male, 5m (16.3´), straight, 5V host power
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    CBL-500-300-S00-04
    Cable: RS232, black, DB9 Male, 5m (16.3´), straight, 5V host power
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    CBL-503-300-S00-01
    Cable: USB, black, Type A, 3m (9.8´), straight, 5V host power
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    CBL-503-300-S00-01
    Cable: USB, black, Type A, 3m (9.8´), straight, 5V host power
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    CBL-600-300-S00-01
    Cable: USB, black, 12V locking, 3m (9.8´), straight, 5V host power
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    CBL-600-300-S00-01
    Cable: USB, black, 12V locking, 3m (9.8´), straight, 5V host power
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    CBL-700-300-S00
    Cable: IBM 46xx Port 9, black, 3m (9.8´), straight, 5V host power
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    CBL-700-300-S00
    Cable: IBM 46xx Port 9, black, 3m (9.8´), straight, 5V host power
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    CBL-860-100-S02
    Cable: KBW, black, PS2, 3m (9.8´), straight, 5V host power
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    CBL-860-100-S02
    Cable: KBW, black, PS2, 3m (9.8´), straight, 5V host power
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    CBL-860-200-S04
    Cable: Checkpoint EAS with Interlock, black,  1 m (3.3´) for Solaris 7980g
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    CBL-860-200-S04
    Cable: Checkpoint EAS with Interlock, black,  1 m (3.3´) for Solaris 7980g
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    SVC7980G-1FC1R
    7980G, FULL COMP, 1 DAY, 1 YR RENEW
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner
    SVC7980G-1FC1R
    7980G, FULL COMP, 1 DAY, 1 YR RENEW
    https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-7980g-barcode-scanner