Shoes
KINLEY FLEX OVERCAP S3
KINLEY FLEX OVERCAP S3
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• Tige / Upper : Cuir vachette pleine fleur hydrofuge et toile Cordura® / Water resistant cow full leather and Cordura®
• Doublure / Lining : DFD® et membrane Thinsulate® / DFD® and Thinsulate® membrane
• Languette / Tongue : Soufflet étanche et matelassé / Bellows padded tongue
• Protège malléoles / Ankle protection : Cuir croupon graissé matelassé / Padded supple leather
• Embout / Toe cap : Composite 200 joules Light System® / Composite 200 joules Light System®
• Plaque antiperforation / Midsole : Composite Flex System® / Composite Flex System®
• Première de propreté / Insole : Mousse PU thermoformée, anatomique,antibactérienne et antistatique / Thermoformed PU foam, anatomic, antibacterial and antistatic
• Semelle / Sole : PU/TPU EXTREM 4 / PU/TPU EXTREM 4
• Pointures / Sizes : 38-48 / 5-13
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance)
- Metal free
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Upper material and finition
- Leather and textile
- • Reinforcement place (Beta)
- Ankle, Front, Lateral, Malleolus, Metatarsus, Rear
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.804
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Midsole material specific
- Plasma Treated Composite
- • Weight US (lbs per pair)
- 3.608
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 820
- • Weight EU (g per pair)
- 1640
- • Reinforcement material
- PU, TPU
- • Water resistance (WR)
- WRU
- • Toe cap caracteristic
- Large
- • Outsole material foot
- TPU/PU multi-density
- • Outsole caracteristic
- Cambrion, Stud
- • Lining caractéritics
- Cold
- • Footbed caracteristic
- Anatomical, Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • UK/AUST Ladies sizes
- 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Membrane, Thinsulate
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- Black, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, WRU, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Pierce protection
- P
- • Specific outsole
- Extrem4
- • Outsole material
- PU, 4d, TPU
- • Footbed material
- PU
- • Footbed finition
- Foam
- • Benefits element
- Large Toe cap, Shock absorbtion, Ladder heel, Front reinforcement, Anti-torsion, Reach, Shoes less, Made in Europe
- • USA Size Ladies
- 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Category letter
- S
- • Upper material
- Leather, Textile, Membrane, TPU
- • Upper finition
- Cordura, Grain Leather, Hydro
- • Product Style
- 1043400S
- • Category foot
- S3
- • USA size Men
- 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind
- Very high shoes
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • CE category
- Category 1
- • Size range
- 38-48
- • Fastening
- Laces, Zipper fastening
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011
- • Brand
- MTS
- • Size
- 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance)
- Metal free
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Upper material and finition
- Leather and textile
- • Reinforcement place (Beta)
- Ankle, Front, Lateral, Malleolus, Metatarsus, Rear
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.804
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Midsole material specific
- Plasma Treated Composite
- • Weight US (lbs per pair)
- 3.608
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 820
- • Weight EU (g per pair)
- 1640
- • Reinforcement material
- PU, TPU
- • Water resistance (WR)
- WRU
- • Toe cap caracteristic
- Large
- • Outsole material foot
- TPU/PU multi-density
- • Outsole caracteristic
- Cambrion, Stud
- • Lining caractéritics
- Cold
- • Footbed caracteristic
- Anatomical, Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • UK/AUST Ladies sizes
- 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Membrane, Thinsulate
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- Black, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, WRU, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Pierce protection
- P
- • Specific outsole
- Extrem4
- • Outsole material
- PU, 4d, TPU
- • Footbed material
- PU
- • Footbed finition
- Foam
- • Benefits element
- Large Toe cap, Shock absorbtion, Ladder heel, Front reinforcement, Anti-torsion, Reach, Shoes less, Made in Europe
- • USA Size Ladies
- 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Category letter
- S
- • Upper material
- Leather, Textile, Membrane, TPU
- • Upper finition
- Cordura, Grain Leather, Hydro
- • Product Style
- 1043400S
- • Category foot
- S3
- • USA size Men
- 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind
- Very high shoes
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • CE category
- Category 1
- • Size range
- 38-48
- • Fastening
- Laces, Zipper fastening
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011
- • Brand
- MTS
- • Size
- 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance) : Metal free
- • Heat insulation (HI marking) (HI) : HI
- • Electric properties (ESD / A / C) : A
- • EN ISO 20345:2011 (toe-cap 200j) : S3
- • Upper material and finition : Leather and textile
- • Reinforcement place (Beta) : Ankle, Front, Lateral, Malleolus, Metatarsus, Rear
- • Heel energy absorption (E) : E
- • Weight US (lbs per shoes) : 1.804
- • Toe cap energy absorption : 200j
- • Security toe cap material : Composite
- • Midsole material specific : Plasma Treated Composite
- • Weight US (lbs per pair) : 3.608
- • Stronger slip resistance : SRA, SRC
- • Pierce resistance energy : 1100 Newtons
- • Weight EU (g per shoes) : 820
- • Weight EU (g per pair) : 1640
- • Reinforcement material : PU, TPU
- • Water resistance (WR) : WRU
- • Toe cap caracteristic : Large
- • Outsole material foot : TPU/PU multi-density
- • Outsole caracteristic : Cambrion, Stud
- • Lining caractéritics : Cold
- • Footbed caracteristic : Anatomical, Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • UK/AUST Ladies sizes : 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011 : SRC
- • Lining material foot : Membrane, Thinsulate
- • Heat Insulation (HI) : HI
- • Colors of the gloves : Black, Grey
- • Cold insulation (CI) : CI
- • Additional standards : CI, HI, WRU, FO, A, E, SRC
- • Oil resistance (FO) : FO
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • UK/AUST Men sizes : 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Pierce protection : P
- • Specific outsole : Extrem4
- • Outsole material : PU, 4d, TPU
- • Footbed material : PU
- • Footbed finition : Foam
- • Benefits element : Large Toe cap, Shock absorbtion, Ladder heel, Front reinforcement, Anti-torsion, Reach, Shoes less, Made in Europe
- • USA Size Ladies : 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Category letter : S
- • Upper material : Leather, Textile, Membrane, TPU
- • Upper finition : Cordura, Grain Leather, Hydro
- • Product Style : 1043400S
- • Category foot : S3
- • USA size Men : 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind : Very high shoes
- • Toe-cap-mix : 200 joules resistance in composite
- • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • CE category : Category 1
- • Size range : 38-48
- • Fastening : Laces, Zipper fastening
- • Weight : Heavy (>1300g)
- • EN iso : EN ISO 20345:2011
- • Brand : MTS
- • Size : 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Please sign in to view part numbers available for purchase based on your account Sign In