Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Shoes

Fit S3S Sporty Range

All day Protection meets all day Comfort. A casual style safety footwear that seamlessly integrates into your everyday look along with top protection.

Overview
Fit S3S Sporty Range
MTS Sporty Range – FitTo meet workers‘ needs, MTS (More than Safety) decided to produce a sporty line of safety footwear designed exclusively with their comfort in mind. Taking inspiration from the modern look and comfortable feel of sports shoes, the MTS Sporty Range models are an optimal blend of aesthetics, ergonomics and technological efficiency.As a result, the shoes combine the best of both worlds, featuring high performance characteristics and high-tech materials while offering a casual style that seamlessly integrates into your everyday look – and top protection. MTS Sporty Range comprises of 3 safety shoes styles with different look and width options:FIT (6270616)– S3S SR FO HI CI ESDTRACK (6270619) - S3S SR FO HI CI ESDTRAIL (6270621) - S3S SR FO HI CI ESD FEATURES• Suitable for Indoor/Outdoor use• Ideal for: Logistics, Services, Warehouses and Transportation industries• Composite toe cap protects against impact and compression• Flexible and lightweight non-metallic safety shoe, casual sporty design• TPU heel counter for increased support, flexibility and comfort• Dual-density injected PU outsole – enhances grip, ultralight, oil resistant, slip resistant, HI-CI and silicone-free to meet painting requirements in the automotive industry; free from paint wetting impairment substances• ESD marking• Accessory: Modular three width Insock Fitting System: standard, wide or narrow – increases the comfort from wearing the shoe
Specifications

Standards & Certifications

  • ANSI Class
    • ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
  • Standards
    • ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
  • Specifications Met
    • S3S SR FO HI CI ESD

Configuration

  • Water Resistance
    • Water Resistant Upper
  • Shoe Gender
    • Unisex
  • Shoe Closure Type
    • Lacing system

Materials

  • Upper Material
    • Ondura Nilo
  • Tongue Material
    • Ondura Nilo
  • Shoe Liner Material
    • Artico lining
  • Outsole Material
    • PU/PU
  • Outer Toe Cap Material
    • On Suede Microfiber
  • Midsole Material
    • Non Metallic
  • Insole Material
    • Thermoformed PU foam
  • Inner Toe Cap Material
    • Non-Metallic
  • Heel Material
    • TPU
  • Eyelet Material
    • Plastic

Dimensions & Weight

  • Shoe Size
    • 4 to 16

Options

  • Shoe Color
    • Black Red

Standards & Certifications

  • ANSI Class
    • ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
  • Standards
    • ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
  • Specifications Met
    • S3S SR FO HI CI ESD

Configuration

  • Water Resistance
    • Water Resistant Upper
  • Shoe Gender
    • Unisex
  • Shoe Closure Type
    • Lacing system

Materials

  • Upper Material
    • Ondura Nilo
  • Tongue Material
    • Ondura Nilo
  • Shoe Liner Material
    • Artico lining
  • Outsole Material
    • PU/PU
  • Outer Toe Cap Material
    • On Suede Microfiber
  • Midsole Material
    • Non Metallic
  • Insole Material
    • Thermoformed PU foam
  • Inner Toe Cap Material
    • Non-Metallic
  • Heel Material
    • TPU
  • Eyelet Material
    • Plastic

Dimensions & Weight

  • Shoe Size
    • 4 to 16

Options

  • Shoe Color
    • Black Red
  • ANSI Class : ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
  • Water Resistance : Water Resistant Upper
  • Upper Material : Ondura Nilo
  • Tongue Material : Ondura Nilo
  • Standards : ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
  • Specifications Met : S3S SR FO HI CI ESD
  • Shoe Size : 4 to 16
  • Shoe Liner Material : Artico lining
  • Shoe Gender : Unisex
  • Shoe Color : Black Red
  • Shoe Closure Type : Lacing system
  • Outsole Material : PU/PU
  • Outer Toe Cap Material : On Suede Microfiber
  • Midsole Material : Non Metallic
  • Insole Material : Thermoformed PU foam
  • Inner Toe Cap Material : Non-Metallic
  • Heel Material : TPU
  • Eyelet Material : Plastic
Data Sheet
Name
Description
File Size
Date
Size
MTS Sporty Range Fit Datasheet
application/pdf 839.16 KB
3/24/2025
839.16 KB
Name
Description
File Size
Date
Size
MTS Sporty Range Fit Datasheet
application/pdf 839.16 KB
3/24/2025
839.16 KB
Name
Date
Size
Showing 1 to 10 of 14 parts
Part Number
Description
Leaf Category
Thumbnail
Feedback