Shoes
CARLIT FLEX S3
FLEX S3 REF.: 16131
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Grey synthetic fur lining
Composite 200 joules Light System® toe cap
Composite Flex System® midsole
Thermoformed PU foam, anatomic, antibacterial and antistatic insole
PU/TPU EXTREM 4 sole
EN ISO 20345:2011 SRC
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance)
- Metal free
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Upper material and finition
- Grain Leather
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.6896
- • Upper height size 42 (cm)
- 14
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Midsole material specific
- Plasma Treated Composite
- • Weight US (lbs per pair)
- 3.3792
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 768
- • Weight EU (g per pair)
- 1536
- • Reinforcement material
- TPU
- • Water resistance (WR)
- WRU
- • Outsole material foot
- TPU/PU multi-density
- TPU/PU multi-density
- • Outsole caracteristic
- Cambrion, Stud
- • Lining caractéritics
- Cold
- • Footbed caracteristic
- Anatomical, Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • UK/AUST Ladies sizes
- 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Synthetical-fur
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- Black, Brown, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, WRU, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Pierce protection
- P
- • Specific outsole
- Extrem4
- • Outsole material
- PU, 4d, TPU
- • Footbed material
- Textile
- • Footbed finition
- Foam
- • Benefits element
- Shock absorbtion, Ladder heel, Anti-torsion, Reach, Made in Europe
- • USA Size Ladies
- 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Category letter
- S
- • Upper material
- Leather
- • Upper finition
- Grain Leather, Hydro
- • Product Style
- 1024503S
- • Category foot
- S3
- • USA size Men
- 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind
- Boots
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • CE category
- Category 1
- • Size range
- 38-48
- • Fastening
- None
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011
- • Brand
- MTS
- • Size
- 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance)
- Metal free
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • Upper material and finition
- Grain Leather
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.6896
- • Upper height size 42 (cm)
- 14
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Midsole material specific
- Plasma Treated Composite
- • Weight US (lbs per pair)
- 3.3792
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 768
- • Weight EU (g per pair)
- 1536
- • Reinforcement material
- TPU
- • Water resistance (WR)
- WRU
- • Outsole material foot
- TPU/PU multi-density
- TPU/PU multi-density
- • Outsole caracteristic
- Cambrion, Stud
- • Lining caractéritics
- Cold
- • Footbed caracteristic
- Anatomical, Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • UK/AUST Ladies sizes
- 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Synthetical-fur
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- Black, Brown, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, WRU, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Pierce protection
- P
- • Specific outsole
- Extrem4
- • Outsole material
- PU, 4d, TPU
- • Footbed material
- Textile
- • Footbed finition
- Foam
- • Benefits element
- Shock absorbtion, Ladder heel, Anti-torsion, Reach, Made in Europe
- • USA Size Ladies
- 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Category letter
- S
- • Upper material
- Leather
- • Upper finition
- Grain Leather, Hydro
- • Product Style
- 1024503S
- • Category foot
- S3
- • USA size Men
- 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind
- Boots
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • CE category
- Category 1
- • Size range
- 38-48
- • Fastening
- None
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011
- • Brand
- MTS
- • Size
- 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance) : Metal free
- • Heat insulation (HI marking) (HI) : HI
- • Electric properties (ESD / A / C) : A
- • EN ISO 20345:2011 (toe-cap 200j) : S3
- • Upper material and finition : Grain Leather
- • Heel energy absorption (E) : E
- • Weight US (lbs per shoes) : 1.6896
- • Upper height size 42 (cm) : 14
- • Toe cap energy absorption : 200j
- • Security toe cap material : Composite
- • Midsole material specific : Plasma Treated Composite
- • Weight US (lbs per pair) : 3.3792
- • Stronger slip resistance : SRA, SRC
- • Pierce resistance energy : 1100 Newtons
- • Weight EU (g per shoes) : 768
- • Weight EU (g per pair) : 1536
- • Reinforcement material : TPU
- • Water resistance (WR) : WRU
- • Outsole material foot : TPU/PU multi-density|TPU/PU multi-density
- • Outsole caracteristic : Cambrion, Stud
- • Lining caractéritics : Cold
- • Footbed caracteristic : Anatomical, Antimicrobial, Shock-absorption, Thermoformée, Breathable
- • UK/AUST Ladies sizes : 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011 : SRC
- • Lining material foot : Synthetical-fur
- • Heat Insulation (HI) : HI
- • Colors of the gloves : Black, Brown, Grey
- • Cold insulation (CI) : CI
- • Additional standards : CI, HI, WRU, FO, A, E, SRC
- • Oil resistance (FO) : FO
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • UK/AUST Men sizes : 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic|Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Pierce protection : P
- • Specific outsole : Extrem4
- • Outsole material : PU, 4d, TPU
- • Footbed material : Textile
- • Footbed finition : Foam
- • Benefits element : Shock absorbtion, Ladder heel, Anti-torsion, Reach, Made in Europe
- • USA Size Ladies : 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Category letter : S
- • Upper material : Leather
- • Upper finition : Grain Leather, Hydro
- • Product Style : 1024503S
- • Category foot : S3
- • USA size Men : 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind : Boots
- • Toe-cap-mix : 200 joules resistance in composite
- • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • CE category : Category 1
- • Size range : 38-48
- • Fastening : None
- • Weight : Heavy (>1300g)
- • EN iso : EN ISO 20345:2011
- • Brand : MTS
- • Size : 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Please sign in to view part numbers available for purchase based on your account Sign In