Shoes
AERO UP S1
AERO UP S1
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• Tige / Upper : Microfibre velours perforée / Perforated suede microfibre
• Doublure / Lining : Air System® / Air System®
• Embout / Toe cap : Acier 200 joules / Steel 200 joules
• Plaque antiperforation / Midsole : Acier / Steel
• Première de propreté / Insole : Mousse latex / Latex on foam
• Semelle / Sole : PU 2D / PU 2D
• Pointures / Sizes : 35-48 / 2-13
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Cold, ESD
- • Midsole material (pierce resistance)
- Stainless steel
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S1P
- • Upper material and finition
- Leather and microfibre
- • Honeywell Toe Cap Features
- Steel Safety Toe Cap
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.32
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Steel
- • Weight US (lbs per pair)
- 2.64
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 600
- • Honeywell Sole Features
- Sole resistant to organic oils and fats, Sole resistant to mineral oils and acids, Slip Resistant Sole
- • Weight EU (g per pair)
- 1300
- • Honeywell Applications
- Automotive industry, EV industry, Laboratories, Logistics, Services, Storage and Warehouse, Transportation, Utilities, Security
- • Water resistance (WR)
- None
- • Toe cap caracteristic
- Large
- • Outsole material foot
- PU multi
- • Lining caractéritics
- Breathability / Liquidproofness
- • Footbed caracteristic
- Antimicrobial
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Air-system
- • Colors of the gloves
- Black, White, Red, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • Risk foot display
- Pierce resistance, Impact, Slip (advanced), Cold, Antistatic
- • Pierce protection
- P
- • Outsole material
- PU, 2d
- • Footbed material
- Rubber
- • Footbed finition
- Foam
- • Benefits element
- Large Toe cap, Shock absorbtion, Made in Europe, Flexibility
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Lining finition
- Antibacterien, Absorbing
- • Category letter
- S
- • Upper material
- Leather, Microfibre
- • Upper finition
- Perforated, Velvet
- • Product Style
- 1084801S
- • Category foot
- S1P
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind
- Low shoes
- • Toe-cap-mix
- 200 joules resistance in steel
- • Risk family
- puncture resistance, Impact, Slip in liquid, Cold, Antistatic
- • Size range
- 35-48
- • Fastening
- Laces
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011
- • Brand
- MTS
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Cold, ESD
- • Midsole material (pierce resistance)
- Stainless steel
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S1P
- • Upper material and finition
- Leather and microfibre
- • Honeywell Toe Cap Features
- Steel Safety Toe Cap
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.32
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Steel
- • Weight US (lbs per pair)
- 2.64
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 600
- • Honeywell Sole Features
- Sole resistant to organic oils and fats, Sole resistant to mineral oils and acids, Slip Resistant Sole
- • Weight EU (g per pair)
- 1300
- • Honeywell Applications
- Automotive industry, EV industry, Laboratories, Logistics, Services, Storage and Warehouse, Transportation, Utilities, Security
- • Water resistance (WR)
- None
- • Toe cap caracteristic
- Large
- • Outsole material foot
- PU multi
- • Lining caractéritics
- Breathability / Liquidproofness
- • Footbed caracteristic
- Antimicrobial
- • UK/AUST Ladies sizes
- 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Air-system
- • Colors of the gloves
- Black, White, Red, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • Risk foot display
- Pierce resistance, Impact, Slip (advanced), Cold, Antistatic
- • Pierce protection
- P
- • Outsole material
- PU, 2d
- • Footbed material
- Rubber
- • Footbed finition
- Foam
- • Benefits element
- Large Toe cap, Shock absorbtion, Made in Europe, Flexibility
- • USA Size Ladies
- 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Lining finition
- Antibacterien, Absorbing
- • Category letter
- S
- • Upper material
- Leather, Microfibre
- • Upper finition
- Perforated, Velvet
- • Product Style
- 1084801S
- • Category foot
- S1P
- • USA size Men
- 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind
- Low shoes
- • Toe-cap-mix
- 200 joules resistance in steel
- • Risk family
- puncture resistance, Impact, Slip in liquid, Cold, Antistatic
- • Size range
- 35-48
- • Fastening
- Laces
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011
- • Brand
- MTS
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Cold, ESD
- • Midsole material (pierce resistance) : Stainless steel
- • Electric properties (ESD / A / C) : A
- • EN ISO 20345:2011 (toe-cap 200j) : S1P
- • Upper material and finition : Leather and microfibre
- • Honeywell Toe Cap Features : Steel Safety Toe Cap
- • Heel energy absorption (E) : E
- • Weight US (lbs per shoes) : 1.32
- • Toe cap energy absorption : 200j
- • Security toe cap material : Steel
- • Weight US (lbs per pair) : 2.64
- • Stronger slip resistance : SRA, SRC
- • Pierce resistance energy : 1100 Newtons
- • Weight EU (g per shoes) : 600
- • Honeywell Sole Features : Sole resistant to organic oils and fats, Sole resistant to mineral oils and acids, Slip Resistant Sole
- • Weight EU (g per pair) : 1300
- • Honeywell Applications : Automotive industry, EV industry, Laboratories, Logistics, Services, Storage and Warehouse, Transportation, Utilities, Security
- • Water resistance (WR) : None
- • Toe cap caracteristic : Large
- • Outsole material foot : PU multi
- • Lining caractéritics : Breathability / Liquidproofness
- • Footbed caracteristic : Antimicrobial
- • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011 : SRC
- • Lining material foot : Air-system
- • Colors of the gloves : Black, White, Red, Grey
- • Cold insulation (CI) : CI
- • Additional standards : CI, FO, A, E, SRC
- • Oil resistance (FO) : FO
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • Risk foot display : Pierce resistance, Impact, Slip (advanced), Cold, Antistatic
- • Pierce protection : P
- • Outsole material : PU, 2d
- • Footbed material : Rubber
- • Footbed finition : Foam
- • Benefits element : Large Toe cap, Shock absorbtion, Made in Europe, Flexibility
- • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Lining finition : Antibacterien, Absorbing
- • Category letter : S
- • Upper material : Leather, Microfibre
- • Upper finition : Perforated, Velvet
- • Product Style : 1084801S
- • Category foot : S1P
- • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind : Low shoes
- • Toe-cap-mix : 200 joules resistance in steel
- • Risk family : puncture resistance, Impact, Slip in liquid, Cold, Antistatic
- • Size range : 35-48
- • Fastening : Laces
- • Weight : Heavy (>1300g)
- • EN iso : EN ISO 20345:2011
- • Brand : MTS
- • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Please sign in to view part numbers available for purchase based on your account Sign In