/content/sps/au/en/search-results.html
    Scheduled Maintenance This site is scheduled for planned maintenance on Sunday, May 18th from 2:00 AM EST to 12:00 PM EST (Sunday, May 18th from 6:00 AM UTC to 4:00 PM UTC).  We appreciate your patience during this time.

    Shoes

    ACTIV FLEX S3

    ACTIV FLEX S3

    Overview

    • Tige / Schacht : Cuir fleur Nubuck graissé hydrofuge et toile Cordura ® / Ingevet nubuck volnerf leer met Cordura ® canevas
    • Doublure / Binnenvoering : Intégrale Artico ® effet chausson / Full Artico ® slipper effect
    • Languette / Tong : Soufflet étanche matelassé / Waterdichte tong gewatteerd
    • Embout / Veiligheidsneus : Composite 200 joules LIGHT SYSTEM ® / Composiet 200 joules LIGHT SYSTEM ®
    • Plaque antiperforation / Antiperforatiezool : Composite FLEX SYSTEM ® / Composiet FLEX SYSTEM ®
    • Première de propreté / Inlegzool : Mousse bi-densité thermoformée, charbon actif, traitements antistatique spécial ESD et antibactérien / Thermogevormd schuim met dubbele dichtheid in actieve kool, antistatische behandeling speciaal ESD en antibacterieel
    • Semelle / Zool : PU 2D / PU 2D
    • Pointures / Maten : 35-48 / 35-48

    Specifications

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
    • • DGUV 112-191 (Orthopedic sole compatibility)
      • yes
    • • Midsole material (pierce resistance)
      • Metal free
    • • Heat insulation (HI marking) (HI)
      • HI
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Upper material and finition
      • Leather and textile
    • • Reinforcement place (Beta)
      • Front
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.1
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Composite
    • • Weight US (lbs per pair)
      • 2.2
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 500
    • • Weight EU (g per pair)
      • 1000
    • • Reinforcement material
      • TPU
    • • Water resistance (WR)
      • WRU
    • • Toe cap caracteristic
      • Large
    • • Outsole material foot
      • PU multi
    • • Outsole caracteristic
      • Stud
    • • Footbed caracteristic
      • Antimicrobial, Shock-absorption, Thermoformée, Breathable
    • • UK/AUST Ladies sizes
      • 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Artico®
    • • Heat Insulation (HI)
      • HI
    • • Colors of the gloves
      • Black, Brown, Blue
    • • Cold insulation (CI)
      • CI
    • • Additional standards
      • CI, HI, WRU, FO, A, E, ESD, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes
      • 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
    • • Pierce protection
      • P
    • • Outsole material
      • PU, 2d
    • • Footbed material
      • PU
    • • Footbed finition
      • 2d, Foam
    • • Benefits element
      • ESD, Large Toe cap, Shock absorbtion, Front reinforcement, Orthopaedic sole compatibility, Anti-torsion, Made in Europe
    • • USA Size Ladies
      • 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • Lining finition
      • Breathable
    • • Category letter
      • S
    • • Upper material
      • Leather, Textile
    • • Upper finition
      • Cordura, Grain Leather, Hydro, Nubuck
    • • EN 61340 (ESD)
      • yes
    • • Product Style
      • 1091803S
    • • Category foot
      • S3
    • • USA size Men
      • 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
    • • Product kind
      • Low shoes
    • • Toe-cap-mix
      • 200 joules resistance in composite
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
    • • Size range
      • 35-48
    • • Fastening
      • Laces
    • • Weight
      • Medium (between 1000g and 1300g)
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • Brand
      • MTS
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
    • • DGUV 112-191 (Orthopedic sole compatibility)
      • yes
    • • Midsole material (pierce resistance)
      • Metal free
    • • Heat insulation (HI marking) (HI)
      • HI
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Upper material and finition
      • Leather and textile
    • • Reinforcement place (Beta)
      • Front
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.1
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Composite
    • • Weight US (lbs per pair)
      • 2.2
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 500
    • • Weight EU (g per pair)
      • 1000
    • • Reinforcement material
      • TPU
    • • Water resistance (WR)
      • WRU
    • • Toe cap caracteristic
      • Large
    • • Outsole material foot
      • PU multi
    • • Outsole caracteristic
      • Stud
    • • Footbed caracteristic
      • Antimicrobial, Shock-absorption, Thermoformée, Breathable
    • • UK/AUST Ladies sizes
      • 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Artico®
    • • Heat Insulation (HI)
      • HI
    • • Colors of the gloves
      • Black, Brown, Blue
    • • Cold insulation (CI)
      • CI
    • • Additional standards
      • CI, HI, WRU, FO, A, E, ESD, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes
      • 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
    • • Pierce protection
      • P
    • • Outsole material
      • PU, 2d
    • • Footbed material
      • PU
    • • Footbed finition
      • 2d, Foam
    • • Benefits element
      • ESD, Large Toe cap, Shock absorbtion, Front reinforcement, Orthopaedic sole compatibility, Anti-torsion, Made in Europe
    • • USA Size Ladies
      • 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • Lining finition
      • Breathable
    • • Category letter
      • S
    • • Upper material
      • Leather, Textile
    • • Upper finition
      • Cordura, Grain Leather, Hydro, Nubuck
    • • EN 61340 (ESD)
      • yes
    • • Product Style
      • 1091803S
    • • Category foot
      • S3
    • • USA size Men
      • 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
    • • Product kind
      • Low shoes
    • • Toe-cap-mix
      • 200 joules resistance in composite
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
    • • Size range
      • 35-48
    • • Fastening
      • Laces
    • • Weight
      • Medium (between 1000g and 1300g)
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • Brand
      • MTS
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
    • • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
    • • DGUV 112-191 (Orthopedic sole compatibility) : yes
    • • Midsole material (pierce resistance) : Metal free
    • • Heat insulation (HI marking) (HI) : HI
    • • Electric properties (ESD / A / C) : ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j) : S3
    • • Upper material and finition : Leather and textile
    • • Reinforcement place (Beta) : Front
    • • Heel energy absorption (E) : E
    • • Weight US (lbs per shoes) : 1.1
    • • Toe cap energy absorption : 200j
    • • Security toe cap material : Composite
    • • Weight US (lbs per pair) : 2.2
    • • Stronger slip resistance : SRA, SRC
    • • Pierce resistance energy : 1100 Newtons
    • • Weight EU (g per shoes) : 500
    • • Weight EU (g per pair) : 1000
    • • Reinforcement material : TPU
    • • Water resistance (WR) : WRU
    • • Toe cap caracteristic : Large
    • • Outsole material foot : PU multi
    • • Outsole caracteristic : Stud
    • • Footbed caracteristic : Antimicrobial, Shock-absorption, Thermoformée, Breathable
    • • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10, 11
    • • Slip resistance 2011 : SRC
    • • Lining material foot : Artico®
    • • Heat Insulation (HI) : HI
    • • Colors of the gloves : Black, Brown, Blue
    • • Cold insulation (CI) : CI
    • • Additional standards : CI, HI, WRU, FO, A, E, ESD, SRC
    • • Oil resistance (FO) : FO
    • • Grip in liquid foot : SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
    • • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
    • • Pierce protection : P
    • • Outsole material : PU, 2d
    • • Footbed material : PU
    • • Footbed finition : 2d, Foam
    • • Benefits element : ESD, Large Toe cap, Shock absorbtion, Front reinforcement, Orthopaedic sole compatibility, Anti-torsion, Made in Europe
    • • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • Lining finition : Breathable
    • • Category letter : S
    • • Upper material : Leather, Textile
    • • Upper finition : Cordura, Grain Leather, Hydro, Nubuck
    • • EN 61340 (ESD) : yes
    • • Product Style : 1091803S
    • • Category foot : S3
    • • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
    • • Product kind : Low shoes
    • • Toe-cap-mix : 200 joules resistance in composite
    • • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
    • • Size range : 35-48
    • • Fastening : Laces
    • • Weight : Medium (between 1000g and 1300g)
    • • EN iso : EN ISO 20345:2011, 61340-5-1
    • • Brand : MTS
    • • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list