/content/sps/au/en/search-results.html

    Boots

    JUMP MID S3 HI CI SRC​

    100% NON- metallic, Breathable and water repellent full grain leather, Padded ankle comfort, Breathable lining convering the whole surface of the foot, Watertight below, Reinforced overcap.

    Overview

    ESD, Double density PU outsole, slip-resistant, 4 wear off indicator providing information on outsole abrasion level, Marked heel, Innovative heel design for shock absorption and improved stability.
    200J Ultra-light composite safety toecap, Non metallic and based of composite fibers, provides a high level of stable performances and premium protection for workers, FLEXIUM&trade: anti-perforation interlayer.
    Slip-resistant large cleats for outdoor grip and micro cleats for smooth indoor surfaces, slip-prevention fluid evacuation sole pattern, large ground contact area at the heel (for greater stability), all-road cleats at the midsole, for indoor and outdoor grip on any surface, reflective inserts for wearer visibility at night.
    Premium Insole - Double density foam for a perfect shock absorption, Ergonomic, Antistatic, removable and antibacterial, Washable untill 90°:C, Tear and abrasion resistance, Water absorption and desorption, Insole available in different width in order to adapt the fitting to users morphology.
    EU size available on stock from: 35-49, Marking: S3 HI CI SRC ESD.

    Specifications

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
    • • Midsole material (pierce resistance)
      • Metal free
    • • Heat insulation (HI marking) (HI)
      • HI
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Upper material and finition
      • Grain Leather
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.653
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Composite
    • • Weight US (lbs per pair)
      • 3.306
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 750
    • • Weight EU (g per pair)
      • 1500
    • • Water resistance (WR)
      • WRU
    • • Toe cap caracteristic
      • Large
    • • Outsole material foot
      • PU multi
    • • Outsole caracteristic
      • Stud
    • • Footbed caracteristic
      • Antimicrobial, Ergonomic, Removable
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Artico®
    • • Heat Insulation (HI)
      • HI
    • • Colors of the gloves
      • Black, Grey
    • • Cold insulation (CI)
      • CI
    • • Additional standards
      • CI, HI, WRU, FO, A, E, ESD, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes
      • 3, 4, 5, 5,5, 6, 7, 8, 9, 10, 11, 12, 13, 14
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
    • • Pierce protection
      • P
    • • Outsole material
      • PU, 2d
    • • Footbed finition
      • 2d, Foam
    • • Benefits element
      • ESD, Metal free, Large Toe cap, Shock absorbtion, Front reinforcement, Orthopaedic sole compatibility, Made in Europe, Flexibility
    • • Lining finition
      • 3d, Antibacterien, Absorbing
    • • Category letter
      • S
    • • Upper material
      • Leather
    • • Upper finition
      • Grain Leather
    • • EN 61340 (ESD)
      • yes
    • • Product Style
      • 6246166-/7
    • • Category foot
      • S3
    • • Product kind
      • Mid shoes
    • • Toe-cap-mix
      • 200 joules resistance in composite
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
    • • Size range
      • 35-49
    • • Metal free
      • yes
    • • Fastening
      • Laces
    • • Weight
      • Heavy (>1300g)
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • Brand
      • MTS
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
    • • Midsole material (pierce resistance)
      • Metal free
    • • Heat insulation (HI marking) (HI)
      • HI
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Upper material and finition
      • Grain Leather
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.653
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Composite
    • • Weight US (lbs per pair)
      • 3.306
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 750
    • • Weight EU (g per pair)
      • 1500
    • • Water resistance (WR)
      • WRU
    • • Toe cap caracteristic
      • Large
    • • Outsole material foot
      • PU multi
    • • Outsole caracteristic
      • Stud
    • • Footbed caracteristic
      • Antimicrobial, Ergonomic, Removable
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Artico®
    • • Heat Insulation (HI)
      • HI
    • • Colors of the gloves
      • Black, Grey
    • • Cold insulation (CI)
      • CI
    • • Additional standards
      • CI, HI, WRU, FO, A, E, ESD, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes
      • 3, 4, 5, 5,5, 6, 7, 8, 9, 10, 11, 12, 13, 14
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
    • • Pierce protection
      • P
    • • Outsole material
      • PU, 2d
    • • Footbed finition
      • 2d, Foam
    • • Benefits element
      • ESD, Metal free, Large Toe cap, Shock absorbtion, Front reinforcement, Orthopaedic sole compatibility, Made in Europe, Flexibility
    • • Lining finition
      • 3d, Antibacterien, Absorbing
    • • Category letter
      • S
    • • Upper material
      • Leather
    • • Upper finition
      • Grain Leather
    • • EN 61340 (ESD)
      • yes
    • • Product Style
      • 6246166-/7
    • • Category foot
      • S3
    • • Product kind
      • Mid shoes
    • • Toe-cap-mix
      • 200 joules resistance in composite
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
    • • Size range
      • 35-49
    • • Metal free
      • yes
    • • Fastening
      • Laces
    • • Weight
      • Heavy (>1300g)
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • Brand
      • MTS
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49
    • • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
    • • Midsole material (pierce resistance) : Metal free
    • • Heat insulation (HI marking) (HI) : HI
    • • Electric properties (ESD / A / C) : ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j) : S3
    • • Upper material and finition : Grain Leather
    • • Heel energy absorption (E) : E
    • • Weight US (lbs per shoes) : 1.653
    • • Toe cap energy absorption : 200j
    • • Security toe cap material : Composite
    • • Weight US (lbs per pair) : 3.306
    • • Stronger slip resistance : SRA, SRC
    • • Pierce resistance energy : 1100 Newtons
    • • Weight EU (g per shoes) : 750
    • • Weight EU (g per pair) : 1500
    • • Water resistance (WR) : WRU
    • • Toe cap caracteristic : Large
    • • Outsole material foot : PU multi
    • • Outsole caracteristic : Stud
    • • Footbed caracteristic : Antimicrobial, Ergonomic, Removable
    • • Slip resistance 2011 : SRC
    • • Lining material foot : Artico®
    • • Heat Insulation (HI) : HI
    • • Colors of the gloves : Black, Grey
    • • Cold insulation (CI) : CI
    • • Additional standards : CI, HI, WRU, FO, A, E, ESD, SRC
    • • Oil resistance (FO) : FO
    • • Grip in liquid foot : SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes : 3, 4, 5, 5,5, 6, 7, 8, 9, 10, 11, 12, 13, 14
    • • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
    • • Pierce protection : P
    • • Outsole material : PU, 2d
    • • Footbed finition : 2d, Foam
    • • Benefits element : ESD, Metal free, Large Toe cap, Shock absorbtion, Front reinforcement, Orthopaedic sole compatibility, Made in Europe, Flexibility
    • • Lining finition : 3d, Antibacterien, Absorbing
    • • Category letter : S
    • • Upper material : Leather
    • • Upper finition : Grain Leather
    • • EN 61340 (ESD) : yes
    • • Product Style : 6246166-/7
    • • Category foot : S3
    • • Product kind : Mid shoes
    • • Toe-cap-mix : 200 joules resistance in composite
    • • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic, ESD
    • • Size range : 35-49
    • • Metal free : yes
    • • Fastening : Laces
    • • Weight : Heavy (>1300g)
    • • EN iso : EN ISO 20345:2011, 61340-5-1
    • • Brand : MTS
    • • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48, 49

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list