Boots
Honeywell Otter Premium Shield S3 A CI E WG HI 1 HRO SRC
<p>High-quality full-grain leather upper. Electrically and heat resistant footwear with PU/Nitrile sole - S3 :</p><p><strong> Welding</strong></p>
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Extra wide metallic toecap and TPU overcap
- High quality of full grain leather upper
- Mesh lining with foam
- Stainless steel anti perforation interlayer
- PU/Nitrile sole
- Wear off indicator
- A marking: electrical properties - antistatic footwear E, CI and HI marking: resitance to inimical environments, energy absorption at the highest pressure points and heat/cold insulation of the sole complex
- HRO marking: resistance to hot contact
- ESD marking: electrical resistance
EN ISO 20345:2011 S3 HI CI HRO SRC ESD
Size 36-48
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance)
- Stainless steel
- • Heat insulation (HI marking) (HI)
- HI, HI1
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • EN ISO 20349-2:2017 (welding)
- WG
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.6061
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Steel
- • Weight US (lbs per pair)
- 3.2121
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 730
- • Weight EU (g per pair)
- 1460
- • Specific environnement
- Welder
- • EN ISO 20349 (welding)
- yes
- • Water resistance (WR)
- WRU
- • Outsole material foot
- Nitrile/PU
- Nitrile/PU
- • Outsole caracteristic
- Stud
- • Heat resistance (HRO)
- HRO
- • UK/AUST Ladies sizes
- 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Mesh
- • Heat Insulation (HI)
- HI1 (150°/30min)
- • Colors of the gloves
- Black, Red
- • Cold insulation (CI)
- CI
- • Additional standards
- HRO, CI, HI1, WRU, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Pierce protection
- P
- • Outsole material
- PU, Nitrile
- • Benefits element
- Shock absorbtion
- • USA Size Ladies
- 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Category letter
- S
- • Upper material
- Leather
- • Upper finition
- Water repellent
- • Product Style
- 6551623-/7
- • Category foot
- S3
- • USA size Men
- 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind
- Mid shoes
- • Toe-cap-mix
- 200 joules resistance in steel
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Size range
- 36-48
- • Fastening
- None
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011, EN ISO 20349, EN ISO 20349
- • Brand
- Otter
- • Size
- 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Others
- • Risk
- Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance)
- Stainless steel
- • Heat insulation (HI marking) (HI)
- HI, HI1
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S3
- • EN ISO 20349-2:2017 (welding)
- WG
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 1.6061
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Steel
- • Weight US (lbs per pair)
- 3.2121
- • Stronger slip resistance
- SRA, SRC
- • Pierce resistance energy
- 1100 Newtons
- • Weight EU (g per shoes)
- 730
- • Weight EU (g per pair)
- 1460
- • Specific environnement
- Welder
- • EN ISO 20349 (welding)
- yes
- • Water resistance (WR)
- WRU
- • Outsole material foot
- Nitrile/PU
- Nitrile/PU
- • Outsole caracteristic
- Stud
- • Heat resistance (HRO)
- HRO
- • UK/AUST Ladies sizes
- 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011
- SRC
- • Lining material foot
- Mesh
- • Heat Insulation (HI)
- HI1 (150°/30min)
- • Colors of the gloves
- Black, Red
- • Cold insulation (CI)
- CI
- • Additional standards
- HRO, CI, HI1, WRU, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • UK/AUST Men sizes
- 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • Risk foot display
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Pierce protection
- P
- • Outsole material
- PU, Nitrile
- • Benefits element
- Shock absorbtion
- • USA Size Ladies
- 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Category letter
- S
- • Upper material
- Leather
- • Upper finition
- Water repellent
- • Product Style
- 6551623-/7
- • Category foot
- S3
- • USA size Men
- 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind
- Mid shoes
- • Toe-cap-mix
- 200 joules resistance in steel
- • Risk family
- puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Size range
- 36-48
- • Fastening
- None
- • Weight
- Heavy (>1300g)
- • EN iso
- EN ISO 20345:2011, EN ISO 20349, EN ISO 20349
- • Brand
- Otter
- • Size
- 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance) : Stainless steel
- • Heat insulation (HI marking) (HI) : HI, HI1
- • Electric properties (ESD / A / C) : A
- • EN ISO 20345:2011 (toe-cap 200j) : S3
- • EN ISO 20349-2:2017 (welding) : WG
- • Heel energy absorption (E) : E
- • Weight US (lbs per shoes) : 1.6061
- • Toe cap energy absorption : 200j
- • Security toe cap material : Steel
- • Weight US (lbs per pair) : 3.2121
- • Stronger slip resistance : SRA, SRC
- • Pierce resistance energy : 1100 Newtons
- • Weight EU (g per shoes) : 730
- • Weight EU (g per pair) : 1460
- • Specific environnement : Welder
- • EN ISO 20349 (welding) : yes
- • Water resistance (WR) : WRU
- • Outsole material foot : Nitrile/PU|Nitrile/PU
- • Outsole caracteristic : Stud
- • Heat resistance (HRO) : HRO
- • UK/AUST Ladies sizes : 6, 6.5, 7, 8, 8.5, 9, 10, 11
- • Slip resistance 2011 : SRC
- • Lining material foot : Mesh
- • Heat Insulation (HI) : HI1 (150°/30min)
- • Colors of the gloves : Black, Red
- • Cold insulation (CI) : CI
- • Additional standards : HRO, CI, HI1, WRU, FO, A, E, SRC
- • Oil resistance (FO) : FO
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • UK/AUST Men sizes : 4, 4,5, 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
- • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic|Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Pierce protection : P
- • Outsole material : PU, Nitrile
- • Benefits element : Shock absorbtion
- • USA Size Ladies : 6, 7, 7.5, 8.5, 9, 9.5, 10.5, 11.5
- • Category letter : S
- • Upper material : Leather
- • Upper finition : Water repellent
- • Product Style : 6551623-/7
- • Category foot : S3
- • USA size Men : 5, 5.5, 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
- • Product kind : Mid shoes
- • Toe-cap-mix : 200 joules resistance in steel
- • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Size range : 36-48
- • Fastening : None
- • Weight : Heavy (>1300g)
- • EN iso : EN ISO 20345:2011, EN ISO 20349, EN ISO 20349
- • Brand : Otter
- • Size : 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Data Sheet
Brochure
Certificate
Please sign in to view part numbers available for purchase based on your account Sign In