/content/sps/au/en/search-results.html

    Boots

    Cocoon Evo CORAL MID S1P HI CI SRC ESD

    S1P HI CI SRC ESD

    Overview
    The most important thing about safety shoes is the woman who wears them. Starting from this thought, Honeywell has designed Cocoon Evo, a line of women’s work footwear that respects ladies’ needs. Take your walking experience further and benefit from an extended lifespan. Be fully aware of how long Cocoon Evo shoes offer you the safety you deserve with their wear off indicators, a unique feature in their class. Providing improved comfort, strong safety performances, electrostatic discharge (ESD) protection, lightness, breathability as well as a modern design, Cocoon Evo safety shoes totally adapt to a lady’s requirements. There are many pairs of safety shoes in the market. Meet the right one. Honeywell has put safety and convenience at ladies’ feet.

    CORAL MID

    S1P HI CI SRC ESD
    • 100% non-metallic toecap
    • Mid-cut style
    • Suede leather upper combined with mesh textile
    • 3D mesh with foam lining
    • Textile anti-perforation interlayer
    • EVA/TPU sole
    • HI and CI markings: resistance to inimical environments – heat insulation and cold insulation of the sole complex
    • ESD marking: electrical resistance
    • ESD (EN 61340:5-1:2016) S1P HI CI SRC ESD

    BEYOND COMPLIANCE, ABOVE YOUR EXPECTATIONS

    Tests have shown that Coral Mid performs beyond certification levels, providing ladies with safety and comfort that exceed their requirements*:

    MORE PROTECTION

    • 34% more impact resistance than the standard requirements. Coral Mid has an impact resistance amounting to 18.75, compared to the required level of ≥ 14 mm.
    • 31% more slip resistance (flat position) than SRA**requirements. Coral Mid recorded a value of 0.42, up against the required level of ≥ 0.32.
    • 68% more slip resistance (heel area) than SRA requirements. Coral Mid provides a figure amounting to 0.47, up against the required level of ≥ 0.28.

    MORE PROTECTION

    • 34% more impact resistance than the standard requirements. Coral Mid has an impact resistance amounting to 18.75, compared to the required level of ≥ 14 mm.
    • 31% more slip resistance (flat position) than SRA**requirements. Coral Mid recorded a value of 0.42, up against the required level of ≥ 0.32.
    • 68% more slip resistance (heel area) than SRA requirements. Coral Mid provides a figure amounting to 0.47, up against the required level of ≥ 0.28.

    MORE BREATHABLE UPPER

    • 1,916% more water permeability than the standard requirements. Coral Mid recorded an average value of 16.13 mg/(cm2.h), exceeding the level of ≥ 0.8 mg/ (cm2.h), required by the standard.
    • 805% more water vapor permeability and absorption. Coral Mid recorded a water coefficient of 135.73 mg/cm2, exceeding the standard requirement of ≥ 15 mg/ cm2.

    THE FEATURES THAT MAKE THE DIFFERENCE

    TOECAP

    • Non-metallic material

    SOLE - TECHNICAL DATA

    • Textile anti-perforation interlayer
    • 3 wear-off indicators on the outer layer
    • Heel shock absorption system
    • EVA midsole, comfort layer
    • TPU outsole skin
    • TPU wear-off indicator inserts
    • Wide, deep and self-cleaning relief providing anti-slip resistance
    • Adhesion coefficient compliant with ESD (EN 61340:5-1:2016)
    • On steel floor:
      • Heel: 0.24 (minimum standard 0.13)
      • Flat: 0.18 (minimum standard 0.18)
    • On ceramic floor:
      • Heel: 0.47 (minimum standard 0.28)
      • Flat: 0.42 (minimum standard 0.32)
    • Energy absorption capacity: >20 J
    • Abrasion resistance: loss in volume <150 mm3 (under a 10 Newtons (1 kg) load)
      • Elongation at break: 650%
      • Resistance to repeated flexion optimized: >30,000
    • Flexometer tested-standard: >30,000
    • Enhanced hydrocarbon resistance
    • Resistance to acids and bases: limited to low concentration
    TECHNICAL SPECIFICATIONS AND STANDARDS:
    • European Regulation: (EU) 2016/425*
    • Standard: ESD (EN 61340:5- 1:2016)**
    • Quality assurance: ISO 9001 Version 2015***
    • Marking: S1P HI CI SRC ESD
    • Average weight for 1 shoe 42 size: 613 g

     
    Specifications

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
    • • Midsole material (pierce resistance)
      • Metal free
    • • Heat insulation (HI marking) (HI)
      • HI
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S1P
    • • Upper material and finition
      • Leather and textile
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.2804
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Composite
    • • Weight US (lbs per pair)
      • 2.64
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 582
    • • Weight EU (g per pair)
      • 1200
    • • Water resistance (WR)
      • None
    • • Outsole material foot
      • EVA/TPU
      • EVA/TPU
    • • UK/AUST Ladies sizes
      • 5, 6, 6.5, 7, 8, 8.5, 9, 10
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Textile
    • • Heat Insulation (HI)
      • HI
    • • Colors of the gloves
      • Black, Orange, Grey
    • • Cold insulation (CI)
      • CI
    • • Additional standards
      • CI, HI, FO, A, E, ESD, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes
      • 3, 4, 4,5, 5, 6, 6,5, 7, 8
    • • Risk foot display
      • Pierce resistance, Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
      • Pierce resistance, Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
    • • Pierce protection
      • P
    • • Outsole material
      • EVA, TPU
    • • Footbed material
      • PU
    • • Footbed finition
      • TPU
    • • Benefits element
      • ESD, Metal free, Shock absorbtion, Breathable outsole, Flexibility
    • • USA Size Ladies
      • 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5
    • • Lining finition
      • 3d
    • • Category letter
      • S
    • • Upper material
      • Leather, Textile
    • • EN 61340 (ESD)
      • yes
    • • Product Style
      • 6551613-/7
    • • Category foot
      • S1P
    • • USA size Men
      • 4, 5, 5.5, 6, 7, 7.5, 8, 9
    • • Product kind
      • Mid shoes
    • • Toe-cap-mix
      • 200 joules resistance in composite
    • • Risk family
      • puncture resistance, Impact, Slip in liquid, Heat, Cold, Antistatic, ESD
    • • Size range
      • 35-42
    • • Metal free
      • yes
    • • Fastening
      • Laces
    • • Weight
      • Medium (between 1000g and 1300g)
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • Brand
      • Oliver
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
    • • Midsole material (pierce resistance)
      • Metal free
    • • Heat insulation (HI marking) (HI)
      • HI
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S1P
    • • Upper material and finition
      • Leather and textile
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.2804
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Composite
    • • Weight US (lbs per pair)
      • 2.64
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 582
    • • Weight EU (g per pair)
      • 1200
    • • Water resistance (WR)
      • None
    • • Outsole material foot
      • EVA/TPU
      • EVA/TPU
    • • UK/AUST Ladies sizes
      • 5, 6, 6.5, 7, 8, 8.5, 9, 10
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Textile
    • • Heat Insulation (HI)
      • HI
    • • Colors of the gloves
      • Black, Orange, Grey
    • • Cold insulation (CI)
      • CI
    • • Additional standards
      • CI, HI, FO, A, E, ESD, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes
      • 3, 4, 4,5, 5, 6, 6,5, 7, 8
    • • Risk foot display
      • Pierce resistance, Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
      • Pierce resistance, Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
    • • Pierce protection
      • P
    • • Outsole material
      • EVA, TPU
    • • Footbed material
      • PU
    • • Footbed finition
      • TPU
    • • Benefits element
      • ESD, Metal free, Shock absorbtion, Breathable outsole, Flexibility
    • • USA Size Ladies
      • 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5
    • • Lining finition
      • 3d
    • • Category letter
      • S
    • • Upper material
      • Leather, Textile
    • • EN 61340 (ESD)
      • yes
    • • Product Style
      • 6551613-/7
    • • Category foot
      • S1P
    • • USA size Men
      • 4, 5, 5.5, 6, 7, 7.5, 8, 9
    • • Product kind
      • Mid shoes
    • • Toe-cap-mix
      • 200 joules resistance in composite
    • • Risk family
      • puncture resistance, Impact, Slip in liquid, Heat, Cold, Antistatic, ESD
    • • Size range
      • 35-42
    • • Metal free
      • yes
    • • Fastening
      • Laces
    • • Weight
      • Medium (between 1000g and 1300g)
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • Brand
      • Oliver
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42
    • • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD, ESD
    • • Midsole material (pierce resistance) : Metal free
    • • Heat insulation (HI marking) (HI) : HI
    • • Electric properties (ESD / A / C) : ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j) : S1P
    • • Upper material and finition : Leather and textile
    • • Heel energy absorption (E) : E
    • • Weight US (lbs per shoes) : 1.2804
    • • Toe cap energy absorption : 200j
    • • Security toe cap material : Composite
    • • Weight US (lbs per pair) : 2.64
    • • Stronger slip resistance : SRA, SRC
    • • Pierce resistance energy : 1100 Newtons
    • • Weight EU (g per shoes) : 582
    • • Weight EU (g per pair) : 1200
    • • Water resistance (WR) : None
    • • Outsole material foot : EVA/TPU|EVA/TPU
    • • UK/AUST Ladies sizes : 5, 6, 6.5, 7, 8, 8.5, 9, 10
    • • Slip resistance 2011 : SRC
    • • Lining material foot : Textile
    • • Heat Insulation (HI) : HI
    • • Colors of the gloves : Black, Orange, Grey
    • • Cold insulation (CI) : CI
    • • Additional standards : CI, HI, FO, A, E, ESD, SRC
    • • Oil resistance (FO) : FO
    • • Grip in liquid foot : SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes : 3, 4, 4,5, 5, 6, 6,5, 7, 8
    • • Risk foot display : Pierce resistance, Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)|Pierce resistance, Impact, Slip (advanced), Cold, Antistatic, Electrostatism (ESD)
    • • Pierce protection : P
    • • Outsole material : EVA, TPU
    • • Footbed material : PU
    • • Footbed finition : TPU
    • • Benefits element : ESD, Metal free, Shock absorbtion, Breathable outsole, Flexibility
    • • USA Size Ladies : 5, 6, 7, 7.5, 8.5, 9, 9.5, 10.5
    • • Lining finition : 3d
    • • Category letter : S
    • • Upper material : Leather, Textile
    • • EN 61340 (ESD) : yes
    • • Product Style : 6551613-/7
    • • Category foot : S1P
    • • USA size Men : 4, 5, 5.5, 6, 7, 7.5, 8, 9
    • • Product kind : Mid shoes
    • • Toe-cap-mix : 200 joules resistance in composite
    • • Risk family : puncture resistance, Impact, Slip in liquid, Heat, Cold, Antistatic, ESD
    • • Size range : 35-42
    • • Metal free : yes
    • • Fastening : Laces
    • • Weight : Medium (between 1000g and 1300g)
    • • EN iso : EN ISO 20345:2011, 61340-5-1
    • • Brand : Oliver
    • • Size : 35, 36, 37, 38, 39, 40, 41, 42
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell Cocoon Evo Coral Mid Data Sheet EMEA ENG
    application/pdf 304.85 KB
    12/3/2021
    304.85 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Honeywell Cocoon Evo Brochure EMEA ENG
    application/pdf 4.23 MB
    12/3/2021
    4.23 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Honeywell Cocoon Evo Coral MID S1P HI CI SRC ESD
    application/pdf 596.24 KB
    12/3/2021
    596.24 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Cocoon Evo Brochure EMEA ENG
    application/pdf 4.23 MB
    12/3/2021
    4.23 MB
    Honeywell Cocoon Evo Coral Mid Data Sheet EMEA ENG
    application/pdf 304.85 KB
    12/3/2021
    304.85 KB
    Honeywell Cocoon Evo Coral MID S1P HI CI SRC ESD
    application/pdf 596.24 KB
    12/3/2021
    596.24 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Cocoon Evo Coral Mid Data Sheet EMEA ENG
    304.85 KB
    12/3/2021
    Honeywell Cocoon Evo Brochure EMEA ENG
    4.23 MB
    12/3/2021
    Honeywell Cocoon Evo Coral MID S1P HI CI SRC ESD
    596.24 KB
    12/3/2021

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list