/content/sps/au/en/search-results.html

    Boots

    ARGONO EVO S3 HRO SRC

    S3 HRO SRC

    Overview
    Mid-cut style
    Fibreglass 200 J non-metallic toe cap
    Water-resistant full-grain leather upper
    Padded, leather-lined spark-proof flap
    3D Mesh lining: breathable, absorbent and quick drying
    PU/Rubber Nitrile outsole
    S3 marking: S2 + anti-puncture resistance and cleated outsole
    HRO marking: resistance to hot contact
    EN ISO 20345:2011 S3 HRO SRC
    Specifications

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
    • • Midsole material (pierce resistance)
      • Metal free
    • • Electric properties (ESD / A / C)
      • A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Upper material and finition
      • Grain Leather
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.5928
    • • Upper height size 42 (cm)
      • 13.2
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Composite
    • • Weight US (lbs per pair)
      • 3.828
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 724
    • • Weight EU (g per pair)
      • 1740
    • • Water resistance (WR)
      • WRU
    • • Outsole material foot
      • NBR
      • NBR
    • • Outsole caracteristic
      • Stud
    • • Lining caractéritics
      • Breathability / Liquidproofness
    • • Heat resistance (HRO)
      • HRO
    • • Footbed caracteristic
      • Antistatic, Removable
    • • UK/AUST Ladies sizes
      • 7, 8, 8.5, 9, 10, 11
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Mesh
    • • Colors of the gloves
      • Black
    • • Cold insulation (CI)
      • CI
    • • Additional standards
      • HRO, CI, WRU, FO, A, E, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes
      • 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
    • • Pierce protection
      • P
    • • Outsole material
      • PU, Nitrile rubber
    • • Footbed material
      • Nitrile, PU
    • • Benefits element
      • Metal free, Shock absorbtion
    • • USA Size Ladies
      • 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • Lining finition
      • 3d, Breathable, Absorbing
    • • Category letter
      • S
    • • Upper material
      • Leather
    • • Upper finition
      • Grain Leather, Water repellent
    • • Product Style
      • 6245892-/7
    • • Category foot
      • S3
    • • USA size Men
      • 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
    • • Size range
      • 38-48
    • • Metal free
      • yes
    • • Fastening
      • None
    • • Weight
      • Heavy (>1300g)
    • • EN iso
      • EN ISO 20345:2011
    • • Brand
      • MTS
    • • Size
      • 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48

    Others

    • • Risk
      • Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
    • • Midsole material (pierce resistance)
      • Metal free
    • • Electric properties (ESD / A / C)
      • A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S3
    • • Upper material and finition
      • Grain Leather
    • • Heel energy absorption (E)
      • E
    • • Weight US (lbs per shoes)
      • 1.5928
    • • Upper height size 42 (cm)
      • 13.2
    • • Toe cap energy absorption
      • 200j
    • • Security toe cap material
      • Composite
    • • Weight US (lbs per pair)
      • 3.828
    • • Stronger slip resistance
      • SRA, SRC
    • • Pierce resistance energy
      • 1100 Newtons
    • • Weight EU (g per shoes)
      • 724
    • • Weight EU (g per pair)
      • 1740
    • • Water resistance (WR)
      • WRU
    • • Outsole material foot
      • NBR
      • NBR
    • • Outsole caracteristic
      • Stud
    • • Lining caractéritics
      • Breathability / Liquidproofness
    • • Heat resistance (HRO)
      • HRO
    • • Footbed caracteristic
      • Antistatic, Removable
    • • UK/AUST Ladies sizes
      • 7, 8, 8.5, 9, 10, 11
    • • Slip resistance 2011
      • SRC
    • • Lining material foot
      • Mesh
    • • Colors of the gloves
      • Black
    • • Cold insulation (CI)
      • CI
    • • Additional standards
      • HRO, CI, WRU, FO, A, E, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes
      • 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
    • • Risk foot display
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
      • Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
    • • Pierce protection
      • P
    • • Outsole material
      • PU, Nitrile rubber
    • • Footbed material
      • Nitrile, PU
    • • Benefits element
      • Metal free, Shock absorbtion
    • • USA Size Ladies
      • 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • Lining finition
      • 3d, Breathable, Absorbing
    • • Category letter
      • S
    • • Upper material
      • Leather
    • • Upper finition
      • Grain Leather, Water repellent
    • • Product Style
      • 6245892-/7
    • • Category foot
      • S3
    • • USA size Men
      • 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
    • • Risk family
      • puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
    • • Size range
      • 38-48
    • • Metal free
      • yes
    • • Fastening
      • None
    • • Weight
      • Heavy (>1300g)
    • • EN iso
      • EN ISO 20345:2011
    • • Brand
      • MTS
    • • Size
      • 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
    • • Risk : Pierce resistance, Impact, Tightness, Grip in liquid, Heat, Cold, ESD
    • • Midsole material (pierce resistance) : Metal free
    • • Electric properties (ESD / A / C) : A
    • • EN ISO 20345:2011 (toe-cap 200j) : S3
    • • Upper material and finition : Grain Leather
    • • Heel energy absorption (E) : E
    • • Weight US (lbs per shoes) : 1.5928
    • • Upper height size 42 (cm) : 13.2
    • • Toe cap energy absorption : 200j
    • • Security toe cap material : Composite
    • • Weight US (lbs per pair) : 3.828
    • • Stronger slip resistance : SRA, SRC
    • • Pierce resistance energy : 1100 Newtons
    • • Weight EU (g per shoes) : 724
    • • Weight EU (g per pair) : 1740
    • • Water resistance (WR) : WRU
    • • Outsole material foot : NBR|NBR
    • • Outsole caracteristic : Stud
    • • Lining caractéritics : Breathability / Liquidproofness
    • • Heat resistance (HRO) : HRO
    • • Footbed caracteristic : Antistatic, Removable
    • • UK/AUST Ladies sizes : 7, 8, 8.5, 9, 10, 11
    • • Slip resistance 2011 : SRC
    • • Lining material foot : Mesh
    • • Colors of the gloves : Black
    • • Cold insulation (CI) : CI
    • • Additional standards : HRO, CI, WRU, FO, A, E, SRC
    • • Oil resistance (FO) : FO
    • • Grip in liquid foot : SRC / SR (ceramic and steel)
    • • UK/AUST Men sizes : 5, 6, 6,5, 7, 8, 9, 10, 10,5, 11, 12, 13
    • • Risk foot display : Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic|Pierce resistance, Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
    • • Pierce protection : P
    • • Outsole material : PU, Nitrile rubber
    • • Footbed material : Nitrile, PU
    • • Benefits element : Metal free, Shock absorbtion
    • • USA Size Ladies : 7.5, 8.5, 9, 9.5, 10.5, 11.5
    • • Lining finition : 3d, Breathable, Absorbing
    • • Category letter : S
    • • Upper material : Leather
    • • Upper finition : Grain Leather, Water repellent
    • • Product Style : 6245892-/7
    • • Category foot : S3
    • • USA size Men : 6, 7, 7.5, 8, 9, 10, 11, 11.5, 12, 13, 14
    • • Risk family : puncture resistance, Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
    • • Size range : 38-48
    • • Metal free : yes
    • • Fastening : None
    • • Weight : Heavy (>1300g)
    • • EN iso : EN ISO 20345:2011
    • • Brand : MTS
    • • Size : 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list