Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Chemical Resistant Gloves

Flextril 101V

Flextril 101V, Nitrile Chemical Glove

Overview
Flextril 101V

HIGH CHEMICAL PROTECTION
• Nitrile barrier for advanced chemical protection
• Type A chemical protection under EN ISO 374:2016
• Compliant with food contact legislation

RELIABLE CUT RESISTANCE
• Cut Resistant Technology
• Simplified selection
• Cut level A3/C and A1/ A, according to EN 388:2016

ENHANCED GRIP PERFORMANCE
• Honeywell Super Grip Technology (SGT) for enhanced wet and dry grip
• Enhanced efficiency
• Increased productivity

GREAT DEXTERITY
• Cut liner integrated into nitrile shell for better tactility
• Optimal thickness for increased dexterity
• Enhanced ease of movement

SUPERIOR COMFORT
• Honeywell’s Moisture Dispersion Technology (MDT) keeps hands dry
• Sweat management features
• Ergonomic design for high-performance hand support
• Reduced hand fatigue

Data Sheet
Name
Description
File Size
Date
Size
Flextril DataSheet EUR EN 2021
application/pdf 1.38 MB
6/2/2023
1.38 MB
Flextril DataSheet DE 2022
application/pdf 1.36 MB
6/29/2023
1.36 MB
Name
Description
File Size
Date
Size
Flextril DataSheet EUR EN 2021
application/pdf 1.38 MB
6/2/2023
1.38 MB
Flextril DataSheet DE 2022
application/pdf 1.36 MB
6/29/2023
1.36 MB
Name
Description
File Size
Date
Size
Flextril DataSheet EUR EN 2021
1.38 MB
6/2/2023
Flextril DataSheet DE 2022
1.36 MB
6/29/2023
Showing 1 to 5 of 5 parts
Part Number
Description
Leaf Category
Thumbnail
Feedback