/content/sps/au/en/search-results.html

    face shield visors

    Windows

    Easy installation, an exact fit and a perfect seal against dust, dirt and debris.

    Overview
    Fibre-Metal faceshield windows are injection molded from propionate, which is superior to other window materials in every significant performance characteristic.

    They are pre-formed at the factory to the exact curve of our crown protectors for easy installation, an exact fit and a perfect seal against dust, dirt and debris.

    All High-Performance windows are 0.060″ thick for an extra margin of protection, yet they cost no more than ordinary 0.040″ thick windows.


    Features & Benefits:

    • Available in three sizes: clear, special tints, shades 3 to 5 and 8 (4178 only).
    • High Performance windows provide a degree of protection and a price point for every application and budget.
    • All windows meet ANSI Z87.1+ standard for eye and face protection and tested by Honeywell to meet the requirements of the CSA Z94.3 standard.
    • Mesh facescreens are designed for low-velocity particle protection (such as woodchips from forestry activities).
    • Metal screens deliver high heat resistance for those applications where ambient temperatures are high.
    • Mesh screens have the bonus of never fogging in high humidity environments
    Specifications

    Others

    • Lens Material
      • Propionate

    Others

    • Lens Material
      • Propionate
    • Lens Material : Propionate
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list