/content/sps/au/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.
    LVDTs
    LVDTs

    LVDTs

    Honeywell manufactures a complete series of linear variable differential transformers (LVDT). Our LVDTs are available in two varieties - basic and high temperature.

    Honeywell manufactures a wide range of linear variable displacement transducers. Our LVDTs are designed to meet requirements of most single-and multiple-point industrial gauging applications, as well as micro-displacement instruments in research and scientific laboratories. Models are available with free unguided, captive-spring return, and captive guided armatures. Non-linearity of 0.25 %FS and measuring ranges from ±0.1 in to ±18.5 in are available. Electronically, we offer both ac and dc models to match power requirement needs. Our LVDTs operate in temperatures as low as -50°C [-58°F] to as high as 125°C [257°F]. Our welded, stainless steel construction and submersible, underwater connectors are combined to offer units that are often ideal for offshore drilling, mining, marine, and hydraulic engineering applications.

    LVDTs
    Refine By
    Clear